Optical Electrical Characteristics (TCHIP = 25 °C, P = 40 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 720 730 740 nm
Spectral Bandwidth N/A N/A N/A nm
Optical Output Power N/A N/A 50 mW
Operating Voltage N/A 2.5 N/A V
Beam Divergence (FWHM) - Parallel 7 9 14 deg.
Beam Divergence (FWHM) - Perpendicular 14 18 25 deg.
Operating Current N/A 75 100 mA
Threshold Current N/A 30 60 mA
Monitor Current 0.15 0.3 0.6 mA
Slope Efficiency 0.7 0.9 1.4 mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Optical Output Power (CW) 50 mW
Pulsed Optical Power N/A mW
LD Reverse Voltage 2 V
PD Reverse Voltage 30 V
Operation Case Temperature -10 to +60 °C
Storage Temperature -40 to +85 °C


Auto CAD<br /> PDF
Auto CAD
PDF
Auto CAD<br /> DXF
Auto CAD
DXF
Solidworks
Solidworks
eDrawing
eDrawing
Step
Step
MFG <br />Spec
MFG
Spec

HL7302MG - 730 nm, 40 mW, Ø5.6 mm, A Pin Code, OpNext Diode