Optical Electrical Characteristics (TCHIP = 25 °C, P = 30 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 645 658 665 nm
Spectral Bandwidth N/A N/A N/A nm
Optical Output Power N/A N/A 35 mW
Operating Voltage 2.1 2.6 3 V
Beam Divergence (FWHM) - Parallel 7 8.5 10.5 deg.
Beam Divergence (FWHM) - Perpendicular 18 22 26 deg.
Operating Current N/A 65 95 mA
Threshold Current 30 45 70 mA
Monitor Current 0.05 0.2 1.5 mA
Slope Efficiency N/A N/A N/A mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Optical Output Power (CW) 35 mW
Pulsed Optical Power 50 mW
LD Reverse Voltage 2 V
PD Reverse Voltage 30 V
Operation Case Temperature -10 to 60 °C
Storage Temperature -40 to 85 °C


Auto CAD<br /> PDF
Auto CAD
PDF
Auto CAD<br /> DXF
Auto CAD
DXF
MFG <br />Spec
MFG
Spec
Catalog <br />Page
Catalog
Page

HL6501MG - 658 nm, 30 mW, Ø5.6 mm, C Pin Code, Hitachi Laser Diode