Optical Electrical Characteristics (TCHIP = 25 °C, P = 100 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 1530 1550 1570 nm
Spectral Bandwidth N/A 10 20 nm
Optical Output Power 80 100 N/A mW
Operating Voltage N/A 1.4 1.6 V
Beam Divergence (FWHM) - Parallel N/A N/A N/A deg.
Beam Divergence (FWHM) - Perpendicular N/A N/A N/A deg.
Operating Current N/A 400 500 mA
Threshold Current N/A 35 55 mA
Monitor Current N/A N/A N/A mA
Slope Efficiency 0.2 0.3 N/A mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Fiber Output Power N/A mW
Pulsed Optical Power N/A mW
LD Reverse Voltage N/A V
PD Reverse Voltage N/A V
Operation Case Temperature 0 to 70 °C
Storage Temperature N/A °C

TEC Operation (Typ./Max@TCASE=25°C/70 °C)
Characteristic MIN TYP MAX UNIT
TEC Current N/A 0.18 1.5 A
TEC Voltage N/A 0.5 3.5 V
Thermistor Resistance N/A 10 N/A

Spec <br />Sheet
Spec
Sheet
Catalog <br />Page
Catalog
Page

Fiber Specification
Characteristic
Fiber Type SMF28
Core Diameter 8.2 µm
Mode Field Diameter * 10.4 ± 0.5 µm at 1550 nm
NA 0.14
Fiber Length 1.5
Connector FC/APC
*Mode Field Diameter (MFD) is specified as a nominal value.


FPL1009S - 1550 nm, 100 mW, Butterfly Laser, SM Fiber, FC/APC