Optical Electrical Characteristics (TCHIP = 25 °C, P = 3000 mW)
Characteristic MIN TYP MAX UNIT
Lasing Wavelength 1188 1208 1228 nm
Spectral Bandwidth N/A 1.5 5 nm
Optical Output Power 2500 3000 N/A mW
Operating Voltage N/A 1.33 1.6 V
Beam Divergence (FWHM) - Parallel 15 20 25 deg.
Beam Divergence (FWHM) - Perpendicular 21 26 31 deg.
Operating Current N/A 5000 7000 mA
Threshold Current N/A 600 750 mA
Monitor Current N/A N/A N/A mA
Slope Efficiency 0.5 0.6 N/A mW/mA

Absolute Maximum Ratings (Tc = 25 °C)
Characteristic
Optical Output Power (CW) N/A mW
Pulsed Optical Power N/A mW
LD Reverse Voltage N/A V
PD Reverse Voltage N/A V
Operation Case Temperature N/A °C
Storage Temperature N/A °C


Auto CAD<br /> PDF
Auto CAD
PDF
Catalog <br />Page
Catalog
Page

BAL1112CM - 1208 nm, 3000 mW, One-Tab C-Mount, Laser Diode