| Part Number |
Product Description |
| FPD510-FV |
400-1000 nm High Sensitivity PIN Detector, Free Space, 0-250 MHz |
| FPL1001C |
1550 nm, 150 mW, Chip on Submount, Thorlabs Laser Diode |
| FPL1009P |
1550 nm, 100 mW, Butterfly Laser, PM Fiber, FC/APC |
| FPL1009PXL |
1550 nm, 100 mW min, Butterfly Laser, PM Fiber, FC/APC |
| FPL1009S |
1550 nm, 100 mW, Butterfly Laser, SM Fiber, FC/APC |
| FPL1009SXL |
1550 nm, 100 mW min, Butterfly Laser, SM Fiber, FC/APC |
| FPL1053C |
1310 nm, 300 mW min, Chip on Submount, Thorlabs Laser Diode |
| FPL1053T |
1310 nm, 300 mW min, Ø5.6 mm, E Pin Code, Thorlabs Laser Diode |
| FPL1054C |
1625 nm, 250 mW min, Chip on Submount, Thorlabs Laser Diode |
| FPL1054T |
1625 nm, 250 mW min, Ø5.6 mm, E Pin Code, Thorlabs Laser Diode |
| FPL1055C |
1550 nm, 300 mW min, Chip on Submount, Thorlabs Laser Diode |
| FPL1055T |
1550 nm, 300 mW min, Ø5.6 mm, E Pin Code, Thorlabs Laser Diode |
| FPL1059C |
1650 nm, 225 mW min, Chip on Submount, Thorlabs Laser Diode |
| FPL1059T |
1650 nm, 225 mW min, Ø5.6 mm, E Pin Code, Thorlabs Laser Diode |
| FPL2000C |
2 µm, 30 mW, Chip on Submount, Thorlabs Laser Diode |
| FPL2000CM |
2 µm, 30 mW, Chip on C-Mount, Thorlabs Laser Diode |
| FPL2000S |
2 µm, 15 mW, Butterfly Laser, SM Fiber, FC/APC |
| FR600HM |
λ/2 Fresnel Rhomb Retarder |
| FR600QM |
λ/4 Fresnel Rhomb Retarder |
| FRU |
THz Transmitter/Receiver Mounting Module |
| FRU/M |
THz Transmitter/Receiver Mounting Module |
| FS-ER-7A28 |
Single Mode Erbium Doped Fiber, C-Band |
| FS-ER-7B28 |
Single Mode Erbium Doped Fiber, L-Band |
| FS-LS-4616 |
Design Wavelength: 820 nm, 5.3 µm MFD, PM Fiber |
| FS-LS-7511 |
1550nm Single Mode PM Fiber: 3M |
| FS-PM-4611 |
820nm Single Mode PM Fiber: 3M |
| FS-PM-6811 |
1300nm Single Mode PM Fiber: 3M |
| FS-PM-7811 |
1550nm Single Mode PM Fiber: 3M |
| FS-SC-5624 |
980/1060 nm, 125 µm Cladding, 250 µm Jacket, <780nm Cut-off, 0.13 NA |
| FS-SC-5924 |
980/1060 nm, 125 µm Cladding , 250 µm Jacket, <950nm Cut-off, 0.24 NA |
| FS-SC-6324 |
1300 nm, 125 µm Cladding, 250 µm Jacket, <1270 nm Cut-off, 0.16 NA |
| FS-SC-7324 |
3M SM Fiber, 1550nm Wavelength, 7.8mm MFD |
| FS-SN-3224 |
3M SM Fiber, 630nm Wavelength, 4.0mm MFD |
| FS-SN-4224 |
3M SM Fiber, 820nm Wavelength, 5.5mm MFD |
| FS-TI-5128 |
Tiger Polarization Maintaining Fiber, 980nm, 400um Buffer |
| FS-TI-5129 |
Tiger Polarization Maintaining Fiber, 980nm, 250um Buffer |
| FS-TI-7128 |
Tiger Polarization Maintaining Fiber, 1550nm, 400um Buffer |
| FS-TI-7129 |
Tiger Polarization Maintaining Fiber, 1550nm, 250um Buffer |
| FS-TI-B128 |
Tiger Polarization Maintaining Fiber, 1400-1520nm, 400um Buffer |
| FS-TI-B129 |
Tiger Polarization Maintaining Fiber, 980nm, 250um Buffer |
| FS25AB150 |
1.50" Long Anti-Backlash Bushing/Screw Pair |
| FS25AB200 |
2.00" Long Anti-Backlash Bushing/Screw Pair |
| FS702 |
1 x 2 Fiber Optic Switch |
| FSC101 |
FC-PC, STC, or SMA Connectorised Axial Force Sensor |
| FSC102 |
V-Grooved Fiber Holder Axial Force Sensor |
| FSC103 |
Axial Force Sensor Grooved Mounting Platform |
| FSC103/M |
Axial Force/Touch Sensor Grooved Mounting Platform |
| FSL1010 |
Femtosecond Laser, 1550nm |
| FSL1010HP |
Femtosecond Laser High Power, 1550nm |
| FSL1G |
1 GHz Ti:Sapphire Octave-Spanning Oscillator |
| FSL85M |
85 MHz Ti:Sapphire Octave-Spanning Oscillator |
| FST001 |
Alexa 488 Excitation, Emission, and Dichroic Filters (Set of 3) |
| FST002 |
GFP Excitation, Emission, and Dichroic Filters (Set of 3) |
| FST003 |
CY3 Excitation, Emission, and Dichroic Filters (Set of 3) |
| FST004 |
CY5 Excitation, Emission, and Dichroic Filters (Set of 3) |
| FST005 |
Rhodamine Excitation, Emission, and Dichroic Filters (Set of 3) |
| FT-1.0-EMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-1.0-UMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-1.0-URT |
0.48-NA TECS™ Hard Clad Multimode Fiber |
| FT-1.5-EMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-1.5-UMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-100X100 |
Fiber Table, 100 x 100mm, 8 Ports |
| FT-114X149 |
Fiber Table, 114 x 149mm, 8 Ports |
| FT-200-EMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-200-UMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-200-URT |
0.48-NA TECS™ Hard Clad Multimode Fiber |
| FT-300-EMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-300-UMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-38X100 |
Fiber Table, 38 x 100mm |
| FT-38X135 |
Fiber Table, 38 x 135mm, 5-Ports |
| FT-38X165 |
Fiber Table, 38 x 165mm, 8 Ports |
| FT-38X229 |
Fiber Table, 38 x 229mm, 8 Ports |
| FT-400-EMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-400-UMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-400-URT |
0.48-NA TECS™ Hard Clad Multimode Fiber |
| FT-51X60 |
Fiber Table, 51 x 60mm, 4 Ports |
| FT-51X76 |
Fiber Table, 51 x 76mm, 6 Port |
| FT-600-EMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-600-UMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-600-URT |
0.48-NA TECS™ Hard Clad Multimode Fiber |
| FT-800-EMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-800-UMT |
0.39-NA Tecs Hard Clad Multimode Fiber |
| FT-EOMA |
FiberTable Adapter for EO Modulators |
| FT-MMAC |
Mirror Mount to FiberTable Adapter |
| FT-SM05 |
FiberBench Mounting Base for Ø1/2" Optics, Internal SM05 Threading |
| FT030 |
Orange Reinforced Ø3 mm Furcation Tubing |
| FT030-BK |
Black Reinforced Ø3 mm Furcation Tubing |
| FT030-BLUE |
Blue Reinforced Ø3 mm Furcation Tubing |
| FT030-Y |
Yellow Reinforced Ø3 mm Furcation Tubing |
| FT038 |
Red Reinforced Ø3.8 mm Furcation Tubing |
| FT038-BK |
Black Reinforced Ø3.8 mm Furcation Tubing |
| FT051SS |
Ø5.1 mm Stainless Steel Protective Tubing |
| FT1.0EMT |
TEQS Hard Cladding Fiber, Low OH, 1000µm Core, 0.39 NA |
| FT1.0UMT |
TEQS Hard Cladding Fiber, High OH, 1000µm Core, 0.39 NA |
| FT1.5EMT |
TEQS Hard Cladding Fiber, Low OH, 1500µm Core, 0.39 NA |
| FT1.5UMT |
TEQS Hard Cladding Fiber, High OH, 1500µm Core, 0.39 NA |
| FT200EMT |
TEQS Hard Cladding Multimode Fiber, Low OH, 200µm Core, 0.39 NA |
| FT200UMT |
TEQS Hard Cladding Multimode Fiber, High OH, 200µm Core, 0.39 NA |
| FT300EMT |
TEQS Hard Cladding Multimode Fiber, Low OH, 300 µm Core, 0.39 NA |
| FT300UMT |
TEQS Hard Cladding Multimode Fiber, High OH, 300 µm Core, 0.39 NA |
| FT400EMT |
TEQS Hard Cladding Multimode Fiber, Low OH, 400µm Core, 0.39 NA |
| FT400UMT |
TEQS Hard Cladding Multimode Fiber, High OH, 400 µm Core, 0.39 NA |
| FT600EMT |
TEQS Hard Cladding Multimode Fiber, Low OH, 600µm Core, 0.39 NA |
| FT600UMT |
TEQS Hard Cladding Multimode Fiber, High OH, 600µm Core, 0.39 NA |
| FT800EMT |
TEQS Hard Cladding Multimode Fiber, Low OH, 800µm Core, 0.39 NA |
| FT800UMT |
TEQS Hard Cladding Fiber, High OH, 800µm Core, 0.39 NA |
| FT900SM |
Yellow Ø900 µm Hytrel Tubing |
| FT900SM-BLUE |
Blue 900 µm Furcation Tubing |
| FTS3 |
Stripping Tool for Ø3 mm and Ø3.8 mm Furcation Tubing |
| FTS3B |
Replacement Blade Set (Four Blades) for FTS3 |
| FW102A |
Six-Position Filter Wheel for Ø1" Optics |
| FW102B |
Six-Position Motorized Filter Wheel with USB |
| FW102C |
Six-Position Motorized Filter Wheel for Ø1" (Ø25.4 mm) Optics |
| FW103 |
High-Speed Motorized Filter Wheel |
| FW103/M |
High-Speed Motorized Filter Wheel |
| FW103H |
Motorized Filter Wheel With High-Current BSC101 |
| FW103H/M |
Motorized Filter Wheel With High-Current BSC101 |
| FW103S |
Motorized Filter Wheel With Low-Current Controller TST001 |
| FW103S/M |
Motorized Filter Wheel With Low-Current Controller TST001 |
| FW104 |
High-Speed Filter Wheel for Dichroic Mirrors |
| FW1A |
Filter Wheel Station for Ø1" Filters, One Wheel, 6 Filter Capacity |
| FW1AB |
Extra Filter Wheel for Ø1" Filters, 6 Filter Capacity |
| FW1ADF |
Filter Wheel with all six 1" diameter Dichroic Color Filters |
| FW1AND |
Six Station Single Filter Wheel for Ø1" Filters with Base Assembly complete with 5 ND Filters |
| FW212A |
12-Position Filter Wheel for Ø1/2" Optics |
| FW212B |
12-Position Motorized Filter Wheel with USB |
| FW212C |
Twelve-Position Motorized Filter Wheel for Ø1/2" (Ø12.7 mm) Optics |
| FW2A |
Filter Wheel Station for Ø1" Filters, Two Wheels, 12 Filter Capacity |
| FW2AND |
Twelve Station Dual Filter Wheels for Ø1" Filters with Base Assembly complete with 10 ND Filters |
| FW2B |
Filter Wheel Station for Ø1/2" Filters, Two Wheels, 24 Filter Capacity |
| FWSH102 |
Motorized Filter Wheel With 1" Shutter |
| FXF001 |
Fluorescence Excition Filter for Alexaflor 488 |
| FXF002 |
Fluorescence Excition Filter for GFP |
| FXF003 |
Fluorescence Excition Filter for CY3 |
| FXF004 |
Fluorescence Excition Filter for CY5 |
| FXF005 |
Fluorescence Excition Filter for Rhodamine |
| G14250 |
5-Minute Epoxy, General Purpose - Two Part |
| G608N |
Index Matching Gel, 1cc Syringe |
| GCE001 |
Galvo Driver Card Cover |
| GCH09-150 |
Heater for 9 x 150mm Ref Cell |
| GCH09-50 |
Heater for 9 x 50mm Ref. Cell |
| GCH09-75 |
Heater for 9 x 75mm Ref. Cell |
| GCH19-100 |
Heater for 19 x 100mm Ref. Cell |
| GCH19-75 |
Heater for 19 x 75mm Ref. Cell |
| GCH25-75 |
Heater for 25 x 75mm Ref. Cell |
| GCM001 |
1D Galvo 30 mm Cage System Mount |
| GCM002 |
2D Galvo 30 mm Cage System Mount |
| GCM002/M |
2D Galvo 30 mm Cage System Mount, Metric |
| GE1325-0363 |
Echelle Grating, 31.6 Grooves/mm, 63° Blaze, 12.5 x 25 x 9.5 mm |
| GE1325-0863 |
Echelle Grating, 79 Grooves/mm, 63° Blaze, 12.5 x 25 x 9.5 mm |
| GE1325-0875 |
Echelle Grating, 79 Grooves/mm, 75° Blaze, 12.5 x 25 x 9.5 mm |
| GE1325-3263 |
Echelle Grating, 316 Grooves/mm, 63° Blaze, 12.5 x 25 x 9.5 mm |
| GE1350-0363 |
Echelle Grating, 31.6 Grooves/mm, 63° Blaze, 12.5 x 50 x 9.5 mm |
| GE1350-0863 |
Echelle Grating, 79 Grooves/mm, 63° Blaze, 12.5 x 50 x 9.5 mm |
| GE1350-0875 |
Echelle Grating, 79 Grooves/mm, 75° Blaze, 12.5 x 50 x 9.5 mm |
| GE1350-3263 |
Echelle Grating, 316 Grooves/mm, 63° Blaze, 12.5 x 50 x 9.5 mm |
| GE2550-0363 |
Echelle Grating, 31.6 Grooves/mm, 63° Blaze, 25 x 50 x 9.5 mm |
| GE2550-0863 |
Echelle Grating, 79 Grooves/mm, 63° Blaze, 25 x 50 x 9.5 mm |
| GE2550-0875 |
Echelle Grating, 79 Grooves/mm, 75° Blaze, 25 x 50 x 9.5 mm |
| GE2550-3263 |
Echelle Grating, 316 Grooves/mm, 63° Blaze, 25 x 50 x 9.5 mm |
| GF-F-160 |
.28-NA Fluoride Glass Fiber, 4µm Transmission |
| GF1 |
Photosensitive SM, 1500 - 1600 nm, 10.5 µm MFD, 0.13 NA |
| GF1AA |
Photosensitive SM, 1500 - 1600 nm, 10.5 µm MFD, 0.13 NA |
| GF1B |
Low Loss Photosensitive Fiber, 1550nm Design Wavelength |
| GF3 |
Photosensitive SM, 1500 - 1600 nm, 8.3 µm MFD, 0.16 NA |
| GF4A |
Cladding Mode Offset Photosensitive Fiber, 1550nm Design Wavelength |
| GF5 |
Enhanced Cladding Mode Offset Fiber, 1550nm Operating Wavelength |
| GH04020A2GE |
Sharp BLUE Laser Diode 406 nm, 20 mW |
| GH04020B2A |
406 nm, 20 mW, Sharp BLUE Laser Diode |
| GH04125A2A |
406 nm, 125 mW, Sharp BLUE Laser Diode |
| GH04P21A2GE |
Sharp BLUE Laser Diode 406 nm, 105 mW CW/210 mW Pulsed |
| GH06510B2A |
654 nm, 10 mW Sharp Laser Diode |
| GH0781JA2C |
784 nm, 120 mW, Sharp Laser Diode |
| GH1 |
Post Mounted Grin lens Holder |
| GH1/M |
Post Mounted Grin lens Holder, Metric |
| GH13-06U |
UV Reflective Holographic Grating, 600/mm, 12.7 mm x 12.7 mm |
| GH13-10U |
Reflective Holographic Grating, 1000/mm, UV, 12.7 mm x 12.7 mm |
| GH13-12U |
UV Reflective Holographic Grating, 1200/mm, 12.7 mm x 12.7 mm |
| GH13-12V |
VIS Reflective Holographic Grating, 1200/mm, 12.7 mm x 12.7 mm |
| GH13-18U |
UV Reflective Holographic Grating, 1800/mm, 12.7 mm x 12.7 mm |
| GH13-18V |
VIS Reflective Holographic Grating, 1800/mm, 12.7 mm x 12.7 mm |
| GH13-24U |
UV Reflective Holographic Grating, 2400/mm, 12.7 mm x 12.7 mm |
| GH13-24V |
VIS Reflective Holographic Grating, 2400/mm, 12.7 mm x 12.7 mm |
| GH13-36U |
UV Reflective Holographic Grating, 3600/mm, 12.7 mm x 12.7 mm |
| GH25-06U |
UV Reflective Holographic Grating, 600/mm, 25 mm x 25 mm |
| GH25-10U |
Reflective Holographic Grating, 1000/mm, UV, 25 mm x 25 mm |
| GH25-12U |
UV Reflective Holographic Grating, 1200/mm, 25 mm x 25 mm |
| GH25-12V |
Reflective Holographic Grating, 1200/mm, VIS, 25 mm x 25 mm |
| GH25-18U |
UV Reflective Holographic Grating, 1800/mm, 25 mm x 25 mm |
| GH25-18V |
VIS Reflective Holographic Grating, 1800/mm, 25 mm x 25 mm |
| GH25-24U |
UV Reflective Holographic Grating, 2400/mm, 25 mm x 25 mm |
| GH25-24V |
VIS Reflective Holographic Grating, 2400/mm, 25 mm x 25 mm |
| GH25-36U |
UV Reflective Holographic Grating, 3600/mm, 25 mm x 25 mm |
| GH50-06U |
Reflective Holographic Grating, 600/mm, UV, 50 mm x 50 mm |
| GH50-10U |
Reflective Holographic Grating, 1000/mm, UV, 50 mm x 50 mm |
| GH50-12U |
Reflective Holographic Grating, 1200/mm, UV, 50 mm x 50 mm |
| GH50-12V |
VIS Reflective Holographic Grating, 1200/mm, 50 mm x 50 mm |
| GH50-18U |
Reflective Holographic Grating, 1800/mm, UV, 50 mm x 50 mm |
| GH50-18V |
VIS Reflective Holographic Grating, 1800/mm, 50 mm x 50 mm |
| GH50-24U |
Reflective Holographic Grating, 2400/mm, UV, 50 mm x 50 mm |
| GH50-24V |
VIS Reflective Holographic Grating, 2400/mm, 50 mm x 50 mm |
| GH50-36U |
Reflective Holographic Grating, 3600/mm, UV, 50 mm x 50 mm |
| GHS001 |
Small Heatsink for One Servo Control Board |
| GHS002 |
Large Heatsink for One Servo Control Board |
| GHS003 |
Galvo Mount/Post Adapter Heatsink (Imperial) |
| GHS003/M |
Galvo Mount/Post Adapter Heatsink, Metric |
| GIF50 |
Graded Index Fiber, 50um Core/125um Cladding, 0.200 NA |
| GIF50UV |
0.12NA UV Graded Index Multimode Fiber |
| GIF625 |
Graded -ndex 62.5 µm Multimode Fiber, 0.27 NA |
| GIF625-10 |
0.27 NA Graded-Index 62.5 µm Multimode Fiber: 10 Meters |
| GIF625-100 |
0.27 NA Graded-Index 62.5 µm Multimode Fiber: 100 Meters |
| GIF625-1000 |
0.27 NA Graded-Index 62.5 µm Multimode Fiber: 1000 Meters |
| GIF625HT |
62.5 µm Graded-Index Fiber, High Temperature, 0.275 NA |
| GIPOF120 |
Graded-Index Perfluorinated POF, 120 μm Core |
| GIPOF120-P |
Graded-Index Perfluorinated POF w/ Plenum Cable Jacket, 120 μm Core |
| GIPOF50 |
Graded-Index Perfluorinated POF, 50 μm Core |
| GIPOF50-P |
Graded-Index Perfluorinated POF w/ Plenum Cable Jacket, 50 μm Core |
| GIPOF62 |
Graded-Index Perfluorinated POF, 62.5 μm Core |
| GIPOF62-P |
Graded-Index Perfluorinated POF w/ Plenum Cable Jacket, 62.5 μm Core |
| GKZ8 |
Grease Kit for Z8 and ZST Actuators |
| GL10 |
Glan-Laser Polarizer, 10 mm CA, Uncoated (High Power) |
| GL10-A |
Glan-Laser Polarizer, 10 mm CA, Coating: 350-700 nm (High Power) |
| GL10-B |
Glan-Laser Polarizer, 10 mm CA, Coating: 650-1050 nm (High Power) |
| GL10-C |
Glan-Laser Polarizer, 10 mm CA, Coating: 1050-1620 nm (High Power) |
| GL10-C26 |
Glan-Laser Polarizer, 10 mm CA, 1064 nm V-Coating (High Power) |
| GL15 |
Glan-Laser Polarizer, 15 mm CA, Uncoated (High Power) |
| GL15-A |
Glan-Laser Polarizer, 15 mm CA, Coating: 350-700 nm (High Power) |
| GL15-B |
Glan-Laser Polarizer, 15 mm CA, Coating: 650-1050 nm (High Power) |
| GL15-C |
Glan-Laser Polarizer, 15 mm CA, Coating: 1050-1620 nm (High Power) |
| GL15-C26 |
Glan-Laser Polarizer, 15 mm CA, 1064 nm V-Coating (High Power) |
| GL5 |
Glan-Laser Polarizer, 5 mm CA, Uncoated (High Power) |
| GL5-A |
Glan-Laser Polarizer, 5 mm CA, Coating: 350-700 nm (High Power) |
| GL5-B |
Glan-Laser Polarizer, 5 mm CA, Coating: 650-1050 nm (High Power) |
| GL5-C |
Glan-Laser Polarizer, 5 mm CA, Coating: 1050-1620 nm (High Power) |
| GL5-C26 |
Glan-Laser Polarizer, 5 mm CA, 1064 nm V-Coating (High Power) |
| GL5V |
Glan Laser Yttrium Vanadate Polarizer, 5mm Aperture YVO4 |
| GM100 |
Gimbal Mirror Mount, Ø1" Optics |
| GM100/M |
Ø25.4 mm Gimbal Mirror Mount, Metric, One Retaining Ring Included |
| GM200 |
Gimbal Mirror Mount, Ø2" Optics |
| GM200/M |
Ø50.8 mm Gimbal Mirror Mount, Metric, One Retaining Ring Included |
| GMB1 |
360 Degree Adjustable Gimbal Mount |
| GMB1/M |
360 Degree Adjustable Gimbal Mount |
| GN05 |
Goniometer with 1/2" Virtual Point, ±15º Adjustment |
| GN05/M |
Goniometer with 12.7mm Virtual Point, , ±15º Adjustment, Metric |
| GN1 |
Goniometer with 1" Virtual Point, , ±10º Adjustment |
| GN1/M |
Goniometer with 25 mm Virtual Point, , ±10º Adjustment, Metric |
| GN2 |
Small Dual-Axis Goniometer, 1/2" Point of Rotation, 2 Goniometer and Base |
| GN2/M |
Small Dual-Axis Goniometer, 1/2" Point of Rotation, 2 Goniometer and Base, Metric |
| GNL10 |
Large Goniometer, 1" Virtual Point Height, ±10º Adjustment |
| GNL10-Z6 |
Large Motorized Goniometer - 1" |