Thorlabs Inc.
RoHS Certification of Conformance


Thorlabs Inc. certifies that product #VM05 has been evaluated and found to be exempt under DIRECTIVE 2002/95/EC Annex exemption: Exempt6 Lead as an alloying element in steel containing up to 0.35% lead by weight, aluminium containing up to 0.4% lead by weight, and as a copper alloy containing up to 4% lead by weight

Note: This declaration is made with the understanding that the subject product, or product family, is used for its intended purpose. Applications which utilize the product in conditions, or for purposes other than the intended purpose, may change the product's status with respect to RoHS compliance. Thorlabs makes no claims or inferences of the compliance status of any product if used other than for its intended purpose.
Tue, June 18, 2013

Date of authorization