Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Polarization-Maintaining Photonic Crystal Fibers


Related Items






Polarization-Maintaining Photonic Crystal Fibers

Polarization-Maintaining Photonic Crystal Fiber

Features

  • Beat Length <4 mm (Beat Lengths of <1 mm Possible)
  • Polarization Extinction Ratio (PER) >30 dB over 100 m
  • Temperature Sensitivity 30x Lower than that of Other Leading Stress-Birefringent Fibers
  • Undoped Pure Silica Core and Cladding
  • Near-Gaussian Mode Profile, (Ellipticity ~1.5)

NKT Photonics offers Polarization-Maintaining (PM) photonic crystal fibers that incorporate a non-circular core in combination with the large refractive index step between air and glass; this creates strong form birefringence. The result can be a shorter beat length that reduces the bend-induced coupling between polarization states compared with conventional PM fibers, and a much reduced thermal sensitivity of birefringence. The temperature coefficient of birefringence of these fibers is up to 30 times less than that of other leading stress-birefringent fibers.

ParameterValue
Mode Field Diameter (Long/Short
Axis for both S- and P-Polarization)
3.6/3.1 µm
Attenuation<1 dB/km
Beat Length<4 mm
Differential Group Delay2.25 ns/km
Polarization Extinction Ratio (PER)30 dB / 100 m (Ø155 mm spool)
Chromatic Dispersion
S-Polarization
P-Polarization

54 ps/nm/km
59 ps/nm/km
Pitch, Λ (Spacing Between Holes)4.4 µm
Large Hole Diameter4.5 µm
Small Hole Diameter2.2 µm
Diameter of Holey Region40.0 µm
Outside Diameter125 µm
Coating Diameter (Single Layer Acrylate)230 µm

This application note addresses general handling of fibers from NKT Photonics, including how to strip the protective coating, how to cleave the fibers and tips for coupling light to and from the fibers. This is ideal for customers new to photonic crystal fibers.

Application_Note-_Stripping_Cleaving_&_Coupling.pdf

The application note below addresses general advice about fusion splicing of photonic crystal fibers (PCFs). The note is limited to the work related directly to the fusion splicer, whereas guidelines for general handling of the PCFs can be found in the application note to the left.

Application Note-_Splicing_Single Mode_PCF.pdf

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: bdada
Posted Date: 2012-04-23 17:53:00.0
Response from Buki at Thorlabs: Thank you for using our feedback tool. Yes, we can provide connectorized patch cords using the Photonics Crystal fiber. You did not leave your contact information, so please email TechSupport@thorlabs.com to provide more details about the custom patch cord you require.
Poster:
Posted Date: 2012-04-23 15:30:36.0
Dear Sir/Madam, I was wondering whether it would be possible to order the PC-PM fiber as a connectorised patch cord? If you are hesitant to armour the cable, is it possible for you to simply angle polish the facets and add FC connectors? Sincerely, Bruno van Albada
Click on any phrase below to search our site using our new Search Engine:
crystal fiber   crystal fibre   fiber optics   nonlinear pm fiber   nonlinear pm pcf   optical fiber   pcf   pm crystal fiber   pm fiber   pm pcf   polarization   specialty fiber  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PM-1550-01 Support Documentation PM-1550-01 Polarization-Maintaining Photonic Crystal Fiber, 1550 nm $154.00
Per Meter
Volume Pricing
Today
Add To Cart
Endlessly Single Mode, Large-Mode-Area, Polarization-Maintaining Photonic Crystal Fiber

Features

  • Polarization Maintaining (PM)
  • Polarization Extinction Ratio (PER) >20 dB over 100 m
  • Mode Field Diameter Independent of Wavelength
  • Undoped Pure Silica Core and Cladding
  • Ø5 µm, Ø10 µm, and Ø15 µm Core Sizes Available

Thorlabs offers a selection of Endlessly Single Mode (ESM), Large-Mode-Area (LMA), PM Photonic Crystal Fibers (PCFs). A conventional single mode fiber is actually multimode for wavelengths shorter than the second-mode cutoff wavelength, limiting the useful operating wavelength range in many applications. In contrast, Crystal Fibre's endlessly single mode PCFs are truly single mode at all wavelengths for which fused silica is transparent.

In practice, the useful operating wavelength range is limited only by bend loss. Although the cladding possesses six-fold symmetry, the mode profile is very similar to the quasi-Gaussian fundamental mode of a conventional, axially symmetric, step-index fiber, resulting in a form overlap that is >90%. Unlike conventional fibers, these fibers are fabricated from a single material: undoped, high-purity, fused silica glass. The PM performance is achieved via stress rod applied birefringence. The combination of material and very large mode area enables high power levels to be transmitted through the fiber without material damage or the adverse effects caused by the fiber's nonlinear properties.

The fibers can be spliced to standard single mode fibers or directly connectorized with standard FC/PC connectors or SMA 905 high power connectors.

Item #LMA-PM-5LMA-PM-10LMA-PM-15
Optical Properties
Mode Field Diameter*4.2 ± 0.5 μm8.0 ± 0.8 μm12.5 ± 0.5 μm
Attenuation **<30 dB/km @ 470 nm
<10 dB/km @ 800 nm
<30 dB/km @ 470 nm
<5 dB/km @ 1060 nm
<5 dB/km @ 1550 nm
<15 dB/km @ 1000 nm
<10 dB/km @ 1550 nm
<25 dB/km @ 800 nm
Numerical Aperture0.09 ± 0.01 @ 470 nm0.10 ± 0.05 @ 1060 nm0.09 ± 0.02 @ 1060 nm
Cut-off WavelengthNoneNoneNone
Physical Properties
Signal Core Diameter5.0 ± 0.5 μm10.0 ± 1 μm15.0 ± 0.5 μm
Outer Cladding Diameter, OD125 ± 3 μm230 ± 5 μm230 +1/-5 μm
Coating Diameter245 ± 10 μm350 ± 10 μm350 ± 10 μm
Cladding MaterialPure Silica
Coating MaterialAcrylate, Single Layer

*Full width at points in the near field where intensity has dropped to 1/e of the peak value.
**Measured for a bend radius of 16 cm

This application note addresses general handling of fibers from NKT Photonics, including how to strip the protective coating, how to cleave the fibers and tips for coupling light to and from the fibers. This is ideal for customers new to photonic crystal fibers.

Application_Note-_Stripping_Cleaving_&_Coupling.pdf

The application note below addresses general advice about fusion splicing of photonic crystal fibers (PCFs). The note is limited to the work related directly to the fusion splicer, whereas guidelines for general handling of the PCFs can be found in the application note to the left.

Application Note-_Splicing_Single Mode_PCF.pdf

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
broadband sm fiber   crystal fiber   crystal fibre   endlessly sm fiber   endlessly sm pcf   fiber optic   fiber optics   fibre   optical fiber   PCR   photonic crystal fiber   pm crystal fiber   PM fiber   pm photonic crystal fiber   polarization maintaining photonic crystal fiber   sm   sm crystal fiber   specialty fiber  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LMA-PM-5 Support Documentation LMA-PM-5 ESM Large-Mode-Area Photonic Crystal Fiber, Ø5 µm Core $154.00
Per Meter
Volume Pricing
Today
LMA-PM-10 Support Documentation LMA-PM-10 ESM Large-Mode-Area Photonic Crystal Fiber, Ø10 µm Core $182.00
Per Meter
Volume Pricing
Today
LMA-PM-15 Support Documentation LMA-PM-15 ESM Large-Mode-Area Photonic Crystal Fiber, Ø15 µm Core $273.00
Per Meter
Volume Pricing
Today
Add To Cart
Highly Nonlinear PM PCF for 800 nm Pump Lasers

Features

  • Polarization Beat Length at 1550 nm is typically <2 mm
  • DGD at 1550 nm is typically 2 ns/km
  • Nonlinear Coefficient 54 (W·km)-1 (cf 1.1 (W·km)-1 for SMF-28e+ at 1550 nm)
  • Near-Gaussian Mode Profile, Ellipticity of 1.13 at 830 nm

NKT Photonics' polarization-maintaining (PM) highly nonlinear photonic crystal fibers guide light in a small solid silica core, surrounded by a microstructure cladding formed by a periodic arrangement of air holes in the silica. The optical properties of the core closely resemble those of a slightly elliptical rod of glass suspended in air; this results in a strong confinement of the light, a large nonlinear coefficient, and a substantial splitting of the effective indices of the polarization modes. The zero-dispersion (ZD) wavelength has been chosen for use with Ti:Sapphire laser sources, but the dispersion is also anomalous at the fundamental Neodymium wavelength (1060 nm).

Specifications

Optical PropertiesNL-PM-750
Short Zero Dispersion Wavelength750 ± 15 nm
Long Zero Dispersion Wavelength1260 ± 20 nm
Attenuation @ 780 nm<0.05 dB/m
Cutoff Wavelength< 650 nm
Mode Field Diameter @ 780 nm1.6 ± 0.3 µm
Numerical Aperture @ 780 nm0.38 ± 0.05
Nonlinear Coefficient @ 780 nm~95 (Wkm)-1
Birefringence @ 780 nm>3·10-4
Physical Properties
MaterialPure Silica
Cladding Diameter120 ± 5 μm
Coating Diameter240 ± 10 μm
Coating Material, Single LayerAcrylate
Core Size (Diameter)1.8 ± 0.3 μm

The term supercontinuum generation includes many nonlinear effects that lead to a substantial spectral broadening. These nonlinear effects include Raman scattering, self-phase modulation and solitons. Supercontinuum spectra are typically produced by inputting short (femtosecond range) high power pulses into a nonlinear medium. Since the dispersion in a photonic crystal fiber can be tailored to facilitate the generation of supercontinuum spectra in a specific region, nonlinear photonic crystal fibers are an attractive media.

Supercontinuum (SC) sources are a new type of light source that combine the high radiant power and high degree of spatial coherence of a laser with a spectral bandwidth usually associated with an incandescent source. Supercontinuum sources can often drastically improve the signal-to-noise ratio, reduce the measurement time, or widen the spectral range in applications that require a broadband source, including high-resolution spectroscopy, the characterization of optical components, or optical coherence tomography (OCT). Despite the complex nature of the non-linear optical processes that convert the narrowband output of a laser into a supercontinuum, the practical realization can be surprisingly straight forward. All that is required is a high peak power pulsed laser, and a non-linear element with the right dispersion characteristics. The high power density, long length at comparatively low loss and the ability to achieve zero dispersion at wavelength shorter than 1250 nm - something that is not achievable with conventional fibers - makes small-core PCF ideally suited as the nonlinear element in a SC source. NKT Photonics offers small-core fibers suitable for use with femtosecond Ti:sapphire lasers (NLxx-xxx), as well as a fiber specifically designed to generate SC radiation from the output of a compact, low-cost Nd3+-YAG microchip laser (SC-5.0-1040). Please see detailed application note linked below for more information.

When selecting a fiber for supercontinuum generation, the relationship between a fiber’s zero dispersion wavelength and the pump is the most important consideration. The table below provides a general guideline for cases when pumping the photonic crystal fiber with femtosecond laser sources. The attached pdf file offers more details regarding supercontinuum generation using the NL series of Photonic Crystal Fiber.

Pump WavelengthOutput Spectrum
Below the zero dispersion wavelengthStable, smooth and narrow spectrum
At the zero dispersion wavelengthIrregular, medium-wide and with a dip at the zero-dispersion wavelength
Above the zero dispersion wavelengthIrregular and wide spectrum


Supercontinuum - General Application Note - Thorlabs.pdf

This application note addresses general handling of fibers from NKT Photonics, including how to strip the protective coating, how to cleave the fibers and tips for coupling light to and from the fibers. This is ideal for customers new to photonic crystal fibers.

Application_Note-_Stripping_Cleaving_&_Coupling.pdf

The application note below addresses general advice about fusion splicing of photonic crystal fibers (PCFs). The note is limited to the work related directly to the fusion splicer, whereas guidelines for general handling of the PCFs can be found in the application note to the left.

Application Note-_Splicing_Single Mode_PCF.pdf

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: klee
Posted Date: 2009-10-20 16:52:01.0
A response from Ken at Thorlabs to jianminh: Unfortunately, according to the manufacturer, the current nonlinear fibers will not produce much supercontinuum energy down at these shorter wavelengths.
Poster: klee
Posted Date: 2009-10-20 16:10:30.0
A response from Ken at Thorlabs to jianminh: We are in contact with the manufacturer regarding this now. We will send you an email with more information shortly and also post it here.
Poster: jianminh
Posted Date: 2009-10-20 13:21:30.0
Hi, I hope to use the nonlinear photonic crystal fiber to generate wavelength shorter than 500nm laser,and the waveband width can reach to 25-30nm. Can your nonlinear photonic crystal fiber satify such requirement with Ti:sapphiere femtosecond laser pump. If its possible, can you give some advice to me. Thank you very much.
Click on any phrase below to search our site using our new Search Engine:
crystal fiber   crystal fibre   crystal pm fiber   fiber optic   fiber optics   highly non linear pcf   highly nonlinear pcf   non linear pcf   nonlinear pcf   optical fiber   pcf   Photonic Crystal Fiber   pm crystal fiber   PM Fiber   PM NL 3.0 850   pm non linear pcf   pm nonlinear pcf   PM PCF   specialty optical fiber   Supercontinuum  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
NL-PM-750 Support Documentation NL-PM-750 Highly Nonlinear PM PCF, Supercontinuum Generation, 750 nm ZD, 1.8 µm Core $1,673.00
Per Meter
Volume Pricing
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000