Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Achromatic Depolarizers


Related Items







Achromatic Depolarizers

General Specifications
SubstrateQuartz Crystal
CoatingsUncoated (190 - 2500 nm)
-A Coating (350 - 700 nm)
-B Coating (650 - 1050 nm)
-C Coating (1050 - 1620 nm)
Outer Diameter1" (25.4 mm)
Thickness7.35 mm (0.289")
Clear Aperture>85% of Outer Diameter
Surface Flatnessλ/10 @ 633 nm
Surface Quality10-5 Scratch-Dig
Damage Threshold100 W/cm2 CW

Features

  • Optic Axis Alignment Not Required
  • Ideal for Broadband Light Sources and Large Diameter (>6 mm) Monochromatic Beams
  • Air-Gap Design Allows for use with High-Power Beams
  • Available Uncoated (190 - 2500 nm) or with One of Three AR Coatings
    • 350 - 700 nm (-A Coating)
    • 650 - 1050 nm (-B Coating)
    • 1050 - 1620 nm (-C Coating)

Thorlabs' DPU Series of Achromatic Depolarizers convert a polarized beam of light into a pseudo-random polarized beam of light. The term pseudo-random is used since the transmitted beam doesn't become unpolarized; instead the polarization of the beam is randomized. Linearly polarized light from a monochromatic source that is transmitted through a DPU depolarizer will have a polarization that varies spatially. Linearly polarized light from a broadband source that is transmitted through a DPU depolarizer will have a polarization that varies spatially as well as with wavelength. While the DPU-25 is designed for use with linearly polarized light (as shown in the Tutorial tab), it will also produce pseudo-random polarization if the input is elliptically or circularly polarized. DPU polarizers will work with light incident on either side of the optic.

Design
These achromatic depolarizers consist of two crystal quartz wedges, one of which is twice as thick as the other, that are separated by a thin metal ring. The assembly is held together by epoxy that has been applied only to the outside edge (i.e., the clear aperture is free from epoxy), which results in an optic with a high damage threshold. These depolarizers are available uncoated for use in the 190 - 2500 nm range or with one of three antireflection coatings deposited on all four surfaces (i.e., both sides of the two crystal quartz wedges). Choose from AR coatings for the 350 - 700 nm (-A coating), 650 - 1050 nm (-B coating), or 1050 - 1620 nm (-C coating) range.

The optic axis of each wedge is perpendicular to the flat for that wedge. The orientation angle between the optic axes of the two quartz crystal wedges is 45°. The unique design of the DPU series depolarizers eliminates the need to orient the optic axes of the depolarizer at any specific angle, which is especially useful if the depolarizer is used in an application where the initial polarization of the light is unknown or varies with time.

Free-Space Applications
Although the DPU series of achromatic depolarizers can convert a polarized monochromatic or broadband source into a pseudo-random polarization, depolarization of narrowband (monochromatic) light sources can only be achieved if the incident beam is greater than 6 mm in diameter. This minimum beam diameter is needed for monochromatic sources because randomization of the output beam's polarization is achieved by producing a spatial variation in the beam's polarization (see the Tutorial tab).

Depolarization of a broadband source does not have the same beam diameter restrictions as found with the narrowband or monochromatic source. This is because the polarization of the output beam will be randomized as a result of the wavelength-dependent retardation of the light transmitted through the quartz crystal wedges, in addition to the spatial variation in the polarization of the output beam.

The pseudo-random polarization generated by these achromatic depolarizers may be more suitable than linearly polarized light for polarization-sensitive devices and experiments, such as Raman Amplification and reduction of polarization-dependent losses. Because of their effectiveness over a wide spectral range, with both narrow- and broadband sources, the DPU series of depolarizers have been used with favorable results in applications involving polarization-sensitive spectrometers and LCD test systems. In addition, the depolarizer's design eliminates the need to align the optic with respect to the orientation of the linear polarization axis of the incident beam, making them highly adaptable to varying input polarizations.

Fiber Applications
Thorlabs' achromatic depolarizers are not recommended for applications where the depolarized beam is going to be coupled into a single mode optical fiber. Consider the output beam as two superimposed beams. Since the optic axes of the two wedges are not aligned, there will be a non-zero divergence/offset of the propagation vectors of the two output beams due to the birifringence of the quartz crystal. If the diverging/offset beams are then focused onto the tip of a fiber, each beam will be imaged at a slightly different position. As a result, optimizing the coupling of light into the fiber can result in the preferential coupling of one beam over the other and the polarization of each individual beam is not completely randomized. The PL100S and DPC5500-T are fiber based polarization controllers that have a depolarization mode, which rapidly varies the output polarization in time.

The DPU-25 is also available from stock with three different AR coatings. As the plots below show, the AR coating significantly reduces surface reflections, and since the DPU series depolarizers are made from two quartz crystal wedges, the AR coating minimizes the reflections at four surfaces. For example, the loss due to surface reflections at 1400 nm for the uncoated DPU-25 is approximately 15%. However, the AR coating on the DPU-25-C reduces the loss due to reflections to approximately 2%.

Transmission vs wavelength plot for DPU-25 depolarizer
Click to Enlarge
Theoretical transmission as a function of wavelength through an uncoated DPU-25 depolarizer.
DPU-25-A Reflectivity plot
Click to Enlarge
Theoretical percent reflectivity as a function of wavelength for the AR coated surfaces of the DPU-25-A depolarizer.
DPU-25-B Reflectivity plot
Click to Enlarge
Theoretical percent reflectivity as a function of wavelength for the AR coated surfaces of the DPU-25-B depolarizer.
DPU-25-C Reflectivity plot
Click to Enlarge
Theoretical percent reflectivity as a function of wavelength for the AR coated surfaces of the DPU-25-C depolarizer.

Click Here to download reflectivity data for all three AR coatings available.

Spatial Periodicity in the Polarization of the Output Beam

The spatial periodicity in the polarization of the output beam of the polarizer is easily observed when a linearly polarized monochromatic light source is used. The linearly polarized monochromatic beam must have a beam waist larger than 6 mm to generate this spatial periodicity. To observe this effect, place the DPU depolarizer in the beam so that propagation direction of the beam is normal to and incident upon the thicker wedge of the depolarizer.

To detect the beam's spatial periodicity, place a linear polarizer (analyzer) after the beam exits the DPU depolarizer. The intensity variation will be banded as shown in the false-color plots shown below. The banding occurs because the degree to which the state of polarization is rotated is identical along any line perpendicular to the thick wedge incline. Several examples of different incident and depolarizer angles are discussed below.

Example 1:

In the first example, a 635 nm, linearly polarized source with a 20 mm beam waist is used. The source light is incident on and propogating normal to the thick wedge of the depolarizer. The light is polarized in the same direction as the optic (fast) axis of the thick wedge. The optic axis of the thin wedge is at a 45o angle with respect to both the incident light polarization and the optic axis of the thick wedge. In this orientation, the wedge incline is also oriented parallel to the incident light polarization.

The orientation of the input polarization and optic axis of the thick and thin wedges is shown in Figure 1. The input polarization is shown in red, the thick wedge optic axis in blue, and the thin wedge optic axis in green. The flat on the top of the depolarizer drawing (solid blue line) is cut perpendicular to the thick wedge optic axis. The flat on the side of the drawing (dashed blue line) is cut perpendicular to the thin wedge optic axis.

A theoretical plot showing the spatially-dependent polarization angle is shown in Figure 2. This false-color plot shows the polarization angle of the output beam from the DPU depolarizer based on the input beam characteristics described above.

Legend
Legend

The bands in the false-color plot represent different regions of identical polarization with polarizations varying from being completely along the horizontal axis (perpendicular to the input polarization) to completely along the vertical axis (parallel to the input beam polarization). The separation between the two polarizations in this case is approximately 2 mm. The orientation of the bands are always perpendicular with the thick wedge optic axis, and in this case, are also perpendicular to the input polarization.

0 pol - 45 degree wedge incline depolarizer
Figure 1. Input polarization in a parallel arrangement with the optic axis of the thick wedge.
0 Degree Depolarization
Click to Enlarge
Figure 2. False-color plot of a calculation showing a linearly polarized input beam parallel to the optic axis of the thick wedge after passing through the depolarizer.

Example 2:

In this example, the same linearly polarized source is used, except the polariation is oriented parallel to the optic axis of the thin wedge and at a 45 degree angle from the optic axis of the thick wedge. The orientation of the input polarization and optic axes of the thick and thin wedges are shown in Figure 3. The input polarization is shown in red, the thick wedge optic axis in blue, and the thin wedge optic axis in green. The flat on the top of the depolarizer drawing (solid blue line) is cut perpendicular to the thick wedge optic axis. The flat on the side of the drawing (dashed blue line) is cut perpendicular to the thin wedge optic axis.

The calculated result for the source and orientation passing through the DPU depolarizer is shown in Figure 4. As described in Figure 2, the bands in the false-color plot represent the the spatially-dependent regions of identical polarization. Note the orientation of the banding is perpendicular to the optic axis of the thick wedge (and wedge incline as well). The orientation of the input beam has no effect on the orientation of the banding.

Rotating the input polarization only affects the specific polarization of the band. This is easily observed by comparing the bands at 0 mm on the vertical axis in Figs. 2 and 4. In Figure 2, the band at 0 mm has a 45o orientation while in Figure 4, the band at 0 mm has a 90o orientation.

0 pol - 45 degree wedge incline depolarizer
Figure 3. Input polarization in a parallel arrangement with the
optic axis of the thin wedge.
45 Degree Depolarization
Click to Enlarge
Figure 4. False-color plot of a calculation showing a linearly polarized input beam parallel to the optical axis of the thin wedge after passing through the depolarizer.

Example 3:

In this last example, the input beam has the same characteristics as in Example 1. However, the DPU depolarizer is rotated 45o so the input polarization is parallel to the optic axis of the thin wedge. This arrangement is shown in Fig. 5. The input polarization (red arrow) is still incident on the thick wedge; however, it is now perpendicular to the thin wedge flat.

The false-color plot in Fig. 6 shows the calculation result of the input beam described above passing through the DPU depolarizer. The orientation of the banding is clearly different from the banding in Figs. 2 and 4. The 45o tilt in the pattern is because the banding occurs perpendicular to both the optic axis of the thick wedge and wedge incline.

0 pol - 45 degree wedge incline depolarizer
Figure 5. Input polarization in a parallel arrangement with the
optic axis of the thin wedge and 45o to the wedge plane.
45 Degree Depolarization
Click to Enlarge
Figure 6. False-color plot of a calculation showing a linearly polarized input beam parallel to the optic axis of the thin wedge after passing through the depolarizer at a 45o angle to the wedge plane.
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: mike.atlas
Posted Date: 2013-03-11 09:58:18.607
I your descriptions of polarization optics the word OPTICAL axis is used erroneously. Instead OPTIC axis should be used. See below: "OPTIC AXIS is an optical path through a crystal along which a ray of light can pass without undergoing double refraction" "optic axis - in a doubly refracting crystal, the line in the direction of which no double refraction occurs; "a crystal may have either one or two optic axes"" "Optic axis the direction in a uniaxial crystal or one of the two directions in a biaxial crystal along which a ray of unpolarized light may pass without undergoing double refraction"
Poster: sharrell
Posted Date: 2013-03-12 09:48:00.0
Response from Sean at Thorlabs: Thank you for your feedback. We've updated our depolarizer presentation to properly say "optic axis" where appropriate, and I'll check our other crystalline optic pages in the coming days to ensure we haven't made the same error elsewhere.
Poster: kongfanhe
Posted Date: 2012-07-14 20:03:01.0
Dear Sir/Madam: We have bought a DPU-25, and we found that the period of the interference pattern is 2mm (for polarization state plot, in the example 1 of the tutorial), instead of 4mm. Could you help me to verify if the period of the false-color plot in that example is really 2mm? Kind regards, Frank
Poster: kongfanhe
Posted Date: 2012-07-14 13:42:36.0
Dear Sir/Madam: We have bought a DPU-25, and we found that the period of the interference pattern is 2mm (for polarization state plot, in the example 1 of the tutorial), instead of 4mm. Could you help me to verify if the period of the false-color plot in that example is really 2mm? Kind regards, Frank
Poster: bdada
Posted Date: 2012-03-16 19:23:00.0
Response from Buki at Thorlabs to m.kulkarni88: Thank you for your feedback. The diameter of the DPU-25 depolarizer is 25.4mm, so it should work well for your 5 x 7mm beam. We have contacted you to discuss any other concerns you may have about using this depolarizer.
Poster: m.kulkarni88
Posted Date: 2012-03-13 17:06:50.0
I am trying to depolarize the light at the exit slit of a monochromator. The 8-12nm wide light beam is rectangular, of size approximately 5mm by 7mm at the output slit. Will this depolarizer be effective at its job given these parameters? Thanks.
Poster: jjurado
Posted Date: 2011-03-28 19:02:00.0
Response from Javier at Thorlabs to cristoph.hauri: Thank you very much for contacting us with your request. The substrate of these achromatic depolarizers is crystal quartz, which yields a transmission for our uncoated DPU-25 polarizer >80% at 260 nm. It should also work with pulse widths of 1-2 nm; however, make sure that the damage threshold of the optic is not exceeded (100 W/cm^2). We currently do not have dispersion data, but I will look into this and get back to you.
Poster: christoph.hauri
Posted Date: 2011-03-28 18:48:21.0
is the product working around 260nm? is the substrate UV grade fused silica? IF not, would it be possible to order one made out of UV FS? how much dispersion is expected? the bandwidth of our pulse is 1-2 nm. Would this device work?
Poster: Thorlabs
Posted Date: 2010-08-27 14:53:15.0
Response from Javier at Thorlabs to dashamstyr: Thank you for your feedback. As mentioned on the Overview section, there is a non-zero divergence/offset associated with the DPUs. The reason is that since the optical axes of the wedges are not aligned, the output beam basically consists of two superimposed beams, each with different propagation vectors. This offset is,for the most part, negligible for freespace applications, but can create difficulties when cupling into single mode fiber.
Poster: dashamstyr
Posted Date: 2010-08-26 13:56:57.0
Do these depolarizers introduce any deviation to the beam axis? If so, how much can I expect for monochromatic light at 532nm?
Poster: Response
Posted Date: 2010-07-30 11:53:26.0
Response from Javier at Thorlabs to k1w05: Thank you for your feedback. Unfortunately, we do not have a damage threshold spec for pulsed input. We are currently embarking on a project to test the CW and pulsed damage specs for most, if not all, of our optics. As a guideline, with a ~24mm beam diameter, the maximum power input should be limited to ~450 W. Based on the pulse width of your source, you can calculate the peak power, which should not exceed this value. I will let you know as soon as we have the results for the DPU-25, and we will post them on the web.
Poster: k1w05
Posted Date: 2010-07-29 16:10:40.0
In the specification table of DPU-25, just CW threshold is given. Im wondering the threshold of pulse laser. My lasers rep. rate is 20Hz, wavelength 532nm, pulse energy about 100mJ, beam diameter 24mm after beam expanding. Thank you!
Poster: klee
Posted Date: 2009-11-06 10:29:51.0
A response from Ken at Thorlabs to robert.brown: The plots on this web page are for our current stock. The plots on our new V20 catalog are for our future stock which we should have in a few weeks.
Poster: robert.brown
Posted Date: 2009-11-05 09:20:23.0
The broadband coatings for this product seem to be different for the plots tab and what is presented in the catalogue. Can you confirm which is correct? thanks
Poster: apalmentieri
Posted Date: 2009-05-26 10:13:33.0
A response from Adam at Thorlabs: The depolarizers are made with two pieces of quartz wedges that are epoxied together. As the polarized light passes through the quartz, the polarization state of the light will change. Since the quartz pieces are wedged, the path length of the light at each point in the beam will be different along the axis of the wedge. This difference in path length causes a layering effect in the polarization states, which is responsible for the periodical banding. As the path length increases over the beam diameter so the polarization state rotates through 2Pi retardance, you will notice that the banding pattern repeats itself.
Poster: ningjq
Posted Date: 2009-05-26 09:05:09.0
I can not understand the tutorial named "Spatial Periodicity in the Polarization of the Output Beam of a Monochromatic Beam of Light" upon the DPU depolarizer. Could you please tell me the physical origin of the periodical banding?
Poster: Tyler
Posted Date: 2008-12-04 11:23:58.0
A response from Tyler at Thorlabs: All the cemented depolarizers have been discontinued (search for WDPOL or LDPOL for information). The DPU series of depolarizers have an air gap between the two optics. This design makes them suitable for high-power applications (100 W/cm^2 damage threshold).
Poster: Tyler
Posted Date: 2008-04-14 13:30:20.0
Response from Tyler at Thorlabs to hagaie: The DPU series of depolarizers will work with monochromatic light sources (i.e., the depolarization of the linearly polarized incident beam is not dependent on its spectral width, only the physical diameter of the beam).
Poster: hagaie
Posted Date: 2008-04-13 08:52:34.0
How wide should be the input spectral width in order to get best results?
Poster: technicalmarketing
Posted Date: 2007-10-17 08:59:44.0
We apologize for this contradiction. These depolarizers feature cemented optics, making them sufficient for low-power applications. We have updated the presentation to reflect this information and apologize for any confusion we may have caused.
Poster: tnakai
Posted Date: 2007-10-16 20:05:03.0
It says "opticalyy contacted," but also says "cemented." Which is right ?
Click on any phrase below to search our site using our new Search Engine:
1 inch optic   1 optic   25 mm optic   25mm optic   achromatic   achromatic depolarizer   BD27   birefringent depolarizer   depol   depolarizers   ldpol   ldpol a   ldpol b   ldpol c   linear polarizer   lyot depolarizers   polarization   polarizers   prism mount   quartz depolarizer   randomized polarization   wdpol   wdpol a   wdpol b   wdpol c   wedge depolarizer  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
DPU-25 Support Documentation DPU-25 Achromatic Depolarizer, Ø25.4 mm, Uncoated Quartz Crystal $525.30
Today
DPU-25-A Support Documentation DPU-25-A Achromatic Depolarizer, Ø25.4 mm, AR Coating: 350 - 700 nm $637.50
Today
DPU-25-B Support Documentation DPU-25-B Achromatic Depolarizer, Ø25.4 mm, AR Coating: 650 - 1050 nm $637.50
Today
DPU-25-C Support Documentation DPU-25-C Achromatic Depolarizer, Ø25.4 mm, AR Coating: 1050 - 1620 nm $637.50
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000