Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SM Thread to Smooth Bore Adapters


Related Items








SM Thread to Smooth Bore Adapters

Features

  • Integrate Ø1/2", Ø1", or Ø2" Optics into Our SM-Threaded Mounts Without Using a Retaining Ring
  • Ideal for Mounting Thick Mirrors in Threaded Mounts


These adapters are designed to allow Ø1/2", Ø1", or Ø2" optics to be mounted into our threaded mounts without the use of a retaining ring. They are ideal for pre-mounting a mirror, Glan-Thompson Polarizer or other thick optics for easy mounting in any of our SM-threaded lens tubes or optomechanical components.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: bdada
Posted Date: 2012-06-07 14:17:00.0
Response from Buki at Thorlabs to pnstewart: Thank you for participating in our feedback forum. The set screw is 1/8" long but it will not be long enough to hold your lens securely. I have contacted you to learn more about your set up so I can recommend other solutions.
Poster: pnstewart
Posted Date: 2012-06-06 14:07:43.0
I was wondering how long the set screws are. I would like to mount a 22.2mm device into an SM1 thread (axis alignment not important), and this looks like it could do the trick. Could you possibly suggest a better alternative?
Poster: bdada
Posted Date: 2012-02-24 10:33:00.0
Response from Buki at Thorlabs: Thank you for your feedback. We have contacted you to confirm what you need so we can determine if some of our adapters (linked below) could be a solution. http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=1524
Poster: Kevin.M.Birnbaum
Posted Date: 2012-02-15 12:22:41.0
Is there a part which has an *outer* diameter of 1" and SM1 threads? I would find that very useful for integrating lens tubes with components which are designed to hold 1" optics.
Click on any phrase below to search our site using our new Search Engine:
0.5   0.5"   05   1 Optic Adapter   1 Optic SM05 Adapter   1/2   1/2"   2   Adapter   adaptor   bore   double   double-bore   half   inch   mirror   mount   Optic   sm   sm05   SM1 1 Adapter   SM1 Adapter   SM2   thread   thread adapter   threading  
SM05 to Ø1/2" Optic Mount
SM05P05 with GTH5M and KS05RS
Click to Enlarge

The SM05P05 can be used to mount thick Ø1/2" optics in SM05-threaded mounts such as the KS05RS rotation mount above.
  • Ø1/2" Double Bore and SM05 External Threading
  • Mounts >3.5 mm Thick Ø1/2" Optics in SM05-Threaded Components Without a Retaining Ring
  • Secure Optic with a Nylon-Tipped 8-32 Setscrew

The SM05P05 is a fixed Ø1/2" optic mount designed to be used with Ø1/2" lens tubes or other SM05-threaded components. The optic is held in place by a nylon-tipped 8-32 setscrew that secures the optic against the two lines of contact created by the double bore design. The back side of the SM05P05 has external SM05 (0.535"-40) threading.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SM05P05 Support Documentation SM05P05 External SM05 Thread to Ø1/2" Optic Mount Adapter $19.00
Today
Add To Cart
SM1 to Ø1" Optic Mount
  • Ø1" Double Bore and SM1 External Threading
  • Mounts >4 mm Thick Ø1" Optics in SM1-Threaded Components Without a Retaining Ring
  • Secure Optic with Two Nylon-Tipped Setscrews

The SM1P1 is a fixed Ø1" Optics mount designed to be used with Ø1" lens tubes or other SM1 threaded optomechanics. The optic is held in place by two nylon-tipped set screws that secure the optic against the two lines of contact created by the double bore design. The back side of the SM1P1 has external SM1 threading.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SM1P1 Support Documentation SM1P1 External SM1 Thread to Ø1" Optic Mount Adapter $28.00
Today
Add To Cart
SM2 to Ø2" Optic Mount
  • Ø2" Double Bore and SM2 External Threading
  • Mounts >4 mm Thick Ø2" Optics in SM2-Threaded Components Without a Retaining Ring
  • Secure Optic with Two Nylon-Tipped Setscrews

The SM2P2 is a fixed Ø2" Optic mount designed to be used with Ø2" lens tubes or other SM2-threaded optomechanics. The optic is held in place by two nylon-tipped set screws that secure the optic against the two lines of contact created by the double bore design. The back side of the SM2P2 has external SM2 threading.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SM2P2 Support Documentation SM2P2 External SM2 Thread to Ø2" Optic Mount Adapter $39.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000