Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           
Item #EO-PC-550EO-PC-850EO-PC-1064
Wavelength Range425 - 700 nm700 - 1000 nm1064 nm
Design Wavelength532 nm785 nm1064 nm
ApertureØ9.5 mm
Clear ApertureØ9.0 mm
Transmission>99%
Half-Wave Voltage3.3 kV @ 532 nm5 kV @ 800 nm6.6 kV @ 1064 nma
Extinction Ratiob>250:1>550:1>1000:1
Capacitance8 pF
  • We do not recommend applying a voltage greater than 6 kV. If half-wave retardance is desired, we recommend setting the Pockels cell to act as a quarter wave plate in a double-pass beam geometry.
  • Specified at the design wavelength.

Features

  • 3 Wavelength Range Options:
    • 425 - 700 nm
    • 700 - 1000 nm
    • 1064 nm
  • Longitudinal Pockels Cell
  • Wedged Windows for 0° Offset and Minimal Back Reflection

Thorlabs' Pockels Cells offer fast, precise control of the output light's polarization direction as a function of applied voltage. They can be thought of as voltage-controlled wave plates. Our family of Pockels cells uses a potassium di-deuterium phosphate (KD*P) crystal with the electric field applied in the longitudinal direction. Using the longitudinal orientation causes the drive voltage to be independent of aperture size, thus allowing for larger apertures than can be realized in a transverse Pockels cell. Since the response is much faster than standard acousto-optic or liquid crystal devices, Pockels cells are ideal for Q-switching lasers. Our Pockels cells utilize wedged windows to ensure 0° offset and to minimize back reflections. The windows are AR coated for 425 - 700 nm, 700 - 1000 nm, or 1064 nm.

The Pockels cell is an electro-optic device (much like an electro-optic modulator) that consists of an electro-optic crystal through which light is transmitted. The polarization direction of the light is controlled by the voltage applied to the crystal. The Pockels Effect explains the behavior of the Pockel cell: an applied constant or variable voltage (electric field) to the crystal produces linear changes in the birefringence of the crystal (in contrast to the Kerr Effect, which is quadratic with E). Applying a constant voltage allows the Pockels cell to operate as a voltage-controlled wave plate. By applying a variable voltage, one can use a Pockels cell to vary the phase delay through the crystal. Pockels cells are essential components in various optical devices such as Q-switches for lasers and electro-optical modulators.

We recommend a drive voltage no greater than 6 kV, as excessive voltage can damage the crystal. These Pockels cells can be modulated up to a frequency of 5 kHz. For general use, a power supply capable of up to 5 kHz modulation and 5 - 6 kV output is recommended. For applications such as Q-switching, fast rise times (on the order of 50 ns) are desired and the user should ensure that his or her power supply is capable providing such fast rise times. To create the electrical connections, these Pockels cells have two electrical sockets for 1 mm pins. Please note that Thorlabs does not currently offer Pockels cell drivers.

Pockels Cell Half-Wave Voltage
Click to Enlarge
We do not recommend applying a voltage greater than 6 kV. If half-wave retardance is desired at 950 nm and above, we recommend setting the Pockels cell to act as a quarter-wave plate in a double-pass beam geometry.

The shaded regions in the graphs below denote the spectral ranges over which we recommend using these Pockels cells.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
controlled waveplate   electric modulator   electro opic   electro-optic   EM   modulator   Pockel   Pockel Cell   q switch   q-switch   retarder   variable waveplate   voltage controlled retarder   voltage controlled waveplate   voltage-controlled waveplate   votage-controlled retarder   waveplate  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
EO-PC-550 Support Documentation EO-PC-550 Pockels Cell, 425 - 700 nm $2,200.00
Today
EO-PC-850 Support Documentation EO-PC-850 Pockels Cell, 700 - 1000 nm $2,200.00
Today
EO-PC-1064 Support Documentation EO-PC-1064 Pockels Cell, 1064 nm $2,200.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000