Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Magnetic Shielding Foils


Related Items






Magnetic Shielding Foils

Item #MSFHPMSFLP
Typical Shielding Properties
Initial Permeability at 40 Gauss55,000 – 75,000300
Permeability at 100 - 200 Gauss70,000 – 100,0001,300
Maximum Permeability230,000 – 300,0003,000
Saturation Induction7,600 – 8,000 Gauss
(0.76 – 0.80 Tesla)
22,000 Gauss
(2.2 Tesla)
Coercivity<0.015 Oersted1 Oersted
Physical Properties
Foil Thickness0.152 mm (0.006") 0.102 mm (0.004")
Foil Width102 mm (4")102 mm (4")
Roll Length1 m (39.4") 1 m (39.4")
Foil Density8746.8 kg/m3
(0.316 lb/in3)
7833.4 kg/m3
(0.283 lb/in3)

Features

  • Protect Sensitive Electronic Equipment from Strong Magnetic Fields
  • Choose from Versions Offering Either High or Low Permeability
  • Combine High and Low Permeability Foils for Additional Magnetic Shielding Options
  • Pressure-Sensitive Adhesive Backing for Easy Installation
  • Please Contact Tech Support for Custom Foil Lengths/Widths

Thorlabs' Magnetic Shielding Foil, offered in high and low permeability versions, provides effective protection for application setups with sensitive electronic equipment whose normal operation can be affected by electromagnetic interference (EMI) and strong external magnetic fields. The high-permeability foil (MSFHP) works by easily absorbing external magnetic fields and redirecting them through the foil. Due to its high saturation induction characteristics, the low-permeability foil (MSFLP) is ideal for attenuating very strong, high-flux external fields. Combining both the high- and low-permeability foils to create one shield provides the widest range of magnetic shielding. Please see the Graphs tab for hysteresis plots.

The graphs above show the DC hysteresis loop for both the MSFHP and MSFLP magnetic shielding foils. The high permeability of the MSFHP foils produces a compressed hysteresis from ~ -1 to 1 Oe. In contrast, the high saturation induction of the MSFLP foils yields a hysteresis over a much larger range of field strengths (~ -10 to 10 Oe). The hysteresis loops demonstrate the range of field strengths where the foil is best used. To understand which foil is best used for a particular application, we must first consider the attenuation of the foil.

When designing a magnetic shield, the most important parameter to consider is the attenuation (g) of the magnetic field. This is just the ratio of the magnetic field intensity outside the shield (Ho) to that inside the shield (Hi). When creating a cylindrical shield, the attenuation can be expressed as the following.

Equation 1

In this equation Rin is the inside radius of the shield, Rout is the outside radius of the shield, T is the material thickness (Rout - Rin), and µ is the permeability of the foil. The attenuation of the magnetic field, therefore, is a factor of the foil's thickness and permeability. The equation above holds true for cylinders with a Length/Radius ≥ 4.

The graph to the left shows the permeability of the MSFHP and MSFLP foils. Permeability is a measure of a material's ability to conduct magnetic fields through its volume. High permeable materials have a strong response to external magnetic fields and will also produce higher attenuation. The relationship B=µH shows that the permeability is the ratio of the magnetic flux density (B) to the magnetic field intensity (H) and is often expressed in units of Gauss/Oersteds (Gs/Oe). From the graph to the left we see that for low magnetic field intensities (0 Oe< H <1 Oe) the MSFHP foil's permeability is much greater than that of the MSFLP foil, and thus serves as the better shielding material. For larger magnetic field intensity (H>1 Oe), the MSFLP foil will have the higher permeability and thus offers greater attenuation at these higher field intensities.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
   em shielding   EMI   foil   high mu   high permeability   high-permeabilitymagnetic flux   low mu   low permeability   low-permeability   magnetic flux   magnetic sheilding foil   magnetic shielding foil   magnets   msf hp   msf lp   sheilding foil   shielding foil  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
MSFHP Support Documentation MSFHP High-Permeability Magnetic Shielding Foil, 1 m X 102 mm X 0.152 mm $140.00
Today
MSFLP Support Documentation MSFLP Low-Permeability Magnetic Shielding Foil, 1 m X 102 mm X 0.102 mm $50.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000