Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Physiology Stage Components


Related Items








Physiology Stage Components

Features

  • Manual, Motorized, and Motorized-Encoded Microscope Translators
  • U-Shaped Breadboard with Full 270° Array of 1/4"-20 (M6) Taps
  • Support Columns with Adjustable Heights from 8" to 12"

Thorlabs understands that experimental needs vary; therefore, we offer the components of our PHYS24 Physiology Stages individually. These stages, breadboards, and support columns are fully compatible with Thorlabs extensive line of anti-vibration tables, ScienceDesk™ workstations, and optomechanical components. The image to the right shows a custom Physiology Stage constructed from the component parts shown on this page.

Note: The 3 Microscope Translators are only compatible with Nikon FN1 microscopes. Please contact Imaging Sales for information concerning compatibility with other microscopes.
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Manual Microscope Translator
Specifications
XY Travel 2" (50 mm)
Adjustment Micrometer
Vernier Graduations 10 µm
Load Capacity 110 lbs (50 kg)
  • Left- or Right-Hand Configurable
  • Smooth, Repeatable Positioning

The Manual Microscope Translator (MT-FN1) can be easily configured in either a left- or right-handed XY orientation. The MT-FN1 manual Microscope Translator utilizes micrometer drives with a graduated scale to provide smooth translation and repeatable positioning, which allows one to return to a previously viewed location.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
MT-FN1 Support Documentation MT-FN1 Manual Microscope Translator $4,000.00
Lead Time
Add To Cart
Motorized Microscope Translator
Specifications
Travel Range 2" (50 mm)
Acceleration (Max) 0.5 mm/s2
Velocity (Max) 1.0 mm/s
Load Capacity (Max) 110 lbs (50 kg)
Incremental Movement 0.05 µm (Min Achievable)
Bidirectional Repeatability 0.5 µm
Percent Positional Accuracy 0.02% (Max)
Absolute Accuracy 10 µm
Home Location Accuracy ±1.0 µm
Stepper Motor Actuator DRV014
Included Controller TST001
  • Automated XY Positioning
  • 0.05 µm/Step Movement

The motorized version of the Microscope Translator (MTM-FN1) includes high-quality stepper-motor-based actuators (DRV014) to provide automated high-resolution XY positioning and repeatability. Each stepper-motor-based actuator utilizes a trapezoidal-shaped 1 mm/rev pitch leadscrew that provides high load carrying capability. Coupled with stepper motor controllers (two TST001 controllers included), the Motorized Microscope Translator provides smooth, automated, controlled movement in increments of 0.05 µm/step.

Measuring just 2.36" x 2.36" x 1.87" (60 mm x 60 mm x 47 mm), the T-Cube™ USB apt® Stepper Motor Controller (TST001) is a very compact, single-channel controller for easy manual and automated control of small, 2-phase, bipolar stepper motors. USB connectivity provides easy plug-and-play PC-controlled operation via the apt™ software (for software details, click on the TST001 link to the right). Multiple units can be connected to a single PC via standard USB technology or by using the T-Cube™ Controller Hub (TCH002) for multi-axis motion control applications.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
MTM-FN1 Support Documentation MTM-FN1 Motorized Microscope Translator $7,000.00
Lead Time
Add To Cart
Motorized Microscope Translator with Encoder
Specifications
Travel Range 2" (50 mm)
Acceleration (Max) 3.0 mm/s2
Velocity (Max) 4.0 mm/s
Load Capacity (Max) 110 lbs (50 kg)
Incremental Movement 0.05 µm (Min. Achievable)
Bidirectional Repeatability 0.3 µm
Percent Accuracy 0.02% (Max)
Absolute Accuracy 3 µm Over the Full Travel
Home Location Accuracy ±1.0 µm
Stepper Motor Actuator DRV014
Included Controller BSC202
  • Encoded XY Positioning
  • >0.3 µm Position Acuracy with Encoder

The performance of the Motorized Microscope Translator is further enhanced by utilizing XY stages with high-resolution integrated linear optical encoders in combination with Thorlabs’ two-channel, closed-loop stepper motor controller (a href="_QLPopup.cfm?PN=BSC202" onclick="return hs.htmlExpand(this, {objectType: 'iframe'} )">BSC202). The linear optical encoder provides feedback to the drive electronics to ensure accurate positioning and allows a direct readout of the absolute position of the stage. The controller connects via USB to a PC, where the apt™ software can be used to control the motion of the translator (for software details, click on the BSC202 link to the right).

With a resolution of 0.1 µm, the bi-directional position accuracy is greater than 0.3 µm (compared to 0.5 µm without the encoders) over the full 50 mm of travel. The motorized microscope translator with optical encoders allows the user to return to a previous position within the specimen and is the ideal solution for applications where stability, long microscope travel, and high-load capacity need to be achieved with absolute position accuracy.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
MTME-FN1 Support Documentation MTME-FN1 Motorized Microscope Translator with Encoders $11,500.00
Lead Time
Add To Cart
U-Shaped Breadboard
Specifications
Dimensions 17.72" x 23.62" x 0.98"
(650 mm x 450 mm x 25 mm)
Weight 15.5 lbs (7 kg)
Load Capacity 110 lbs (50 kg)
Tapped Hole Matrix 1/4"- 20 (M6) Tapped Holes
over 270° Surface
  • UltraLight Series I Breadboard with Sealed Holes to Contain Spills
  • Imperial and Metric Versions Available
  • Full 270° Array of 1/4"-20 (M6) Taps
  • Mechanically and Thermally Stable

The PHY24BB (PHY24BB/M) breadboard is designed to be used as a microscopy stage; the U-shape surrounds the microscope, providing 270° of workspace with over 200 1/4"-20 (M6) tapped mounting holes. Its lightweight aluminum construction makes it portable, while the thermally stable honeycomb construction provides excellent dynamic rigidity with a high strength-to-weight ratio. In addition, tapped mounting holes are individually sealed in order to contain spills.

The dimensions of the U-shaped breadboard are ideal for the Nikon Eclipse FN1 upright microscope. The Ø110 mm insert can be removed entirely or it can be used to hold a standard microscope slide or 35 mm Petri dish. Larger specimens, patch clamps, and other accessories can be easily secured to the working surface using the 1/4"-20 (M6) tapped holes.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PHYS24BB Support Documentation PHYS24BB UltraLight Series Breadboard for Physiology $2,500.00
Lead Time
+1 Qty Docs Part Number - Metric Price Available / Ships
PHYS24BB/M Support Documentation PHYS24BB/M UltraLight Series Breadboard for Physiology, Metric $2,500.00
Lead Time
Add To Cart
Adjustable-Height Support Columns
  • Continuously Adjustable Height from 8" to 12"
  • Lockable Design
  • Top-Located 1/4" -20 (M6) Tap
  • Universal Base for Mounting to Work Surfaces with Imperial or Metric Taps
  • Load Capacity/Post: 300 lbs (136 kg)

The PHYS12P(/M) Adjustable-Height Support Columns are designed to support a breadboard or microscope stage. Each post has a top-located 1/4"- 20 (M6) tap and a universal base that has four 1/4" (M6) counterbored holes on 2" (50 mm) centers for mounting it to an optical table or optical breadboard. The height of the post is continuously adjustable from 8" to 12", and its position can be locked using a knurled ring locking collar. To secure the columns to an optical table is as simple as loosening the locking collar and raising the red housing. This will provide access to the four counterboard 1/4" (M6) mounting holes.

PHYS12P
Click to Enlarge
Step 1: Loosen the Locking collar, and raise the threaded portion of the post.
PHYS12P
Click to Enlarge
Step 2: Raise the red cover and attach the post base to the table.
PHYS12P
Click to Enlarge
Step 3: Lower the red cover, ensuring the dowel pins in the base are aligned with the holes in the cover. Adjust the post to the desired height, and then lower the locking ring to lock the height.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PHYS12P Support Documentation PHYS12P Adjustable-Height Support Column: 8" - 12" $450.00
Lead Time
+1 Qty Docs Part Number - Metric Price Available / Ships
PHYS12P/M Support Documentation PHYS12P/M Adjustable-Height Support Column: 20.32 - 30.48 cm, Metric $450.00
3-5 Days
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000