Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Fiber Optic Storage Reel


Related Items







Fiber Optic Storage Reel

The FSR1 is a storage reel for fibers with Ø900 μm jackets. It allows quick and easy organization to any fiber-sourced optical setup. The FSR1 has a 1/4" (M6) counterbore so that it can be mounted or stacked on a standard breadboard. We also offer fiber clips, which allow a Ø900 µm or Ø3 mm fiber patch cable to be secured to any smooth, clean surface.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: mt1
Posted Date: 2013-04-25 10:52:39.88
Could you make the FSR1 in larger sizes?
Poster: tcohen
Posted Date: 2013-04-25 11:59:00.0
Response from Tim at Thorlabs: Thank you very much for your suggestion. We will be working to add your idea to our catalog and I will contact you to keep you updated.
Poster: bdada
Posted Date: 2012-02-02 20:05:00.0
Response from Buki at Thorlabs: Thank you for your feedback and for your interest in the fiber storage case. It is a customer inspired product and I have shared your suggestion with our production team so we can consider expanding this product category. Please contact TechSupport@thorlabs.com if you have any questions.
Poster: stefan.seitz
Posted Date: 2012-02-01 09:38:01.0
I think this is a interesting product, but also for our purpose a larger version (r=40+ mm and r=60+ mm) would be needed.
Poster:
Posted Date: 2011-11-30 07:28:54.0
A response from Tyler at Thorlabs: Thank you for the product suggestion. Are there other fiber management tools that you need in your lab?
Poster: andreas.reiserer
Posted Date: 2011-11-29 13:33:01.0
Is there also a version of your Fiber Optic Storage Case for thicker fibers with larger bend radii, like your standard P3-780PM fibers? This would be very useful for us.
Click on any phrase below to search our site using our new Search Engine:
µm   1/4   1/4"   1/4"-20   1/4-20   20   900   900µm   adhesive   apc   bolt   breadboard   cable   cleanup   clip   coil   connector   connectorized   cord   counterbore   fc   fc/apc   fc/pc   fiber   fiberoptic   fibre   fibreoptic   furcation   holder   jacket   laser   management   micro   microwire   mini   miniwire   mm   mode   multi   multimode   multi-mode   nm   nylon   optic   optical   organization   patch   pc   pm   reel   saddle   screw   secure   self   self-adhesive   single   sm   sma   spool   stack   stacked   storage   tie   tubing   um   wavelength   wire  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FSR1 Support Documentation FSR1 Customer Inspired! Storage Reel for Ø900 µm Fiber Optic Cable $10.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000