Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Touch Screen Handheld Optical Power and Energy Meter Console 


Related Items






Touch Screen Handheld Optical Power and Energy Meter Console 

Item #PM200
Compatible SensorsPhotodiode, Thermal, and Pyroelectric
Optical Power Range*100 pW to 200 W
Optical Energy Range*3 µJ to 15 J
Available Sensor Wavelength Range*185 nm - 25 μm
Display Refresh RateMax 15 Hz
Bandwidth*DC - 100 kHz

* Sensor Dependent
** Ranges Selectable in Watts (Photodiode and Thermopile) or Joules (Pyroelectric), depending on the sensor used.

Features of the PM200

  • Brilliant 5.7" Color Touch Screen with VGA Resolution and
    Wide Viewing Angle
  • Advanced Spectral Correction Support
  • Power and Energy Measurements for CW
    and Pulsed Sources
  • Compact, Rubber, Protected Enclosure:
    170 mm x 125 mm x 38 mm (6.70" x 4.9" x 1.5")
  • 90° Flip-Screen and Swivel Kick Stand for Landscape and Portrait Viewing
  • Console Comes Calibrated with Certificate of Calibration
  • Data Storage on USB Stick
  • Compatibile with All C-Series Sensors (shown below)
  • USB 2.0 Remote Operation

Thorlabs' PM200 Touch Screen Power and Energy Meter, the latest addition to our power and energy meter console offerings, is the high-end counterpart to the PM100D and PM100A Analog Power Meter Consoles. It is equipped with a brilliant 5.7" color touch screen (118 mm x 88 mm) with VGA resolution that offers high contrast, a wide viewing angle, and a 90° flip screen that enables use in either a portrait or landscape orientation. The screen is encased in a compact, removable rubber housing that measures 170 mm x 125 mm x 38 mm.

The PM200 is compatible with all of our power and energy sensors (photodiode, thermal, and pyroelectric sensors) for use from the UV to the Mid-IR. It offers six current ranges for use with photodiode sensors (slim photodiode, integrating sphere, fiber) outputting currents from 10 pA to 5 mA and four voltage ranges for use with thermal sensors with thermopile voltages from 100 nV to 1 V. In both cases, manual and auto ranging are possible. The console has four manual voltage ranges for use with pyroelectric sensors with voltages from 100 µV to 100 V, and the auto-gain threshold can be adjusted from 0.1% - 99.9%. Customers can use their own custom built sensors and upload a response curve for spectral correction. Finally, a USB 2.0 port offers full remote control. Download an interactive Sensor Compatibility Guide for a complete overview over all compatible sensors and adapters.

Unique Features and Flexibility
The PM200 can load the spectral emmision curve for a broadband light source and calculate the net adjusted responsivity based on the spectral profile, allowing for more accurate power measurements. Similarly, the transmission curve for a filter can be loaded, and the meter will calculate the adjusted power and display the corrected value.

Other features that were implemented into the PM200 to extend its functionality and applicability include the following:

Intelligent Sensor Connection
  • Data recording is stored to a large internal memory (128 MB) or a USB drive for stand-alone operation
  • Relevant laser beam specifications (e.g., peak power, power density, energy density, etc.) can be determined and sensors can be suggested based on inputted parameters (e.g., diameter, wavelength, power, energy, pulse length)
  • Software update using an external USB drive
  • Optional temperature and humidity module
  • Optional fiber inspection camera with power measurement capability will be available soon

See the Display Screens tab for further information.

Click Here for an Interactive PM200 Touch Screen Demo

Connectivity
The sensor's connector enables quick hot swapping of sensor heads and contains all the sensor information, including NIST traceable responsivity curves, sensor types, and model number. These details can be shown on the sensor information display screen. Diverse I/O ports enable quick integration into non-standard applications like an analog output, auxiliary input/output for external trigger, general-purpose programmable IO-ports, or ADC.

Item #PM200
Detector CompatibilityPhotodiode Sensors S100C Series
Thermal Sensors S300C Series
Pyroelectric Sensors ES100C/ES200C Series
Photodiode Sensors: 5 mA (Max)
Thermopile Sensors: 1 V (Max)
Pyroelectric Sensors: 100 V (Max)
Display Type5.7" TFT, 640 x 480 Pixels, 18 bit Color
Viewing Area118 mm x 88 mm
Display Update Rate Max 15 Hz
Display FormatNumerical, Bargraph, Trendgraph, Statistics, Simulated Analog Needle
Backlight DisplayLED, Adjustable
Overall Dimensions (H x W x D) 170 mm x 125 mm x 38 mm
FeaturesRotatable Two Position Kickstand, Removable Rubberboot,
Touch-Pen, Fixture for Optional Fiber Inspection Camera
Weight0.57 kg
Operating Temperature0 °C to 40 °C
Storage Temperature-40 °C to 70 °C
Current Input (Photodiode Sensors)
ConnectorDB9F, Left Side
UnitsW, dBm, W/cm², A
Measurement Ranges6 Decades; 50 nA - 5 mA
Ranges Selectable in W, Sensor Dependent
Display Resolution1 pA / Responsivity Value (A/W)
AD Converter16 bit
Accuracy±0.2% full scale (5 µA - 5 mA)
±0.5% full scale (50 nA)
BandwidthDC - 100 kHz, Dependent on Sensor and Settings
Wavelength Correctionnm (A/W)
Beam Area SettingDiameter 1/e² or Rectangular x,y
Voltage Input (Thermopile Sensors)
ConnectorDB9F, Left Side
UnitsW, dBm, W/cm², V
Measurement Ranges4 Decades; 1 mV - 1 V
Ranges Selectable in W, Sensor Dependent
Display Resolution1 µV / Responsivity Value (V/W)
AD Converter16 bit
Accuracy±0.5% f.s. (10 mV - 1 V)
±1% f.s. (1mV)
BandwidthDC - 10 Hz, Dependent on Sensor and Settings
Time Constant Correction Range1 - 30 s
Wavelength CorrectionSensor Dependent; nm, (V/W)
Beam Area SettingDiameter 1/e² or Rectangular x,y
Voltage Input (Pyro Sensors)
ConnectorDB9F, Left Side
UnitsJ, J/cm², W, W/cm², V
Measurement Ranges4 Decades; 200 mV - 2V - 20 V - 100 V
Ranges Selectable in J, Sensor Dependent
Display Resolution100 µV / Responsitivity Value (V/J)
AD Converter16 bit
Accuracy± 0.5% full scale
Trigger Threshold0.1% - 99.9% full scale
Max Repetition Rate3 kHz
Wavelength CorrectionSensor Dependent (nm, V/J)
Beam Area SettingDiameter 1/e² or Rectangular x,y
Analog Output
ConnectorAudio 3.5 mm, Left Side
SignalAmplified Input Signal - Not Corrected
Voltage Range0 to 2 V
Accuracy±3%
Bandwidthup to 100 kHz, Dependent on Sensor and Settings
Auxiliary In-/Output
Connector2 x 6 Pins, 0.1" Socket, Top Side
FunctionExternal Trigger Input
4 x GPIO
2 x 10 bit ADC
Sensor Temperature Control
Supported Temperature SensorThermistor
Temperature Measurement Range-10 °C to +80 °C
Sound
TypeSpeaker 300 Hz - 5 kHz
FunctionLaser Tuning Support, Console Function Support
Memory
TypeNand Flash
Size128 MB
Interfaces
TypeUSB2.0
Connector (Host)Mini USB, Top Side
Connector (Device)USB Type A, Left Side
Power Management
BatteryLiPo 3.7 V 2600 mAh
Charger / DC Input5 V / 2 A
Power ConnectorCenter Hole
Included Accessories
HardcaseFor Console and Sensor(s)
External Power Supply5 VDC / 2.4 A with Power Cord
USB CableUSB Type A Connector to Mini USB Connector (2 m)
Cable for Analog Output3.5 mm Audio Connector to Flying Leads (2 m)
External MemoryUSB Flash Drive 2 GB
Instrument Driverson USB Flash Drive
Application Softwareon USB Flash Drive
User ManualQuick Reference as Hardcopy, Manual on USB Flash Drive
Optional Accessories
Environmental Measurement ModuleDisplays Temperature and Relative Humidity
Fiber Inspection Camera ModuleMonochrome Fiber Inspection Camera with
Power Measurement Capability

For a full list of the sensor head specifications please visit the Photodiode Power Sensors, Thermal Power Sensors, or Pyroelectric Energy Sensors pages.
For other information, please contact tech support.

Click Here for an Interactive PM200 Touch Screen Demo

Features

  • Header Line with Info About the Sensor, Date/Time, and Battery State
  • Vertical Navigation Bar on the Right
  • 90° Screen Flip According to Device Orientation
  • Configurable Widgets on Most Screens
  • Selectable Color Scheme for All Screens
Numeric DisplayMeasurement Settings
Numeric Display
Click to Enlarge
The large power or energy readout is the main element of the numeric display. Supplementary display icons can be added to show various pieces of information. (e.g., a corresponding bar graph scale with integrated min-max indicators offers a quasi-analog view of the data). All display elements can be quickly configured.Measurement Settings
Click to Enlarge
This screen provides overview and control over all settings of the connected sensor. Additionally, the logging stop criteria and logging interval are configured here.
Needle DisplayFile Manager
Needle Display
Click to Enlarge
The needle display with its minimum and maximum indicators is very convenient for laser tuning. The large numeric display below the gauge provides an exact power readout. This screen offers the same convenient configuration features as the numeric display.File Manager
Click to Enlarge
The file manager provides access to the local drive or to a user-supplied USB flash drive. Typically logging files, user calibration, or correction curves are stored here.
Graph DisplaySensor Information
Graph Display
Click to Enlarge
The graph display shows the power or energy reading as a function of time. While recording data, this screen can be toggled with the statistic display. Directly after recording or after loading stored data, you can zoom into the graph and set a cursor for data analysis.Sensor Information
Click to Enlarge
The sensor information screen shows sensor-relevant data and the response curve with indicators for minimum, maximum, and set wavelength, which are stored in the sensor EEPROM.
Statistic DisplayColor Schemes
Statistic Display
Click to Enlarge
On the statistics screen, all important parameters are calculated and displayed in linear and logarithmic format. The numbers are supported by a histogram, which can be enlarged. All data is initially stored to a temporary file that can be saved.Color Schemes
Click to Enlarge
On the color scheme display the display color can be adjusted for own preference and best visibility.
Settings PageMulti-Language GUI
Settings Page
Click to Enlarge
The settings page offers easy access to all measurement and system-related settings.Multilanguage GUI
Click to Enlarge
The language of the GUI can be choosen between 6 different operating languages on the multi-language screen.

The user can customize the display screen by selecting various measurement tasks to be shown on the screen. Some screens are partly configurable by the user, for example, the user can display the min and max values within a certain time period or enable visual and audible peak indicator as a tuning aid.

PM200 In/Out Connectors

In/Out Connectors for the PM200 Power & Energy Meter Console

Standard Photodiode Sensor Mounting Options

Thorlabs Standard Photosdiode Sensors compact design allows easy integration into existing setups. Typical mounting configurations including post, cage, and lens tube options are available. Shown on this page are several different choices for mounting these sensors.

The Standard Photodiode Sensors are compatible with all S120-xx Seriesfiber adapters. FC/PC and SMA adapters are shown on the right. Adapters for SC, LC, and ST connections are also available.

Flip up mounts are convenient for quick power measurments from a static location. The sensor can be placed in the path of the laser beam for the power measurment and flipped down during normal operation of the system.

FM90 Right Angle Flip-Mounts are shown to the right. Thorlabs also offers the TRB1 Articulating Post Mount. The lockable articulating mount offers almost unlimited positioning of the sensor head. The articulating mount is shown on an S13xC Slim Photodiode Sensor below.

The Standard Photodiode Sensors also feature SM1 threaded connections on the front face. The SM1 theading provides easy mounting to 1" lens tube systems and quick release mounts.

Shown to the right are the KB1P Quick-Release Post Mount and QRC1A Quick-Release 30 mm Cage Mount. Both mounts feature SM1 threaded connections to the sensor heads.

Note: Due to the thickness of the S12xC sensor, the QRC1Aand CP90F(shown below) quick release mounts can only be fully removed from the cage system by backing them off an open end. The two mounts are easily removed from the cage system if only three cage mounts are used. See the picture on the right.

Thorlabs also offers the CP90F 30 mm Cage Plates with Quick-Release Mounts. These mounts feature magnetically coupled mounting for easy and repeatable mounting.

Note: Like the QRC1A, the CP90F can not be removed from a closed cage system.

Slim Photodiode Sensor Mounting Options

Thorlabs' Slim Photodiode Sensors are designed to fit into tight optic arrangements such as cages, lens tubs, and optic dense free space arrangements.

Shown to the right is a S130C Sensor inserted into a 30 mm cage system. The application shown highlights the ease for which the sensor can be inserted into the cage, and the minimal space needed to take a power measurment.

The Slim Photodiode Sensors may also be mounted on a TRB1 Articulating Mount. This mount allows repeatable insertion of the sensor into tight optic arrangements. After the measurement is made, the sensor may be rotated out of the beam path for normal operation.

Integrating Sphere Photodiode Sensor Mounting Options

Thorlabs' Integrating Sphere Photodiode Sensor provides a low loss cavity for diverging, non-uniform, or off-axis beam measurements. These integrating spheres are ideal for all fiber based applications due to the beam divergence at the end of the fiber.

Shown to the right is an S140C Integrating Sphere with S120-FC Fiber Adapter. Also shown is an S140C with a S140-BFA Bare Fiber Adapter. The Bare Fiber adapter features a mounting clamp and light shield to decrease interference from ambient light.

Compact Fiber Photodiode Sensor Mounting Options

Thorlabs' Compact Fiber Photodiodes are the ideal choice for a portable, fiber coupled power meter. The S15xC sensors are compatible with a wide variety of fiber connections. PM20-xx adapters are available to couple FC, PC, SC, LC, SMA, and ST connectors with the sensors. Shown to the right is a S150C Sensor with FC and SMA connector adapters.

Shown to the far right is a PM200 console with S150C sensor connected to a FC connectorized optical fiber. This setup is ideal for portable in the lab and in the field use.

Pyroelectric Energy Sensor Mounting Options

Thorlabs' Pyroelectric Energy Sensors are ideal for measuring pulsed sources. These pyroelectric sensors provide direct energy readings for those sources. The sensors are designed to handle medium to high energy pulses from Excimer, YAG, and other high power lasers.

Mounting options include post (with insulating adapter) and cage configurations, shown to the right.

Software for the PM200 Series

The PM200 Consoles are shipped with the latest software versions preloaded onto the console or on the USB memory stick. The latest software, firmware, drivers, and utilities for the PM200 Power and Energy Meters are available below. The console can be controlled remotely by a PC utilizing the remote control application software. VXIpnp/VISA instrument driver are available as well.

Firmware updates are available for the PM200 Consoles.

Software

Software Version 4.4; Firmware Version 1.1.2

GUI, Drivers, and Utilities for the PM200 Power Meter

Software Download

Multi Console Option

Up to six PM200 or PM100x Series Power Meters can be operated remotely using the PM Multi Console Utility. The integration of up to six consoles greatly reduces clutter and allows easier monitoring of multiple light sources.

The free software tool allows the real time monitoring of up to six PM200 or PM100x Power Meters to be shown in a single plot. Simply connect your PM200, PM100A, PM100D, or PM100USB meters to a USB hub and download the software here. Each meter's wavelength correction is set individually to allow for monitoring systems with multiple wavelengths.

Multi-console option

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: jvigroux
Posted Date: 2013-02-26 09:32:00.0
a response from Julien at Thorlabs: Thank you for your inquiry! there is no way to have the stability displayed directly in percents but the user can add the ratio between the maximum power and the minimum power in the bottom panel on the main screen. Concerning the integration of our software in mobile device, we are indeed starting this approach but still have quite a lot of points that need ot be adressed, so that the exact timeline for the release of such a version is not clear yet. I will contact you to discuss your needs further.
Poster: brunof
Posted Date: 2013-01-31 08:36:13.05
Hi, Does the PM200 is delivered with a certificate of calibration ? can you answer me by eMail ? brunof@maunakeatech.com Thanks
Poster: tschalk
Posted Date: 2013-01-31 10:38:00.0
This is a response from Thomas at Thorlabs. Thank you very much for your inquiry. The PM200 comes with a certificate of calibration. I will contact you directly for more detailed information.
Poster: jvigroux
Posted Date: 2013-01-14 09:20:00.0
A response from Julien at Thorlabs: Thank you for your feedback! This is currently not possible with the current firmware. I will contact you directly to see what the exact requirement of such a function would be in order to see within which time scale we could implement it.
Poster: fziegler
Posted Date: 2013-01-10 19:45:11.86
Is there any way to get the vertical scale on the time graph to show dBm instead of W?
Poster: sharrell
Posted Date: 2012-05-18 16:49:00.0
Additional Update from Sean at Thorlabs: The "saved setup" feature has been added to our PM200 firmware. This beta version can be downloaded at: http://www.thorlabs.com/software_pages/ViewSoftwarePage.cfm?Code=PM100x&viewtab=5. Please let us know if there are other features you'd like to see added to our touchscreen meter!
Poster: tcohen
Posted Date: 2012-05-16 13:42:00.0
Update from Tim at Thorlabs: Thank you again for sharing your ideas! Based on your feedback we are preparing a software update featuring your suggested “saved setup” idea for Friday. We would love your continued feedback to make sure that it exceeds your expectations, and I will contact you to keep you updated with the firmware and get your input on its performance. We are currently working on adding many new features to the PM200 and we would like to encourage others to share their ideas so that we may continue to add value to this product with features you would like to see.
Poster: tcohen
Posted Date: 2012-05-15 11:15:00.0
Response from Tim at Thorlabs: Thank you for your feedback! I will bring up your suggestions with our software team. Thank you for helping us continue to improve the interface of the device!
Poster: photons2003
Posted Date: 2012-05-12 11:43:31.0
Beautiful meter! I was wishing for some "saved setup" options. It would really help when trying to make sure the setup somebody else was using was EXACTLY the same as the one I set up for them. The calculator icon in the tools got my hopes up, I was slightly disappointed that there wasn't also a general scientific calculator in applications section. It could be most useful.
Poster: jvigroux
Posted Date: 2012-04-20 08:47:00.0
A response from Julien at Thorlabs: Thank you for your feedback! It is unfortunately currently not possible to set the wavelength at a fixed value, independently of the sensor connected. This is mostly due to the fact that not all sensors have the same wavelength range. We will implement in the next firmware release a possibility to save sensor-specific settings. With this function, one would just need to set the settings for one sensor once and those would then be used automatically each time this sensor is connected.
Poster:
Posted Date: 2012-04-19 14:33:05.0
When i change heads the PM200 changes back to 635 nm as the calibration Wavelength, there has been a few instances where i have not noticed this and reported bad numbers. Can you change the PM200 to keep the calibration wavelength when switching heads.
Poster: bdada
Posted Date: 2011-10-25 23:10:00.0
Response from Buki at Thorlabs: Thank you for your feedback. We have passed your suggestion on to our production engineers and will contact you to continue this conversation.
Poster: mp
Posted Date: 2011-10-25 09:56:24.0
It would be helpful for the PM200 to have detectors that would also measure in photometric units along with radiometric. Hard to find good meters that can measure light in both. We have need to measure UV to NIR (350nm to 1000nm) and white. Would like to measure illuminance in lux, foot-candle.
Click on any phrase below to search our site using our new Search Engine:
calibrate   Calibration   coherent   color   color display   compact power meter   console   continuous wave   CW   digital   display   energy console   energy display   energy meter   fiber optic power   ge power meter    handheld   incoherent   integrating sphere   ir power meter   large display   laser energy measurement   laser meter   laser power meters   laser pulse   lasermeter   lcd meter   light display   light meter   lightmeter   meter   multifunctional   multipurpose power meter   normalize   optical power meters   optogenetics   power   power meter   Power Meter kits   powermeter   pulsemeter   touch   touch screen   touchscreen   touch-screen   uv power meter  
Touch Screen Power Meter Console
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PM200 Support Documentation PM200 Touch Screen Power and Energy Meter Console, 5.7" Color LCD $1,545.00
Today
Add To Cart
Standard Photodiode Power Sensors - S12xC Series
S120C and quick release 30mm Cage System
Click to Enlarge
S120C and CP90F Quick-Release Mount
  • For General Purpose Optical Power Measurements
  • Integrated Viewing Target for Easy Sensor Alignment
  • Compaptible Fiber Adapters: S120-xx Series
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles
  • Sensor, Protective Cap, IR Target, and Thread Adapter Included
  • Click Here to View All of our Photodiode Power Sensors

The S12xC Standard Photodiode Power Sensors are ideal for metering low power coherent and incoherent sources from the UV to the NIR. The NIST-traceable, calibrated sensors feature an integrated viewing target for easy alignment, enhanced shielding against electromagnetic interference, over temperature alert device, and large Ø9.5 mm sensor aperture. The sensors are compatible with 30 mm cage systems, Ø1/2" posts, and SM1 (1.035"-40) lens tubes, and are ideal for free-space and fiber-coupled sources.

Item #S120VCS120CS121CS122C

Sensor Image
(Click the Image to Enlarge)

S120VC

S120C

S121C

S122C

Aperture Size Ø9.5 mm
Wavelength Range 200 nm - 1100 nm 400 nm - 1100 nm 400 nm - 1100 nm 700 nm - 1800 nm
Power Range 50 nW - 50 mW 500 nW - 500 mW 50 nW - 40 mW
Detector Type Si Photodiode (UV Extended) Si Photodiode Ge Photodiode
Linearity ±0.5%
Resolutiona 1 nW 10 nW 2 nW
Measurement Uncertaintyb ±3% (451 nm - 1100 nm)
±5% (Over Rest of Range)
±3% (451 nm - 1000 nm)
±5% (Over Rest of Range)
±5%
  • Measured with PMD100D console in low bandwidth setting.
  • Beam diameter > 1 mm.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S120VC Support Documentation S120VC Standard Photodiode Power Sensor, Si, 200 - 1100 nm, 50 mW $395.00
Today
S120C Support Documentation S120C Standard Photodiode Power Sensor, Si, 400 - 1100 nm, 50 mW $285.00
Today
S121C Support Documentation S121C Standard Photodiode Power Sensor, Si, 400 - 1100 nm, 500 mW $310.00
Today
S122C Support Documentation S122C Standard Photodiode Power Sensor, Ge, 700 - 1800 nm, 40 mW $570.00
Today
Add To Cart
Slim Photodiode Power Sensors - S13xC Series
S130C inserted into 30mm Cage System
Click to Enlarge

S130C Sensor in a 30 mm Cage
  • For Optical Power Measurements in Confined Spaces
  • Very Slim Design: 5 mm Thin on Sensor Side
  • Ø9.5 mm Sensor Aperture
  • Slideable ND Filter Automatically Changes Sensor Power Range
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles
  • Click Here to View All of our Photodiode Power Sensors

The S13xC Slim Photodiode Power Sensors are designed to take optical source power measurements in locations where space and accessibility are at a premium. The 5 mm thin Slim Photodiode Sensors can fit between closely space optics, cage systems, and other arrangements where standard power meters may not fit. The NIST-traceable, calibrated sensors also feature a large Ø9.5 mm sensor aperture and slideable neutral density filter for dual power ranges in one compact device.

Item #S130VCS130CS132C
Sensor Image
(Click the Image to Enlarge)

S130VC

S130C

S132C

Aperture Size Ø9.5 mm
Wavelength Range 200 - 1100 nm 400 - 1100 nm 700 - 1800 nma
Power Range
(with filter)
500 pW - 0.5 mWb
(Up to 50 mW)b
500 pW - 5 mW
(Up to 500 mW)
5 nW - 5 mW
(Up to 500 mW)
Detector Type Si Photodiode (UV Extended) Si Photodiode Ge Photodiode
Linearity ±0.5%
Resolution 100 pWc 100 pWc 1 nWd
Measurement Uncertaintye ±3% (451 - 1000 nm)
±5% (Over Rest of Range)
±5%
  • For the S132C, these specifications are valid for devices with serial numbers 1203xxx or higher. Older versions had a reflective ND diffuser (OD1), which would decrease the wavelength range from 700 nm to 1800 nm to 1200 nm to 1800 nm. For additional information, please contact technical support.
  • For the S130VC, these specifications are valid for devices with serial numbers 1203xxx or higher. Older versions had an optical power range of 5 nW to 5 mW (50 nW to 50 mW with filter). For additional information, please contact technical support.
  • Measured with PM100D console in low bandwidth setting, without filter.
  • Measured with PM100D console in low bandwidth setting at 1550 nm, without filter.
  • Beam Diameter > 1 mm.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S130VC Support Documentation S130VC Slim Photodiode Power Sensor, Si, 200 - 1100 nm, 50 mW $575.00
Today
S130C Support Documentation S130C Slim Photodiode Power Sensor, Si, 400 - 1100 nm, 500 mW $475.00
Today
S132C Support Documentation S132C Slim Photodiode Power Sensor, Ge, 700 - 1800 nm, 500 mW $675.00
Today
SM1A29 Support Documentation SM1A29 Customer Inspired! SM1 Thread Adapter for Slim Photodiode Sensors $39.00
Today
Add To Cart
Integrating Sphere Photodiode Power Sensors - S14xC Series
S142C and S120-FC Fiber Adapter
Click to Enlarge

S140C and S120-FC Fiber Adapter

The S14xC Integrating Sphere Photodiode Power Sensors are the choice for non-uniform, diverging, beam shape and entrance angle independent power measurements. Integrating spheres are ideal for power measurements from fiber sources, as well as off-axis free space sources. The integrating spheres feature large Ø5 mm or Ø12 mm apertures, SM1 (1.035"-40) threaded front connections, enhanced shielding against electromagnetic interference, and an overtemp alert sensor. NIST-traceable data is stored in the sensor connector.

Item #S140CS142CS144CS145CS146C
Sensor Image
(Click the Image to Enlarge)

S140C

S142C

S144C

S145C

S146C

Aperture Ø5 mm Ø12 mm Ø5 mm Ø12 mm
Wavelength Range 350 - 1100 nm 800 - 1700 nm 900 - 1650 nm
Power Range 1 µW - 500 mW 1 µW - 5 W 1 µW - 500 mW 1 µW - 3 W 10 µW - 20 W
Detector Type Si Photodiode InGaAs Photodiode
Linearity ±0.5%
Resolutiona 1 nW 10 nW
Measurement
Uncertaintyb
±3% 451 - 1000 nm
±5% (Over Rest of Range)
±3% 451 - 1000 nm
±5% (Over Rest of Range)
±5%
  • Measured with PM100D console in low bandwidth setting.
  • Beam diameter > 1 mm.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S140C Support Documentation S140C Integrating Sphere Photodiode Power Sensor, Si, 350 - 1100 nm, 500 mW $655.00
Today
S142C Support Documentation S142C Integrating Sphere Photodiode Power Sensor, Si, 350 - 1100 nm, 5 W $910.00
Today
S144C Support Documentation S144C Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 500 mW $770.00
Today
S145C Support Documentation S145C Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 3 W $945.00
Today
S146C Support Documentation S146C Integrating Sphere Photodiode Power Sensor, InGaAs, 900 - 1650 nm, 20 W $945.00
Today
Add To Cart
Fiber Photodiode Power Sensors - S15xC Series
S150C and PM100D
Click to Enlarge

PM100D with S150C Sensor and FC Cable

The S15xC Compact Fiber Photodiode Power Sensor is designed to take power measurements from a wide variety of fiber-coupled sources. The compact sensor, integrated into the power meter connector, features a unique integrated design housing the photodiode sensor, fiber coupling, and NIST-traceable data. The connectors included with these sensors are easily interchanged with a variety of standard fiber connectors.

Item #S150CS151CS154CS155C
Sensor Image
(Click the Image to Enlarge)

S150C

S151C

S152C

S153C

Included Connectors FC & SMA FC
Wavelength Range 350 - 1100 nm 400 - 1100 nm 800 - 1700 nm
Power Range 100 pW to 5 mW
(-70 dBm to +7 dBm)
1 nW to 20 mW
(-60 dBm to +13 dBm)
100 pW to 3 mW
(-70 dBm to +5 dBm)
1 nW to 20 mW
(-60 dBm to +13 dBm)
Detector Type Si Photodiode InGaAs Photodiode
Linearity ±0.5%
Resolutiona 10 pW (-80 dBm) 100 pW (-70 dBm) 10 pW (-80 dBm) 100 pW (-70 dBm)
Measurement Uncertaintyb ±3% (451 - 1000 nm)
±5% (Over Rest of Range)
±5%
  • Measured with PM100D console in low bandwidth setting.
  • Beam diameter > 1 mm.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S150C Support Documentation S150C Compact Fiber Photodiode Power Sensor, Si, 350 - 1100 nm, 5 mW $285.00
Today
S151C Support Documentation S151C Compact Fiber Photodiode Power Sensor, Si, 400 - 1100 nm, 20 mW $325.00
Today
S154C Support Documentation S154C Compact Fiber Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 3 mW $410.00
Today
S155C Support Documentation S155C Compact Fiber Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 20 mW $470.00
Today
Add To Cart
Thermal Sensors for General Applications - S3xxC Series
Thermal Sensor Absorption Spectra
Click to Enlarge

Thermal Sensor Absorption Spectra
  • For General Broadband Optical Power Measurements
  • Ø12 mm - Ø25 mm Sensor Area
  • Fast Response Time
  • Broadband Coatings with Flat Response over a Large Wavelength Range
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles
  • Click Here to View All of our Thermal Power Sensors

The S3xxC Standard Thermal Power Sensors are designed for broadband optical power measurements of low (100 µW) to high (200 W) power sources. The broadband coatings used on these thermal sensors feature a flat response over a wide range of wavelengths (190 nm to 25 µm).

NIST-traceable response curves are stored in the sensor connector. Aperture sizes from Ø12 mm to Ø25 mm allow easy alignment and measurement of large spot size laser sources. All Standard Thermal Sensors feature SM1 (1.035"-40) threading on the front for easy integration into existing cage and lens tube systems in addition to fiber coupling applications.

Item #S302CS310CS314CS322C

Sensor Image
(Click the Image to Enlarge)

S302C

S310C

S314C

S322C

Aperture Size Ø9.3 mm (Ø12 mm with Black SM1-Threaded Shield Removed) Ø20 mm Ø25 mm
Wavelength Range 0.19 - 25 µm 0.19 - 25 µm 0.19 - 11 µm 0.25 - 11 µm
Power Range 100 µW - 2 W 10 mW - 10 W 10 mW - 40 W 100 mW - 200 W
Detector Type Stabilized Thermal Absorber Thermal Surface Absorber
Linearity ± 1%
Resolution 1 µW 200 µW 1 mW 5 mW
Measurement Uncertainty ±3% @ 1064 nm
±5% @ 0.19 - 25 µm
±3% @ 1064 nm
±5% @ 0.19 - 11 µm
Response Time 3 s <1 s 1 s
Cooling Passive Active Fan Cooling
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S302C Support Documentation S302C Thermal Power Sensor, Stabilized, 0.19 - 25 µm, 2 W $690.00
Today
S310C Support Documentation S310C Thermal Power Sensor, Surface Absorber, 0.19 - 25 µm, 10 W $690.00
Today
S314C Support Documentation S314C Thermal Power Sensor, Surface Absorber, 0.25 - 11 µm, 40 W $855.00
Today
S322C Support Documentation S322C Thermal Power Sensor, Surface Absorber, 0.25 - 11 µm, 200 W, Fan Cooled $1,260.00
Today
Add To Cart
Slim Thermal Sensor
Item #S305C

S302C
Sensor Image
(Click to Enlarge)

Thermal Sensor Absorption Spectra
Thermal Sensor Absorption Spectra
(Click to Enlarge)
Aperture Size Ø10 mm
Wavelength Range 0.19 - 25 µm
Power Range 10 mW - 5 W
Detector Type Thermal Surface Absorber
Linearity ±1%
Resolution 100 µW
Measurement Uncertainty ±3% @ 1064 nm
±5% @ 190 - 2940 nm
Response Time <1 s
Cooling Passive
  • Very Compact: 40.7 mm x 40.7 mm x 18 mm (1.6" X 1.6" x 0.71")
  • For General Broadband Optical Power Measurements
  • Ø10 mm Sensor Area
  • Fast Response Time
  • Broadband Coatings with Flat Response over a Large Wavelength Range
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles
  • 30 mm Cage and SM1 Compatible
  • Click Here to View All of our Thermal Power Sensors

The S305C Slim Thermal Power Sensor is designed for detecting broadband optical power measurements from 10 mW - 5 W power sources in locations where space and accessibility are at a premium. The broadband coating used on this thermal sensor features a flat response over a wide range of wavelengths (190 nm to 25 µm). See the Absorption Spectra.

NIST-traceable response curves are stored in the sensor connector. The aperture size of Ø10 mm allows easy alignment and measurement of large spot size laser sources. The Slim Thermal Sensor features a SM1 (1.035"-40) threading on the front for integration into existing lens tube systems in addition to fiber coupling applications and 4-40 taps at each corner compatible with the 30 mm cage system. The sensor housing has virtually the same dimensions as a cage plate of the 30 cage system.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S305C Support Documentation S305C Customer Inspired! Compact Thermal Power Sensor, Surface Absorber, 0.19 - 25 µm, 5 W $690.00
Today
Add To Cart
Thermal Sensors for Excimer and YAG Lasers - S3xxC Series
For Excimer and YAG Lasers
  • For Optical Power Measurements of Excimer and YAG Lasers
  • Ideal for Applications with High Peak Powers (10 W and 40 W Versions Available)
  • Ø25 mm or Ø40 mm Sensor Area
  • Fast Response Time
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles
  • Click Here to View All of our Thermal Power Sensors

The S350C and S370C Thermal Sensors are designed for Excimer and YAG pulsed laser sources, respectively. The S350C sensor features a Ø40 mm aperture, while the S370C has a Ø25 mm aperture designed for easy alignment of large spot size pulsed lasers. The units are post mountable for free space applications and feature NIST-traceable data stored in the sensor connector.

Item #S350CS370C
Sensor Image
(Click the Image to Enlarge)

S350C

S370C

Aperture Size Ø40 mm Ø25 mm
Wavelength Range 0.19 - 1.1 µm, 10.6 µm 0.40 - 5.2 µm
Power Range 10 mW - 40 W 10 mW - 10 W
Detector Type Thermal Surface Absorber Thermal Volume Absorber
Linearity ± 1%
Resolution 1 mW 250 µW
Measurement Uncertainty ±3% @ 351 nm
±5% @ 190 - 1100 nm (10.6 µm)
±3% @ 1064 nm
±5% @ 0.40 - 5.2 µm
Response Time 1 s 3 s
Cooling Passive
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S350C Support Documentation S350C Thermal Power Sensor for Excimer Lasers, Surface Absorber, 0.19 - 1.1 µm and 10.6 µm, 40 W, Large Aperture $1,020.00
Today
S370C Support Documentation S370C Thermal Power Sensor for YAG Lasers, Volume Absorber, 0.4 - 5.2 µm, 10 W $1,055.00
Today
Add To Cart
Pyroelectric Sensors - ESxxxC Series
ES220C with a 30mm Cage System
Click to Enlarge

ES220C Sensor in a 30 mm Cage System
  • For General Purpose and High Energy Optical Pulse Measurements
  • Black Broadband Coating with Flat Response Over a Wide Wavelength Range
  • Ceramic Coating with High Damage Thresholds for High-Energy-Density Lasers
  • Ø11 mm - Ø45 mm Sensor Area
  • Comes with BNC Connector for Oscilloscope Use and a Sensor Adapter for Use with the
    PM200, PM100D, PM100USB, and PM320E Consoles
  • Click Here for more information about our Pyroelectric Energy Sensors

The ESxxxC Standard and High Energy Pyroelectric Sensors are designed to measure pulsed coherent and incoherent sources. Pyroelectric sensors are not suited for CW measurements, as they convert energy from light pulses into voltage pulses. A black broadband or ceramic coating is used for low or high power measurements, respectively. Large sensor areas from Ø11 mm - Ø45 mm allow easy alignment. The energy sensors features BNC connectors for oscilloscope use, as well as standard power meter connectors which contain NIST and PTB-traceable calibration data.

Item #ES111CES120CES145CES220CES245C
Sensor Image
(Click the Image to Enlarge)

ES111C

ES120C

ES145C

ES220C

ES245C

Aperture Size Ø11 mm Ø20 mm Ø45 mm Ø20 mm Ø45 mm
Wavelength Range 0.185 - 25 µm
Energy Range 10 µJ – 150 mJ 100 µJ – 500 mJ 500 µJ – 2 J 500 µJ – 3 J 1 mJ – 15 J
Detector Type Pyroelectric Energy Sensor with Black Broadband Coating Pyroelectric Energy Sensor with Ceramic Coating
Resolution 100 nJ 100 nJ 1 µJ 25 µJ 50 µJ
Linearity ±1%
Measurement Uncertainty ±5% @ 0.185 - 25 µm
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
ES111C Support Documentation ES111C Pyroelectric Energy Sensor, Broadband Coating, 0.185 - 25 µm, 150 mJ $1,200.00
Today
ES120C Support Documentation ES120C Pyroelectric Energy Sensor, Broadband Coating, 0.185 - 25 µm, 500 mJ $1,250.00
Today
ES145C Support Documentation ES145C Pyroelectric Energy Sensor, Broadband Coating, 0.185 - 25 µm, 2 J $1,450.00
Today
ES220C Support Documentation ES220C Pyroelectric Energy Sensor, Ceramic Coating, 0.185 - 25 µm, 3 J $1,500.00
Today
ES245C Support Documentation ES245C Pyroelectric Energy Sensor, Ceramic Coating, 0.185 - 25 µm, 15 J $1,750.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000