Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

High-Power LED Driver with Pulse Modulation


Related Items












High-Power LED Driver with Pulse Modulation

Item #DC2100
LED Current Range0 - 2 A
LED Current Resolution1 mA
LED Current Accuracy±20 mA
LED Forward Voltage24 V
Modulation Frequency Range0 - 100 kHz, Sine Wave
ModulationArbitrary

Features

  • Very Stable LED Driver for Very High Power LEDs
  • For Pulse Operation with Individual Pulse Width Control
  • External Trigger Input up to 100 kHz Modulation
  • Compact and Easy to Use
  • 3 Modes of Operation
  • USB2.0 Interface for Remote Control
  • Compatible with µManager Automation Suite

Applications

Thorlabs' new DC2100 LED Driver is designed for the operation of very high power LEDs or high power LED arrays. This compact LED source provides a high current up to 2 A and high forward voltage up to 24 V. The pulse width modulation mode allows control of single pulse of a connected LED. The user can adjust: current, pulse frequency, duty cycle, and number of pulses. The user also has the option of using an external trigger to control the LED current. The external trigger voltage frequency can be modulated up to 100 kHz. This LED driver can be remotely operated via USB2.0 by the included software package with an intuitive GUI and an extensive driver set.

The DC2100 belongs to Thorlabs line of ultra-stable, high-brightness LED drivers for demanding scientific applications that are sensitive to even small high frequency brightness fluctuations. Typical applications range from the operation of very high power LEDs and LED characterization to microscopy applications that need to control individual LED pulses.

If connected to the Thorlabs MxxxL1 Series Mounted LEDs that are equipped with an EEPROM, the DC2100 automatically reads the stored LED data and adjusts its settings, e.g. the maximum current is read and used to avoid damage of the connected LEDs.

This driver is compatible with µManager, a versatile open source software platform for automated microscopy. A plugin of the µManager allows to control the LED driver from this software out of the box.


 

Operation Modes

  1. Constant Current
    For Visual Inspection, Adjustable LED Current: 0 to 2 A in 1 mA steps.
  2. Pulse Width Modulation Mode
    Control mode for single LED pulses with adjustable LED current (0 - 2 A),
    pulse frequency (1 Hz - 10 kHz), duty cycle (1 - 100%), and number of pulses
    (1 - 100 or continuous pulse emission)
  3. External Control Mode
    Customizable External Trigger Mode with adjustable modulation frequency
    up to 100 kHz, Input Voltage 0 to 10 V (1 V corresponds to 200 mA LED Current )
Item #DC2100
Constant Current Mode
LED Current Range0 - 2 A
LED Current Resolution1 mA
LED Current Accuracy±20 mA
LED Forward Voltage24 V
Pulse Width Modulation Mode
PWM Frequency Range1 Hz - 10 kHz
PWM Frequency Resolution1 Hz (for Frequencies <1 kHz)
100 Hz (for Frequencies >1 kHz)
Duty Cycle1 - 100%
Duty Cycle Resolution1%
External Control Mode
Modulation Frequency Range0 - 100 kHz, Sine Wave
ModulationArbitrary
Trigger Input Max.10 V
1 V corresponds to 200 mA
General
Operating Temperature Range*0 to 40 °C
Storage Temperature Range-40 to 70 °C
Dimensions (W x H x D)
w/o Operating Elements
160 mm x 80 mm x 150 mm
Dimensions (W x H x D)
w/ Operating Elements
160 mm x 80 mm x 168 mm
Warm Up Time for Rated Accuracy<10 min
Weight<1 kg

*Non-Condensing

DC2100 Front Panel

CalloutConnectionCalloutConnection
1Display4OK Button
2Display Control Knob 5LED On/Off Button
3Escape Button

DC2100 Back Panel

CalloutConnectionCalloutConnection
1Serial Number of the Unit4External Trigger Input (BNC)
2Power Switch5USB Connector
3LED Connector6Voltage Supply Connector

LED Connector

PINout details for LED connector

PinDescription
1LED Anode
2LED Cathode
3EEPROM GND
4EEPROM I/O

External Trigger

BNC Female

BNC Female

0 to 10 V, 0 to 100kHz external LED control.

Computer Connection

USB B*

USB Type B

*USB type A to type B cable included.

Software for the DC2100 Series High-Power LED Driver with Pulse Modulation

Use this link to download the below software packages:

The available software is organized into the following categories:

  1. Software: Standard software packages and graphical user interfaces. This is what most users need to operate the device for typical applications.
  2. Drivers: Instrument drivers for the National Instruments™, LabWindows™/CVI and LabVIEW™ development environments. These are intended for developers who want to extend or adapt the functionality of the device to their special requirements.
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: tschalk
Posted Date: 2012-12-12 11:24:00.0
This is a response from Thomas at Thorlabs. Thank you very much for your inquiry. The BNC connector is grounded and the input impedance is 11kOhm.
Poster: chris.ward
Posted Date: 2012-12-11 17:29:43.86
I have some questions regarding the Ext Trig input: Is the outer shell of the BNC grounded or floating? What is the input impedance of the Ext Trig input?
Poster: zoaib19
Posted Date: 2012-03-27 16:40:34.0
I'm a graduate student working on a project on microscopy. How can I operate these LED controller in Micro manager? Is there any documentation of using it in micro manager? Please help
Click on any phrase below to search our site using our new Search Engine:
advanced led driver   current controller for led   dc2100   high forward voltage   high power   high power current controller for led   high power led current controller   led controller   led current controller   microscope led light   pulse adjustment   pulse control   pulse duration control   pulse modulation   pulse width control   single led  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
DC2100 Support Documentation DC2100 High-Power, 1-Channel LED Driver with Pulse Modulation, 2 A, 24 V $1,760.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000