Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

ScienceDesk Accessories


Related Items





ScienceDesk Accessories

Features

  • Customize Our ScienceDesk Workstations to Suit Individual Applications
  • Multiple Shelving Styles Provide Extra Space Above, Below, or At Table Level
  • Casters Create a Moveable Workstation
  • Adjustable LCD Monitor Mount and Articulating Keyboard Arm Preserve Workspace

Thorlabs offers a wide variety of accessories that allow for customization of our ScienceDesk workstations. These accessories can be used to build an open, ergonomic, 3D working environment. There are several shelving options that allow a user to place instruments above, below, or around the isolated working surface. Our shelving options can be selectively added when the need arises, unlike other systems that have wrap-around shelving, which tends to form a claustrophobic and dim working environment. In addition, we offer a monitor mount, an articulating keyboard holder, a wrist rest, casters, and extra mounting posts. The Ø1.5" stainless steel mounting posts are compatible with many of our optomechanical components. Thorlabs also offers a TA2 post mounting adapter that allows many of the ScienceDesk accessories presented here to be mounted to standard optical tables and breadboards.

Please Note: These accessories are compatible with our current ScienceDesks (SD Series) and cannot be used with our former generation (PS Series) products.

Thorlab's ScienceDesk frames, tabletops, and accessories can be configured to satisfy many workspace requirements. Click on the various ScienceDesk elements in the photo below for more information on each item.

Fully-Loaded ScienceDesk

Monitor MountOverhead ShelfOverhead ShelfInstrument ShelfSide ShelfSample Prep ShelfTabletopTabletopTabletopUnder ShelfUnder ShelfComputer ShelfComputer ShelfComputer ShelfCastersCastersCastersCastersKeyboard ArmKeyboard ArmFrameMonitor MountCastersWrist RestUnder ShelfComputer ShelfFrameInstrument ShelfSample Prep ShelfOverhead ShelfSide ShelfTabletopKeyboard ArmPostPostPostPostPostPost 

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: tcohen
Posted Date: 2012-02-28 19:15:00.0
Response from Tim at Thorlabs: Thank you for your feedback. We should, as you suggest, offer the PSY191 shelf as a standard stock item. A larger shelf size and sub shelf would also be very valuable additions to the ScienceDesk system. I will discuss both of these with our design engineers. In the meantime, if you are interested in ordering just the shelf, we would be happy to provide this for you. We do not have your email to contact you, but if you would like to discuss this option, please contact us at techsupport@thorlabs.com.
Poster:
Posted Date: 2012-02-28 11:51:36.0
Would be nice to be able to order just the shelf as we already have a couple of posts and need more than one shelf per post.
Poster:
Posted Date: 2012-02-28 11:47:30.0
How about a shelf that is well sized to hold a laptop without the post getting in the way of the screen. Ideally with an attachment for a sub shelf that could support the mouse. The existing 300 mm x 278 mm (11.8" x 10.9") Shelf Size isn't a good option for this application.
Poster: Thorlabs
Posted Date: 2010-07-29 09:22:11.0
Response from Javier at Thorlabs to cbrideau: Thank you for your feedback. The PSY shelves are made of laminated wood blockboard.
Poster: cbrideau
Posted Date: 2010-07-27 18:16:09.0
What are the PSY series shelves made of? Are they a plastic or some kind of laminate?
Click on any phrase below to search our site using our new Search Engine:
articulating arm   Cable Hole   Cable Port   Cage   caster   casters   castor   castors   computer   desk   EMC   Enclosure   Faraday Cage   Faraday Enclosure   flat   frames   holder   keyboard   lcd   monitor   mount   optical bench   pc   post   Post Adapter   rest   science   science desk frames   sciencedesk   screen   shelf   shelves   Shield   side   Side Shelf Rail   support bracket   wheel   wheels   wrist   XE25 Accessory Kit  
ScienceDesk Overhead Shelves
Double Overhead Shelf Application Image
A ScienceDesk Fitted with a PSY211 and PSY201/S
  • Strong, Melamine-Faced MDF Construction
  • 900 mm (35.4") and 1200 mm (47.2") Wide Versions
  • 300 mm (11.8") Shelf Depth
  • Max Load: 50 kg (110 lbs)

The PSY211 and PSY212 Overhead Shelves span the width of the ScienceDesk and are supported by two 750 mm (29.5") long posts (included). The shelf slides along the posts to set the height above the working surface. Two shelves can be mounted on a single set of supporting posts, as seen in the image to the right. Additional shelves are sold separately but do not include support posts (select a PSY201/S or PSY202/S shelf unit to go with the PSY211 or PSY212 units, respectively).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY211 Support Documentation PSY211 300 mm x 900 mm Overhead Shelf with 750 mm Long Post $330.00
Today
PSY201/S Support Documentation PSY201/S Additional Shelf Unit: 300 mm x 900 mm $160.00
Today
PSY212 Support Documentation PSY212 300 mm x 1200 mm Overhead Shelf with 750 mm Long Post $335.00
Today
PSY202/S Support Documentation PSY202/S Additional Shelf Unit: 300 mm x 1200 mm $170.00
Today
Add To Cart
ScienceDesk Instrument Shelves
  • Strong, Melamine-Faced MDF Construction
  • 300 mm x 278 mm (11.8" x 10.9") and 300 mm x 500 mm (11.8" x 19.7") Shelf Sizes
  • Max Load: 20 kg (44 lbs)
  • PSY191 and PSY192 Include 750 mm (29.5") Post
  • PSY191/S and PSY192/S can be Installed Without Removing Post

These instrument shelves are smaller in size than the overhead shelves above and can be used to hold a variety of items above the table. The post of the instrument shelf assembly mounts to the upper rails (excluding the front rail) of the ScienceDesk frame (as seen in the image to the left. More than one shelf can be mounted to the same post. The split-clamp design (see image right) allows the shelves to be installed anywhere on the post without removing the existing shelves. Additional shelves are sold separately but do not include support posts.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY191 Support Documentation PSY191 300 mm x 278 mm Instrument Shelf with 750 mm High Post $177.00
Today
PSY191/S Support Documentation PSY191/S Customer Inspired! Additional Instrument Shelf: 300 mm x 278 mm $115.00
Today
PSY192 Support Documentation PSY192 Customer Inspired! 500 mm x 300 mm Instrument Shelf with 750 mm High Post $187.00
Today
PSY192/S Support Documentation PSY192/S Customer Inspired! Additional Instrument Shelf: 500 mm x 300 mm $125.00
Today
Add To Cart
ScienceDesk Sample Preparation / Staging Shelves
  Strong, Melamine-Faced, MDF Construction
  Raised Above Breadboard Surface
  Max Load: 15 kg (33 lbs)

These preparation shelves rest on the upper rails of the ScienceDesk frame, allowing the user to create a usable workspace that can be easily repositioned on the frame, while leaving the isolated breadboard undisturbed. The shelf length corresponds to the width of table for which it is designed.

These staging shelves are not compatible with breadboards 4.3" (110 mm) thick.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY252 Support Documentation PSY252 600 mm Sample Preparation / Staging Shelf $77.50
Today
PSY250 Support Documentation PSY250 750 mm Sample Preparation / Staging Shelf $80.00
Today
PSY251 Support Documentation PSY251 900 mm Sample Preparation / Staging Shelf $85.00
Today
Add To Cart
ScienceDesk Side Shelves
  Strong, Melamine-Faced, MDF Construction
  Versions for 600 mm, 750 mm, and 900 mm Deep ScienceDesks
  600 mm (23.6") Wide
  Max Load: 50 kg (110 lbs)

These side shelves can be mounted to either side of the upper side rails of the ScienceDesk, providing a shelf width of 600 mm (23.6"). The shelves are available for ScienceDesks that are 600 mm, 750 mm, or 900 mm deep. The PSY353 shelf is compatible with the 400 mm wide rails on the corner ScienceDesk options.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY353 Support Documentation PSY353 400 mm x 600 mm Side Shelf $165.00
Today
PSY352 Support Documentation PSY352 600 mm x 600 mm Side Shelf $170.00
Today
PSY350 Support Documentation PSY350 750 mm x 600 mm Side Shelf $175.20
Today
PSY351 Support Documentation PSY351 900 mm x 600 mm Side Shelf $185.00
Today
Add To Cart
ScienceDesk Large Under Shelves
  Strong, Melamine-Faced, MDF Construction
  Large Shelf Depth
  Max Load: 100 kg (220 lbs)

These large under shelves span the rear of the ScienceDesk frame and provide a large shelf depth, while still giving leg clearance. The surface provides extensive storage both at the rear and sides of the ScienceDesk and allows heavy items, such as controllers and power supplies, to be stored away from the work surface. The size of the shelf corresponds to the size of frame with which it is to be used. For details on installation, please see the manual. Please note that these shelves are not compatible with our Corner ScienceDesks.

If an under shelf is attached to the ScienceDesk, the PSY180 PC Shelf can be used only on the upper rails.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY310 Support Documentation PSY310 NEW! 600 mm x 900 mm Large Under Shelf $158.00
Today
PSY311 Support Documentation PSY311 NEW! 750 mm x 900 mm Large Under Shelf $174.00
Today
PSY312 Support Documentation PSY312 NEW! 750 mm x 1200 mm Large Under Shelf $192.00
Today
PSY313 Support Documentation PSY313 NEW! 900 mm x 1200 mm Large Under Shelf $205.00
Today
Add To Cart
ScienceDesk Computer Shelf
  Strong, Melamine-Faced, MDF Construction
  Designed to Hold a Computer CPU
  260 mm x 450 mm (10.2" x 17.7")
  Max Load: 20 kg (44 lbs)

This shelf can be ergonomically positioned on the surrounding frame of the ScienceDesk, and is ideally suited for supporting a computer. It can be mounted to the upper or lower rails of the ScienceDesk frame and provides a shelf size 260 mm x 450 mm (10.2" x 17.7").

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY180 Support Documentation PSY180 260 mm x 450 mm Computer Shelf $50.00
Today
Add To Cart
ScienceDesk Monitor Mount
  • Compatible with 75 mm x 75 mm (2.95" x 2.95") and 100 mm x 100 mm (3.94" x 3.94") VESA Patterns
  • 10 kg (22 lb) Load Capacity
  • Mounts to a Ø1.5" Post (Not Included but Sold Below)

The PSY121 flat screen monitor support bracket is compatible with 75 mm x 75 mm and 100 mm x 100 mm VESA mounting patterns. These mounting patterns are typically used on small to medium LCD monitor displays. It features an articulated arm that allow flexible positioning and has a load capacity of 10 kg (22 lb).

A Ø1.5" post is required to secure this mount to the ScienceDesk. These posts are sold separately below (PSY161), or a post from an Overhead Shelf or Instrument Shelf may also be used.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY121 Support Documentation PSY121 Flat Screen Monitor Support Bracket with Articulating Arm $150.00
2 Weeks
Add To Cart
ScienceDesk Keyboard Holder
  Articulating Arm Keyboard and Mouse Holder
  Includes Wrist Rest
  Attaches to ScienceDesk Frame

This articulating arm keyboard and mouse holder is the ideal solution to secure most keyboards and mouse pads to the ScienceDesk frame. The arm attaches to the side rails of the frame and provides 360° of horizontal positionng and vertical adjustment. It is an ergonomic, space-saving alternative to storing the keyboard and mouse on the table itself.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY132 Support Documentation PSY132 Articulated Arm with Keyboard and Mouse Holder $399.00
Today
Add To Cart
ScienceDesk Casters
  Locking Mechanism Prevents Unintentional Movement
  Max Load: 320 kg (704 lbs) (Set of Four)

These Casters attach to the bottom of a ScienceDesk frame to convert it into a mobile workstation. Once the ScienceDesk is in the desired location, feet can be lowered on each leg of the frame to provide a stable work environment. The casters also feature a locking mechanism to prevent inadvertent movement when the frame's feet are not lowered. They are sold in a Set of Four.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY140 Support Documentation PSY140 Casters, Set of Four $125.00
Today
Add To Cart
ScienceDesk Wrist Rest
  Keeps Arms Elevated Above Breadboard
  Padded for Comfort

This ergonomic Wrist Rest has been designed to provide the optimum height and angle for adjusting nanopositioning stages and enables operators to perform delicate instrument adjustments with higher accuracy and lower fatigue. It is adjustable and mounts to the upper front bar of the ScienceDesk frame. The padded portion of the wrist rest is molded foam to provide extra comfort for the user, and it comes complete with mounting studs and locking bolts.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY100 Support Documentation PSY100 Adjustable Height Wrist Rest $150.00
Today
Add To Cart
Ø1.5" Stainless Steel Post
  Two Lengths: 750 mm (29.5") or 1000 mm ( 39.4")
  Ideal for Monitor Mount or P-Post Accessories
  M16 Bolt Attaches to Outside Rails of ScienceDesk Frame
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY161 Support Documentation PSY161 Ø1.5" (38 mm) x 750 mm Post for ScienceDesk Frames $95.00
Today
PSY162 Support Documentation PSY162 Customer Inspired! Ø1.5" (38 mm) x 1000 mm Post for ScienceDesk Frames $125.00
Today
Add To Cart
ScienceDesk Faraday Enclosure
  • Shielding Effectiveness: 55 dB at 10 MHz
  • Tested by Independent Electromagnetic Compatibility (EMC) Consultants
  • Removable Panels for Easy Access
  • ScienceDesk Accessories Fit Inside
  • Designed to Fit 750 mm x 900 mm ScienceDesk Frame

Sensitive electrophysiology and microscopy applications benefit when isolated from external interferences such as electrostatic fields and high-frequency electromagnetic waves (e.g., AM/FM radio waves, CRT oscilloscopes, and fluorescent strip lights). The ScienceDesk Faraday enclosure protects against these external sources of interference and is designed to fit our 750 mm x 900 mm ScienceDesk frames.

The enclosure mounts onto the ScienceDesk frame, not the breadboard as with systems from other manufacturers, and therefore does not interfere with the vibration-isolated tabletop.

The magnetic panels are easily removed for access to the work area, and two holes in the rear panel, offering Ø1.75" (Ø44.4 mm) clearance, assist in cable management. If additional port holes are needed, the PSY405 Cable Port Kit can be used to create one port.

The range of ScienceDesk post-mounted accessories described above can be fitted within the enclosure, providing a variety of shelving and equipment mounting options. In addition, adapter brackets are available to allow side shelves and post-mounted accessories to be fitted outside the protected area.

Our XE25 range of structural rails and components can also be attached to the inside face of the frame, thereby allowing custom enclosure and shelving systems to be constructed. Please Note: The enclosure is not compatible with the Wrist Rest (PSY100), and the Sample Preparation Shelves (PSY250 to PSY252).

Click here for more details.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FAR01 Support Documentation FAR01 Faraday Enclosure to Fit 750 mm x 900 mm ScienceDesk Frame $2,500.00
Today
PSY401 Support Documentation PSY401 750 mm Faraday Enclosure Post and Side Shelf Adapter $130.00
Today
PSY403 Support Documentation PSY403 Faraday Enclosure External Post Adapter $50.00
Today
PSY404 Support Documentation PSY404 Faraday Enclosure Adapter Plate Kit for 25 mm Construction Rails $40.00
Today
PSY405 Support Documentation PSY405 Faraday Cage Cable Port Kit $22.00
Today
Add To Cart
ScienceDesk Mini Light

This compact, battery-operated unit allows direct lighting onto almost any surface. The unit can be attached to the work surface via the clip fastener or the magnetic base. A flexible neck allows the light to be directed easily onto the area of interest. The extra bright LED source provides as much light as 3 standard LEDs and the lens ensures an even distribution of light over the work area. The unit folds to a compact package for easy storage and is powered by 3 AAA batteries (included).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSX501 Support Documentation PSX501 Mini Light with Flexible Arm, Mounting Clip, and Magnetic Base $42.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000