Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Modulated LED Source for FLIM Microscopy


Related Items











Modulated LED Source for FLIM Microscopy

Item #DC3100-365DC3100-405DC3100-470
Wavelength, Nom365 nm405 nm470 nm
Max Current700 mA1000 mA1000 mA
LED Current0 – 1000 mA
Internal Modulation
Frequency
10 – 100 MHz
External Modulation
Frequency
0 – 100 kHz, Sine Wave

Features

  • Very Stable, Non-Switching, LED Driver
  • Designed for FLIM in the Frequency Domain
  • Compact and Easy to Use
  • Head Mount Compatible with Our SM2 Lens Tubes
  • Optional Adapters for Microscopes:
    Olympus BX and IX, Leica DMI, Nikon Eclipse (Bayonet-Mount),
    Zeiss Axioskop
  • USB 2.0 Interface for Remote Control
  • Compatible with µManager Automation Suite

Thorlabs' DC3100 Series of Modulated LED Sources is designed for frequency domain Fluorescence Lifetime Imaging (FLIM) and other microscopy applications that require advanced modulated high brightness LED sources. This compact LED source is comprised of a high current and high power driver and a LED head with modulating electronics which is designed for high brightness LEDs with high thermal dissipation losses. The LED is included in the head. There are four standard wavelengths available: 365 nm, 405 nm, 470 nm and 630 nm (other wavelengths on request). Collimated Mounting Adapters for the Microscopes Olympus BX and IX, Leica DMI, Nikon Eclipse (Bayonet-Mount) and Zeiss Axioskop are available as optional accessories (see below). The head mount on these LED sources is also compatible with our SM2 (2.035"-40) Lens Tubes.

This LED driver can be remotely operated using the USB 2.0 connector and the included software package with an intuitive GUI and an extensive driver set. The GUI software, µManager, is a versatile, open source, software platform for automated microscopy. A plugin allows the user to control the LED driver right out of the box.

3 Modes of Operation

  1. Internal Modulation:
    Modulated FLIM Mode (Sine Wave), Adjustable LED Brightness, Modulation Frequency in 0.1 MHz Steps and Modulation Depth in Percent
  2. External Control:
    Customizable External Trigger Mode for non FLIM Applications, Adjustable Modulation Frequency up to 100 kHz, Input Voltage 0 to 10 V (1 V corresponds to 100 mA LED Current)
  3. Constant Current:
    For Visual Inspection, Adjustable LED Current: 0 to 1 A in 1 mA Steps

The driver offers three operation modes for great flexibility in usage and applications. The internal modulation mode is the standard mode for typical frequency modulated FLIM applications. Here the LED's modulation frequency can be set from 10 to 100 MHz in 0.1 MHz steps (depending on the connected LED) together with brightness adjustments and setting the percentual modulation depth via the front panel. An additional external trigger mode offers LED control via an external voltage. Here the modulation is adjustable up to 100 kHz by an input voltage of 0 to 10 V (1 V corresponds to 100 mA LED current). This mode is generally used for non FLIM applications.

For easy visual inspection of the microscopy samples the constant current mode allows to control the brightness of the LED by a non modulating LED current from 0 to 1 A.

Microscope Adapters

DC3100_LEDC29

The COP series adapters are designed to collimate the light emitted by the LED and mate the LED mounting head directly to the illumination ports on Olympus IX/BX (COP1), Leica DMI (COP2), Nikon Eclipse (COP3), or Zeiss Axioskop (COP4) microscopes. These adapters are available with one of two AR coatings: -A for 350 nm - 700 nm, and -B for 650 - 1050 nm.

The rear of the collimator accepts any of the modulated LED sources described above. To switch between LED sources, simply unscrew the LED housing and replace it with an alternative housing.

Additional Wavelengths

If the wavelengths of the standard DC3100 LED head do not match your requirements, we also offer the wavlengths listed in the table below and other custom wavelengths. Please contact your local tech support team for help ordering these specials.

ColorUVUVUVRoyal BlueBlueCyanGreenAmberRedDeep RedIR
Dominant
Wavelength
365 nm385 nm405 nm455 nm470 nm505 nm530 nm594 nm627 nm660 nm850 nm

Note: The DC3100 driver sold with the kits on this page is intended only for use with the LEDs also sold on this page. It is not compatible with the other LEDs manufactured or sold by Thorlabs.

Frequency Domain FLIM

FLIM (Fluorescence Lifetime Imaging) is an imaging technology that utilizes the exponential decay rate of the fluorescence from a fluorescent sample. It is mainly used with confocal microscopy and other microscope systems. The image in FLIM is based on the lifetime of the fluorophore signal, rather than its intensity. This minimizes photon scattering in thick layers of the sample.

Modulated Excitation and Fluorescence Signal used in Frequency Domain FLIM

Modulated Excitation and Fluorescence Signal

As an alternative to Time Domain FLIM where the decay time of single excitation pulses is measured in Frequency Domain FLIM the fluorescence lifetimes is determined by phase and amplitude changes of the fluorescence excited by a modulated light source. Here the intensity of the light source is continuously modulated at high frequency. Since the excited state has a lifetime, the fluorescence signal is delayed with respect to the excitation signal plus reduced in amplitude. The lifetime can be determined from this phase shift and the amplitude reduction.

Item #DC3100-365DC3100-405DC3100-470DC3100-630
Technical Data
Nominal Wavelength365 nm405 nm470 nm630 nm
Maximum Current700 mA1000 mA1000 mA1000 mA
Cut-off Frequency (10 dB)90 MHz95 MHz80 MHz70 MHz
LED Current Range0 – 1000 mA
Internal Modulation Mode (only)
Modulation Frequency Range10 – 100 MHz
ModulationSine Wave
Modulation Depth*0 – 100 %
Trigger OutputSine Wave
External Control Mode (only)
Modulation Frequency Range0 – 100 kHz, Sine Wave
ModulationArbitrary
Trigger Input, Max10 V, 1 V Corresponds to 100 mA
General Technical Data
Operating Temperature Range**0 to 40 °C
Storage Temperature Range-40 to 70 °C
Dimensions (W x H x D) w/o Operating Elements160 mm x 80 mm x 150 mm
Dimensions (W x H x D) w/ Operating Elements160 mm x 80 mm x 168 mm
Warm Up Time for Rated Accuracy<10 min
Weight<1 kg

*Depending on LED type and modulation frequency
**Non-condensing
All data is valid at 23 ± 5 °C and 45 ± 15% relative humidity.

DC3100 Front Panel

CalloutConnectionCalloutConnection
1Display4OK Button
2Display Control Knob 5LED On/Off Button
3Escape Button

DC3100 Back Panel

CalloutConnectionCalloutConnection
1Serial Number of the Unit4External Trigger Input (BNC)
2Power Switch5USB Connector
3LED Connector6Voltage Supply Connector

External Trigger Input

BNC Female

BNC Female

Max 10 V, 0 ... 100 kHz (Sine Wave)

Computer Connection

USB Type B

USB Type B

USB Type B to Type A Cable Included

Software for the DC3100 Series

Use this link to download the below software packages:

The available software is organized into the following categories:

  1. Software: Software package with graphical user interface for operating the device in standard applications.
  2. Drivers: Third party software modules that are required for the operation of the device, its standard software, or its drivers.
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: a.andreski
Posted Date: 2013-02-07 19:55:43.817
Is it possible to focus the light from the LED down to a spot of a few hundred um diameter? Thanks!
Poster: tschalk
Posted Date: 2013-02-08 09:04:00.0
This is a response from Thomas at Thorlabs. Thank you very much for your inquiry. It is possible to focus the light of a LED down to a spot of a few hundred µm. Because the emitting area of a LED is large compared to that of a laser, the minimum focus spot size from a LED is also larger than that of a laser. The best way to focus a LED is using a collimator (for example COP1-A) and a focusing lens. I will contact you directly for more detailed information.
Poster: ycchen.christine
Posted Date: 2013-02-06 21:24:53.403
I am building a new FLIM, therefore I am interested in the modulated LED. I would like to know the output intensity (in watt) vs. current. Thanks.
Poster: tschalk
Posted Date: 2013-02-07 07:20:00.0
This is a response from Thomas at Thorlabs. Thank you very much for your inquiry. Unfortunately we do not have this information available. What we can do, is to measure the output intensity versus the current. I will contact you directly for more detailed information.
Poster: bdada
Posted Date: 2011-08-25 11:43:00.0
Response from Buki at Thorlabs: Thank you very much for your feedback. The DC3100 does not use the serial communication port (COM port). It uses the USB interface with the National Instrument VISA virtual instrument protocol. You can download the driver at http://www.thorlabs.de/software_pages/ViewSoftwarePage.cfm?Code=DC3100 . After installation, you can find the documents and sample codes in C and LabVIEW in the default folder: C:\Program Files\IVI Foundation\VISA\WinNT\Thorlabs DC3100 Please contact TechSupport@thorlabs.com if you have additional questions.
Poster: andre
Posted Date: 2011-08-22 16:36:22.0
I would like to communicate with the LED controller from a computer by sending commands directly to the COM port created after installing the driver. Where could I find the command set accepted by the controller ? Is there any documentation ? Thanks, André.
Poster: apalmentieri
Posted Date: 2010-03-16 09:20:30.0
A response from Adam at Thorlabs to eashane: The DC3100 can be made to work with different diodes. For instance, we can offer the DC3100 with a cold white LED. The DC3100 is designed to work with LEDs that output powers in the range of 10s to 100s mW range. Therefore, the DC3100 will not work with the LED2050P. I will email you directly to find the exact wavelength ranges you are interested in.
Poster: eashane
Posted Date: 2010-03-14 04:10:48.0
I am interested in the 3100, but I need different diodes. For example, can the 3100 be made to work with LED2050P?
Poster: jhartmann
Posted Date: 2009-12-09 18:28:42.0
A response from Juergen at Thorlabs to alan.ryder: I contacted our R&D on this question; I will get back to you as soon as I have the answer.
Poster: alan.ryder
Posted Date: 2009-12-08 18:57:15.0
What is the optical output power from these modulated LEDs. Can you send me a power output (mW) versus modulation frequency for the 375 and 405 nm units.
Click on any phrase below to search our site using our new Search Engine:
condenser   FLIM   FLIM microscopy   fluorescence   fluorescence lifetime imaging   frequency domain   led collimator   LED driver   LED source   Microscope adapters lamphouse port Mounted LED Collimated LED Olympus IX Olympus BX Nikon Eclipse Zeiss Axioskop Leica DMI    microscope led light   microscopy   modulated   modulating   optogenetics  
Modulated LED Source for FLIM Microscopy
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
DC3100-365 Support Documentation DC3100-365 Modulated LED Source for FLIM with Head 365 nm $2,500.00
Today
DC3100-405 Support Documentation DC3100-405 Modulated LED Source for FLIM with Head 405 nm $2,200.00
Today
DC3100-470 Support Documentation DC3100-470 Modulated LED Source for FLIM with Head 470 nm $2,200.00
Today
DC3100-630 Support Documentation DC3100-630 Modulated LED Source for FLIM with Head 630 nm $2,200.00
Today
Add To Cart
Collimation Accessory for Modulated FLIM LEDs

Thorlabs offers collimation adapters with AR-coated aspheric condenser lenses (EFL: 40 mm) for collimating the output from our mounted LEDs. Two AR coating options (-A: 350 - 700 nm and -B: 700 nm - 1050 nm) and five different collimator housings are available; each is designed to mate to the illumination port on a Olympus IX/BX, Leica DMI, Nikon Eclipse, Nikon Eclipse Ti, or Zeiss Axioskop microscope. The difference between both Nikon Eclipse adapters is an additional spring on the bayonet of the Nikon Eclipse Ti adapter.

Compatible
Microscopes
Olympus BX
& IX Microscopes
Leica DMI
Microscopes
Nikon Eclipse
Microscopes
Zeiss Axioskop
Microscopes
Nikon Eclipse Ti
Microscopes
AR Coating Collimating Adapters for Olympus BX \<br /\>& IX Microscopes Collimating Adapters for Leica DMI Microscopes Collimating Adapters for Nikon Eclipse Microscopes Collimating Adapters for Zeiss Axioskop Microscopes Collimating Adapters for Zeiss Axioskop Microscopes
A-Coated: 350 - 700 nm COP1-A COP2-A COP3-A* COP4-A COP5-A*
B-Coated: 700 nm - 1050 nm COP1-B COP2-B COP3-B* COP4-B COP5-B*

*The difference between both Nikon Eclipse adapters is an additional spring on the bayonet of the Nikon Eclipse Ti adapter.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
COP1-A Support Documentation COP1-A Collimation Adapter for Olympus BX & IX, AR Coating: 350 - 700 nm $175.70
Today
COP1-B Support Documentation COP1-B Collimation Adapter for Olympus BX & IX, AR Coating: 650 - 1050 nm $205.00
Today
COP2-A Support Documentation COP2-A Collimation Adapter for Leica DMI, AR Coating: 350 - 700 nm $175.70
Today
COP2-B Support Documentation COP2-B Collimation Adapter for Leica DMI, AR Coating: 650 - 1050 nm $205.00
Today
COP3-A Support Documentation COP3-A Collimation Adapter for Nikon Eclipse, AR Coating: 350 - 700 nm $175.70
Today
COP3-B Support Documentation COP3-B Collimation Adapter for Nikon Eclipse, AR Coating: 650 - 1050 nm $205.00
Today
COP4-A Support Documentation COP4-A Collimation Adapter for Zeiss Axioskop, AR Coating: 350 - 700 nm $175.70
Today
COP4-B Support Documentation COP4-B Collimation Adapter for Zeiss Axioskop, AR Coating: 650 - 1050 nm $205.00
Today
COP5-A Support Documentation COP5-A Collimation Adapter for Nikon Eclipse Ti , AR Coating: 350 - 700 nm $207.90
Today
COP5-B Support Documentation COP5-B Collimation Adapter for Nikon Eclipse Ti , AR Coating: 650 - 1050 nm $241.60
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000