Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

1560 nm Femtosecond Fiber Lasers


Related Items










1560 nm Femtosecond Fiber Lasers

Applications

  • Time-Resolved Spectroscopy
  • Diagnostics and Imaging in Biology and Medicine
  • Timing Distribution Systems
  • THz Generation, THz Spectroscopy

Features

  • Output Power of >400 mW @ 250 MHz or >250 mW @ 100 MHz
  • <90 fs Pulse Length Option
  • Synchronization to External Clock Signal Also Available
  • Ultra Stable, Reliable Operation
  • Turnkey Operation by Self-Starting Mode-Locking Mechanism
  • Embedded Microcontroller for Trouble-Free Operation
  • Long Lifetime and Low Cost of Ownership

C-Fiber lasers are erbium-doped fiber lasers with a 100 MHz repetition rate. They are available with various power levels and offer a high degree of flexibility, including user-defined repetition rates and freely configurable optical output ports. M-Fiber lasers offer the same functionality as C-Fiber lasers, but run at a 250 MHz repetition rate. The amplified version of the M-Fiber delivers an average power level above 400 mW.

Item #C-FiberC-Fiber-HPC-Fiber-AM-FiberM-Fiber-A
Wavelength1560 ± 20 nm
Repetition Rate100 MHz250 MHz
Average Output Power>30 mW>150 mW>250 mW>75 mW>400 mW
Pulse Width<150 fs<90 fs<150 fs<90 fs
Repetition Rate Tuning Range*>330 kHz>2 MHz

*With SYNC100 or SYNC250 Option

By adding the SYNC option to the C-Fiber and the M-Fiber series, the cavity length becomes tunable, and the repetition rate can be synchronized to an external pulsed source. An integrated stepper motor allows for coarse adjustment, and with the help of the piezo actuator, the repetition rate can be fine tuned and locked to an external reference frequency. For details on the synchronization electronics, see the information on SYNCRO.

Please note that these C-Fiber and M-Fiber lasers are available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States.
United States
Phone:
"+1-973-300-4490
E-mail: ussales@menlosystems.com
Outside United States
Phone:
+49-89-189166-0
E-mail: sales@menlosystems.com

Laser Safety and Classification

Safe practices and proper usage of safety equipment should be taken into consideration when operating lasers. The eye is susceptible to injury, even from very low levels of laser light. Thorlabs offers a range of laser safety accessories that can be used to reduce the risk of accidents or injuries. Laser emission in the visible and near infrared spectral ranges has the greatest potential for retinal injury, as the cornea and lens are transparent to those wavelengths, and the lens can focus the laser energy onto the retina. 

Alignment Tools
Laser Barriers
Enclosure Systems
Blackout Materials
Laser Glasses
Laser Viewing Cards
Laser Safety Signs
Shutter and Controllers

Safe Practices and Light Safety Accessories

  • Thorlabs recommends the use of safety eyewear whenever working with laser beams with non-negligible powers (i.e., > Class 1) since metallic tools such as screwdrivers can accidentally redirect a beam.
  • Laser goggles designed for specific wavelengths should be clearly available near laser setups to protect the wearer from unintentional laser reflections.
  • Goggles are marked with the wavelength range over which protection is afforded and the minimum optical density within that range
  • Laser Barriers and Blackout Materials can prevent direct or reflected light from leaving the experimental setup area.
  • Thorlabs' Enclosure Systems can be used to contain optical setups to isolate or minimize laser hazards.
  • All beams should be terminated at the edge of the table, and laboratory doors should be closed whenever a laser is in use.
  • Do not place laser beams at eye level.
  • Carry out experiments on an optical table such that all laser beams travel horizontally.
  • Remove unnecessary reflective items such as reflective jewelry (e.g., rings, watches, etc.) while working near the beam path.
  • Be aware that lenses and other optical devices may reflect a portion of the incident beam from the front or rear surface.
  • Operate a laser at the minimum power necessary for any operation.
  • If possible, reduce the output power of a laser during alignment procedures.
  • Use beam shutters and filters to reduce the beam power.
  • Post appropriate warning signs or labels near laser setups or rooms.
  • Use laser sign lightboxes if operating Class 3R or 4 lasers (i.e., lasers requiring the use of a safety interlock).
  • Do not use Laser Viewing Cards in place of a proper Laser Barrier or Beam Trap.

 

Laser Classification

Lasers are categorized into different classes according to their ability to cause eye and other damage. The International Electrotechnical Commission (IEC) is a global organization that prepares and publishes international standards for all electrical, electronic, and related technologies. The IEC document 60825-1 outlines the safety of laser products. A description of each class of laser is given below:

ClassDescriptionWarning Label
1This class of laser is safe under all conditions of normal use, including use with optical instruments for intrabeam viewing. Lasers in this class do not emit radiation at levels that may cause injury during normal operation, and therefore the maximum permissible exposure (MPE) cannot be exceeded. Class 1 lasers can also include enclosed, high-power lasers where exposure to the radiation is not possible without opening or shutting down the laser. Class 1
1MClass 1M lasers are safe except when used in conjunction with optical components such as telescopes and microscopes. Lasers belonging to this class emit large-diameter or divergent beams, and the MPE cannot normally be exceeded unless focusing or imaging optics are used to narrow the beam. However, if the beam is refocused, the hazard may be increased and the class may be changed accordingly. Class 1M
2Class 2 lasers, which are limited to 1 mW of visible continuous-wave radiation, are safe because the blink reflex will limit the exposure in the eye to 0.25 seconds. This category only applies to visible radiation (400 - 700 nm).Class 2
2MBecause of the blink reflex, this class of laser is classified as safe as long as the beam is not viewed through optical instruments. This laser class also applies to larger-diameter or diverging laser beams. Class 2M
3RLasers in this class are considered safe as long as they are handled with restricted beam viewing. The MPE can be exceeded with this class of laser, however, this presents a low risk level to injury. Visible, continuous-wave lasers are limited to 5 mW of output power in this class. Class 3R
3BClass 3B lasers are hazardous to the eye if exposed directly. However, diffuse reflections are not harmful. Safe handling of devices in this class includes wearing protective eyewear where direct viewing of the laser beam may occur. In addition, laser safety signs lightboxes should be used with lasers that require a safety interlock so that the laser cannot be used without the safety light turning on. Class-3B lasers must be equipped with a key switch and a safety interlock.Class 3B
4This class of laser may cause damage to the skin, and also to the eye, even from the viewing of diffuse reflections. These hazards may also apply to indirect or non-specular reflections of the beam, even from apparently matte surfaces. Great care must be taken when handling these lasers. They also represent a fire risk, because they may ignite combustible material. Class 4 lasers must be equipped with a key switch and a safety interlock. Class 4
All class 2 lasers (and higher) must display, in addition to the corresponding sign above, this triangular warning signWarning Symbol
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
comb   comb laser   diode laser mount   femto second   femtosecond   femtosecond laser   femtosecond lasers   fiber coupled   fiber coupled laser   fiber laser   fiberlaser   focus lens   frequency comb   ir optics   laser diode mount   laser window   menlo   menlo systems   menlosystems   scanner   source   THz   ultra fast   ultrafast  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
C-FIBER Support Documentation C-FIBER C-Fiber Femtosecond Laser: >10 mW, 100 MHz CALL
Lead Time
C-FIBER-HP Support Documentation C-FIBER-HP C-Fiber High-Power Femtosecond Laser: >130 mW, 100 MHz CALL
Lead Time
C-FIBER-A Support Documentation C-FIBER-A C-Fiber Amplified Femtosecond Laser: >200 mW, 100 MHz CALL
Lead Time
M-FIBER Support Documentation M-FIBER M-Fiber Femtosecond Laser: >20 mW, 250 MHz CALL
Lead Time
M-FIBER-A Support Documentation M-FIBER-A M-Fiber Amplified Femtosecond Laser: >400 mW, 250 MHz CALL
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000