Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Temperature Controlled Laser Diode Mount


Related Items













Temperature Controlled Laser Diode Mount

LTC100 Series Kit

The LTC100 Series Kit includes a current controller, temperature controller, and the TCLDM9 mount featured on this page. In addition, the kit includes a mounted aspheric lens, ESD wrist strap, aspheric lens adapter, and two spanner wrenches for tightening the adapter and aspheric lens. The kit price is 10% lower than the total price of the individual components.

Features

  • Integrated TEC Element for Temperature Controlled Operation of a Laser Diode
  • Compatible with Many 3- and 4- Pin Laser Diodes in Ø9 mm (TO-18) or Ø5.6 mm (TO-46) Packages
  • Compatible with Thorlabs' SM, MM, and PM Pigtailed TO Can Laser Diodes
  • Compatible with Thorlabs' DPSS Laser Diodes when Used with a TCLDM9DJ Mounting Flange
  • Integrated Bias-T Adapter Allows for RF Modulation of the Laser Current up to 500 MHz
  • 30 mm Cage System Compatible
  • SM1 Lens Tube Compatible
  • Integrated TEC Lockout Circuit to Protect LD (Can Be Disabled)
  • 8-32 and M4 Tapped Holes for Easy Post Mounting

The TCLDM9 mount by Thorlabs is ideal for temperature-controlled operation of all 3-pin and 4-pin laser diodes in Ø9 mm (TO-18) and Ø5.6 mm (TO-46) packages. The mount can control the laser diode and monitor photodiode independently making it compatible with a wide variety of laser diodes including all three-pin style A, B, and C configuration laser diodes as well as all four-pin style D laser diodes. The mount is also compatible with all style E and F two-pin laser diodes (style G configurations are also compatible; however modifications to the mount are required, see the Specs and Pin Configuration tabs for details).

Laser diodes can be quickly and easily changed in the mount. It is as simple as inserting the laser diode into the socket according to the imprinted pin assignment and fastening the clamp ring with two screws. The diode socket is located very close to the front of the cold plate making the connection of short lead devices easier. The pass-through design of the socket lets you install long lead diodes (up to 3/4") without trimming. Further details are available in the Pin Configuration and LD Collimation tabs.

The TCLDM9 can be easily integrated into any existing optical setup. The bottom surface of the TCLDM9 provides 8-32 and M4 mounting holes, and its front plate is equipped with tapped holes to mount our 30 mm Cage System and SM1 threading for use with our Lens Tube Assemblies. The laser diode socket is conveniently centered within the housing and is 1.75" (44.5 mm) above the tapped post mounting holes.

The TCLDM9 includes a Bias-T for RF modulation of the laser current up to 500 MHz. The mount can be adapted to the polarity of the laser diode and monitor diode by miniature switches located at the top of the mount. User protection features include an LED indicating an enabled laser located along the top of the mount and a remote interlock connector located on the side.

Laser protection features include optional grounding configurations, and the 'TEC Lockout' circuit* (also included in our 14-Pin Butterfly Laser Diode Mounts) that prevents enabling the laser unless the TEC controller is active. The built-in TE cooler enables temperature-controlled operation of the laser diode. The clamp ring protects the laser diode against air drafts, thus temperature stabilities of about 10 mK can be achieved.

*TEC Lockout only functions with Thorlabs laser and TEC controllers and can be easily bypassed if not required.

TCLDM9 Specifications
Laser Diode Package*Ø5.6 mm & Ø9 mm
Supported Pin ConfigurationsA, B, C, D, E, H, and G (with some modification, see Pin Configurations tab)
Laser Current (Max)2 A
Polarity of Laser DiodeSelectable
Polarity of Monitor DiodeSelectable
RF Power (Max)200 mW, RMS
RF Input Impedence50 Ω
Modulation Frequency (Bias-T)0.2 to 500 MHz
TEC Current (Max)5 A
TEC Voltage (Max)4 V
TEC Heating/ Cooling Capacity20 W
TEC InterfaceDB9, Male
Temperature SensorAD592, 10 kΩ Thermistor
Temperature Range (@25 °C with 2 A TEC Current)5 to 70 °C

Laser Diode Pin Configurations

Supported Pin Configurations: A, B, C, D, E; Unsupported Pin Configurations: F, G
*Style G is Supported with Modifications to the TCLDM9
Figure 1: Supported and Unsupported Pin Configurations

Thorlabs offers several different laser diodes in the visible and IR. The electrical connections for these diodes vary based on the internal circuitry of the diode. Many of the laser diodes feature a built-in monitor photodiode. Use the descriptions and schematics below, along with the appropriate style pin code (A - F), to properly power the laser diode.

The TCLDM9 TEC Laser Diode Mount is compatible with all Ø5.6 mm and Ø9 mm laser diodes with 3 pins in an A, B, or C style configuration as shown in figure 1. All three styles contain both a laser diode and a photodiode for monitoring. These configurations feature independent control of the Laser Diode (LD) and Photodiode (PD) voltages, along with a common Ground (G) pin.

In addition, the mount is compatible with all of our currently available 4-pin laser diodes with a style D configuration (see Fig. 2 to the right). As with style A, B, and C laser diodes, style D laser diodes feature a laser diode and monitoring photodiode; however, in contrast, style D contains two ground pins instead of only one. Please note that there is a difference between style D 4-pin and style F 4-pin (described below) configurations.

The TCLDM9 Mount is also compatible with style E and H laser diodes, which do not have a corresponding photodiode. These laser diodes only contain a laser diode and ground pin, as shown to the right in figure 1. The TCLDM9 is also compatible with style G laser diodes; however, modifications of the TCLDM9 Mount are required as discussed below.

Please note: The TCLDM9 mount is NOT compatible with style F 4-pin configurations. The style F pin configuration, though similar to the style D configuration in that it contains four pins, has a pin layout that prohibits use in the TCLDM9 mount. For more information, see the sections below or contact tech support.

Mounting Pin connections
Figure 2. TCLDM9 Standard Configurations

TCLDM9 Mounting Configuration

The TCLDM9 Laser Diode Mount has a standard 4-pin LD and PD mounting configuration. Both LD and PD connections can be made according to the diagram in Figure 2. Please note the orientation of the laser diode configuration (top/bottom and front/back) as it may vary between manufacturers, product lines, and/or configurations. The pin numbering convention on the laser diode manuals may differ as well.

The configuration shown to the right allows direct mounting of style A, B, C, D, and E configurations without any alteration to the mount. Style G laser diodes require modification to the laser diode mount. Please see the next section for more details.

Style F laser diodes are incompatible with the TCLDM9 mount. The pin layout of the style F connectors place the LD and PD next to each other, instead of across from each other as shown in Figure 3 and described below in detail.

Style G Pin Configuration
Figure 3. TCLDM9 Internal Circuitry Showing Jumper J4
Click to Enlarge

Style G Configuration

Style G configurations feature only a laser diode in the package; no photodiode is present. Since the LD and ground pins are directly across from each other (i.e,. in the LD and PD positions or 3 and 9 o'clock positions), modifications must be made to the TCLDM9 mount.

In order to drive a style G laser diode, the PD pin in the mount must be grounded. To ground the PD pin, remove the front cover to the TCLDM9 mount. Locate jumper J4 on the right-hand side of the mount. A photo of the TCLDM9 internal circuitry is shown in Figure 3, and jumper J4 is marked with a red arrow. Short J4 pin 3 (ground, right pin) to J4 pin 2 (photodiode, middle pin). Grounding the photodiode pin will allow the mount to drive a laser diode only (no photodiode) configuration with the LD pins at the 3 o'clock and 9 o'clock positions.

Note: In this configuration, the PD pin will be the ground pin. Proper mounting of the laser diode anode and cathode is required. In order to use the mount with any other laser diode style will require undoing the modification performed above.

Unsupported Style F Pin Configuration Diagram
Figure 4. Unsupported Style F Configuration 

Incompatible Style F Configurations

The TCLDM9 is not compatible with any style F connections, even though the configuration is very similar to the D style configuration.

The HL6548FG 660 nm, 90 mW laser diode features a style F configuration. A schematic showing the internal circuitry of the laser diode is shown in Figure 4. The incompatibility stems from the the arrangement of the PD and LD pins. In style F connectors, the PD and LD pins are located diagonally from one another (9 and 12 o'clock positions, or any adjacent position). With this configuration, it is not possible to apply the correct voltage bias across both diodes simultaneously using the TCLDM9 laser diode mount.

For questions about compatibility of our style F laser diodes, or any other configuration, please contact tech support.

LD Driver: D-Type Female

DB9 Female

PinSignalDescription
1Interlock and Status
Pin (LDC Specific)
LD Status Indicator and Interlock Circuits input.
2Photodiode CathodeThis pin is connected to the 9 o'clock pin on the laser socket when the PD Polarity Switch is set to AG*. It is attached to ground and the 12 o'clock and 6 o'clock pins on the laser socket when the PD Polarity Switch is set to CG**.
3Laser Ground (Case)This pin is connected to the 12 o'clock and 6 o'clock pins on the laser socket and corresponds to the settings of the LD and PD polarity switches. i.e. If the LD and PD switches are set to AG then this pin grounds the Anodes of the laser and photo diodes.
4Photodiode AnodeThis pin is connected to the 9 o'clock pin on the laser socket when the PD Polarity Switch is set to CG. It is attached to ground and the 12 o'clock and 6 o'clock pins on the laser socket when the PD Polarity Switch is set to AG.
5Interlock and Status
Return
Status and Interlock circuitry return.
6Laser Diode Voltage
(Cathode)
This pin is connected to LD Interface Pin 7, thru a 499 Ω resistor, when the LD Polarity Switch is set to AG. It is attached directly to LD Interface Pin 3 when the LD Polarity Switch is set to CG.
7Laser Diode CathodeThis pin is connected to the 3 o'clock pin on the laser socket when the LD Polarity Switch is set to AG . Otherwise it is floating.
8Laser Diode AnodeThis pin is connected to the 3 o'clock pin on the laser socket when the LD Polarity Switch is set to CG . Otherwise it is floating.
9Laser Diode Voltage
(Anode)
This pin is connected to LD Interface Pin 8, thru a 499 Ω resistor, when the LD Polarity Switch is set to CG. It is attached directly to LD Interface Pin 3 when the LD Polarity Switch is set to AG.

*AG stands for Anode Ground
**CG stands for Cathode Ground

TEC Controller: D-Type Male

DB9 Male

PinSignalDescription
1TEC Lockout (+)This pin is connected to the anode of the photo-relay side of the TEC Lockout circuit. When using Thorlabs TEDs no external circuitry is required. To use these features with third-party controllers please refer to the Status and Interlock section of this manual.
2+ThermistorThe 10 kΩ at 25 °C NTC thermistor (provided for temperature feedback).
3-ThermistorThe thermistor return pin.
4+TECThis pin is connected to the positive terminal of the TEC element.
5-TEC and TEC Lockout (-)This pin is connected to the negative terminal of the TEC element, and also is common to the cathode of the photo-relay of the TEC Lockout circuit - refer to the Status and Interlock section of this manual.
6N.C.Not Used.
7AD592(-)The negative terminal of the AD592 temperature transducer. When using Thorlabs TEDs no external circuitry is required. To use this device with third party controllers it must be properly biased. Refer to Analog Devices AD592 Data for application information.
8N.C.Not Used.
9AD592(+)The positive terminal of the AD592

Optional Remote Interlock

2.5 mm Female Mono Phono Jack

phonofemale

SpecificationsValue
Type of Mating Connector2.5 mm mono phono jack
Open Circuit Voltage+5 VDC with respect to system ground (when
used in conjunction with Thorlabs drivers)
Short Circuit Current10 mA DC Typical
Connector PolarityTip is positive, Barrel is ground
Interlock Switch RequirementsMust be N.O. dry contacts (under no
circumstances should any external voltages be
applied to the Interlock input)

RF Laser Modulation Input*

SMA Female

SMA-female

*RF input for modulation with an external source up to 500 MHz. This is a 50 Ω input that is AC-couples directly to the laser through a Bias-Tee network.

Electronic Assembly and Control

This guide will serve as an overview of the TCLDM9 electronic assembly and operation, as well as provide options for powering the laser diode and temperature controller. Full details of the assembly and operation of the TCLDM9 Mount can be found in the operating manual and spec sheet. The TCLDM9 can drive any aser diode requiring a drive current up to 2 A. A 50 Ω radio frequency (RF) input using a bias-tee allows direct modulation of the laser diode up to 500 MHz and 200 mW. The mount also provides two thermoelectric cooler (TEC) elements with 10 W of cooling power each. The TEC elements have a maximum current of 5 A at a maximum voltage of 4 V.

Laser Diode Controllers

Thorlabs offers a wide variety of laser diode controllers ranging from low power (low current and low voltage) to high power (high current and/or voltage) versions. Thorlabs also offers several dual laser diode current/temperature controllers and kits. Temperature controllers will be discussed in the next section. Laser diode current controllers should be chosen based on the actual laser diode used and the particular application.

TCLDM9 Mount Switches
Click to Enlarge
Figure 1. Laser Diode and Photodiode Polarity Switch Settings. LD, PD, AG, and CG represent Laser Diode, Photodiode, Anode Ground, and Cathode Ground, Respectively. The black square indicates the position of the switch.

Thorlabs' LDC2xxC series of controllers are suitable for use with a large majority of popular laser diodes. Thorlabs' LDC200CV is specifically designed to handle and safely operate Vertical Cavity Surface Emitting Lasers (VCSELs), while the LDC201CU provides users with an ultra-low noise current (<0.2 μA RMS) for stable operation of low power laser diodes. If your application requires the higher voltages typically necessary for driving blue and other short laser diodes, consider our LDC202C, LDC205C, or LDC210C controller. For driving higher power laser diodes, the LDC220C and LDC240C offer drive currents of 2 A and 4 A, respectively. Higher current (5 and 20 A), T-Cube-compatible, and rack mount controllers are also available. All of these controllers operate in a similar manor. Only the LDC2xxC series controllers will be discussed in more detail..

Prior to installing a laser diode in the mount, the pin configuration style must be determined and the mount properly configured to power the diode. There are two switches located on the top of the mount that control the polarity of the laser diode and monitor photodiode, if present.

There are four pin configurations (A, B, C, and D), which are completely compatible with the TCLDM9 mount. The four pin styles are shown in Figure 1 along with the electronic schematic and switch settings. In these configurations, the laser diode houses a monitor photodiode tied to either the cathode or anode ground of the laser diode.

A fifth configuration, Style E, may be directly compatible with the mount or may require modification to the mount depending on the orientation of the laser diode pins. These laser diodes do not have a monitor photodiode, and therefore, the mount may be altered to accomodate some style E pin layouts. See the Pin Configurations tab for more information on Style E compatibility and necessary modifications to the mount.

Style F laser diodes are not compatible with the TCLDM9 mount. These laser diodes also feature a monitor photodiode; however, the pin layout prohibits the mount from powering the laser diode and photodiode simultaneously. Please see the Pin Configurations tab for more information.

Once the pin configuration is set, the controller can be connected to the mount via the DB9 male cable. The LDC2xxC series of controllers is preconfigured to interface directly with the mount. If a third-party controller is used, see the laser diode connector pin configuration in the operating manual to determine the proper connections.

RF Modulation

Modulation of a laser diode is possible but not via the laser diode controller. The input from the laser diode controller is sent through an inductor that only allows low bandwidth, DC currents to pass through to the laser diode. To allow high frequency modulation of the laser diode, the mount's built-in bypass needs to be used to circumvent the low pass filter. The bypass is accessed through an SMA connector on the side of the mount, is directly coupled to the laser using a bias-tee network, and features a 50 Ω RF input that can accept an AC-coupled RF source up to 500 MHz.

In order to properly modulate the laser diode emission, the correct modulation voltage must first be determined. The modulation voltage is determined from the laser diode modulation current and the input impedance:

VRF = ILD * Zinput.
(1)

Here, VRF is the modulation voltage, ILD is the LD modulation current determined from the manufacturer, and Zinput is the impedance of the mount, which is equal to 50 Ω.

When setting the modulation voltage, it is recommended to start at a factor of 10 lower than the value determined from Eq. 1. The modulation voltage can then be slowly increased until VRF or the desired modulation is acheived. The laser diode controller can then be used to increase DC voltage to the proper level.

Warning: The RF input is directly coupled to the laser diode. There is no suppression of noise or other spurious signals to the laser diode. Stable and clean RF sources should be used to avoid overdriving the laser diode. In addition, the laser diode can be easily overdriven by an RF voltage above the specified level in Eq. 1. Take care when controlling and adjusting the RF voltage to avoid damage to the laser diode.

TEC Controllers

Thorlabs also offers a wide variety of TEC controllers as stand-alone units, dual laser diode/ temperature controllers, and kits. The TED200C benchtop temperature controller is ideally suited to regulate the temperature of a laser diode mounted in the TCLDM9. This unit features a wide operating temperature range, 12 W of cooling, and high temperature stability. For more cooling power and even higher temperature stability, the TED4015 225 W temperature controller can be used.

The TEC elements in the TCLDM9 can be connected to a temperature controller via the DB9 female connection on the side of the unit. Adapter cables are available for temperature controllers with other connector types. For third-party controllers, please see the operating manual for pin layouts and descriptions. Follow the instructions for the TEC controller, paying careful attention not to overdrive the TEC elements in the mount.

Choosing Collimation and Astigmatic Correction Optics for Your Laser Diode

Since the output of a laser diode is highly divergent, collimating optics are necessary. Due to their excellent ability to correct spherical aberration, aspheric lenses are the most commonly used optics when the desired collimated beam waist is between one and five millimeters. Choosing an appropriate aspheric lens for collimating a laser diode is essential, as the desired beam size and transmission range are dependent on the lens used. To calculate the beam size of a collimated laser diode, we first need to know its divergences.

The output of an edge-emitting laser diode is also highly astigmatic; the beam divergences will be different in the parallel and perpendicular directions, leading to an elliptical beam. By inserting anamorphic prism pairs or cylindrical lenses into the beam path after achieving collimation, it is possible to compensate for this ellipticity.

The divergences for a laser diode are typically specified as "Beam Divergence (FWHM) - Parallel" and "Beam Divergence (FWHM) - Perpendicular" for the two axes of the chip. There are variations from lot to lot of laser diodes, but using the typical divergence values should be adequate for most applications. A simple example will illustrate the key specifications to consider when choosing the correct optics for a given application.

Example: 785 nm, 25 mW Laser Diode (L780P010), Ø3 mm Desired Output Beam Diameter

Step 1: Collimating Emission

The specifications for the L780P010 laser diode indicate that the typical perpendicular and parallel beam divergences are 30o and 10o, respectively. The major (perpendicular) beam divergence is shown in Figure 1. The minor (parallel) beam divergence is shown in Figure 2. Because of this astigmatism or asymmetry in the two axes, an elliptical beam will form as the light diverges. To collect as much light as possible during the collimation process, consider the larger of these two divergence angles in any calculations (i.e., in this case use 30o).

Note: Parallel and perpendicular notation are specified relative to the junction plane of the laser diode.

laser diode max divergence
Figure 1. Perpendicular beam divergence from L780P010, a style A laser diode
laser diode min divergence
Figure 2. Parallel beam divergence from L780P010, a style A laser diode

In the above schematics, LD denotes the laser diode,Parallel Diameter and Perpendicular Diameter are the beam diameters in the parallel and perpendicular orientations, respectively, and Parallel Divergence and Perpendicular Divergence are the divergence angle in the parallel and perpendicular orientations, respectively. Please note that the notch in Figures 1 and 2 can be used to determine the orientation of the laser diode within the package. Laser diodes are typically oriented parallel to the notch; however there are many exceptions, especially for different laser diode packagings. Care should be taken to properly orient the laser diode and laser diode emission.

To calculate the focal length needed to acheive a Ø3 mm collimated beam diameter, we can use:

Collimating Eq 1
(1)

where focal length is the focal length that produces the desired perpendicular beam diameter,Perpendicular Diameter. The focal length of the lens needed to collimate a 30o diverging beam into a Ø3 mm collimated beam is focal length = 5.6 mm.

Equation 1 yields the focal length to achieve our desired major (perpendicular) axis diameter. Use this to then select an aspheric lens with a focal length that most closely matches the focal length given by the equation. Please note that the diameter of the lens must be larger than your desired major axis beam diameter.

Thorlabs offers a large selection of aspheric lenses. For this application, the ideal lens is an molded glass aspheric lens with an antireflection coating for the 600-1050 nm range and a focal length near 5.6 mm. The C170TME-B (mounted) or 352170-B (unmounted) aspheric lens has a focal length of 6.16 mm. Next, check to see if the numerical aperture (NA) of the diode is smaller than the NA of the lens so that the light emitted from the laser diode is not clipped by the lens using the equation

NADiode = n sin(Perpendicular Divergence / 2) = sin(15) = 0.26 < NALens = 0.30
(2)

Here, n is the refractive index (in air here so n = 1). Solving Eq. 1 again with your actual focal length and major axis divergence angle yields the actual major axis beam diameter, Perpendicular Diameter = 3.3 mm.

Step 2: Correcting Astigmatism

Anamorphic Prism Pair
Figure 3. Anamorphic Prism Pair and optic trace for an ellipse to round beam.

Emission from an edge-emitting laser diode is astigmatic (asymmetric with respect to two different axes), as shown in Figures 1 and 2. To correct for this and produce a circular beam, the minor axis diameter, Parallel Diameter, can be magnified using anamorphic prism pairs or cylindrical lenses after collimation. Figure 3 shows an anamorphic prism pair magnifying an elliptical beam minor axis to produce the desired symmetric beam.

To determine what magnification of the minor axis is needed to produce a round beam, solve Eq. 1 using the focal length from the aspheric lens, focal length = 6.16 mm, and minor axis divergence for the laser diode, Parallel Divergence = 10o, instead of the major axis divergence. This results in a minor axis diameter, Parallel Diameter = 1.1 mm. Comparing Perpendicular Diameter and Parallel Diameter, we see that a 3X magnification is necessary in the minor beam axis. This 3X magnification can be acheived using a PS879-B Mounted Anamorphic Prism Pair.

Step 3: Assembling the Laser Diode System

Assembly of the laser diode system begins by removing the front plate of the TCLDM9 and installing the laser diode according to the operating manual. The installation of a Ø5.6 mm laser diode is shown in Figures 4 - 8 below. The TCLDM9 can hold Ø9 mm and Ø5.6 mm laser diodes, utilizing the correct retainer ring. Once the diode and front plate of the TCLDM9 are installed, an S1TMxx adapter can be installed using the SM1 threads on the front of the adapter. Cage mounting is also possible using the 30 mm cage threads on the mount.

 

Lens Tube Mounting

For mounted aspheric lenses with focal lengths less than 4 mm, the S1TMxx adapters can be used. These adapters are ideal for this application, as the aspheric lens mounts flush to the inside surface of the adapter and the outer threading has a rubber O-ring to keep the adapter from rotating in the TCLDM9's front plate.

A mounted aspheric lens, C170TME-B, with a focal length of 6.16 mm mounted in a S1TM08 adapter is shown on the TCLDM9 mount in Figure 9. In this configuration, the maximum focal length is dictated by the total translation of the adapter away from the mount, shown in Figure 10.

For mounted aspheric lenses with focal lengths greater than 4 mm and less than 10 mm, we recommend using an S05TMxx adapter in conjunction with a SM05 to SM1 adapter. The S05TMxx can then be mounted in an SM1A6T SM1-to-SM05 adapter and screwed onto the mount. The SM1A6T adapter can mount aspheric lenses with focal lengths up to 10 mm. For longer focal lengths, contact tech support or see the Cage Assembly Mounting instructions below.

In the above example, the C170TME-B mounted lens features M8 x 0.5 threading, thus requiring the S05TM08-threaded adapter. The S05TM08 M8-to-SM05 adapter can be mounted in the TCLDM9 laser diode mount using the SM1A6T SM1-to-SM05 adapter. This arrangement is shown in Figure 11. The correct distance between the laser diode and lens can be acheived by adjusting both the S05TM08 and the SM1A6T adapters. This optic arrangement is shown with the TCLDM9 in Figure 12.

Unmounted aspheres can be epoxied to an LMRAxx adapter, which can then be mounted in an SM1A6T SM1-to-SM05 adapter. The adapter's SM1 threading can be used to attach the lens/mount/adapter assembly to the TCLDM9 front pate. The SM1A6T adapter has a translation range of 10 mm in the TCLDM9. This translation range covers almost the entire focal length range of our aspheric lenses.

If the 352170-B unmounted ashperic lens is used, it must be epoxied to the LMRA8 adapter prior to mounting it in the SM1A6T SM1-to-SM05 adapter. Again, adjustment of the aspheric lens distance from the laser diodes can be made by translating both the LMRA8 and SM1A6T adapters in the TCLDM9. This arrangement is shown in Figure 13.

Cage Assembly Mounting

Mounted and unmounted aspheric lenses with focal lengths greater than 8 mm can be cage mounted using our 30 mm cage system. Cage rods attach directly to the front plate of the TCLDM9 mount. The CP02 SM1-Threaded, 30 mm Cage Plate can house the the S1TMxx adapter with mounted aspheric lens or the SM1A6T adapter with unmounted aspheric lens epoxied to an LMRAxx adapter.

For fine adjustment of the aspheric lens, the SM1Z translator for cage systems can be used in lieu of the CP02 cage mount. This z-translator provides 1.5 mm of travel and incremental movements of 1 μm. For larger translational adjustments, the CT1 1/2" Travel Translator can be used. The SM1Z cage-mounted translation adjuster with mounted asphere is shown in Figure 14.

Aspheric lenses can also be mounted on an extended thread adapter such as the E09RMS. This extended adapter allows the asphere to be positioned as close as needed to the laser diode. The SM1A3 will allow the E09RMS to be mounted in the SM1 threaded cage mounted translator.

Correcting Astigmatism in the Output Beam

The astigmatic output of the laser diode can be corrected using either anamorphic prisms or cylindrical lenses. As determined in the example above, a 3X mounted anamorphic prism pair (i.e. PS879-B ) was needed to produce a round beam profile. Unmounted prisms may be used as well.

The PS879-B Mounted Anamorphic Prism Pair features SM05 threading on the output end or may be mounted inside an SM1 Lens tube. A mounted anamorphic prism pair is shown in Figure 15.

A pair of cylindrical lenses, shown in Figure 16, may also be used to correct for astigmatism in the output of the laser diode. A plano-convex and plano-concave cylindrical lens pair may be used to compress the perpendicular beam waist or expand the parallel beam waist. The lens pair can be mounted within the same SM1 lens tube, which can be attached to the TCLDM9 mount, or independently in seperate optic mounts.

Multimode Fiber Coupling of a Laser Diode

The TCLDM9 makes an ideal mount to build a device to couple light from a laser diode into a multimode fiber. Thorlabs' offers a wide variety of premounted and prealigned optics for coupling light into and out of optical fibers. A basic light coupling device is shown in Figure 17. Here, a fixed focus, aspheric collimation/coupling package, F240FC-B, is used as the coupling device into an FC connectorized fiber. The collimator can be mounted in an SM1 lens tube system via the AD12F adapter.

Note: For maximum coupling efficiency, the collimated light from the laser diode should fill the clear aperture of the coupler. In addition, the NA of the coupler must be smaller than the NA of the fiber.

An ST1XY-S XY Translator can be used to couple laser diode emission into the mounted fiber. The translator is 30 mm cage and SM1 lens tube compatible. This simple arrangement is shown in Figure 18 for the LDM21 Laser Diode Mount. For more precise alignment, a differential drive ST1XY-D XY Translator may be used to align the XY axis and SM1Z adjuster to align the Z distance/axis of the aspheric collimation lens.

Note: The above coupling works well for relatively large NA, large core multimode fiber, however will exhibit high losses (low coupling efficiencies) for single mode fiber because of the low NA and small mode field diameter inherent to these types of fiber. To couple light into a single mode fiber, we recommend using an adjustment mirror and a Fiber Launch, such as the MAX350D Professional Fiber Launch System. The fiber launch uses an objective to focus the light into a single mode fiber mounted to the bench.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: tcohen
Posted Date: 2013-04-04 14:07:00.0
Response from Tim at Thorlabs: It does not need a TEC controller attached if the TEC interlock is bypassed. We ship it with the interlock installed and the JMP1 correctly located to bypass the TEC Lockout feature. I see that you did not leave any contact information. Please contact us at techsupport@thorlabs.com so we can troubleshoot with you directly.
Poster:
Posted Date: 2013-04-02 13:34:21.94
I recently purchased this and I can't seem to get it to work. There seems to be a short, current will flow through but the voltage is low. I've tried it now on a couple of different lasers and no laser at all in every orientation and combination of switches. I suspect the interlock it on and I can't turn it off. JMP1 is installed the interlock short is installed, I have 10ma to the interlock pin on the laser connector.(the LED is on) I do not have a TEC controller attached does it require a TEC controller attached even if the TEC interlock is bypassed. The manual is poor and not clear about connectors and interlocks a couple of circuit diagrams would be very useful.
Poster: jlow
Posted Date: 2012-12-20 11:36:00.0
Response from Jeremy at Thorlabs: You should be able to get them in most electronics store. For example, in UK, you can try Farnell (http://uk.farnell.com/) or Digikey (http://www.digikey.co.uk/).
Poster: jsm2e11
Posted Date: 2012-12-17 11:07:42.563
I cannot seem to find an interlock cable that will fit the interlock socket on this diode mount. Could you tell me where I can get a 2.5mm mono jack, as it would seem that they are now a little tricky to get hold of? Many thanks, Jon
Poster: tcohen
Posted Date: 2012-04-16 11:19:00.0
Response from Tim at Thorlabs: The FPL1053S is in a butterfly package. The TCLDM9 accepts many pin laser diodes with TO-18 or TO-46 packages. We do offer butterfly mounts, such as the dual controller/mount LDC1300B and the standard LM14S2 mount that will be compatible with this butterfly package.
Poster: bslalit
Posted Date: 2012-04-14 02:56:40.0
I want to know whether mount TCLDM9 can be used to mount Laser diode FPL1053S ?? Lalit
Poster: Adam
Posted Date: 2010-05-07 16:14:00.0
A response from Adam at Thorlabs to wccox: You would be supplying an RF voltage. The way the T-Bias works is that there is a filter created between the RF input and the LD controller. On the laser controller side is an inductor that allows only low BW and DC level currents to flow through to the laser diode. The RF side includes a 50 Ohm resistor and a capacitor in line with the RF signal. The capacitor allows only the higher BW AC signal to pass to the LD. The 50 Ohm resistor terminates the cable but also allows a voltage to be used to drive the RF input. The current can be calculated using V=IR. Care must be taken when using this input though since it directly drives the laser diode. The LD controller current is added to the RF input signal and both applied to the LD. Care must be taken that the input in not overdriven. On page 8 of the TCLDM9 manual there is detailed operating instructions for using the RF input and how to set it up. We are also updating the website to include this information. Please start with a very small voltage to be safe and work up to what is needed.
Poster: wccox
Posted Date: 2010-05-07 13:44:08.0
Its not quite clear to me how the Bias-T works - is it a RF voltage source to current conversion, or does the input to the Bias-T need to be a RF current source? i.e. Can I modulate the lasers current via a voltage waveform into the bias-T?
Poster: jhartmann
Posted Date: 2009-12-14 11:21:58.0
A response from Juergen at Thorlabs to tony : "temperature stability or the power and wavelength stability" cannot be stated for TCLDM9 only - all depends on the used Laser Diode Current and Temperature Controllers, as well as on the laser diode itself. We do specify for LD and TE controllers the stability; the rest is a question of environmetal stability and the laser itself.
Poster: tony
Posted Date: 2009-12-14 10:04:07.0
The spec. does not include the temperature stability or the power and wavelength stability that can be achieved.
Poster: hudw06
Posted Date: 2008-05-25 06:01:32.0
The CAD file (1981-E0W.dxf) is invalid. I cant open it. Could you send it to me if it is possible. Thank you very much.
Click on any phrase below to search our site using our new Search Engine:
5.6 mm   9 mm   Cooled Laser Mount   dfb   laser diode   laser diode control   laser diode kits   laser diode mount   laser diodes   laser holder   laser mount   laserdiode   ld mount   ld socket   LDC220C   light source   mounts   pigtailed laser diode   TCLDM9   TE Cooled Laser Mount   TEC   TEC Laser Mount   tem controlled mount   temperature controlled   temperature controlled mount   temperature controller   TO 18   TO 46  
Temperature Controlled Laser Diode Mount

Thorlabs’ TCLDM9 Temperature Controlled Laser Diode Mount can provide both current regulation and temperature control for our Ø5.6 mm and Ø9 mm 3 or 4-pin laser diodes. The precise diode temperature control is facilitated through an integrated TEC element. Since this mount can control the laser diode while monitoring the photodiode independently, it is compatible with a wide variety of pin styles. It is directly compatible with A, B, C, D, E, and H pin configurations and can support the G configuration with some modifications (see the Pin Configurations tab for details).

This mount is compatible with a wide variety of laser diode controllers ranging from low power (low current and low voltage) to high power (high current and/or voltage) versions as well as TEC controllers. The TED200C benchtop temperature controller is ideally suited to regulate the temperature of a laser diode mounted in the TCLDM9. This unit features a wide operating temperature range, 12 W of cooling, and high temperature stability. For more cooling power and even higher temperature stability, the TED4015 225 W temperature controller can be used. Laser diode current controllers should be chosen based on the actual laser diode used and the particular application (see Electronic Control tab for more information).

Thorlabs also offers several dual laser diode current/temperature controllers and kits.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
TCLDM9 Support Documentation TCLDM9 TE-Cooled Mount for 5.6 & 9 mm Lasers $445.00
Today
Add To Cart
Mounting Flange for DPSS Laser Diode

The TCLDM9DJ mounting flange is used to secure a DPSS Laser Diode to the TCLDM9 laser diode temperature controlled mount. To use, remove the face plate of the TCLDM9 by removing the four corner-located 2-56 screws using a 5/64" hex driver. Remove the flange, either the one that comes already installed in the mount or one that has been installed later, by removing the two 2-56 x 3/8" cap screws and firmly pulling the flange out. Mount either the DJ532-10 or the DJ532-40 laser diode. Using the two 2-56 x 3/8" cap head screws provided with the flange, or with the mount itself, attach the flange to the mount. Replace the face plate, and the mount is ready for use (see photo to the right).

Please Note: This flange does not come with the TCLDM9 Temperature Controlled Laser Diode Mount.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
TCLDM9DJ Support Documentation TCLDM9DJ Customer Inspired! DPSS Laser Diode Mounting Flange $20.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000