Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

1064 nm Beam Expanders, Sliding Lens Design


Related Items





1064 nm Beam Expanders, Sliding Lens Design

Mechanical Housing Update
Please note that Thorlabs is in the process of updating the mechanical housings of these beam expanders. For more details, see the Mechanical Housing Update section below.

Features

  • 2.5X, 5X, 10X, or 20X Beam Expansion
  • Produce Diverging, Collimated, or Focusing Beams
  • Sliding Lens Adjustment that Minimizes Walk-Off
  • Best Form Narrowband AR-Coated Lenses
  • High Damage Threshold of 2 GW/cm²
  • Removable Endcaps Protect Optics

The ELQ series of Galilean Beam Expanders are designed to expand or reduce the diameter of a collimated beam while introducing a wavefront error of less than λ/4, (i.e., diffraction-limited performance). An expanded beam can be focused to a narrower diffraction-limited waist; such a reduced beam is sometimes necessary for use with optics or instruments that have narrow input apertures such as the SA200 family of scanning Fabry-Perot interferometers.

The housing contains two best form lenses that are designed to minimize aberrations in the recollimated beam. Both optics have narrowband AR coatings to minimize surface reflections. The input lens is mounted in a precision-milled tube that can slide in and out of the tube containing the output lens. The sliding design allows for the adjustment of the collimating lens and minimizes the beam walk-off effect that is inherent to lens adjustments. The beam expander can be mounted via either the 1/4"-20 or the M6-threaded hole in the base. In addition, the groove milled into the base can be used to clamp the beam expander to an optical table using CL6 mounting cleats (not included). The beam expanders have threaded input and output apertures, which allow additional lenses and filters to be installed easily along the optical axis of the beam expander.

Thorlabs also offers many other types of beam expanders, including variable and fixed beam expanders whose expansion ratio is achieved via rotation as well as beam expanders with a non-rotating adjustment mechanism that have a narrowband AR coating for 248 nm or 351 nm or a broadband AR coating for the 400 - 650 nm, 650 - 1050 nm, or 1050 - 1620 nm range. For more information on our extensive line of beam expanders, please click on the Selection Guide tab.

Mechanical Housing Update
These beam expanders originally featured an internal C-Mount threading on the input side and an internal M32 x 0.75 threading on the output side. In order to improve mechanical compatibility with Thorlabs' SM05- (0.535"-40) and SM1-threaded (1.035"-40) optomechanics, Thorlabs is in the process of converting the housing design so that it has internal SM05 threading on the input side and internal SM1 threading on the output side. Please refer to the table below to determine whether a given beam expander is currently being shipped with the new housing.

Thorlabs offers an extensive line of thread adapters for converting from one threading to another. Should you have any concerns, please contact Technical Support.

InfoNewOld
Mechanical Drawing
(Click for Details)
New-Style HousingOld-Style Housing
Input ThreadingSM05 (0.535"-40)C-Mount
Output ThreadingSM1 (1.035"-40)M32 x 0.75
ELQ-25-2.5X-1064 X
ELQ-25-5X-1064X 
ELQ-25-10X-1064X 
ELQ-25-20X-1064 X
Item #RavgaTbDamage
Thresholdc
Mag.Max Input
Beam
Diameterd
(1/e2)
Input
Aperture
AR Coating
Range
Scratch-DigHousing
Dimensions
ELQ-25-2.5X-1064<0.2%>96%2 GW/cm²2.5X4.4 mmØ11 mm1064 ± 40 nm10-5Ø38 x 126 mm
ELQ-25-5X-1064<0.2%>96%2 GW/cm²5X2.2 mmØ10.9 mm1064 ± 40 nm10-5Ø37.9 x 135.0 mm
ELQ-25-10X-1064<0.2%>96%2 GW/cm²10X1.1 mmØ10.9 mm1064 ± 40 nm10-5Ø38.0 x 202.1 mm
ELQ-25-20X-1064<0.2%>96%2 GW/cm²20X0.6 mmØ3.5 mm1064 ± 40 nm10-5Ø38 x 278 mm
c 20 ns Pulses, 20 Hz
d For Diffraction-Limited Performance

a Average Reflectance over AR Coating Range
b Transmittance

Thorlabs offers several different families of beam expanders to meet various experimental needs. The table below provides a direct comparison of the options we offer. Please feel free to call one of our applications engineers if you would like help choosing the best beam expander for your specific application.

SpecificationELU Series EL SeriesELQ SeriesBE Series
(Fixed)
BE Series
(Variable,
Rotation)
BE Series
(Variable,
Sliding)
BE Series
(Reflective)
Expansions Available2.5X, 5X, 10X, 20X2.5X, 3X, 5X, 10X, 20X2.5X, 5X, 10X, 20X2X, 3X, 5X, 10X, 15X, 20X2-5X
5-10X
0.5 - 2X2X, 4X
Collimation Adjustment MechanismSlidingRotationSlidingFixed
AR Coating
Range(s) Available
248 nm
351 nm
400 - 650 nm
650 - 1050 nm
1050 - 1620 nm
3000 - 5000 nm
1064 ± 40 nm400 - 650 nm
650 - 1050 nm
1050 - 1620 nm
400 - 650 nm
650 - 1050 nm
None
Mirror Coating
(Range)
NoneSilver
(450 nm -
20 μm)
Average Reflectivity
(per Surface)
<0.2%<0.5%
(<2% for -E Coating)
<0.2%<0.5%<0.5%
>96%
Max Input Beam
Diameter (1/e²)a
2.5X: Ø4.4 mm
5X: Ø2.2 mm
10X: Ø1.1 mm
20X: Ø0.6 mm
2.5X: Ø4.4 mm
3X: Ø4.0 mm
5X: Ø2.2 mm
10X: Ø1.1 mm
20X: Ø0.6 mm
2.5X: Ø4.4 mm
5X: Ø2.2 mm
10X: Ø1.1 mm
20X: Ø0.6 mm
2X, 3X:
Ø4.0 mm
5X, 10X, 15X, 20X: Ø2.25 mm
Ø3.0 mm0.5X: Ø6.0 mm
to
2X: Ø3.0 mm
Ø3 mm
Input Aperture2.5X: Ø9 mm
5X: Ø10.9 mm
10X: Ø9 or Ø10.9 mm
20X: Ø3.5 or Ø3.8 mm
2.5X: Ø9 or Ø11.0 mm
3X: Ø11.0 mm
5X: Ø10.9 mm
10X: Ø9 or Ø10.9 mm
20X: Ø3.5 or Ø3.8 mm
2.5X: Ø11 mm
5X, 10X: Ø10.9 mm
20X: Ø3.5 mm
2X, 3X: Ø8 mm
5X, 10X, 15X, 20X: Ø4.5 mm
Ø8.0 mmØ10.0 mmØ6 mm
Wavefront Error<λ/4<λ/10b
Scratch-Dig10-5 (20-10 for -E Coating)20-1040-20
OpticsTwo Best-Form or Spherical LensesOne Plano-Concave Singlet, One DoubletSpherical Singlets and DoubletsTwo Spherical Mirrors
  • For Diffraction-Limited Performance
  • Ø1.5 mm Input Beam for BE02R and Ø1 mm Input Beam for BE04R
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: Laurie
Posted Date: 2009-04-21 13:38:58.0
Response from Laurie at Thorlabs to palmer: In regards to your request, we can supply a 5X beam expander that should be able to expand your beam from a diameter of 1.2 mm to 6 mm. The part number is BE05M-X and they are coated for 350-650 nm(-A), 650-1050nm (-B), or 1050-1620 nm(-C). It is available to ship today.
Poster: palmer
Posted Date: 2009-04-20 10:31:20.0
To whom it concerns, I need to order a beam expander (mechanically adjustable) to expand a Mai Tai Deepsee laser (beam diameter 1.2mm) to 6mm for a 40x and 60x objective? Do you stock an appropriate beam expander? If so, how much is it and how long does it take to ship? cheers, Lucy
Click on any phrase below to search our site using our new Search Engine:
1064 nm ar coated beam expander   1064 nm coated beam expander   1064nm AR coated beam expander   1064nm coated beam expander   10x beam expander   10x expander   2.5x beam expander   2.5x expander   20x beam expander   20x expander   5x beam expander   5x expander   AR Coated Beam expander   AR V coat   AR v coated beam expander   beam expander   beam expansion   beam reduction   galilean beam expander   galilean expander   IR AR Coated Beam expander   IR AR Coating   IR Beam expander   laser beam expander   laser line beam expander   nd yag beam expander   ndyag beam expander   NIR AR Coated Beam expander   NIR AR Coating   NIR beam expander   V coat   yag beam expander  
1064 nm Beam Expanders
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
ELQ-25-2.5X-1064 Support Documentation ELQ-25-2.5X-1064 2.5X Beam Expander for 1064 nm $1,040.30
Today
ELQ-25-5X-1064 Support Documentation ELQ-25-5X-1064 5X Beam Expander for 1064 nm $1,040.30
Today
ELQ-25-10X-1064 Support Documentation ELQ-25-10X-1064 10X Beam Expander for 1064 nm $1,040.30
Today
ELQ-25-20X-1064 Support Documentation ELQ-25-20X-1064 20X Beam Expander for 1064 nm $1,252.40
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000