Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PbS and PbSe Transimpedance Amplified Photodetectors


Related Items










PbS and PbSe Transimpedance Amplified Photodetectors

MIR Photodetector Selection Guide
Wavelength
Range
Maximum
Bandwidth
Minimum NEPItem # (Detector)
1.0 - 2.9 µm1 kHz1.5 x 10-11 W/√HzPDA30G (PbS)
1.0 - 5.8 µm1600 kHz1.71 x 10-9 W/√HzPDA10PT (InAsSb)
1.5 - 4.8 µm10 kHz1.5 x 10-10 W/√HzPDA20H (PbSe)
2.0 - 5.4 µm160 kHz2.08 x 10-11 W/√HzPDA10JT (HgCdTe)

Features

  • Higher Detection Capability and Better Linear Response in the IR Than Typical PIN Junction Photodiodes.
  • Detects Light Signals From 0.2 - 1 kHz (PDA30G) or 0.2 - 10 kHz (PDA20H)
  • Two 8-32 (M4) Tapped Mounting Holes

Thorlabs offers two types of amplified photoconductor detectors, Lead Sulfide (PbS) and Lead Selenide (PbSe). Photoconductors are widely used for the detection of mid-IR (MIR) radiation from 1.0 to 4.8 µm. They detect light in a broader wavelength range, offer higher detection capability, and provide better linear response in the IR than typical PIN junction photodiodes. The slim profile housing enables use in light paths with space constraints. All connections and controls are located perpendicular to the light path, providing increased accessibility. Amplification is provided by low noise transimpedance or voltage amplifiers that are capable of driving 50 Ω loads. Signal output is via a BNC connector. Thorlabs offers a wide variety of BNC, BNC-to-SMA, and SMC cables, as well as a variety of BNC, SMA, and SMC adapters.

Each housing provides two 8-32 tapped mounting holes (M4 for - EC) centered on the detector surface for vertical or horizontal post mounting. The housings also feature external SM1 threading and internal SM05 threading that are compatible with most Thorlabs SM1 (1.035"-40)- and SM05 (0.535"-40)-threaded accessories. Additionally, an internally threaded SM1 coupler is included with each detector. This allows convenient mounting of SM1 compatible accessories, optics, and cage assembly accessories. The internal SM05 threading is only suitable for mating to an externally threaded SM05 lens tube (components such as fiber adapters cannot be threaded onto the SM05 threading). SM1-threaded fiber adapters may be used with any of these detectors. Externally SM1-threaded adapters should be mated to the included internally SM1-threaded adapter, while internally SM1-threaded adapters can be mated directly to the housing. A 120 VAC AC/DC linear power supply is included (230 VAC for - EC versions).

Due to limitations in the IC, the high-speed amplifier used in these devices may become unstable, exhibiting oscillations or negative output if the linear power supply voltage is applied when the module is on. The unit should always be powered up using the power switch on the power supply or the unit itself. Hot plugging the unit is not recommended. Additionally, inhomogeneities at the edges of the active area of the detector can generate unwanted capacitance and resistance effects that distort the time-domain response of the photodetector output. Thorlabs therefore recommends that the incident light on the photodetector is well centered on the active area. The SM1 (1.035"-40) threading on the housing is ideally suited for mounting a Ø1" focusing lens or pinhole in front of the detector element.

Photoconductors vs. Photodiodes
Unlike PIN junction photodiodes, which generate a photocurrent when light is absorbed in the depleted region of the junction semiconductor, the photoconductive material in these devices exhibits a decrease in electrical resistance when illuminated with IR radiation. Photoconductive detectors typically have a very linear response when illuminated with IR radiation.

Usage Notes
Photoconductors function differently than typical PIN junction photodiodes. We recommend that an optical chopper be employed when using these detectors with CW light, due to signal noise issues. PbS and PbSe detectors can be used at room temperature. However, temperature fluctuations will affect dark resistance, sensitivity, and response speeds.

If greater detector bandwidth is desired, Thorlabs manufactures HgCdTe and InAsSb detectors for the mid-IR that offer 160 kHz and 1600 kHz bandwidth, respectively.

Performance Specifications

SensorItem #Active
Area
WavelengthPeak
Response
BandwidthNEP Rangea
(W/Hz½)
Rise Timeb
PbS (IR)cPDA30G9 mm2
(3 x 3 mm)
1.0 - 2.9 µm1.5 x 106 V/W
@ 2.2 µm
0.2 - 1 kHz1.5 x 10-11350 µs
PbSe (IR)cPDA20H4 mm2
(2 x 2 mm)
1.5 - 4.8 µm2 x 105 V/W
@ 4 µm
0.2 - 10 kHz1.5 x 10-1035 µs

a A NEP range is given for the switch gain detectors, a max NEP is given for the fixed gain detectors.
b Please note that rise times depend on the chosen gain level. As one increases the gain of a given optical amplifier, the bandwidth is reduced, and hence, the rise time increases.
c This detector has an AC coupled amplifer.

Gain Specifications 

Fixed Gain
Photodetector
Gain TypeGain w/ Hi-Z LoadGain w/ 50 Ω LoadOutput Voltage
w/ Hi-Z Load
Output Voltage
w/ 50 Ω Load
PDA30GFixed100x50x± 10 V± 5 V
PDA20HFixed100x50x± 10 V± 5 V

Note: Gain figures can also be expressed in units of Ω.

PDA Series Compact Design
PDA Series Design, scale in inches [mm ].

Compact PDA & PDF Series Design

Thorlabs' Amplified Photodiode series features a slim design, which allows the detector access to the light path even between closely spaced optical elements.

The power supply input and the BNC output are located on the same outer edge of the package, further reducing the device thickness and allowing easier integration into tight optic arrangements. The PDA and PDF series detectors can fit into spaces as thin as 0.83" (21.1 mm) when the SM1 coupler is removed. With the SM1 coupler attached, the smallest width the detector can fit into is 1.03" (26.2 mm).

Additionally, the detectors have two tapped mounting holes perpendicular to each other so that the unit can be mounted in a horizontal or vertical orientation. This dual mounting feature offsets the fact that the cables protrude out the side of the package, thus requiring more free space above or alongside your beam path.

The switchable gain detectors feature an eight-position rotary gain switch (pictured below right) mounted on an outside edge perpendicular to the power supply and BNC output connections. The location of the gain switch allows for easy adjustments while the detector is mounted.

PDA detector Bottom and Side view

PDA Series Mounting Options

The PDA series of amplified photodetectors are compatible with our entire line of lens tubes, TR series posts, and cage mounting systems. Because of the wide range of mounting options, the best method for mounting the housing in a given optical setup is not always obvious. The pictures and text in this tab will discuss some of the common mounting solutions. As always, our technical support staff is available for individual consultation.

amplified photodetectoramplified photodetector disassembledamplified photodetector close up
Picture of a PDA series photodetector as it will look when unpackaged.Picture of a DET series photodetector with the included SM1T1 and its retaining ring removed from the front of the housing. Thorlabs' PDA series photodetectors feature the same mounting options.A close up picture of the front of the PDA10A photodetector. The internal SM1 threading on the SM1T1 adapter and internal SM05 threading on the photodetector housing can be seen in this image.

TR Series Post (Ø1/2" Posts) System

The PDA housing can be mounted vertically or horizontally on a TR Series Post using the 8-32 (M4) threaded holes.

mounted amplified photodetector verticalmounted amplified photodetector horizontal
DET series photodetector mounted vertically on a TR series post. In this configuration, the output and power cables (PDA series) are oriented vertically and away from the optic table, facilitating a neater optical setup.PDA series photodetector mounted horizontally on a TR series post. In this configuration, the on/off switch is conveniently oriented on the top of the detector.

Lens Tube System

Each PDA housing includes a detachable Ø1" Optic Mount (SM1T1) that allows for Ø1" (Ø25.4 mm) optical components, such as optical filters and lenses, to be mounted along the axis perpendicular to the center of the photosensitive region. The maximum thickness of an optic that can be mounted in the SM1T1 is 0.1" (2.8 mm). For thicker Ø1" (Ø25.4 mm) optics or for any thickness of Ø0.5" (Ø12.7 mm) optics, remove the SM1T1 from the front of the detector and place (must be purchased separately) an SM1 or SM05 series lens tube, respectively, on the front of the detector.

The SM1 and SM05 threadings on the PDA photodetector housing make it compatible with our SM lens tube system and accessories. Two particularly useful accessories include the SM-threaded irises and the SM-compatible IR and visible alignment tools. Also available are fiber optic adapters for use with connectorized fibers.

Lens tube mounted amplified photodetector
DET series photodetector mounted onto an SM1L30C Ø1" Slotted Lens Tube, which is housing a focusing optic. The lens tube is attached to a 30 mm cage system via a CP02 SM1-Threaded 30 mm Cage Plate. This arrangement allows easy access for optic adjustment and signal alignment.

Cage System

The simplest method for attaching the PDA photodetector housing to a cage plate is to remove the SM1T1 that is attached to the front of the PDA when it is shipped. This will expose external SM1 threading that is deep enough to thread the photodetector directly to a CP02 30 mm cage plate. When the CP02 cage plate is tightened down onto the PDA photodetector housing, the cage plate will not necessarily be square with the detector. To fix this, back off the cage plate until it is square with the photodetector and then use the retaining ring included with the SM1T1 to lock the PDA photodetector into the desired location.

This method for attaching the PDA photodetector housing to a cage plate does not allow much freedom in determining the orientation of the photodetector; however, it has the benefit of not needing an adapter piece, and it allows the diode to be as close as possible to the cage plate, which can be important in setups where the light is divergent. As a side note, Thorlabs sells the SM05PD and SM1PD series of photodiodes that can be threaded into a cage plate so that the diode is flush with the front surface of the cage plate; however, the photodiode is unbiased.

For more freedom in choosing the orientation of the PDA photodetector housing when attaching it, a SM1T2 lens tube coupler can be purchased. In this configuration the SM1T1 is left on the detector and the SM1T2 is threaded into it. The exposed external SM1 threading is now deep enough to secure the detector to a CP02 cage plate in any orientation and lock it into place using one of the two locking rings on the ST1T2.

photodetector with cage plate

photodetector with cage plate

photodetector with cage plate and spacer

This picture shows a DET series photodetector attached to a CP02 cage plate after removing the SM1T1. The retaining ring from the SM1T1 was used to make the orientation of the detector square with the cage plate.These two pictures show a DET series photodetector in a horizontal configuration. The top picture shows the detector directely coupled to a CP02 cage plate.
The bottom picture shows a DET series photodetector attached to a CP02 cage plate using an SM1T2 adapter in addition to the SM1T1 that comes with the PDA series detector.

Although not pictured here, the PDA photodetector housing can be connected to a 16 mm cage system by purchasing an SM05T2. It can be used to connect the PDA photodetector housing to an SP02 cage plate.

Application

The image below shows a Michelson Interferometer built entirely from parts available from Thorlabs. This application demonstrates the ease with which an optical system can be constructed using our lens tube, TR series post, and cage systems. A PDA series photodetector is interchangable with the DET series photodetector shown in the picture.

Michelson interferometer

The table below contains a part list for the Michelson Interferometer for use in the visible range. Follow the links to the pages for more information about the individual parts. 

Item #QuantityDescriptionItem #QuantityDescription
KC11Mirror MountCT111/2" Travel Translator
BB1-E022Broadband Dielectric Laser MirrorsSM1D121SM1 Threaded Lens Tube Iris
ER484" Cage RodsSM1L30C1SM1 3" Slotted Lens Tube
ER646" Cage RodsSM1V051Ø1" Adjustable Length Lens Tube
CM1-BS0131Cube-Mounted BeamsplitterCP08FP130 mm Cage Plate for FiberPorts
BA21Post Base (not shown in picture)PAF-X-5-A1FiberPort
TR21Ø1/2" Post, 2" in LengthP1-460A-FC-21Single Mode Fiber Patch Cable
PH21Ø1/2" Post HolderDET36A / PDA36A1Biased / Amplified Photodiode Detector

BNC Female Output

BNC Female

0 - 10 V Output

PDA-C-72 Power Supply

Pinout for PDA Power Connector

The following table lists the amplified detectors found on this page, along with the unmounted and mounted photodiodes and biased detectors which use the same internal photodiode.

 Photodiode Cross Reference
WavelengthMaterialUnmounted PhotodiodeUnmounted PhotoconductorMounted PhotodiodeBiased DetectorAmplified Detector
150 - 550 nmGaPFGAP71-SM05PD7ADET25KPDA25K
200 - 1100 nmSiFDS010-SM05PD2A
SM05PD2B
DET10APDA10A
200 - 1100 nmSi--SM1PD2A--
320 - 1100 nmSi----PDA8A
320 - 1100 nmSi----PDF10A
340 - 1100 nmSiFDS10X10---PDA100A
350 - 1100 nmSiFDS100
FDS100-CAL*
-SM05PD1A
SM05PD1B
DET36APDA36A
400 - 1100 nmSiFDS02--DET02AFC-
400 - 1100 nmSiFDS1010
FDS1010-CAL*
-SM1PD1A
SM1PD1B
DET100APDA100A
400 - 1700 nmSi & InGaAsDSD2----
500 - 1700 nmInGaAs---DET10N-
700 - 1800 nmInGaAs----PDA10CF
800 - 1700 nmInGaAs----PDF10C
800 - 1800 nmInGaAsFGA10-SM05PD4ADET10CPDA10CS
800 - 1800 nmInGaAsFGA21
FGA21-CAL*
-SM05PD5ADET20CPDA20C
PDA20CS
800 - 1800 nmGeFDG03
FDG03-CAL*
-SM05PD6ADET30BPDA30B
800 - 1800 nmGeFDG05
FDG05-CAL*
--DET50BPDA50B
800 - 1800 nmGeFDG1010-SM1PD5A--
900 - 1700 nmInGaAsFGA01FC--DET01CFC-
1.0 - 2.9 µmPbS-FGPS3X3--PDA30G
1.2 - 2.6 µmInGaAsFGA20--DET10DPDA10D
1.5 - 4.8 µmPbSe-FGPSE2X2--PDA20H

* Calibrated Unmounted Photodiodes

PbS and PbSe Photoconductive Detectors

Lead Sulfide (PbS) and Lead Selenide (PbSe) photoconductive detectors are widely used in detection of infrared radiation from 1000 to 4800 nm. Unlike standard photodiodes, which produce a current when exposed to light, the electrical resistance of the photoconductive material is reduced when illuminated with light. Although PbS and PbSe detectors can be used at room temperature, temperature flucturations will affect dark resistance, sensitivity, and response speeds (see Temperature Considerations below).

Photoconductor Basic Model
Photoconductor Basic Schematic
Click to Enlarge

Theory of Operation

For photoconductive materials, incident light will cause the number of charge carriers in the active area to increase, thus decreasing the resistance of the detector. This change in resistance leads to a change in measured voltage, and hence, photosensitivity is expressed in units of V/W. An example operating circuit is shown to the right. Please note that the circuit depicted is not recommended for practical purposes since low frequency noise will be present.

The detection mechanism is based upon the conductivity of the thin film of the active area. The output signal of the detector with no incident light is defined by the following equation:

Photoconductor Basic Model

A change ΔVOUT then occurs due to a change ΔRDark in the resistance of the detector when light strikes the active area:

Photoconductor Basic Model

Frequency Response
Photoconductors must be used with a pulsed signal to obtain AC signals. Hence, an optical chopper should be employed when using these detectors with CW light. The detector responsivity (Rf) when using a chopper can be calculated using the equation below:

Photoconductor Responsivity

Here, fc is the chopping frequency, R0 is the response at 0 Hz, and τr is the detector rise time.

Effects of Chopping Frequency
The photoconductor signal will remain constant up to the time constant response limit. PbS and PbSe detectors have a typical 1/f noise spectrum (i.e., the noise decreases as chopping frequency increases), which has a profound impact on the time constant at lower frequencies.

The detector will exhibit lower responsivity at lower chopping frequencies. Frequency response and detectivity are maximized for

Photoconductor Chopper Equation

The characteristic curve for Signal vs. Chopping Frequency for each particular detector is provided in chapter 4 of the operating manuals.

Temperature Considerations
These detectors consist of a thin film on a glass substrate. The effective shape and active area of the photoconductive surface varies considerably based upon the operating conditions, thus changing performance characteristics. Specifically, responsivity of the detector will change based upon the operating temperature.

Temperature characteristics of PbS and PbSe bandgaps have a negative coefficient, so cooling the detector shifts its spectral response range to longer wavelengths. For best results, operate the photodiode in a stable controlled environment. See the Operating Manuals for characteristic curves of Temperature vs. Sensitivity for a particular detector.

Typical Photoconductor Amplifier Circuit

Due to the noise characteristic of a photoconductor, it is generally suited for AC coupled operation. The DC noise present with the applied bias will be too great at high bias levels, thus limiting the practicality of the detector. For this reason, IR detectors are normally AC coupled to limit the noise. A pre-amplifier is required to help maintain the stability and provide a large gain for the generated current signal.

Based on the schematic below, the op-amp will try to maintain point A to the input at B via the use of feedback. The difference between the two input voltages is amplified and provided at the output. It is also important to note the high pass filter that AC couples the input of the amplifier blocks any DC signal. In addition, the resistance of the load resistor (RLOAD) should be equal to the dark resistance of the detector to ensure maximum signal can be acquired. The supply voltage (+V) should be at a level where the SNR is acceptable and near unity. Some applications require higher voltage levels; as a result the noise will increase. Provided in chapter 4 of the Operating Manual is a SNR vs. Supply Voltage characteristic curve to help determine best operating condition. The output voltage is derived as the following:

Photoconductor Amp Eq

Photoconductor Basic Amp Model
Amplifier Model

Signal to Noise Ratio
Since the detector noise is inversely proportional to the chopping frequency, the noise will be greater at low frequencies. The detector output signal is linear to increased bias voltage, but the noise shows little dependence on the bias at low levels. When a set bias voltage is reached, the detector noise will increase linearly with applied voltage. At high voltage levels, noise tends to increase exponentially, thus degrading the signal to noise ratio (SNR) further. To yield the best SNR, adjust the chopping frequency and bias voltage to an acceptable level. Provided in chapter 4 of the operating manuals are characteristic curves for SNR vs. Chopping Frequency and SNR vs. Supply Voltage for each particular detector.

Noise Equivalent Power
The noise equivalent power (NEP) is the generated RMS signal voltage generated when the signal to noise ratio is equal to one. This is useful, as the NEP determines the ability of the detector to detect low level light. In general, the NEP increases with the active area of the detector and is given by the following equation:

Photoconductor NEP

Here, S/N is the Signal to Noise Ratio, Δf is the Noise Bandwidth, and Incident Energy has units of W/cm2.

Dark Resistance
Dark Resistance is the resistance of the detector under no illumination. It is important to note that dark resistance will increase or decrease with temperature. Cooling the device will increase the dark resistance. Provided in chapter 4 of the operating manuals is a Dark Resistance vs. Temperature characteristic graph for each particular detector.

Detectivity (D) and Specific Detectivity (D*)
Detectivity (D) is another criteria used to evaluate the performance of the photodetector. Detectivity is a measure of sensitivity and is the reciprocal of NEP.

Photoconductor Detectivity

Higher values of detectivity indicate higher sensitivity, making the detector more suitable for detecting low light signals. Detectivity varies with the wavelength of the incident photon.

NEP of a detector depends upon the active area of the detector, which in essence will also affect detectivity. This makes it hard to compare the intrinsic properties of two detectors. To remove the dependence, Specific Detectivity (D*), which is not dependent on detector area, is used to evaluate the performance of the photodetector.

Photoconductor D*

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: Laurie
Posted Date: 2008-12-09 08:45:45.0
Response from Laurie at Thorlabs to peter.rodrigo: Thank you for your interest in our photodetectors. The DET01CFC has an active area of 0.1 mm in diamter and a field of view of 48 deg. when using a ball-type lens with a diameter of 1.47 mm. The lens and diode are an integrated module built into the FC connector. The damage threshold is around 79 mW, but typical usage in the linear region should be below 1 mW. For the FPD510-F and FPD510-FV, the active areas are 0.3 mm in diameter and 0.4 mm in diameter, respectively. The entrance window is flat, and there is no focusing lens on these diodes. If you have additional questions please feel free to contact our technical support staff.
Poster: peter.rodrigo
Posted Date: 2008-12-08 10:01:14.0
hi. im trying to compare 2 detectors: FPD510 and DET01CFC. For either of the two, I couldnt find detector active area diameter, focusing lens type, max. incident power. I will use it for heterodyne interferometry where my optical signal which carries the beat frequency i aim to detect comes out of the FC/APC connector of the output port 3 of a Thorlabs fiber optic circulator. Im interested in getting optimal efficiency for coupling the ~1mW signal beam to the detector while avoiding saturation and also getting high SNR in the spectral analysis to extract the beat frequency in the range of 0 to 50MHz.Looking forward to you response- peter.rodrigo@risoe.dk
Poster: technicalmarketing
Posted Date: 2007-08-21 10:02:19.0
The information you requested has been added to the "FPD510 Specs" tab. Thank you for taking the time to contribute to the improvement of our product presentations.
Poster: melsscal
Posted Date: 2007-08-18 01:39:39.0
Dear Sir, Following are not clear from your drawing datasheet of FPD-510FV: a) Signal Output connector : SMA male or SMA Female ? b) Supply Voltage Port connector : picture /banana female or what else what type ?
Click on any phrase below to search our site using our new Search Engine:
AC coupled   adapter   adaptor   amplified   amplified detector   DET   detector   extended range   FC fiber adapter   fiber adaptor   fiber recepticle   high speed   Infrared   infrared detector   inner SM1 thread   Internal SM1 thread   IR Amplified   Ir detector   IR detectora   IR detectors   IR range   IR range sensor   IR sensor   IR sensors   lab instruments   laser photodiode   LC fiber adapter   lead salt detector   low noise   mid ir detectors   NIR   NIR wavelength   NIR wavelengths   Optical Power Meter   PbS   PbSe   PDA   PDA30G   PDA30G EC   photo diode   photo diodes   photoconductive   photodetector   photodiode   photodiode optical power sensors   photodiodes   range IR   SC fiber adapter   SM05 Compatible   SM1   sm1 adapter   SM1 Compatible   sm1 fc   sm1 lc   sm1 sc   sm1 sma   sm1 st   SM1 thread   sma adapter   SMA fiber adapter   spectral range   ST fiber adapter   TEC   wide band  
Amplified PbS and PbSe Photodetectors: NIR - MIR Wavelengths
Item #PDA30GPDA20H
Click on the Image to Enlarge

PDA30G

PDA30G

Element Photo

PbS

Wavelength Range
Responsivity Curve

More Info

More Info

Detector Size 3 mm x 3 mm 2 mm x 2 mm
Gain Fixed: 100x / 50x* Fixed: 100x / 50x*
Bandwidth Range 0.2 Hz - 1 kHz 0.2 Hz - 10 kHz
NEP (W/Hz1/2) 1.5x10-11 1.5x10-10

* Gain Values at Hi-Z / 50 Ohm Loads

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PDA30G Support Documentation PDA30G PbS Fixed Gain Detector, 1.0-2.9 µm, AC Coupled Amplifier,
1 kHz BW, 9 mm2, 120 VAC
$399.00
Today
PDA20H Support Documentation PDA20H PbSe Fixed Gain Detector, 1.5-4.8 µm, AC Coupled Amplifier,
10 kHz BW, 4 mm2, 120 VAC
$425.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
PDA30G-EC Support Documentation PDA30G-EC PbS Fixed Gain Detector, 1.0-2.9 µm, AC Coupled Amplifier,
1 kHz BW, 9 mm2, 230 VAC
$399.00
Today
PDA20H-EC Support Documentation PDA20H-EC PbSe Fixed Gain Detector, 1.5-4.8 µm, AC Coupled Amplifier,
10 kHz BW, 4 mm2, 230 VAC
$425.00
Today
Add To Cart
PDA Power Supply Cable
Pinout for Cable

The PDA-C-72 is a power cord for the PDA line of amplified photodetectors. The cord has tinned leads on one end and a PDA compatible 3-pin connector on the other end. It can be used to power the PDA series of amplified photodetectors with any suitable linear power supply. PDA pin descriptions are shown here.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PDA-C-72 Support Documentation PDA-C-72 72" PDA Power Supply Cable, 3-Pin Connector $18.50
Today
Add To Cart
Internally Threaded SM1 Fiber Adapters

Compatible with Devices with External SM1 Threads:

  • S120 and S140C Photodiode Power Sensors
  • S300 Series Thermal Power Sensors (except S350C & S370C)
  • APD110 and PDF10 Series Photoreceivers
Item #S120-FCS120-SMAS120-STS120-SCS120-LC
Adapter Image
(Click the Image
to Enlarge)
S120-FC S120-SMA S120-ST S120-SC S120-LC
Connector Type* FC/PC SMA ST SC LC
Thread Internal SM1 Internal SM1 Internal SM1 Internal SM1 Internal SM1

*Other Connector Types Available upon Request

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S120-FC Support Documentation S120-FC FC/PC Fiber Adapter Cap with Internal SM1 (1.035"-40) Thread $38.00
Today
S120-SMA Support Documentation S120-SMA SMA Fiber Adapter Cap with Internal SM1 (1.035"-40) Thread $38.00
Today
S120-ST Support Documentation S120-ST ST Fiber Adapter Cap with Internal SM1 (1.035"-40) Thread $38.00
Today
S120-SC Support Documentation S120-SC SC Fiber Adapter Cap with Internal SM1 (1.035"-40) Thread $48.00
Today
S120-LC Support Documentation S120-LC LC Fiber Adapter Cap with Internal SM1 (1.035"-40) Thread $48.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000