Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Threaded Manual Beam Shutter


Related Items







Threaded Manual Beam Shutter

Features

  • On/Off Lever Positions
  • Internal and External SM1 Threading (1.035"-40)
  • SM1 Lens Tube System Compatible
  • Clear Aperture when Open: 7.2 mm (0.29")

The SM1SH1 Manual Beam Shutter provides a convenient "Open/Closed" labelled switch for propagating a beam through an optical assembly. The lever-actuated shutter is firmly held in position with a precision detent mechanism at both the opened and closed locations. The shutter has internal SM1 lens tube threads on one side and external SM1 threads on the other side, making it ideal for use with our lens tube systems. Please note that it is not recommended to use the SM1SH1 within a 30 mm cage system as the cage rods will interfere with the lever actuator of the shutter.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: david.merino
Posted Date: 2011-05-09 17:11:26.0
What is the maximum power from a parallel beam that this shutter would handle? Thanks
Poster: jjurado
Posted Date: 2011-05-09 15:31:00.0
Response from Javier at Thorlabs to david.merino: Thank you very much for contacting us. We currently do not have a precise laser induced damage threshold value for this shutter; however, since the shutter material is aluminum, the power required in order to ablate it is in the order of tens to hundreds of Watts.
Poster: Javier
Posted Date: 2010-06-10 09:43:37.0
Response from Javier at Thorlabs to jc7: yes, the lever would be blocked by the cage rods. We will look into designing a cage compatible shutter based on the SM1SH1. I will contact you directly with more details.
Poster: jc7
Posted Date: 2010-06-09 17:39:40.0
Hello, Would the lever of the SM1-Threaded Manual Beam Shutter (SM1SH1) be blocked by the rods of a 30mm cage system? Thank you, James.
Click on any phrase below to search our site using our new Search Engine:
beam shutter   laser shutter   Laser shutters   lens tube aperture   lens tube shutter   manual shutter   optical shutter   optical shutters   sm1 threaded shutter  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SM1SH1 Support Documentation SM1SH1 SM1-Threaded Manual Beam Shutter $51.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000