Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Edgepass Filter Kits


Related Items









Edgepass Filter Kits

filter diagram

Applications

  • Emission Filters in Fluorescence Applications
  • Order Sorting Filters for Photometry
  • Stray Light or Trim Filters to Eliminate any Unwanted Near Band Radiation
  • Raman Spectroscopy Filters
  • Astronomy Applications

Thorlabs' Edgepass Filter Kits each contain 10 mounted longpass or shortpass filters for isolating regions of the Visible or IR spectrum. Each filter is mounted in a Ø1" black anodized aluminum ring that can be placed in a variety of lens tubes and optical mounts. The filters are packaged in a metal storage box. Detailed specifications can be found in the table below.

Our edgepass filters are constructed of durable dielectric coatings and will withstand the normal cleaning and handling associated with any high-quality optical component. Their film construction is essentially a modified quarter-wave stack, using interference effects, rather than absorption, to isolate their spectral bands. Thus, unlike colored filter glass, the cut-off/cut-on wavelength will be shifted to shorter wavelengths with an increase in the angle of incidence. This feature can be useful in applications where it is desirable to fine tune the location of the cut-on or cut-off wavelength. Our edgepass filters are hermetically sealed for maximum humidity protection and may be combined for custom bandpass filters. Transmission curves are available in the Support Documents for each filter.

SpecificationsLongpass FiltersShortpass Filters
Transmission Region-~400 nm to Cut-off
Transmission at Peak80% (400 - 700 nm)
75% (750 - 1000 nm)
70% (>1000 nm)
70% (<500 nm)
70% (500 - 540 nm)
80% (550 - 1000 nm)
Cut-On or Cut-Off Tolerance
(Δλ@ 50% of Peak)
±3 nm to 750 nm
±15 nm to 1000 nm
±3 nm to 750 nm
±15 nm to 1000 nm
Rejection Region0.01% abs., 0.01% 200 nm to Cut On0.01% abs., 0.0001% avg. (1.3 times Cut-Off)
Cut-Off Slope3% OD = 0.3 to OD = 44-5%, OD = 0.3 to OD = 4
ConstructionImmersed Dielectric
Scratch/Dig80/50 per Mil-0-13830A
Substrate MaterialSoda Lime or Equivalent

To request a quote for custom edgepass filters, please e-mail Tech Support or call us at 973-579-7227.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster:
Posted Date: 2010-06-10 20:59:51.0
Response from Javier at Thorlabs to t6669036: there are two methods that you can use to safely clean your filter. The first method is the drag method: -Blow off any superficial dirt and dust with compressed air (CA3) -Place a kimwipe on the optic and pour a generous amount of reagent-grade isopropyl alcohol or acetone and slowly drag the tissue uniformly across the surface of the mirror -The solvents should then evaporate without leaving any spots or streaks The second method is very simple. You can use cotton tipped applicators along with isopropyl alcohol or an optical cleaner such as the FCS3 (same page as CA3), and gently run the applicator in a circular pattern throughout the surface of the optic. I hope this helps.
Poster: t6669036
Posted Date: 2010-06-10 12:09:56.0
I want to know the proper way to clean this filter. My filter is dirty and Im afraid if I didnt clean it properly it will be damaged. Thank you very much and looking forward to hearing from you soon.
Click on any phrase below to search our site using our new Search Engine:
1 inch optic   1 optic   25 mm optic   25mm optic   Bandpass filters   colored   colored glass   edgepass filter kit   filter kit   glass   interference   interference filter   ir filter kit   ir filters   ir interference filters   ir kit   long pass   longpass   longpass filter kit   short pass   shortpass   shortpass filter kit   Spectral   Spectral Filter   vis filter kit   vis interference filters   vis kit   vsi filters  
Visible Shortpass Filter Kit

Contents of Filter Kit: Visible Shortpass

Item # Cut-On Wavelength (nm) Item # Cut-On Wavelength (nm)
FES0450 450 FES0700 700
FES0500 500 FES0750 750
FES0550 550 FES0800 800
FES0600 600 FES0900 900
FES0650 650 FES1000 1000
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FKSP01 Support Documentation FKSP01 Visible Shortpass Filter Kit, Mounted, Set of 10 $735.00
3-5 Days
Add To Cart
Visible Longpass Filter Kit

Contents of Filter Kit: Visible Longpass

Item # Cut-On Wavelength (nm) Item # Cut-On Wavelength (nm)
FEL0500 500 FEL0750 750
FEL0550 550 FEL0800 800
FEL0600 600 FEL0850 850
FEL0650 650 FEL0900 900
FEL0700 700 FEL0950 950
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FKLP01-VIS Support Documentation FKLP01-VIS Visible Longpass Filter Kit, Mounted, Set of 10 $735.00
Today
Add To Cart
IR Longpass Filter Kit

Contents of Filter Kit: IR Longpass

Item # Cut-On Wavelength (nm) Item # Cut-On Wavelength (nm)
FEL1000 1000 FEL1250 1250
FEL1050 1050 FEL1300 1300
FEL1100 1100 FEL1350 1350
FEL1150 1150 FEL1400 1400
FEL1200 1200 FEL1500 1500
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FKLP01-IR Support Documentation FKLP01-IR IR Longpass Filter Kit, Mounted, Set of 10 $735.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000