Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Vacuum-Tight Instrumentation Box for 95 mm Rails


Related Items








Vacuum-Tight Instrumentation Box for 95 mm Rails

Thorlabs' Vacuum-Tight Instrumentation Box allows the interior of a standard 95 mm rail to be evacuated down to 10-6 torr. It is designed to be installed between two rail ends and consists of a hollow box and two cover plates. One side of each cover plate contains a Vitron O-Ring seal that faces the rail interior, and the other side contains an octagon-shaped Vitron seal that faces the instrumentation box. The enclosed box or the enclosed rail can be purged once the entire assembly has been tightened down and baked out.

The cover plates contain four through holes that are positioned to align with the outer M6 taps on the end of a standard 95 mm rail. Eight M6 cap screws are included. To secure the cover plates to the instrumentation box, sixteen M2.5 cap screws are provided.

Thorlabs' product family for 95 mm rails includes angle adapters, leveling feet, a base plate, and a vacuum adapter that supports pressures down to 10-6 torr. In addition, we manufacture mounting platforms and T-Nuts that provide compatibility with standard optomechanics. Together with size adapters that incorporate 66 mm rails into an XT95 setup, these tools provide a complete family of rigid, versatile building blocks suited for virtually any optomechanical setup.

Schematic of Instrumentation Box

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
adapter   construction accessory   instrumentation box   optical rail accessory   optics rails   rail accessory   xt95 accessory   xt95 optical rail accessory   xt99 accessory  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
XT95B50 Support Documentation XT95B50 Vacuum-Tight Instrumentation Box for 95 mm Rails $69.70
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000