Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Ø1.5" Post V-Clamp Mounts


Related Items






Ø1.5

Thorlabs' Post V-Clamp Mounts are designed to fasten HeNe Lasers at a right angle from our Ø1.5" Posts. The V-clamp mount provides two lines of contact along the bottom, and the included PM4(/M) Clamping Arm provides a third point of contact at the top. They are compatible with cylinders ranging in size from Ø0.56" to Ø2.00" (Ø14.2 mm to Ø50.4 mm).

The C1502(/M) Post V-Clamp Mount orients the mounted cylinder perpendicular to the Ø1.5" post. In contrast, the C1503(/M) Kinematic V-Clamp Mount includes two knobs that provide ±3° of tip and tilt control. Three 6-32 (M4) taps along the outer edge of the V-clamp provide flexible mounting locations for the included clamping arm. For additional stability, extra clamping arms may be purchased below.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: lmorgus
Posted Date: 2011-05-25 13:13:00.0
Response from Laurie at Thorlabs to the anonymous poster: Thank you for noticing an oversight in our recent web update to supercede the PM2 by the PM4. We have updated the overview tab to reflect the current offerings. Thanks again for taking the time to point out the error.
Poster:
Posted Date: 2011-05-25 12:52:42.0
Overview references the obsolete PM2, which was replaced by the PM4.
Click on any phrase below to search our site using our new Search Engine:
1.5 p post   clamp   Clamping Arm   cylindrical laser mount   helium neon laser mount   HeNe   hene laser mount   HeNe mount   kinematic mount   kinematic optic mount   kinematic post clamp   kinematic v mount   laser mount   optical mount   p post mount   pitch yaw mount   pm1   PM2   pm3   prism clamp   prism mount   tip tilt mount   v clamp   v mount   v mount arm  
Ø1.5" Post V-Clamp Mount
  • Designed for Use with Ø1.5" Posts
  • ±10° of Coarse Pitch Control
  • One PM4(/M) Clamping Arm Included

The C1502(/M) Post V-Clamp Mount accepts cylindrical objects ranging in diameter from 0.56" to 2.00" (14.2 mm to 50.4 mm). The angle of the V-clamp may be adjusted within a ±10° range by loosening two 8-32 (M4) cap screws that are located behind the V-clamp's inner edge. The vertical position is set by a 1/4"-20 (M6) locking screw once the desired position is achieved.

This mount includes one PM4(/M) Clamping Arm, which may be fastened at any of three positions along the outer edge of the V-clamp. Additional PM4(/M) clamping arms are sold below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
C1502 Support Documentation C1502 Post V-Clamp Mount, One PM4 Clamping Arm Included $92.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
C1502/M Support Documentation C1502/M Post V-Clamp Mount, Metric, One PM4/M Clamping Arm Included $92.00
Today
Add To Cart
Ø1.5" Cylindrical Laser Mount
  • Designed for Use with Ø1.5" Posts
  • Kinematic Knobs Provide ±3° of Pitch and Yaw Control
  • One PM4(/M) Clamping Arm Included

The C1503(/M) Kinematic V-Clamp Mount accepts any of our HeNe Lasers, as well as other cylindrical objects ranging in diameter from 0.56" to 2.00" (14.2 mm to 50.4 mm). The two kinematic knobs provide fine control of tip and tilt within a ±3° range and an adjustment per revolution of 6 mrad/rev. The vertical position is set by a 1/4"-20 (M6) locking screw once the desired position is achieved.

This mount includes one PM4(/M) Clamping Arm, which may be fastened at any of three positions along the outer edge of the V-clamp. Additional PM4(/M) clamping arms are sold below.

The kinematic mechanism consists of a series of hardened chromium steel balls and ball seats that are coupled to heavy-duty springs. This mechanism works with gravity and provides long-term stability.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
C1503 Support Documentation C1503 Kinematic V-Clamp Mount, One PM4 Clamping Arm Included $242.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
C1503/M Support Documentation C1503/M Kinematic V-Clamp Mount, Metric, One PM4/M Clamping Arm Included $242.00
Today
Add To Cart
Clamping Arms
  • Provides Clamping Force for Our Mounts
  • Stackable 6-32 (M4) Threads on Top and Bottom of Post
  • PM3(/M): Holds Optics up to 0.97" (24.6 mm) Tall
  • PM4(/M): Holds Optics up to 1.61" (40.9 mm) Tall

Thorlabs' PM3(/M) and PM4(/M) Clamping Arms use a nylon-tipped setscrew to secure objects in our mounts and V-clamps. The PM3(/M) provides vertical travel of up to 0.97" (24.6 mm) and features a 0.69" (17.5 mm) long clamping arm. In contrast, the PM4(/M) provides vertical travel of up to 1.61" (40.9 mm) and features a 1.16" (29.3 mm) long clamping arm.

The clamping arm is held to the post using a flexure mechanism that locks with a 5/64" (2 mm) balldriver or hex key. The post includes a Ø0.09" (Ø2.3 mm) through hole that provides added torque when tightening down the post.

The PM3(/M) clamping arm can be used to hold 1" (25.4 mm) tall optics with the addition of a second post. Without the second post, the top surface of the clamping arm will be positioned above the top of the post, causing less-than-full engagement of the flexure mechanism.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PM3 Support Documentation PM3 Small Adjustable Clamping Arm, 6-32 Threaded Post $18.00
Today
PM4 Support Documentation PM4 Large Adjustable Clamping Arm, 6-32 Threaded Post $22.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
PM3/M Support Documentation PM3/M Small Adjustable Clamping Arm, M4 Threaded Post $18.00
Today
PM4/M Support Documentation PM4/M Large Adjustable Clamping Arm, M4 Threaded Post $22.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000