Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Mounted N-BK7 Plano-Convex Lenses (Uncoated)


Related Items








Mounted N-BK7 Plano-Convex Lenses (Uncoated)

N-BK7 Plano-Convex Spherical Singlets
Lens ShapePlano-Convex
MaterialN-BK7 (Grade A)
Wavelength Range*350 nm - 2.0 μm (Uncoated)
Design Wavelength587.6 nm 
Index of Refraction @587.6 nm1.515
Surface Quality40-20 Scratch-Dig
Surface Flatness (Plano Side)λ/2
Spherical Surface Power**
(Convex Side)
3λ/2
Surface Irregularity
(Peak to Valley)
λ/4
Abbe Numbervd=64.17
Centration≤3 arcmin
Clear Aperture>90% of Diameter
Focal Length Tolerance±1%

*Also available with an -A coating (unmounted and mounted) for the 350-700 nm range, a -B coating (unmounted and mounted) for the 650-1050 nm range, or a -C coating (unmounted and mounted) for the 1050-1620 nm range.
**Much like surface flatness for flat optics, spherical surface power is a measure of the deviation between the surface of the curved optic and a calibrated reference gauge, typically for a 587.6 nm source, unless otherwise stated. This specification is also commonly referred to as surface fit.

Optic Cleaning Tutorial  Optical Coatings and Substrates

Features

  • Material: N-BK7
  • Wavelength Range: 350 nm - 2.0 μm (Uncoated)
  • Choose from Ø1/2" or Ø1" Optics
  • Mounted in SM-Compatible Lens Cells
  • Offers Excellent Transmittance Throughout the Visible and Near Infrared

These uncoated Plano-Convex Lenses are fabricated from N-BK7, a RoHS-compliant version of BK7 glass. N-BK7 is probably the most common optical glass used for high quality optical components. It is typically chosen whenever the additional benefits of UV fused silica (i.e., good transmission further into the UV and a lower coefficient of thermal expansion) are not necessary. These Ø1/2" and Ø1" lenses are mounted in SM05- (0.535"-40) and SM1- (1.035"-40) compatible mounts, respectively.

Like all plano-convex lenses, these lenses have a positive focal length and near-best-form shape for infinite and finite conjugate applications. They can be employed to converge collimated beams or collimate light from a point source. To minimize the introduction of spherical abberation, a collimated light source should be incident on the curved surface of the lens when being focused and a point light source should be incident on the planar surface when being collimated.

The focal length of each lens can be calculated using a simplified thick lens equation:

f= R/(n-1).

Here n is the index of refraction and R is the radius of curvature of the lens surface.

Although uncoated lenses are highlighted on this page, these N-BK7 Plano-Convex lenses are also available with one of three Antireflection Coatings (-A, -B, or -C), which can reduce the amount of light reflected from each surface of the lens. Links to each of these pages can be found in the table below. Please see the Graphs tab for coating information.

N-BK7 lens kits are also available. Please click here for information.

N-BK7 Plano-Convex Lens Selection Guide
Unmounted LensesMounted Lenses
UncoatedUncoated
A Coating (350 - 700 nm)A Coating (350 - 700 nm)
B Coating (650 - 1050 nm)B Coating (650 - 1050 nm)
C Coating (1050 - 1620 nm)C Coating (1050 - 1620 nm)

Custom Coatings are also available. Please contact our technical support staff for a quote.

Quick Links to Other Spherical Singlets
Plano-ConvexBi-ConvexBest FormPlano-ConcaveBi-ConcavePositive MeniscusNegative Meniscus

Below is the transmission curve for N-BK. Total Transmission is shown for a 10 mm thick, uncoated sample and includes surface reflections. Each N-BK7 plano-convex lenses can be ordered uncoated (unmounted or mounted) or with one of the following broadband AR coatings: 350 - 700 nm (unmounted or mounted) (Designated with -A), 650 - 1050 nm (unmounted or mounted) (Designated as -B), or 1050 - 1620 nm (unmounted or mounted) (Designated as -C).

These high-performance multilayer AR coatings have an average reflectance of less than 0.5% (per surface) across the specified wavelength ranges. These coatings are designed for angles of incidence between 0 and 30 degrees (0.5 NA). For optics intended to be used at large incident angles, consider using a custom coating optimized at a 45° angle of incidence; these coatings are effective from 25° to 52°. The plot shown below indicates the performance of the standard coatings in this family as a function of wavelength. Broadband coatings have a typical absorption of 0.25%, which is not shown in the reflectivity plots.

N-BK7 Transmittance
Click Here for Raw Data
Click to Enlarge

N-BK7 AR Coating Curve

BK7 Index of Refraction
Click on the image to download the raw data. In the thick lens equation, use the index of refraction for N-BK7 at the wavelength of interest to approximate the wavelength-dependent focal length of any of the plano-convex lenses.

The focal length of a thick spherical lens can be calculated using the thick lens equation below. In this expression, nl is the index of refraction of the lens, R1 and R2 are the radii of curvature for surfaces 1 and 2, respectively, and d is the center thickness of the lens.

thick lens equation.

When using the thick lens equation to calculate the focal length of a plano-convex lens, R1=∞ and R2=-R. Note that the minus sign in front of R is due to the sign convention used when deriving the thick lens equations and values of R are reported in the Specs tab as well as on the mechanical drawing for each lens. Therefore, via substitution, the thick lens equation becomes

simple thick lens equation.

The focal length of the lens calculated using the simplified thick lens equation directly above is the distance between the second (back) principle plane (H") and the position at which a collimated beam incident on the curved surface of the plano-convex is focused. The principle plane positions of a thick lens can be calculated with the following equations:

principal plane equation one and Principal plane equation two.

However, as with the thick lens equation, H' simplifies to zero and H" simplifies to

Principal plane two simple

when used to calculate the principle plane locations of plano-convex lenses. fb is the back focal length of the lens, which is often referred to as the working distance of the lens.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
½ optic   1 inch lens   1 inch optic   1 lens   1 optic   1/2 inch lens   1/2 lens   12.7 mm lens   12.7 mm optic   12.7mm lens   1mounted optic   25.4 mm lens   25.4 mm optic   25.4mm lens   25.4mm optic   25mm optic   convex lens   lens   lenses   mounted 1 inch lens   mounted 1 lens   mounted 1 optic   mounted 1/2 inch optic   mounted 1/2 lens   mounted 1/2 optic   mounted 12.7mm optic   mounted 25 mm optic   mounted convex lens   mounted lens   mounted lenses   mounted plano convex   mounted plano convex lens   mounted plano convex lenses   mounted singlet   mounted spherical lens   mounted spherical lenses   mounted spherical singlet   plano convex   plano convex lens   plano convex lenses   plano lens   positive lens   singlet   SM01   SM01 mounted lens   SM1 Mounted lenses   SM1 mounted singlet   spherical lens   spherical lenses   spherical singlet  
Ø1/2" (Ø12.7 mm) SM05 N-BK7 Plano-Convex Lenses (Uncoated)
Item #DiameterFocal
Length
Radius of
Curvature
Center
Thickness
Edge
Thickness
Back Focal
Length*
HousingReference
Drawing
LA1540-ML Ø1/2" 15.0 mm 7.7 mm 5.1 mm 1.8 mm 11.6 mm SM05-Threaded
Mount
Plano-Convex Lens Drawing
LA1074-ML Ø1/2" 20.0 mm 10.3 mm 4.0 mm 1.8 mm 17.4 mm
LA1560-ML Ø1/2" 25.0 mm 12.9 mm 3.5 mm 1.8 mm 22.7 mm
LA1304-ML Ø1/2" 40.0 mm 20.6 mm 2.8 mm 1.8 mm 38.1 mm
LA1213-ML Ø1/2" 50.0 mm 25.8 mm 2.6 mm 1.8 mm 48.3 mm

*Specified for unmounted lens

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LA1540-ML Support Documentation LA1540-ML Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 15.0 mm, Uncoated $33.20
Today
LA1074-ML Support Documentation LA1074-ML Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 20.0 mm, Uncoated $32.90
Today
LA1560-ML Support Documentation LA1560-ML Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 25.0 mm, Uncoated $31.50
Today
LA1304-ML Support Documentation LA1304-ML Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 40.0 mm, Uncoated $30.80
Today
LA1213-ML Support Documentation LA1213-ML Ø1/2" N-BK7 Plano-Convex Lens, SM05-Threaded Mount, f = 50.0 mm, Uncoated $30.70
Today
Add To Cart
Ø1" (Ø25.4 mm) SM1 N-BK7 Plano-Convex Lenses (Uncoated)
Item #DiameterFocal
Length
Radius of
Curvature
Center
Thickness
Edge
Thickness
Back Focal
Length*
HousingReference
Drawing
LA1951-ML Ø1" 25.4 mm 13.1 mm 11.7 mm 1.8 mm 17.7 mm SM1-Threaded
Mount
Plano-Convex Lens Drawing
LA1131-ML Ø1" 50.0 mm 25.8 mm 5.3 mm 2.0 mm 46.5 mm
LA1608-ML Ø1" 75.0 mm 38.6 mm 4.1 mm 2.0 mm 72.3 mm
LA1509-ML Ø1" 100.0 mm 51.5 mm 3.6 mm 2.0 mm 97.6 mm
LA1986-ML Ø1" 125.0 mm 64.4 mm 3.3 mm 2.0 mm 122.9 mm
LA1433-ML Ø1" 150.0 mm 77.3 mm 3.1 mm 2.0 mm 148.0 mm
LA1708-ML Ø1" 200.0 mm 103.0 mm 2.8 mm 2.0 mm 198.2 mm
LA1461-ML Ø1" 250.0 mm 128.8 mm 2.6 mm 2.0 mm 248.3 mm
LA1484-ML Ø1" 300.0 mm 154.5 mm 2.5 mm 2.0 mm 298.3 mm
LA1172-ML Ø1" 400.0 mm 206.0 mm 2.4 mm 2.0 mm 398.4 mm

*Specified for unmounted lens

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LA1951-ML Support Documentation LA1951-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 25.4 mm, Uncoated $34.73
Today
LA1131-ML Support Documentation LA1131-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 50.0 mm, Uncoated $32.73
Today
LA1608-ML Support Documentation LA1608-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 75.0 mm, Uncoated $32.33
Today
LA1509-ML Support Documentation LA1509-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 100.0 mm, Uncoated $31.63
Today
LA1986-ML Support Documentation LA1986-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 125.0 mm, Uncoated $31.63
Today
LA1433-ML Support Documentation LA1433-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 150.0 mm, Uncoated $31.03
Today
LA1708-ML Support Documentation LA1708-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 200.0 mm, Uncoated $30.83
Today
LA1461-ML Support Documentation LA1461-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 250.0 mm, Uncoated $30.63
Today
LA1484-ML Support Documentation LA1484-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 300.0 mm, Uncoated $30.63
Today
LA1172-ML Support Documentation LA1172-ML Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 400.0 mm, Uncoated $30.63
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000