Thorlabs' Implantable Fiber Optic Cannulae are ideal for use with our line of Optogenetics Equipment. They feature a Ø2.5 mm ferrule, Ø200 µm, Ø300 µm, or Ø400 µm core multimode fiber and are available with fiber lengths of 2, 5, 10, or 20 mm. Our cannulae can be surgically implanted using stereotactic guidance, and the stainless steel ferrule is easy to score for better adherance to the skull when implanted and fixated with glue. We also offer Cannulae with Ceramic Ferrules.
Our cannulae are compatible with our ADAF1 mating sleeve (see below) and lightweight optogenetics patch cables. Cannulae and patch cables with different ferrule materials can be mixed and matched without significant additional signal losses.
Fiber Core Size Smaller core sizes are less invasive, making them ideal for smaller animals, such as mice. Larger core size cannulae offer a more robust solution for larger animals such as rats, as well as higher power light sources. Choose patch cables that match the core size and NA (numerical aperture) of your cannula for the highest light output at the cannula tip. Our patch cables specifically designed for optogenetics feature the same Ø2.5 mm ferrule as our cannulae on one end.
Custom Cannulae Thorlabs also manufactures custom fiber optic cannulae. We can provide different fiber and/or ferrule types as well as different fiber lengths. See the Custom Cannula tab for details.
Interactive Optogenetics System Schematic
Click on the components or labels for more details about our optogenetics line of products. Contact optogenetics@thorlabs.com for more information about our expanding line of optogenetics products.
Custom Fiber Optic Cannula
Thorlabs offers custom cannulae with the following options. Place a quote request through the following form to receive a quote for your custom cannula order.
Custom Patch Cables Service with Same Day Shipment
Thorlabs stocks the largest selection of single mode and multimode optical fibers in the photonics industry. Simply use the form below to receive a quote.
Custom patch cables can be shipped the same day provided the following criteria* are met:
Order Does Not Exceed 5 Cables
Each Cable Does Not Exceed a Length of 20 m
The Tolerance is ±1% or ±7 cm, Whichever is Greater**
The Order is Placed Before 2:00 PM (Eastern Standard Time)
*Other restrictions may apply. Not available with POF fibers, PM fibers, high-power cables, or fiber bundles. **Tighter tolerances may be available by contacting Technical Support and may not be available for same day shipping.
Please Note: Cables are manufactured in the US. Please allow for longer international shipment times.
Please use the Custom Cable web form below to request a quotation for custom patch cables.
Loading...
Posted Comments:
Poster: jjiang
Posted Date: 2013-04-25 00:41:50.897
Do you sell the stainless steel ferrule only without the fiber?
Poster: tcohen
Posted Date: 2013-04-25 12:41:00.0
Response from Tim at Thorlabs: We can provide 2.5mm OD or 1.25mm OD stainless steel ferrules of various ID. We will contact you to discuss your dimensional requirements.
Poster: tcohen
Posted Date: 2012-07-10 11:32:00.0
Response from Tim at Thorlabs: Thank you for your feedback! We are able to drill out stainless steel ferrules to custom ID such as 450um or 550um. I will contact you to discuss the tolerances of your fibers so we can provide a suitable solution for you.
Poster: cmarmstr
Posted Date: 2012-07-09 16:23:18.0
It would be very useful to have a ferrule with a larger ID-- 450 or 550 or so. Is that possible?
Click on any phrase below to search our site using our new Search Engine:
Click to Enlarge ADAF1 Mating Sleeve with Ø2.5 mm Cannula and Patch Cable
The ADAF1 universal mating sleeve is perfect for connecting our optogenetics patch cables with ferrule connectors to our implantable fiber optic cannulae (see photo to the right). It is also capable of connecting any connectorized fiber with a Ø2.5 mm ferrule, including FC/PC, ST, and SC connectors. This zirconia sleeve is also ideal for temporary connection of two fiber optic cables, providing a simple, quick-release interconnect.
This mating sleeve is compatible with both stainless steel and ceramic patch cables and cannulae. Cannulae and patch cables with different ferrule materials can be mixed and matched without significant additional signal losses.
Item #
Compatible Ferrule Size
Insertion Loss
Length
Connection Force
Material
ADAF1
2.5 mm Outer Diameter
<1.0 dB Typ. (Multimode Fiber)a
11.4 mm
53 N (12 lbf) Maxb 25 N (5.6 lbf) Typ.b
Ceramic (Zirconia)
a Tested using Ø200 µm core, 0.39 NA multimode fiber with FC/PC connectors and an LED source at 617 nm. b Tested using an FC type ferrule.