Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Phase Noise System (PNS)


Related Items




Phase Noise System (PNS)

CURSOR HOVER INFORMATION
Measurement of the Relative Timing Jitter Between an Example Pulsed Laser and an Ultra-Low-Noise RF Reference Frequency Signal
Click to Enlarge

Applications

  • Characterization of Mode-Locked Lasers
  • Characterization of Control Loops in Synchronized Systems
  • Timing Distribution Systems in Accelerator Facilities
  • Optical Communications Systems
  • Optical Sampling Applications
  • Time-Domain Spectroscopy
  • THz Physics

Menlo Systems’ Phase Noise System (PNS) provides a flexible approach for the measurement and evaluation of phase noise and timing jitter. It can be easily adapted to customer requirements, like sampling noise floor and frequency range. The system has three different modes of operation: phase noise detection from RF spectrum analyzer data, phase noise detection from time domain data, and relative intensity noise detection. Due to the Phase Noise System's versatility, a wide span of applications can be covered.

In order to be able to measure low timing jitter values, a fast and automated detection system with a low enough noise floor and high enough frequency range is required. A graphical display of the measurement results is important as well. The image to the left shows a measurement of the relative timing jitter between an example pulsed laser and an ultra-low-noise RF reference frequency signal, using a 16-Bit resolution A/D converter the sampling noise floor is -156 dBc/Hz at a sample rate of 1 MS/s. A basic setup schematic for the measurement is shown above.

Please note that the Phase Noise Software is available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States.
United States
Phone:
"+1-973-300-4490
E-mail: ussales@menlosystems.com
Outside United States
Phone:
+49-89-189166-0
E-mail: sales@menlosystems.com
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
low-noise amplifier   phase detection   phase detection setup   phase noise software   pns  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PNS-1 Support Documentation PNS-1 Phase Noise Software, PC with A/D Converter, Phase Detection Setup CALL
Lead Time
PNS-2 Support Documentation PNS-2 Phase Noise Software, PC and High-Resolution A/D Converter, Phase Detection Setup with Low-Noise Amplifier CALL
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000