Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

1054 nm Femtosecond Fiber Laser


Related Items









1054 nm Femtosecond Fiber Laser

Applications

  • Amplifier Seeding
  • OEM Integration
  • Ultrafast Spectroscopy
  • Material Characterization
  • Bioimaging
  • Cell Manipulation

Features

  • Turnkey Operation, Self-Starting Laser Configuration
  • Compact Size
  • Integrated Control Unit (12 V Power Supply Required)
  • Voltage Signal Based Remote Operation
  • Temperature Stabilization
  • Maintenance Free
  • 50 MHz Repetition Rate
Specifications
Central Wavelength1054 nm
(Custom Wavelenths Available Upon Request)
Spectral Bandwidth (FWHM)>12 nm
Average Output Power>10 mW
Pulse DurationSeveral ps; Compressible to <250 fs
Repetition Rate50 ± 1 MHz
Output Port ConfigurationFiber-Coupled (FC/APC), PM980 2 m Fiber Patch Cord (Included); Linearly Polarized

The O-Light is a fiber-coupled femtosecond fiber oscillator on Menlo Systems’ industrial platform. It is a robust turnkey system based on ytterbium-doped fibers. The O-Light oscillator has been designed for seeding Yb-based fiber and solid state amplifiers with multi μJ pulse energies.

The control unit is integrated into the laser housing, making the O-Light a compact and cost-efficient solution ideal for OEM integration. This 50 MHz repetition rate laser is designed for 24/7 operation.

O-Light-780 Spectrum
O-Light-780 Spectrum
Click to Enlarge
T-Light-780 Pulse Width After Compression
T-Light-780 Pulse Width
Click to Enlarge
Please note that these T-Light lasers are available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States.
United States
Phone:
"+1-973-300-4490
E-mail: ussales@menlosystems.com
Outside United States
Phone:
+49-89-189166-0
E-mail: sales@menlosystems.com

Laser Safety and Classification

Safe practices and proper usage of safety equipment should be taken into consideration when operating lasers. The eye is susceptible to injury, even from very low levels of laser light. Thorlabs offers a range of laser safety accessories that can be used to reduce the risk of accidents or injuries. Laser emission in the visible and near infrared spectral ranges has the greatest potential for retinal injury, as the cornea and lens are transparent to those wavelengths, and the lens can focus the laser energy onto the retina. 

Alignment Tools
Laser Barriers
Enclosure Systems
Blackout Materials
Laser Glasses
Laser Viewing Cards
Laser Safety Signs
Shutter and Controllers

Safe Practices and Light Safety Accessories

  • Thorlabs recommends the use of safety eyewear whenever working with laser beams with non-negligible powers (i.e., > Class 1) since metallic tools such as screwdrivers can accidentally redirect a beam.
  • Laser goggles designed for specific wavelengths should be clearly available near laser setups to protect the wearer from unintentional laser reflections.
  • Goggles are marked with the wavelength range over which protection is afforded and the minimum optical density within that range
  • Laser Barriers and Blackout Materials can prevent direct or reflected light from leaving the experimental setup area.
  • Thorlabs' Enclosure Systems can be used to contain optical setups to isolate or minimize laser hazards.
  • All beams should be terminated at the edge of the table, and laboratory doors should be closed whenever a laser is in use.
  • Do not place laser beams at eye level.
  • Carry out experiments on an optical table such that all laser beams travel horizontally.
  • Remove unnecessary reflective items such as reflective jewelry (e.g., rings, watches, etc.) while working near the beam path.
  • Be aware that lenses and other optical devices may reflect a portion of the incident beam from the front or rear surface.
  • Operate a laser at the minimum power necessary for any operation.
  • If possible, reduce the output power of a laser during alignment procedures.
  • Use beam shutters and filters to reduce the beam power.
  • Post appropriate warning signs or labels near laser setups or rooms.
  • Use laser sign lightboxes if operating Class 3R or 4 lasers (i.e., lasers requiring the use of a safety interlock).
  • Do not use Laser Viewing Cards in place of a proper Laser Barrier or Beam Trap.

 

Laser Classification

Lasers are categorized into different classes according to their ability to cause eye and other damage. The International Electrotechnical Commission (IEC) is a global organization that prepares and publishes international standards for all electrical, electronic, and related technologies. The IEC document 60825-1 outlines the safety of laser products. A description of each class of laser is given below:

ClassDescriptionWarning Label
1This class of laser is safe under all conditions of normal use, including use with optical instruments for intrabeam viewing. Lasers in this class do not emit radiation at levels that may cause injury during normal operation, and therefore the maximum permissible exposure (MPE) cannot be exceeded. Class 1 lasers can also include enclosed, high-power lasers where exposure to the radiation is not possible without opening or shutting down the laser. Class 1
1MClass 1M lasers are safe except when used in conjunction with optical components such as telescopes and microscopes. Lasers belonging to this class emit large-diameter or divergent beams, and the MPE cannot normally be exceeded unless focusing or imaging optics are used to narrow the beam. However, if the beam is refocused, the hazard may be increased and the class may be changed accordingly. Class 1M
2Class 2 lasers, which are limited to 1 mW of visible continuous-wave radiation, are safe because the blink reflex will limit the exposure in the eye to 0.25 seconds. This category only applies to visible radiation (400 - 700 nm).Class 2
2MBecause of the blink reflex, this class of laser is classified as safe as long as the beam is not viewed through optical instruments. This laser class also applies to larger-diameter or diverging laser beams. Class 2M
3RLasers in this class are considered safe as long as they are handled with restricted beam viewing. The MPE can be exceeded with this class of laser, however, this presents a low risk level to injury. Visible, continuous-wave lasers are limited to 5 mW of output power in this class. Class 3R
3BClass 3B lasers are hazardous to the eye if exposed directly. However, diffuse reflections are not harmful. Safe handling of devices in this class includes wearing protective eyewear where direct viewing of the laser beam may occur. In addition, laser safety signs lightboxes should be used with lasers that require a safety interlock so that the laser cannot be used without the safety light turning on. Class-3B lasers must be equipped with a key switch and a safety interlock.Class 3B
4This class of laser may cause damage to the skin, and also to the eye, even from the viewing of diffuse reflections. These hazards may also apply to indirect or non-specular reflections of the beam, even from apparently matte surfaces. Great care must be taken when handling these lasers. They also represent a fire risk, because they may ignite combustible material. Class 4 lasers must be equipped with a key switch and a safety interlock. Class 4
All class 2 lasers (and higher) must display, in addition to the corresponding sign above, this triangular warning signWarning Symbol
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
1054 nm femtosecond laser   1054nm femtosecond fiber laser   780nm   femtosecond   laser   menlo   menlo systems   menlosystems   mode-locked   OEM   pulse   Yb   ytterbium  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
O-LIGHT Support Documentation O-LIGHT Mode-Locked Ytterbium-Doped Fiber Oscillator, >10 mW at 50 MHz CALL
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000