Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SYNCRO: Platform for Locking Applications


Related Items





SYNCRO: Platform for Locking Applications

Features

  • Full Automation
  • High Bandwidth Up to 1.5 MSz (3 dB)
  • Bandwidth Depends on Other Components in the Complete Control Loop
  • "Track" Function for Long-Term Operation (Slow Integrator)
  • User-Friendly Operation
  • Front Panel Touch Screen or Remote Control with PC (RS232 or USB)
  • 2-Stage Locking Scheme

The modular design of these new locking electronics allows for the configuration of the phase lock loop for various locking tasks. They were developed to serve in the optical frequency comb systems for repetition rate and offset frequency stabilization. However, they can also be used to phase lock various external devices, such as lasers, cavities, or fiber-links, in today’s most demanding experiments.

Item #Application
SYNCRO-RREPhase locks the repetition rate of a pulsed laser to a radio frequency reference, and can also be configured for locking to an optical reference clock
SYNCRO-LLEPhase locks the frequency of aCW laser to a stabilized mode of an optical frequency comb system, and can also be configured to provide the proper control signal requested by the CW laser
SYNCRO-XPSDesigned to stabilize the phase relation between the carrier and the envelope of the pulses emitted from a femtosecond laser
SYNCRO- FLSDesigned to create a distribution of stable optical timing signals
Please note that these locking electronics are available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States.
United States
Phone:
"+1-973-300-4490
E-mail: ussales@menlosystems.com
Outside United States
Phone:
+49-89-189166-0
E-mail: sales@menlosystems.com
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
CW laser   CW lasers   femtosecond   femtosecond laser   femtosecond lasers   fiber optic link   fiber-optic link   frequency comb technology   locking electronic   locking electronics   Menlo   Menlo Systems   optical timing signal   optical timing signals   repetition rate   synchronization   synchronize   synchronizer   synchronizing electronic  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SYNCRO-RRE Support Documentation SYNCRO-RRE Repetition Rate Stabilization – Complete Phase Lock Loop CALL
Lead Time
SYNCRO-LLE Support Documentation SYNCRO-LLE Locking Electronics for an External CW Laser CALL
Lead Time
SYNCRO-XPS Support Documentation SYNCRO-XPS Femtosecond Phase Stabilization Unit CALL
Lead Time
SYNCRO-FLS Support Documentation SYNCRO-FLS Locking Electronics for Fiber Link Stabilization CALL
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000