Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Compact Laser Diode Driver with TEC and Mount


Related Items








Compact Laser Diode Driver with TEC and Mount

Home Screen in Constant Power Mode
Click to Enlarge
Home Screen


CLD Main Menu
Click to Enlarge
Menu Screen
CLD1015 with Installed Butterfly Laser
Click to Enlarge
CLD1015 with Installed Butterfly Laser
Key Specifications
Laser Diode Current Output1.5 A @ 4 V (Max)
Laser Diode Current Limit1 mA to 1.5 A
Laser Diode Current Resolution100 µA
Monitor Diode Range0 to 2 mA (Low)
0 to 20 mA (High)
Monitor Diode Resolution0.1 µA (Low)
1 µA (High)
Thermoelectric Cooler Current3.5 A @ 4 V (Max)
Temperature Tuning Rangea-55 °C to +150 °C (Max)
Temperature Resolution0.01 °C
Switchable Noise Reduction Filter15 µA RMS (Typ.)
Modulation Input Bandwidth250 kHz (3 dB)

a The exact range is limited by the physical parameters of the thermistor.

Features

  • Operates in Constant Current or Constant Power Mode
  • Controlled Locally with Touch Panel GUI or Remotely over USB
  • Provides up to 1.5 A of Drive Current and up to 3.5 A of TEC Current
  • Integrated Butterfly Mount Compatible with Thorlabs' Laser Products
  • Compact Size: 111 mm x 73.5 mm x 169.2 mm (4.37" x 2.9" x 6.66")

Thorlabs is pleased to offer the CLD1015 Laser Diode Driver and Temperature Controller, which comprises a complete driver package for fiber-coupled lasers, superluminescent diodes, and laser amplifiers in butterfly packages. The all-in-one unit supplies up to 1.5 A of drive current, making it compatible with Thorlabs' entire family of pigtailed diode lasers; maintains the diode temperature with 0.01° C precision, providing a high degree of output stability and prolonging the life of the diode; and contains a built-in mount for portability and mechanical stability. No additional equipment is needed to operate a laser diode. It also includes a full complement of safety features, such as a soft start mode, current and temperature limits, and external interlock compatibility, in addition to advanced features, including a switchable noise reduction filter and a modulation input, usually only found on more expensive units.

This laser driver's control interface makes it easy to tune, tweak, and optimize the laser output parameters. It is based upon a 4.3" diagonal, colored touch screen display that responds instantly to taps. The flat, intuitive menu system provides visual feedback as the hierarchy is navigated, and the user is never more than two taps away from the home screen. For screenshots of the interface, please see the Display tab. A mini-USB connector on the rear of the unit enables remote control using several common programming languages, including LabVIEW and the Standard Commands for Programmable Instruments (SCPI) standard. For the full array of options, please refer to the Specs tab. A stylus is supplied with the unit to keep the display smudge-free.

A significant advantage of the CLD1015 is its compact size. When fully assembled, it measures just 4.37" x 2.9" x 6.66" (111 mm x 73.5 mm x 169.2 mm), ideal for closely packed setups. Two built-in ports on the back of the unit are sized for feeding through a fiber-coupled input and output, and are compatible with Thorlabs' FC to FC Mating Sleeves (not included). A magnetically sealed lid protects the butterfly package from the user, particulates, and other lab hazards, and encloses the laser diode in the unit. Two mounting clips, compatible with 1/4"-20 and M6 bolts, are supplied with the CLD1015 to secure it to a breadboard.

When used together with Thorlabs' line of pigtailed laser diodes, fiber-coupled superluminescent diodes, and fiber-coupled amplifiers, the CLD1015 is a friendly, compact, and complete operational solution.

Note: The CLD1015 laser diode driver may be controlled locally via the touch screen or remotely over USB. The command sets that are accessible over USB - for example, via LabVIEW or the Standard Commands for Programmable Instruments (SCPI) - offer increased resolution, as shown in the table below.

Operating ParameterVia Front PanelVia Remote Control
Current Control (Constant Current Mode)
Control Range0 to 1.5 A
Compliance Voltage>4 V
Resolution100 µA50 µA
Accuracy±(0.1% + 500 µA)
Noise and Ripple (Typ.)30 µA without Noise Reduction Filter
15 µA with Noise Reduction Filter
(10 Hz to 10 MHz, RMS)
Drift (24 Hours)<50 µA @ 0 - 10 Hz in Constant Ambient Temperature
Temperature Coefficient<50 ppm/°C
Current Limit
Setting Range1 mA to 1.5 A
Resolution100 µA50 µA
Accuracy±(0.12% + 800 µA)
Photodiode Input
Photocurrent Ranges2 mA (Low)
20 mA (High)
Photocurrent Resolution100 nA (Low)
1 µA (High)
70 nA (Low)
700 nA (High)
Photocurrent Accuracy±(0.08% +0.5 µA) (Low)
±(0.08% +5 µA) (High)
Photodiode Reverse Bias Voltage0.1 to 6 V
Photodiode Input Impedance≈0 Ω (Virtual Ground)
Power Control (Constant Power Mode)
Photocurrent Control Ranges0 to 2 mA (Low)
0 to 20 mA (High)
Laser Voltage Measurement
Resolution1 mV200 µV
Accuracy±(0.1% + 40 mV)
Laser Overvoltage Protection
Trip Voltage (Typ.)4.2 V
Modulation Input
Input Impedance10 kΩ
3 dB Bandwidth (Constant Current Mode)DC to 250 kHz without Noise Reduction Filter
DC to 7.5 kHz with Noise Reduction Filter
Modulation Coefficient
(Constant Current Mode)
150 mA/V ±5%
Modulation Coefficient
(Constant Power Mode)
200 µA/V ±5% (Low)
2 mA/V ±5% (High)
TEC Current Output
Control Range-3.5 to 3.5 A
Compliance Voltage>4 V
Maximum Output Power>14 W
Resolution1 mA100 µA
Accuracy±(0.2% + 20 mA)
TEC Current Limit
Setting Range50 mA to 3.5 A
Resolution1 mA100 µA
Accuracy±(0.2% + 20 mA)
NTC Thermistor Sensors
Resistance Measurement Range300 Ω to 150 kΩ
Control Rangea-55 °C to +150 °C (Max)
Temperature Resolution0.01 °C
Resistance Resolution1 Ω
Accuracy±(0.1% + 1 Ω)
Temperature Stabilitya (24 Hours)<0.005 °C (Typ.)
Temperture Coefficient<5 mK/°C
Temperature Window Protection
Setting Range0.01 °C to 100.0 °C
Protection Reset Delay0 to 600 s
Interface
USB 2.0Compliant with USBTMC/USBTMC-USB488 Specification Rev. 1.0
ProtocolSCPI-Compliant Command Set
Supplied DriversVISA VXI pnp™, MS Visual Studio™, MS Visual Studio.net™, LabVIEW™, LabWindows/CVI™
General Data
Safety FeaturesInterlock, Keylock Switch, Laser Current Limit, Soft Start, Short Circuit when Laser Off, Laser Overvoltage Protection, Over Temperature Protection, Temperature Window Protection
Display4.3" LCD TFT, 480 x 272 Pixels
Socket for Laser, Photodiode, NTC, TECCompatible with Butterfly Type 1 (Pump) and Butterfly Type 2 (Telecom)
Connector for Modulation InputSMA
Connector for Interlock & Laser On Signal2.5 mm Mono Phono Jack
Connector for USB-InterfaceUSB Type Mini-B
Chassis Ground Connector4 mm Banana Jack
Desktop Power Supply, Line Voltage,
Line Frequency
100 to 240 V ±10%, 47 to 63 Hz
Maximum Power Consumption40 W
Operating Temperature0 to +40 °C
Storage Temperature-40 to +70°C
Warm-up Time for Rated Accuracy30 min
Weight1.0 kg
Dimensions without Operating Elements
(W x H x D)
111 mm x 73.5 mm x 152.6 mm (4.37" x 2.9" x 6.01")
Dimensions with Operating Elements
(W x H x D)
111 mm x 73.5 mm x 169.2 mm (4.37" x 2.9" x 6.66")

a The temperature control range and thermal stability depend upon the physical parameters of the thermistor and the operating temperature, respectively.

All technical data are valid at 23 ± 5 °C and 45 ± 15% relative humidity and subject to change without notice.

Control Interface

The laser controller's interface consists of a flat menu hierarchy that makes it easy to find parameters to adjust.

Home Screen in Constant Current ModeHome Screen in Constant Power Mode
CLD Main Operation
Click to Enlarge
In Constant Current Mode, the home screen emphasizes the laser diode current and temperature and displays their respective setpoints. The output power, measured by the monitor diode, is also displayed. Up to four setpoint combinations can be stored in memory.CLD Main Operation CP
Click to Enlarge
In Constant Power Mode, the home screen emphasizes the laser output power and diode temperature. The laser diode current is also displayed.
Setpoint EntryMenu Screen
CLD Main Operation Change Setpoints
Click to Enlarge
Each setpoint is easily modified. Simply tap the value to be changed, and buttons appear on the right that allow the value to be set. The current value of the parameter remains displayed while tweaking.CLD Main Menu
Click to Enlarge
The CLD1015 is configured through an intuitive two-level menu structure. All settings related to the laser and the thermoelectric cooler are made here, and several other system settings are provided.

The CLD1015 Laser Diode Driver and Temperature Controller is compatible with Type 1 Pump Laser Diodes and Type 2 Telecom Laser Diodes. Please use the pin diagrams below to verify compatibility with your specific butterfly package. The interior of the CLD1015 is labeled with the correct installation orientation for Type 1 and Type 2 lasers.

Type 1: Pump Laser Diodes

Connector Drawing

Pin ConnectionPinConnection
1TEC+ (Thermoelectric Cooler)8Monitor Diode Anodea
2 Thermistor9Laser Diode Cathodeb
3Monitor Diode Anodea10Laser Diode Anode
4Monitor Diode Cathodea11Laser Diode Cathodeb
5Thermistor12No Connection
6 No Connection13Ground
7Monitor Diode Cathodea14TEC- (Thermoelectric Cooler)

a The monitor photodiode may be placed across either pins 7 and 8 or pins 3 and 4.
b The laser diode cathode may be placed at either pin 9 or pin 11.


Type 2: Telecom Laser Diodes

Connector Drawing

PinConnectionPinConnection
1 Thermistor8Ground
2 Thermistor9Ground
3Laser Diode Cathode10 No Connection
4Monitor Diode Anode11Laser Diode Anodec
5Monitor Diode Cathode12No Connection
6TEC+ (Thermoelectric Cooler)13Laser Diode Anodec
7TEC- (Thermoelectric Cooler)14No Connection

c The laser diode anode may be placed at either pin 11 or pin 13.

Software for Laser Diode Controllers

The download button below links to VISA VXI pnp™, MS Visual Studio™, MS Visual Studio.net™, LabVIEW™, and LabWindows/CVI™ drivers, firmware, utilities, and and support documentation for Thorlabs' ITC4000 Series laser controllers and the CLD1015 compact laser diode controller.

Software

Version 3.0 (August 2, 2012)

Software Download

The software packages support LabVIEW 8.5 and higher. If you are using an earlier version of LabVIEW, please contact Technical Support for assistance.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: doug
Posted Date: 2013-02-12 14:40:11.153
The CLD 1015 would be very attractive if I could re-configure the pin-out, and also remove one side of the zero-force pin holder. I am using a 7-pin butterfly (i.e. one-sided) with a high-speed modulation K-connector on the other side. So, the fixed pin-out of the current product prevents me from using it.
Poster: jvigroux
Posted Date: 2012-09-12 13:12:00.0
A reposne from Julien at Thorlabs: Thank you for your feedback! We are really glad we could develop a device that triggered such a positive response! We did put a lot of effort into trying to make this device as versatile as possible as the number of potential applications is very large. The switching noise is indeed the main limitation, which was unfortunately not possible to completely eliminate without compromising the output current.
Poster: scoleman
Posted Date: 2012-09-11 11:32:30.0
I have had the opportunity to use this device for several weeks now and I am very pleased with it. The interface is the best I have used on any laser controller (in 15 years in this business) and provides a great deal of confidence-inspiring information, at a glance. Nothing is extraneous, the home "page" is wonderful. Error handling is great, changing pinouts is very convenient, and the current source and TEC controller are very powerful, especially considering the size of the unit. For applications requiring modulation/pulsing the unit has significantly more bandwidth than similar controllers. The versatility of this little unit is really impressive and all of the features are intuitive to access. It was clearly designed by people very familiar with operating lasers in real-world situations. The only limitation I have encountered with it thus far is that some switching noise is evident when making sensitive (DFB phase noise/RIN) measurements. . .but in my opinion this is a reasonable trade given the amount of current the current source can provide in such a small package. This noise is reduced at increased drive current. Also, FYI the mounting screws are metric and wrenches are provided. All in all I highly recommend this device.
Poster: jvigroux
Posted Date: 2012-09-05 13:07:00.0
A response form Julien at Thorlabs: Thank you for your feedback! We did try to create device that was at the same time as versatile and easy to use as possible as well as compact, which might lead to the impression that the display is cluttered when one only sees screenshots. We will address this point and replace the pictures in order to give a more accurate feeling about the ease of use of the CLD1015, as Sean already wrote. We would also be happy to send you a loan unit so that you can try it out and hopefully change your mind about the ease of use of this device.
Poster: sharrell
Posted Date: 2012-09-05 10:25:00.0
Response from Sean at Thorlabs: Thank you for taking the time to share your thoughts on our new butterfly laser diode mount and controller. Based on your feedback, we will be taking new photos of the device which will better show its intended function. This device was created after many discussions with customers who were looking for a compact, easy-to-use unit with advanced control features not available on our other mounts.
Poster: cbrideau
Posted Date: 2012-09-04 14:29:43.0
When I saw the picture for this I thought Thor was selling a kitchen scale. The screen seems overly complex compared to a simple temperature and current readout and a couple knobs but I suppose there are applications where you want to be able to set every tiny detail relatively quickly.
Click on any phrase below to search our site using our new Search Engine:
butterfly   butterfly laser   butterfly laser controller   controller   current   current controller   fiber controller   fiber laser   fiber laser controller   laser controller   laser diode controller   laser diode driver   laser driver   TEC   temperature controller   thermoelectric cooler  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
CLD1015 Support Documentation CLD1015 Customer Inspired! Compact Laser Diode/Temperature Controller with Butterfly Mount $2,068.97
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000