Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Photomultiplier Modules


Related Items









Photomultiplier Modules

Application
Click for Details
Combine a PMTSS2 Dual-Channel PMT Module with a PMTSS-SCM Sigle-Channel Add-On Module to create a Three-Channel PMT Detection System

Features

  • Ideal for Laser Scanning Microscopy
  • Compatible with Thorlabs' Laser Scanning Essentials Kits
  • PMT Modules Expandable to up to 8 Channels
  • Included with Two-Channel Module
  • Stand-Alone Multi-Alkali PMT also Available
  • Broadband Spectral Response: 185 - 900 nm

Two-Channel (PMTSS2) and Single-Channel Add-On (PMTSS-SCM) PMTs
Thorlabs' Photomultiplier Tube (PMT) Modules are designed for easy integration of PMT detection into imaging systems such as our Laser Scanning Essentials Kit. The PMTSS2 Two-Channel PMT Module consists of two multi-alkali standard sensitivity PMTs, a DFM dichroic filter cube insert, and a base. The filter insert enables easy exchange of dichroic mirror/emission filter sets. This configuration enables dual-channel detection of signals at two different wavelengths. The two multi-alkali PMTs incorporated into this module offer high detection efficiency with broad spectral response from 185 - 900 nm; plots of quantum efficiency and sensitivity vs. wavelength are shown on the Specs tab.

The input port of the filter block features SM1 (1.035"-40) threading, which is directly compatible with a wide array of Thorlabs' SM1 lens tubes and fiber collimation adapters. The module is provided with an SMA fiber connector for attaching an SMA-terminated multimode fiber patch cable. The base of the module is equipped with 1/4" (M6) slots for attachment to an imperial or metric optical table or breadboard. Due to the weight of the unit, we recommend placing it on a table or breadboard.

The number of detection channels can be increased by adding on our PMTSS2-SCM add-on modules. This allows the two-channel PMTSS2 modules to be expanded to as many as 8 detection channels, a limitation of the beam divergence associated with the fiber input.

Stand-Alone PMT Modules (PMTSS)
For those interested in purchasing the PMTs alone, we offer the PMTSS, which is the multi-alkali PMT detector without the filter block and base. The detectors have a C-mount internal thread. For compatibility with our SM1 lens tubes, the C-mount thread can be converted to external SM1 threads with our SM1A9 C-mount to SM1 adapter. For compatibility with a 30 mm cage system, an SM1T2 externally SM1-threaded coupler can be attached to the SM1A9, which is compatible with any of our SM1-threaded 30 mm cage plates. The photographs to the right show how the PMTSS may attached to the end of a cage system.

All PMT modules include a power cable for wiring to a user-supplied 15 V power supply and 0.25 - 1 V variable gain control. Detector data output is supplied via BNC connector.

Specifications
Detector TypeMulti-alkali
Spectral Response185 - 900 nm
Peak λ Sensitivity450 nm
Radiant Sensitivity105 mA/W
Dark Current (Analog Mode)2.0 nA (Typical); 10 nA (Max)
Rise Time1.4 ns
Gain (Max)107
Gain ControlVariable Gain Control Input Voltage 0.25 - 1.0 V
Active Area (W x H)3.7 mm x 13 mm
(0.15" x 0.51")
Output Signal Current10 µA (Max)
Input Voltage+15 V
Input Current (Max)7 mA
Storage Temperature-20 to 50 °C
Operating Temperature15 to 40 °C
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: tcohen
Posted Date: 2012-06-15 13:05:00.0
Response from Tim at Thorlabs: Thank you for your feedback. We are looking into adding this into our web presentation and I have contacted you directly with the data for your immediate needs.
Poster: p.nowikboltyk
Posted Date: 2012-06-14 07:35:44.0
Can you perhaps post a plot with the quantum effciency of the photo cathode against wavelength?
Click on any phrase below to search our site using our new Search Engine:
Amplified Photomultiplier   multi channel   optical detector   photo multiplier   photodetector   photomultiplier   photomultiplier tube   photomultiplier tubes   photomultipliers   PMT   standard sensitivity   two-channel  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PMTSS2 Support Documentation PMTSS2 Dual-Channel PMT Module, Standard Sensitivity $6,250.00
Lead Time
PMTSS2-SCM Support Documentation PMTSS2-SCM Single-Channel Add-On PMT Module, Standard Sensitivity $3,200.00
Lead Time
PMTSS Support Documentation PMTSS Single-Channel PMT Module, Standard Sensitivity $2,300.00
3-5 Days
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000