Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Confocal Microscope


Bovine Pulmonary Artery
Click for Details
Bovine Pulmonary Artery Endothelial Cells

Thorlabs' Confocal Microscope

 

Thorlabs' Confocal Laser Scanning (CLS) Microscopy Systems are compact imaging modules designed to bring powerful confocal imaging tools within the reach of any research lab. By eliminating signals that originate from outside the focal plane, confocal microscopy provides the ability to acquire high resolution, optically sectioned images from within a thick sample or to reduce background fluorescence from thin cultures. The CLS systems offer turnkey integration to virtually any upright or inverted microscope (not included) with access to the intermediate image plane (e.g., camera port) via a C-Mount threading. The included ThorImageLS™ software drives the CLS hardware via an intuitive graphical user interface, providing quick data recording and review.

Our basic Confocal Laser Scanning System includes an electronics control unit, an expandable dual PMT module, a 16-position pinhole wheel, a two-channel (488 nm & 642 nm) laser source, and the ThorImageLS™ acquisition software and computer workstation. For more sophisticated imaging requirements, systems are available with up to four laser lines and four high-sensitivity GaAsP PMTs.

Bovine Pulmonary Artery
Click for Details
C. elegans Motor Neurons and Muscle Arms

Features

  • Turnkey Integration with Commercial Upright or Inverted Microscopes
  • Optimized for 400 - 750 nm
  • Compact, Modular Design
  • Video-Rate Image Acquisition (512 x 512 Pixels @ 30 fps)

Confocal Microscope System Components

  • Confocal Laser Scanner (Includes ThorImageLSTM Software and Computer)
  • 16-Position Motorized Pinhole Wheel
  • 2- or 4-Channel Fiber Coupled Laser Diode Source
  • Confocal Z-Stepper Motor (Available Separately)
To schedule a demo or to receive a quotation, please contact ImagingSales@thorlabs.com.
Confocal Microscope

Thorlabs' Confocal Microscopy System

Thorlabs’ Confocal Laser Scanning (CLS) Microscopy Systems consist of compact imaging modules specifically designed for infinity-corrected compound microscopes. They provide the ability to acquire high-resolution optical sections from within a thick sample or to reduce background fluorescense from a thin culture. The CLS systems offer turnkey integration to almost any upright or inverted microscope with access to an intermediate image plane (e.g., a camera port) via a C-Mount threading. The included software has an intuitive graphical interface that allows data to be quickly recorded and reviewed while providing sophisticated peripheral controls for image acquisition. CLS systems are user-installable, although on-site installation is also available.

All hardware components are directly controlled by the ThorImageLS™software, including automated Z-step control for optical sectioning (via a piezo or stepper motor) and automatic calculation of Airy disk units based on the combination of the objective magnification and pinhole size. Our intuitive interface allows novice and experienced users alike to obtain high-resolution microscope images quickly and easily.

All complete CLS systems include a multi-channel fiber-coupled laser source, control electronics, scan head, pinhole wheel, detectors, and all fibers and cables needed to interconnect the system. Additionally, each system includes a Windows® computer with a 24" monitor, data acquisition hardware, and control boards as well as the ThorImageLS™software. A comprehensive installation and operation manual is also included with basic preventative maintenance instructions to ensure that your system performs optimally for years to come. Also available are complete systems that combine the Thorlabs Confocal package with third party upright and inverted microscopes. For further details on this convenient option, please contact us at ImagingSales@thorlabs.com.

Confocal System Schematic

Confocal System Schematic
Click to Enlarge

Scanner

Confocal Scanner Head

At the heart of our systems is an efficiently designed Scan Head that incorporates an 8 kHz resonant scanner and a galvanometer* for fast image acquisition. This allows for high imaging speeds of up to 100 frames per second (at 128 x 128 pixel resolution) or images with high spatial resolution of up to 4096 x 4096 pixel resolution (at 2 fps). At either extreme, or anywhere in-between, the control and acquisition system creates high-quality, jitter-free images (see inset at left).

Located within the Scan Head is our kinematic fluorescence filter cube (DFMT1) for quick and repeatable exchange of the primary dichroic mirror. Our complete systems come standard with a primary dichroic that reflects four laser lines (405, 488, 532, and 642 nm). Other primary dichroics for use with other wavelengths can be provided upon request.

* Scan heads that use a galvanometer in the X and Y directions are also available.

Optics

The scan lens assembly has been designed for superior imaging performance, and is color-corrected from 400 – 750 nm. This broad range adds to the functionality of the system by enabling the use of laser sources down to 400 nm while color correcting fluorescence emissions from even the deepest of red-emitting fluorophores. Coupled with ultra-sensitive, low-noise detectors and control electronics, we are able to provide systems which redefine the boundaries of contrast, resolution, and imaging speed at an affordable cost.

Excitation

Four-Channel CLS Laser Source
Click to Enlarge
Four-Channel CLS Laser Source

One of the great challenges in laser scanning microscopy has been keeping the lasers in a multi-channel source aligned and therefore at peak power. We have overcome this problem by creating a four-channel laser source based on four service-free fiber pigtailed laser sources. Three of the four wavelengths are combined into a single fiber using an advanced, fully integrated fiber optic device. This solid-state coupling method provides lifetime, adjustment-free service from our laser source.

The combined visible output is contained in a single mode fiber with an FC/PC connector. The optional 405 nm laser output is delivered on its own single mode fiber and is combined after the beam expander in the Scan Head module. By combining the 405 nm light after the beam expander, we are able to couple the UV laser into the lightpath with a 4 mm beam diameter, which increases stability and maintains the color correction of the system.

We offer four standard wavelengths in our laser source (405, 488, 532, and 642 nm); others are available upon request. The two-channel systems are provided with 488 nm and 642 nm fiber lasers in the same package as our four-channel source, allowing later expansion. The entire laser source is controlled by a single USB connection, which allows the user to turn each laser on and off as well as control its intensity.

CLS PMT Module
Click to Enlarge
Expandable PMT modules are designed for multi-channel laser scanning microscopy applications.

Detection

Pinhole: An automated 16-aperture pinhole assembly with apertures ranging from Ø25 μm to Ø2 mm enables fine tuning of the balance between resolution and signal (for further details, see the LSM Tutorial tab). The pinhole is conveniently powered and controlled over USB. Additionally, the motorized, encoded control of the pinhole ensures perfect alignment and vibration-free movement. The emitted light from the specimen is focused on the pinhole and then collected by a large-core multimode fiber for transmission to the PMT detector system. More details on our motorized pinhole are available here.

Detector: Our systems provide two different detector options. The standard sensitivity multi-alkali PMTs provide a low-noise image with high dynamic range that is appropriate for most life-science and industrial applications. For weakly fluorescent or highly photosensitive samples, we also offer the option of high-sensitivity, TEC-cooled GaAsP PMTs. With either choice, the gain of the detector as well as the dynamic range of the digitizer is controlled within the ThorImageLS™ software.

System Configurations

Confocal System Configurations

All Thorlabs CLS Confocal Laser Scanning Systems can be mounted on inverted and upright commercial microscopes on a standard C-Mount camera port. For applications that do not require a commercial microscope, these systems are also compatible with Thorlabs' T-Scopes. Thorlabs also offers a complete confocal imaging solution with motorized control and synchronization for Z-stack image reconstruction with the use of the Motorized T-Scope.

For Windows XP and Windows 7
(32- & 64-bit) Operating Systems

Contact ImagingSales@thorlabs.com
for more details.

ThorImageLS™ Software

The ThorImageLS™ software is a powerful Windows®-based acquisition software. The easy-to-use graphical user interface communicates with all the hardware components driving the Thorlabs Confocal Imaging System, coordinating system control, image acquisition, and animation playback.

Capture Setup

  • Flexible Framework of Peripheral Control
    • Multiphoton Scan Head Control
    • Z-Stepper Motor Control
    • Photomultiplier Gain Control
    • Excitation Laser Control (Power & Wavelength)
    • Beam Size Control
  • Real-Time Background and Flat Field Correction
  • User Control of Detection Channels
  • Flexible Image Size and Location Adjustment
  • Save and Recall Experimental Settings in XML Format
  • User-Selectable Color Assignments for Detection Channels

Capture

Capture
Click to Enlarge

  • Selectable Color Channels
    • Up to Four Simultaneous Channels
  • Real-Time Capture
    • 30 Frames per Second (512 x 512 Pixels)
    • Streaming to Disk
  • Z-Volume Capture
  • User-Defined Time-Lapse
  • Up to Five-Dimensional Data Collection
    • X, Y, Z, Time, and Color
  • Hardware Triggering for Experimental Initiation
  • Image Formats: JPEG, TIFF, and AVI Movies

Review

  • Experiment Playback
  • Image Histograms
  • Region of Interest (ROI) Measurements
  • Line Profile Measurements
  • AVI Movie Creator
    • Compress Image Sequences into an Easy-to-Share and Publish Format

Review
Click to Enlarge


Software Development Kit

  • Develop Custom Software for Full Control of Thorlabs' Multiphoton and Confocal Imaging Systems
  • Example Code Included to Simplify Application Development
  • Libraries Provided for C++ and LabVIEW Languages
  • Available Upon Request

Laser Scanning Microscopy Tutorial

Figure 1 - Widefield Epi-Flourescence

Widefield Epi-Flourescence

Introduction

Laser scanning microscopy (LSM) is an indispensable imaging tool in the biological sciences. In this tutorial, we will be discussing confocal fluorescence imaging, multiphoton excitation fluorescence imaging, and second and third harmonic generation imaging techniques. We will limit our discussions to point scanning of biological samples with a focus on the technology behind the imaging tools offered by Thorlabs.

The goal of any microscope is to generate high contrast, high resolution images. In much the same way that a telescope allows scientists to discern the finest details of the universe, a microscope allows us to observe biological functioning at the nanometer scale. Modern laser scanning microscopes are capable of generating multidimensional data (X, Y, Z, τ, λ) leading to a plethora of high resolution imaging capabilities furthering the understanding of underlying biological processes.

In conventional widefield microscopy (Figure 1), high quality images can only be obtained when using thin specimens (on the order of one to two cell layers thick). However, many applications require imaging of thick samples, where volume datasets or selection of data from within a specific focal plane is desired. Conventional widefield microscopes are unable to address these needs.

LSM, in particular confocal laser scanning microscopy (CLSM) and multiphoton laser scanning microscopy (MPLSM), allows for the visualization of thin planes from within a thick bulk sample, a technique known as optical sectioning. In Confocal LSM, signals generated by the sample outside of the optical focus are physically blocked by an aperture, preventing their detection. Multiphoton LSM, as we will discuss later, does not generate any appreciable signal outside of the focal plane. By combining optical sectioning with incremented changes in focus (Figure 2), laser scanning microscopy techniques can recreate 3D representations of thick specimen.

Figure 2 - Optical Sections (Visualization of Thin Planes from within a Bulk Sample

Optical Sectioning in Confocal Microscopy

Optical Sectioning in Confocal Microscopy


Optical Sectioning in Multiphoton Microscopy

Optical Sectioning in Multiphoton Microscopy

Signal generated by the sample is shown in green. Optical sections are formed by discretely measuring the signal generated within a specific focal plane. In confocal LSM, out-of-focus light is rejected through the use of a pinhole aperture, thereby leading to higher resolution. In multiphoton microscopy, signal is only generated in the focal volume. Signal collected at each optical section can be reconstructed to create a 3D image.

Contrast Mechanisms in LSM

Biological samples typically do not have very good contrast, which leads to difficulty in observing the boundaries between adjacent structures. A common method for improving contrast in laser scanning microscopes is through the use of fluorescence. In fluorescence, a light emitting molecule is used to distinguish the constituent of interest from the background or neighboring structure. This molecule can already exist within the specimen (endogenous or auto-fluorescence), be applied externally and attached to the constituent (chemically or through antibody binding), or transfected (fluorescent proteins) into the cell. In order for the molecule to emit light (fluoresce) it must first absorb light (a photon) with the appropriate amount of energy to promote the molecule from the ground state to the excited state as seen in Figure 3A. Light is emitted when the molecule returns back down to the ground state. The amount of fluorescence is proportional to the intensity (I) of the incident laser, and so Confocal LSM is often referred to as a linear imaging technique. Natural losses within this relaxation process require that the emitted photon have lower energy, i.e. longer wavelength, than the absorbed photon.

Multiphoton excitation (MPE, Figure 3B) of the molecule occurs when two or more photons arrive simultaneously whose sum energy satisfies the transition energy. Consequently, the multiple arriving photons will be of lower energy than the emitted fluorescence photon. There are also Multiphoton techniques which use non-absorptive processes. Under conditions in which harmonic generation (HG) is allowed, the incident photons are simultaneously annihilated and a new photon of the summed energy is created as illustrated in Figure 3C. Further constituent discrimination can be obtained by observing the physical order of the harmonic generation. In the case of second harmonic generation (SHG) signal is only generated in constituents that are highly ordered and lacking inversion symmetry. Third harmonic generation (THG) is observed at boundary interfaces where there is a refractive index change. Two-photon excitation and SHG are nonlinear processes and the signal generated is dependent on the square of the intensity (I2). The nonlinear nature of signal generation in multiphoton microscopy requires high photon densities in order to be observed. In order to accomplish this, while maintaining relatively low average power on the sample, mode locked femtosecond pulsed lasers, in particular Ti:Sapphire, have become the standard.

Another consideration to be made in nonlinear microscopy is the excitation wavelength for a particular fluorophore. One might think that the ideal excitation wavelength is twice the one-photon absorption peak. However, for most fluorophores, the excited state selection rules are different for one- and two-photon absorption. This leads to two-photon absorption spectra that are quite different from their one-photon counterparts. Two-photon absorption spectra are often significantly broader (can be >100nm) and do not follow smooth semi-Gaussian curves. The broad two-photon absorption spectrum of many fluorophores facilitates excitation of several fluorescent molecules with a single laser, allowing the observation of several constituents of interest simultaneously. All of the fluorophores being excited do not have to have the same excitation peak, but should overlap each other and have a common excitation range. Multiple fluorophore excitation is typically accomplished by choosing a compromising wavelength that excites all fluorophores with acceptable levels of efficiency.

Figure 3 - Signal Generation in Laser Scanning Microscopy

LSM Signal Generation

Absorptive Process (A, B):

The absorption of one or more excitation photons (λEX) promotes the molecule from the ground state (S0) to the excited state (S1). Fluorescence (λEM) is emitted when the molecule returns to the ground state.

Non-Absorptive Process (C):

The excitation photons (λEX) simultaneously convert into a single photon (λSHG,THG) of the sum energy and half (for SHG) or one-third (for THG) the wavelength.

Non-Radiative Energy Losses

Image Formation

In a point scanning LSM, the single plane image is created by a point illumination source imaged to a diffraction limited spot at the sample, which is then imaged to a point detector. Two dimensional en-face images are created by scanning the diffraction limited spot across the specimen point by point to form a line, then line by line in a raster fashion. The illuminated volume emits a signal which is imaged to a single-element detector. The most common single-element detector used is a photomultiplier tube (PMT), however, in certain cases avalanche photodiodes (APDs) can be used. CCD cameras are not typically used in point scanning microscopes, though are the detector of choice in multifocal (i.e. spinning disk confocal) applications. The signal from the detector is then passed to a computer which constructs a two dimensional image as an array of intensities for each spot scanned across the sample. Because no true image is formed, LSM is referred to as a digital imaging technique. A clear advantage of single point scanning and single point detection is that the displayed image resolution, optical resolution, and scan field can be set to match a particular experimental requirement and are not predefined by the imaging optics of the system.

Confocal LSM

Figure 4 - Confocal Optical Path

Confocal System Light Path

In Confocal LSM, point illumination, typically from a single mode optical fiber coupled CW laser, is the critical feature that allows optical sectioning. The light emitted from the core of the single mode optical fiber is collimated and used as the illumination beam for scanning. The scan system is then imaged to the back aperture of the objective lens which focuses the scanned beam to a diffraction limited spot on the sample. The signal generated by the focused illumination beam is collected back through the objective and passed through the scan system. Following the scan system the signal is separated from the illumination beam by a dichroic mirror and brought to a focus. The confocal pinhole is located at this focus. In this configuration signals that are generated above or below the focal plane are blocked from passing through the pinhole, creating the optically sectioned image (see Figure 2). The detector is placed after the confocal pinhole as illustrated in Figure 4. It can be inferred that the size of the pinhole has direct consequences on the imaging capabilities (particularly, contrast, resolution and optical section thickness) of the confocal microscope.

The lateral resolution of a confocal microscope is determined by the ability of the system to create a diffraction-limited spot at the sample. Forming a diffraction-limited spot depends on both the quality of the laser beam as well as the quality of the scan optics and objective lens. The beam quality is typically ensured by using a single mode optical fiber to deliver the excitation laser light as a Gaussian point source, which is then collimated into a diffraction limited beam. In an aberration-free imaging system, obtained by using the highest quality optical elements, the size of this focus spot, assuming uniform illumination, is a function of excitation wavelength and numerical aperture (NA) of the objective lens as seen in Equation 1.

Equation 1:         Spot Size

In actuality, the beam isn’t focused to a true point, but rather to a bullseye like shape called an Airy Disk. The spot size is the distance between the first zeros of the Airy disk (diameter across the middle of the first ring around the center of the bullseye) and is termed one Airy Unit (AU). This will become important again later when we discuss pinhole sizes.

The lateral resolution of the imaging system is determined by the distance required to observe two points as two distinct entities. According to the Rayleigh criterion, these two points are said to be resolvable when the maximum of one point falls no closer than the first zero of the Airy pattern of the adjacent point (i.e. the center of one bullseye falls on the middle of the first ring around the center of the second bullseye). Lateral resolution is therefore:

Equation 2:         Lateral Resolution

It is interesting to note that in a confocal microscope, the lateral resolution is solely determined by the excitation wavelength. This is in contrast to widefield microscopy where lateral resolution is determined only by emission wavelength. The axial resolution of a confocal microscope is given as:

Equation 3:         Axial Resolution

where n is the refractive index of the immersion medium. To determine the appropriate size of the confocal pinhole we must multiply the excitation spot size by the total magnification of the microscope:

Equation 4:         Pinhole Diameter

As an example, the appropriate size pinhole for a 60X objective with a NA=1.0 using 488 nm excitation (Mscanhead = 1.07 for the Thorlabs Confocal Scanhead) would be 38.2 μm and is termed a pinhole of 1 AU diameter. If we used the same objective parameters but changed the magnification to 40X, the appropriate pinhole size would be 25.5 μm and would also be termed a pinhole of 1 AU diameter. Therefore defining a pinhole diameter in terms of AU is a means of normalizing pinhole diameter, even though one would have to change the pinhole selection for the two different objectives.

Theoretically, the total resolution of a confocal microscope is a function of the excitation illumination spot size and the detection pinhole size. This means that the resolution of the optical system can be improved by reducing the size of the pinhole. Practically speaking, as we restrict the pinhole diameter we improve resolution and confocality, however, we will reduce the amount of signal reaching the detector. A pinhole of 1 AU is a good balance between signal strength, resolution, and confocality.

Figure 5 - Multiphoton Optical Path

Multiphoton Optical Path

Multiphoton LSM

In the case of Multiphoton LSM, the short pulsed free-space laser supplies the collimated illumination beam that passes through the scanning system and is focused by the objective. The very low probability of a multiphoton absorption event occurring, due to the I2 dependence of the signal on incident power, ensures signal is confined to the focal plane of the objective lens. Therefore, very little signal is generated outside the region above and below the focal plane. This effective elimination of out of focus signal provides inherent optical sectioning capabilities (see Figure 2) without the need for a confocal pinhole. This also means that the collected signal does not have to go back through the scanning system allowing the detector to be placed as close to the objective as possible to maximize collection efficiency illustrated in Figure 5. A detector collecting signal before it travels back through the scan system is referred to as a non-descanned detector.

The longer wavelength used for excitation would lead one to believe (from Equation 2) that the resolution in nonlinear microscopy would be reduced by a factor of two. For an ideal point object (i.e. a sub-resolution size fluorescent bead) the I2 signal dependence reduces the effective focal volume, more than offsetting the factor of two increase in the focused illumination spot size. The lateral resolution of a nonlinear microscope is:

Applications of Laser Scanning Microscopy

Multiphon Kidney Image
Two-photon fluorescence of DAPI (blue), AlexaFluor488 (green) and AlexaFluor568 (red) in the mouse kidney. Image obtained using the Thorlabs Multiphoton Microscope with an Olympus 20X 1.0 NA objective.
Second Harmonic Generation
Second Harmonic Generation image of collagen in chicken skin. Image obtained using the Thorlabs Multiphoton Microscope and an Olympus 20X 1.0 NA objective.
Mouse Neurons
Two photon image of mouse neurons expressing GFP (780 nm excitation). Image obtained using the Thorlabs Multiphoton Microscope with an Olympus 20X 1.0 NA objective.
Confocal Image of a Mouse Kidney
Two-channel confocal image of mouse kidney expressing DAPI (cell nuclei, blue) excited at 405 nm and AlexaFluor488 (convoluted tubules and glomeruli, green) excited at 488 nm. Image taken with 60X objective.

Equation 5:         Lateral Resolution

and the axial resolution is:

Equation 6:         Axial Resolution

We should note that the lateral and axial resolution will have an intensity dependence as higher laser power increases the probability of signal being generated within the diffraction limited focal volume. In practice, the lateral resolution in a multiphoton microscope is limited by how small the illumination be can be focused and is well approximated by the Rayleigh criterion (Equation 2) at moderate intensities. Axial resolution will continue to degrade as excitation power is increased.

Image Display

Although we are not directly rendering an image, it is still important to consider the size of the image field, number of pixels in which we are displaying our image (capture resolution) on the screen and the lateral resolution of the imaging system. We use the lateral resolution because we are rendering an en-face image. In order to faithfully display the finest features the optical system is capable of resolving we must appropriately match resolution (capture and lateral) with the scan field. Our capture resolution must, therefore, appropriately sample the optical resolution. In LSM, we typically rely on Nyquist sampling rules which state that the pixel size should be the lateral resolution divided by 2.3. This means that if we take our 60X objective from earlier the lateral resolution is 297 nm (Equation 2) and the pixel size in the displayed image should be ~129 nm. Therefore, for a 1024 x 1024 pixel capture resolution, the scan field on the specimen would be ~132 x 132 μm. It should be noted that the 40X objective from our previous example would yield the exact same scan field (both objectives have the same NA) in the sample. The only difference between the two images is the angle we tilt our scanners to acquire the image. It may not always be necessary to render images with such high resolution. We can always make the tradeoff of image resolution, scan field and capture resolution to create a balance of signal, sample longevity and resolution in our images.

Considerations in Live Cell Imaging

One of LSM’s greatest attributes is the ability to imaging living cells and tissues. Unfortunately, some of the byproducts of fluorescence can be cytotoxic. As such, there is a delicate balancing act between generating high quality images and keeping cells alive. One important consideration is fluorophore saturation. Saturation occurs when increasing the laser power does not provide an expected concurrent increase in the fluorescence signal. This can occur when as few as 10% of the fluorophores are in the excited state. The reason behind saturation is the amount of time a fluorophore requires to relax back down to the ground state once excited. While the fluorescence pathways are relatively fast (hundreds of ps to few ns) this represents only one relaxation mechanism. Triplet state conversion and nonradiative decay require significantly longer relaxation times. Furthermore, re-exciting a fluorophore before it has relaxed back down to the ground state can lead to irreversible bleaching of the fluorophore. Cells have their own intrinsic mechanisms for dealing with the cytotoxicity associated with fluorescence, if it occurs slowly.

One method to reduce photobleaching and the associated cytotoxicity is through fast scanning. While reducing the amount of time the laser spends on a single point in the image will proportionally decrease the amount of detected signal, it also reduces some of the bleaching mechanisms by allowing the fluorophore to completely relax back to the ground state before the laser is scanned back to that point. If the utmost in speed is not a critical issue, one can average several lines or complete frames and build up the signal lost from the shorter integration time.

The longer excitation wavelength and non-descanned detection ability of MPLSM gives the ability to image deeper within biological tissues. Longer wavelengths are less susceptible to scattering by the sample owing the inverse fourth power dependence of scattering and wavelength. Typical depth penetration is ~250 - 500 μm, however, imaging as deep as 1 mm has been reported in the literature compared to ~100 μm for confocal LSM.

 CLS-2SSCLS-2HSCLS-4SSCLS-4HSCLS-UV
Excitation
Laser Wavelengths -
Additional Wavelengths
Available Upon Request
405 nm  xxx
488 nmxxxxx
532 nm or 561 nm  xx 
642 nmxxxxx
Primary Dichroic MirrorQuad Band Dichroic Beamsplitter
Scanning
Scanning Speed @ Resolution100 fps @ 128 x 128 pixels (Max); 2 fps @ 4096 x 4096 pixels (Min)
ScannerX: 7.8 kHz Resonant Scanner; Y: Galvanometer Scan Mirror
Scan ZoomUp to 2048 x 2048 Bi-Directional Acquisition; Up to 4096 x 4096 Uni-Directional Acquisition
1X - 16X (Approximately)
Capture ResolutionUp to 2048 x 2048 Bi-Directional Acquisition; Up to 4096 x 4096 Uni-Directional Acquisition
Diffraction-Limited
Field of View (FOV)
FN25 = 442 µm x 442 µm FOV @ 40X; FN23 = 407 µm x 407 µm FOV @ 40X
Emission
Number of PMTs
Included
Standard Sensitivity2 4 2
High Sensitivity 2 4 
Emission Filters
(CWL/FWHM)
447 nm/60 nm
Bandpass
  xxx
514 nm/30 nm
Bandpass
  xx 
525 nm/50 nm
Bandpass
xx  x
559 nm/34 nm* or
593 nm/46 nm**
Bandpass
  xx 
645 nm/Longpassxxxxx
Secondary Dichroic
(CWL)
495 nm  xxx
562 nmxxxxx
605 nm* or 649 nm**  xx 

*Filters when using the 532 nm laser.
**Filters when using the 561 nm laser.

 

System Dimensions

Confocal Scanning System Dimensions


System Schematic

System Schematic

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
2 channel   4 channel   confocal   confocal imaging   confocal imaging system   confocal microscope   confocal module   flourescence   high-sensitivity   optical sectioning   pinhole   uv confocal   video   visible  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
CLS-2SS Support Documentation CLS-2SS Two-Channel Confocal Laser Scanner Based Fluorescence System CALL
Lead Time
CLS-2HS Support Documentation CLS-2HS Two-Channel Confocal Laser Scanner Based Fluorescence System (High-Sensitivity PMTs) CALL
Lead Time
CLS-4SS Support Documentation CLS-4SS Four-Channel Confocal Laser Scanner Fluorescence System CALL
Lead Time
CLS-4HS Support Documentation CLS-4HS Four-Channel Confocal Laser Scanner Fluorescence System (High-Sensitivity PMTs) CALL
Lead Time
CLS-UV Support Documentation CLS-UV Two-Channel UV Confocal Laser Scanner Based Fluorescence System CALL
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000