Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Optogenetics Equipment and Custom Solutions 


Related Items







Optogenetics Equipment and Custom Solutions 

Thorlabs Custom Optogenetics Equipment

  • Thorlabs' Optogenetics Equipment is used Extensively in Leading Optogenetics Labs
  • Custom Optogenetics Equipment Built to Order
  • Complete System Including Fiber Optic Cannulae, Fiber Patch Cables, and Light Sources
  • Stork Components
    • LED and Laser Light Sources
    • Fiber Optic Patch Cables
    • Fiber Optic Mating Sleeve
    • Fiber Optic Cannulae
    • Complete Optogenetics Starter Kit
  • Next-Day Availability for Orders Placed Before 2 PM EST

Thorlabs offers a full line of optogenetics equipment for in vivo stimulation, including implantable fiber optic cannulae, fiber optic patch cables and rotary joint, and LED and laser light sources. We are also well equipped to provide custom optogenetics packages including fiber-coupled light sources and custom-made cannulae. Please contact optogenetics@thorlabs.com for individual assistance regarding optogenetics equipment selection.

Interactive Optogenetics System Schematic

Click on the components or labels for more details about our optogenetics line of products. Contact optogenetics@thorlabs.com for more information about our expanding line of optogenetics products.

Optogenetics System Schematic

 

Fiber Optic Cannula and Mating Sleeve

  • Low Profile Implantable Fiber Optic Cannula
  • Ø1.25 mm and Ø2.5 mm Ceramic and Stainless Steel Ferrules Available
  • Ceramic Mating Sleeve Interconnect for Easy Connection
  • Ø200 µm, Ø300 µm, and Ø400 µm Multimode Optical Fiber Available
  • Precision-Cleaved or Scissor-Cut Fiber End

Thorlabs offers stock and custom fiber optic cannulae, which can be surgically mounted to the skull of the specimen using stereotactic guidance. Custom cannulae are available with a stainless steel or ceramic ferrules, and an array of different fiber types, lengths, and end terminations. See the Custom Cannula tab above for details.

Fiber Optic Cannula and Interconnect
Click to Enlarge
Fiber Optic Cannula are Available in Various Fiber Lengths and Ferrule Sizes
Fiber Optic Cannula Selection Guide
Ferrule SizeImplantable Fiber Optic CannulaeEmpty Ferrule
Ø1.25 mmStainless SteelCeramicUncleaved
Fiber End
Ceramic
Ø2.5 mmStainless SteelCeramic

 

Optogenetics Patch Cables Selection Guide
Ferrule SizeConnector
Ø1.25 mmFC/PCSMA
Ø2.5 mmFC/PCSMA
Optogenetics Patch Cable
Click to Enlarge
Ø1.25 mm Ferrule Optogenetics Patch Cable
Fan Out Cable
Click to Enlarge
Custom 7 to 1 Fan Out Cable

Fiber Patch Cables

Fiber Optic Patch Cables

  • Large Selection of Multimode Fiber Patch Cables Ideal for Optogenetics
  • Cables are Compatibelw with Ø1.25 mm and Ø2.5 mm Ferrule Cannulae
  • Cables are Lightweight and Flexible for Specimen Mobility

Our optogenetics patch cables can be used to connect a light source to a fiber optic implantable cannulae. We offer small diameter fiber that minimizes tissue damage, as well as extra lightweight cables for Ø1.25 mm cannulae.

Specialty Fiber Patch Cables

  • Extensive Custom Cable Capabilities and In-House Fiber Manufacturing
  • Examples of Custom Optogenetics Cables Include:
    • 7 to 1 Fan-Out Cable for Incorporating Multiple Light Sources into a Single Probe
    • Stainless Steel Armored Cable for Protection from Specimen Damage
  • See the Custom Cables Tab Above, or Contact Thorlabs Tech Support to Order a Custom Cable

We can custom fabricate cables, including armored cable for protection from specimen damage and fan out cables for incorporating multiple light sources into one fiber optic implant. See the Custom Cables tab above for details.

Custom Patch Cables

 

Fiber-Coupled Laser Light SourceFiber-Coupled LED Light Source

Light Sources

Thorlabs offers a variety of fiber-coupled light sources that can be used for in vivo stimulation. Our Fiber-Coupled LEDs offer a durable, economic solution with a variety of wavelenth choices. Our Fiber-Coupled Lasers, Pigtailed Laser Diodes, and Benchtop Laser Diodes provide higher power at the cannula tip, and our Multichannel Light Sources offers a variety of wavengths in a compact unit.

For information concerning pricing and availability, please contact Optogenetics@thorlabs.com.

LED DriverLED DriverFiber-Coupled LED Light SourceFiber-Coupled LED Light SourceSMA/FC Patch CableSMA/FC Patch CableFC/Ferrule Patch CableFC/Ferrule Patch CableSleeveSleeveFiber Optic CannulaFiber Optic Cannula

Custom Cannula Dimensions Drawing

Custom Fiber Optic Cannula

Thorlabs offers custom cannulae with the following options. Place a quote request through the following form to receive a quote for your custom cannula order.

Custom Cannula Worksheet:
Fiber Type:
Ferrule Size: Ø2.5 mm (FC)  |  Ø1.25 mm (LC)
(Custom length ferrules are also available. Contact tech support for details.)
Ferrule Material: Stainless Steel  | Ceramic (Zirconia) 
Fiber End: Flat Cleave  | Scissor Cut 
Fiber Length (mm):   Length is specified as in the diagram above, with a tolerance of ±0.5 mm.
Quantity:
Comments:
Security Code:     This code is to prevent automated spamming of our website.  Thank you for your understanding.
Please click here if you cannot read the security image
Customer Information:
Please Login if you have an account with us.

First Name:
Last Name:
Company:
Address:
Address:
City:
State/Province:
Zip/Postal Code:
Country:
Phone:
Fax:
Email:
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000