Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
           

Burleigh Micromanipulators


Patch Clamp Micromanipulators for Electrophysiology

The Burleigh PCS-6000 is designed to be a complete patch clamp solution. Long-travel motors provide coarse positioning, and piezoelectric technology is designed for precise movement for the final patch. Memory positions allow you to quickly move between positions and easily exchange or optimize the placement of pipettes. The stage has been designed to have the lowest drift of any micromanipulator; electrically quiet motors, shielded cables, and careful grounding eliminate electrical interference. PC software provides a virtual joystick and 3D position readouts for enhanced control.

A wide Range of Accessories is available for the PCS-6000:

  • Steep/Shallow Headstage Adapter: Allows orientation of the headstage and pipette holder at steep or shallow angles and simplifies pipette exchange in tight spaces. The adapter is symmetrical, to work on both the left and right sides of the microscope.
  • Extension Bracket: Designed to extend the reach of pipettes for even greater positioning control.
  • Mangetic Base: Used to mount the micromanipulator to a magnetic surface, allowing for quick repositioning
  • Microscope Mounting Platforms: Solutions are available for mounting the PCS-6000 to many popular fixed stage upright and inverted microscopes.
 

 
Features and Benefits

  • Precise Positioning using Piezoelectric Technology without Jerks or Drifts
  • Easy-to-Set Motorized Memory Positions
  • Computer Software for Enhanced Control

 

   
Virtual Tradeshow Home
Click for Virtual Tradeshow
 Sales Sheet
PCS-6000 Complete Package
The PCS-6000 comes complete with the controllers and cabling necessary to begin work immediately. Shown above, from left to right: the micromanipulator, control box for electrical connections, the piezo control knobs, and the joystick for motor control.


For more information about this product, contact Sales at Burleigh@thorlabs.com to discuss options or receive a quotation.

Motors
Travel25 mm Nominal
Resolution1.6 µm Minimum Step Size
Operator InterfaceJoystick or PC
SpeedContinuously Variable Between 5 µm/s and 2 mm/s
Piezo
Travel150 µm or 300 µm
Resolution<60 nm
Operator InterfaceLarge Knobs
SpeedDirectly Proportional to the Rate of Knob Turns
General
Speed Between Memory Positions3.5 mm/s
Drift<1 µm per hour
Computer InterfaceUSB
Manipulator Dimensions
(Length x Width x Height*)
7" x 8.5" x 7.5"
(178 mm x 216 mm x 190.5 mm)
*Height is adjustable to fit common microscopes.
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2014 Thorlabs, Inc.
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px: Save this Image