Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Multiphoton Beam Conditioner


Related Items






Multiphoton Beam Conditioner

Specifications
Wavelength Range680 - 1400 nm
Beam Expansion1X - 4X
Attenuation0 to 100% at Sample
Input Beam Height*4.75" (121 mm)
Output Beam Height4.5" (114 mm)
Dimensions (L x W x H)21.25" x 10.75" x 7"
(540 mm x 273 mm x 178 mm)

*An input beam height of 4.25" (108 mm) is also available by contacting ImagingSales@thorlabs.com.

Multiphoton Beam Conditioner Light Path

Multiphoton Beam Conditioner
Click to Enlarge

Mulitphotom Beam Conditioner Software
Click to Enlarge
Screen shot from ThorImageLS, our imaging system software, which shows the power control and Z-stack setup for the MPM-BCU. By selecting the magnification of the Objective Lens (not shown), the MPM-BCU will automatically adjust the beam diameter.

Features

  • Full Software Integration
  • Automated Power Ramp Function for Creating Z-Stacks
  • 1/4" (M6) Holes in Base Allow Mounting to a Standard Optical Table

The Multiphoton Beam Conditioner (MPM-BCU) allows the user to optimize a laser beam for use in a multiphoton imaging system. The MPM-BCU is designed to be seamlessly integrated into the MPM200 series Multiphoton Imaging Systems. The beam conditioner automates both the attenuation and expansion of the laser beam. Thus, the user can optimize these parameters directly from the ThorImageLS™ graphical user interface. The beam conditioner also comes with a stand-alone GUI interface for integration into custom imaging systems.

The diameter of the laser beam output from the beam conditioner can be continuously varied from 1 to 4 times the diameter of the input laser beam to match the back focal aperture of the objective selected. After setup, getting the correct beam diameter is as simple as selecting the objective lens being used from a drop-down menu in the ThorImageLS™ or stand-alone GUI. The power of the laser at the sample can be adjusted to be any value between 0 and 100% (the purity of the input polarization state limits the minimum power value). The power can be varied either through the software interface pictured or through the top panel controls on the included external controller for the variable attenuator.

The software reads the variable attenuator controller, so it updates the GUI no matter which method of control used (software or the knob on the controller). The software also provides a power ramping function (see the screen shot) that allows the user to increase the laser power as the system images deeper into a sample. This is done to compensate for scattering losses and intensity reductions from PSF (point spread function) degradation as the image depth in the sample increases. The power ramp works in conjunction with the Z-stack function to create three-dimensional images of a sample. To create an image, set the top plane of the Z-stack and the power in the top plane with the attenuator tab. Then focus through the sample and define the bottom plane and the power required at the bottom plane so that both the top and bottom planes produce similar signal levels. The software then applies an exponential fit of the power ramp to the Z-stack when the image is acquired. This Z-stack function is provided with our MPM200 series multiphoton imaging systems; otherwise, the MFC1 can be utilized to create the Z-stacks.

The standard MPM-BCU can accommodate an input beam height of 4.75"; a beam hieght of 4.25" is available by contacting imagingsales@thorlabs.com. When the beam conditioner is used in an imaging system with a femtosecond laser source, both the attenuation optics and the beam expander will broaden the pulse due to dispersion. This unit features SM1(1.035"-40) threaded input and output apertures that allow the user to easily enclose the beam paths using Thorlabs’ Ø1" lens tubes.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
2 photon   beam intensity   beam size   component   dispersion   dispersion compensation   femtosecond   femtosecond dispersion   femtosecond pulse   femtosecond pulse broadening   integrated   integrated beam control   mpm   mpm accessory   mpm-bcu   multiphoton   multiphoton accessory   multiphoton beam   multiphoton beam conditioner   multiphoton beam intensity   multiphoton beam size   multiphoton dispersion   multiphoton dispersion compensation   pulse   pulse broadening   pulse compression   pulse shortening   short pulse   turnkey   two photon  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
MPM-BCU Support Documentation MPM-BCU Beam Conditioner Unit for MPM200 Multiphoton Systems $15,000.00
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000