Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

One-Tab C-Mount Laser Diodes


Related Items







One-Tab C-Mount Laser Diodes

Laser Diode Selection Guide
Shop by WavelengthUV (375 nm)
Visible (405 nm - 785 nm)
NIR (808 nm - 2000 nm)
MIR (3.42 µm - 9.55 µm)
Shop by
Package
TO Can (Ø5.6 mm, Ø9 mm, and Ø9.5 mm)
TO Can Pigtail (SM)
TO Can Pigtail (PM)
TO Can Pigtail (MM)
Butterfly Package
Single-Frequency Butterfly Package
Chip on Submount
One-Tab C-Mount
Two-Tab C-Mount
Laser Diode Tutorial

 

Webpage Features
info iconClicking this icon below will open a window that contains item specific specifications and mechanical drawings.

Features

  • C-Mount Available in 785 nm, 1208 nm, 2000 nm, and 4.55 µm Center Wavelengths
  • High Optical Output Power (Versions up to 3 W)
  • Dimension (L × W × H): 3 mm × 6.4 mm × 6.79 mm

Our high-quality one-tab C-mount package laser diodes are available as broad-area, high-power devices or Fabry-Perot laser diodes. The industry-standard, one-tab C-mount package is easy to mount and provides good thermal contact, making it an ideal choice for high-power and OEM applications. Thorlabs' one-tab C-mount package has two welded gold contacts to the n- and p- doped semiconductor layers. The FPL series lasers are high-power, Fabry-Perot lasers (FPLs) based on state-of-the-art, quantum-well epitaxial layer growth and reliable ridge waveguide structure. Thorlabs offers these lasers in one of three configurations: chip on submount, C-Mount, and butterfly package. Our Broad Area Laser (BAL) diodes are used for solid-state laser pumping, material processing, and medical applications as well as in scientific research.

Please see our Laser Diode Tutorial for more information on these topics and laser diodes in general and contact Technical Support to inquire about customized C-mount laser diodes.

Laser diodes are sensitive to electrostatic shock. Please take the proper precautions when handling these devices.

Laser Diode Warranty Information

! IMPORTANT NOTES AND WARRANTY INFORMATION ON LASER DIODES!!
Laser Diode Warranty
When operated within their specifications, laser diodes have extremely long lifetimes. However most failures occur from mishandling or operating the lasers beyond their maximum ratings. Laser Diodes are highly static sensitive devices. Since Thorlabs does not receive any warranty credit from our laser manufacturers we cannot guarantee the lasers after their sealed package has been opened. Thorlabs will be happy to extend a full refund or credit for any lasers returned in their original sealed package within 30 days of purchase.
Thorlabs, Inc. Life Support and Military Use Application Policy

THORLABS’ PRODUCTS ARE NOT AUTHORIZED FOR USE AS CRITICAL COMPONENTS IN LIFE SUPPORT DEVICES OR SYSTEMS OR IN ANY MILITARY APPLICATION WITHOUT THE EXPRESS WRITTEN APPROVAL OF THE PRESIDENT OF THORLABS, INC.  As used herein:

1. Life support devices or systems are devices or systems which, (a) are intended for surgical implant into the body, or (b) support or sustain life, and whose failure to perform, when properly used in accordance with instructions for use provided in the labeling, can be reasonably expected to result in a significant injury to the user.

2. A critical component is any component in a life support device or system whose failure to perform can be reasonably expected to cause the failure of the life support device or system or to affect its safety or effectiveness.

3. The Thorlabs products described in this document are not intended nor warranted for usage in Military Applications.

Laser Safety and Classification

Safe practices and proper usage of safety equipment should be taken into consideration when operating lasers. The eye is susceptible to injury, even from very low levels of laser light. Thorlabs offers a range of laser safety accessories that can be used to reduce the risk of accidents or injuries. Laser emission in the visible and near infrared spectral ranges has the greatest potential for retinal injury, as the cornea and lens are transparent to those wavelengths, and the lens can focus the laser energy onto the retina. 

Alignment Tools
Laser Barriers
Enclosure Systems
Blackout Materials
Laser Glasses
Laser Viewing Cards
Laser Safety Signs
Shutter and Controllers

Safe Practices and Light Safety Accessories

  • Thorlabs recommends the use of safety eyewear whenever working with laser beams with non-negligible powers (i.e., > Class 1) since metallic tools such as screwdrivers can accidentally redirect a beam.
  • Laser goggles designed for specific wavelengths should be clearly available near laser setups to protect the wearer from unintentional laser reflections.
  • Goggles are marked with the wavelength range over which protection is afforded and the minimum optical density within that range
  • Laser Barriers and Blackout Materials can prevent direct or reflected light from leaving the experimental setup area.
  • Thorlabs' Enclosure Systems can be used to contain optical setups to isolate or minimize laser hazards.
  • All beams should be terminated at the edge of the table, and laboratory doors should be closed whenever a laser is in use.
  • Do not place laser beams at eye level.
  • Carry out experiments on an optical table such that all laser beams travel horizontally.
  • Remove unnecessary reflective items such as reflective jewelry (e.g., rings, watches, etc.) while working near the beam path.
  • Be aware that lenses and other optical devices may reflect a portion of the incident beam from the front or rear surface.
  • Operate a laser at the minimum power necessary for any operation.
  • If possible, reduce the output power of a laser during alignment procedures.
  • Use beam shutters and filters to reduce the beam power.
  • Post appropriate warning signs or labels near laser setups or rooms.
  • Use laser sign lightboxes if operating Class 3R or 4 lasers (i.e., lasers requiring the use of a safety interlock).
  • Do not use Laser Viewing Cards in place of a proper Laser Barrier or Beam Trap.

 

Laser Classification

Lasers are categorized into different classes according to their ability to cause eye and other damage. The International Electrotechnical Commission (IEC) is a global organization that prepares and publishes international standards for all electrical, electronic, and related technologies. The IEC document 60825-1 outlines the safety of laser products. A description of each class of laser is given below:

ClassDescriptionWarning Label
1This class of laser is safe under all conditions of normal use, including use with optical instruments for intrabeam viewing. Lasers in this class do not emit radiation at levels that may cause injury during normal operation, and therefore the maximum permissible exposure (MPE) cannot be exceeded. Class 1 lasers can also include enclosed, high-power lasers where exposure to the radiation is not possible without opening or shutting down the laser. Class 1
1MClass 1M lasers are safe except when used in conjunction with optical components such as telescopes and microscopes. Lasers belonging to this class emit large-diameter or divergent beams, and the MPE cannot normally be exceeded unless focusing or imaging optics are used to narrow the beam. However, if the beam is refocused, the hazard may be increased and the class may be changed accordingly. Class 1M
2Class 2 lasers, which are limited to 1 mW of visible continuous-wave radiation, are safe because the blink reflex will limit the exposure in the eye to 0.25 seconds. This category only applies to visible radiation (400 - 700 nm).Class 2
2MBecause of the blink reflex, this class of laser is classified as safe as long as the beam is not viewed through optical instruments. This laser class also applies to larger-diameter or diverging laser beams. Class 2M
3RLasers in this class are considered safe as long as they are handled with restricted beam viewing. The MPE can be exceeded with this class of laser, however, this presents a low risk level to injury. Visible, continuous-wave lasers are limited to 5 mW of output power in this class. Class 3R
3BClass 3B lasers are hazardous to the eye if exposed directly. However, diffuse reflections are not harmful. Safe handling of devices in this class includes wearing protective eyewear where direct viewing of the laser beam may occur. In addition, laser safety signs lightboxes should be used with lasers that require a safety interlock so that the laser cannot be used without the safety light turning on. Class-3B lasers must be equipped with a key switch and a safety interlock.Class 3B
4This class of laser may cause damage to the skin, and also to the eye, even from the viewing of diffuse reflections. These hazards may also apply to indirect or non-specular reflections of the beam, even from apparently matte surfaces. Great care must be taken when handling these lasers. They also represent a fire risk, because they may ignite combustible material. Class 4 lasers must be equipped with a key switch and a safety interlock. Class 4
All class 2 lasers (and higher) must display, in addition to the corresponding sign above, this triangular warning signWarning Symbol

Item # Wavelength Output
Power
Operating
Current
Operating
Voltage
Beam
Divergence
Spatial
Mode
Package
Parallel Perpendicular
L375P020MLD 375 nm 20 mW 60 mA 5.2 ± 1.5 V 8.5° 22° Single Mode Ø5.6 mm
HL40023MG 404 nm 400 mW 390 mA 5.5 V 5 - 25° 30 - 60° Multimode Ø5.6 mm
LP405-SF10 405 nm 10 mW 50 mA 5.0 V - - Single Mode Ø5.6 mm, MM Pigtail
LP405-SF30 405 nm 30 mW 100 mA 4.8 V - - Single Mode Ø5.6 mm, MM Pigtail
DL5146-101S 405 nm 40 mW 70 mA 5.2 V 19° Single Mode Ø5.6 mm
LP405-MF70 405 nm 70 mW 85 mA 5.02 V - - Single Mode Ø5.6 mm, MM Pigtail
LP405-MF80 405 nm 80 mW 85 mA 5.0 V - - Single Mode Ø5.6 mm, MM Pigtail
ML320G2-11 405 nm 120 mW 120 mA 5.0 V 17° Single Mode Ø5.6 mm
LP406-SF20 406 nm 20 mW 75 mA 4.8 V - - Single Mode Ø5.6 mm, SM Pigtail
GH04P21A2GE 406 nm 105 mW 120 mA 5.4 V 19° Single Mode Ø5.6 mm
LP473-SF6 473 nm 6 mW 80 mA 5.0 V - - Single Mode Ø5.6 mm, SM Pigtail
L473P020MLD 473 nm 20 mW 100 mA 5.5 V 23° Single Mode Ø5.6 mm
LP488-SF20 488 nm 20 mW 85 mA 5.5 V - - Single Mode Ø5.6 mm, SM Pigtail
L488P060MLD 488 nm 60 mW 100 mA 5.6 V 10° 23.5° Single Mode Ø5.6 mm
LP520-SF15 520 nm 15 mW 140 mA 6.5 V - - Single Mode Ø9.5 mm, SM Pigtail
DJ532-10 532 nm 10 mW 220 mA 1.9 V 0.69° 0.69° Single Mode Ø9.5 mm (non-standard)
DJ532-40 532 nm 40 mW 330 mA 1.9 V 0.69° 0.69° Single Mode Ø9.5 mm (non-standard)
LPS-635-FC 635 nm 2.5 mW 70 mA <2.7 V - - Single Mode Ø9.5 mm, SM Pigtail
LPS-PM635-FC 635 nm 2.5 mW 70 mA <2.7 V - - Single Mode Ø9.5 mm, PM Pigtail
DL3148-025 635 nm 5 mW 30 mA 2.2 V 30° Single Mode Ø5.6 mm
HL6312G 635 nm 5 mW 55 mA <2.7 V 31° Single Mode Ø9 mm
LPM-635-SMA 635 nm 7.5 mW 70 mA 7.5 V - - Single Mode Ø9 mm, MM Pigtail
LP635-SF8 635 nm 8 mW 60 mA 2.3 V - - Single Mode Ø5.6 mm, SM Pigtail
HL6320G 635 nm 10 mW 70 mA <2.7 V 31° Single Mode Ø9 mm
HL6322G 635 nm 15 mW 85 mA <2.7 V 30° Single Mode Ø9 mm
LP637-SF70 637 nm 70 mW 220 mA 2.7 V - - Single Mode Ø5.6 mm, SM Pigtail
HL63133DG 637 nm 170 mW 250 mA 2.8 V 17° Single Mode Ø5.6 mm
HL6388MG 637 nm 250 mW 360 mA 2.3 V 10° 40° Multimode Ø5.6 mm
DL5148-030 638 nm 20 mW 80 mA 2.3 V 16° Single Mode Ø5.6 mm
L638P040 638 nm 40 mW 92 mA 2.4 V 10° 21° Single Mode Ø5.6 mm
ML520G54 638 nm 110 mW 150 mA 2.7 V 19° Single Mode Ø5.6 mm
ML520G55 638 nm 150 mW 230 mA 2.7 V 18° Single Mode Ø5.6 mm
ML520G71 638 nm 300 mW 400 mA 2.3 V 35° Multimode Ø5.6 mm
HL6358MG 639 nm 10 mW 40 mA 2.3 V 21° Single Mode Ø5.6 mm
HL6360MG 639 nm 20 mW 65 mA 2.3 V 21° Single Mode Ø5.6 mm
HL6323MG 639 nm 30 mW 95 mA 2.3 V 8.5° 30° Single Mode Ø5.6 mm
HL6362MG 640 nm 40 mW 90 mA 2.4 V 10° 21° Single Mode Ø5.6 mm
LP642-SF20 642 nm 20 mW 90 mA 2.5 V - - Single Mode Ø5.6 mm, SM Pigtail
HL6364DG 642 nm 60 mW 125 mA 2.5 V 10° 21° Single Mode Ø5.6 mm
HL6366DG 642 nm 80 mW 155 mA 2.5 V 10° 21° Single Mode Ø5.6 mm
HL6385DG 642 nm 150 mW 280 mA 2.6 V 17° Single Mode Ø5.6 mm
L650P007 650 nm 7 mW 28 mA 2.2 V 28° Single Mode Ø5.6 mm
LPS-660-FC 658 nm 7.5 mW 65 mA 2.6 V - - Single Mode Ø5.6 mm, SM Pigtail
LP660-SF20 658 nm 20 mW 80 mA 2.6 V - - Single Mode Ø5.6 mm, SM Pigtail
LPM-660-SMA 658 nm 22.5 mW 65 mA 2.6 V - - Single Mode Ø5.6 mm, MM Pigtail
HL6501MG 658 nm 30 mW 65 mA 2.6 V 8.5° 22° Single Mode Ø5.6 mm
L658P040 658 nm 40 mW 75 mA 2.2 V 10° 20° Single Mode Ø5.6 mm
LP660-SF40 658 nm 40 mW 135 mA 2.5 V - - Single Mode Ø5.6 mm, SM Pigtail
L658P050 658 nm 50 mW 90 mA 2.7 V 10° 20° Single Mode Ø5.6 mm
L658P060 658 nm 50 mW 90 mA 2.7 V 10° 20° Single Mode Ø5.6 mm
LP660-SF60 658 nm 60 mW 210 mA 2.4 V - - Single Mode Ø5.6 mm, SM Pigtail
HL6544FM 660 nm 50 mW 115 mA 2.3 V 10° 17° Single Mode Ø5.6 mm
HL6548FG 660 nm 90 mW 140 mA 2.4 V 10° 17° Single Mode Ø9 mm
HL6545MG 660 nm 120 mW 170 mA 2.45 V 10° 17° Single Mode Ø5.6 mm
ML101J27 660 nm 120 mW 200 mA 2.5 V 10° 17° Single Mode Ø5.6 mm
LPS-675-FC 670 nm 2.5 mW 55 mA <2.7 V - - Single Mode Ø9 mm, SM Pigtail
HL6724MG 670 nm 5 mW 35 mA <2.7 V 30° Single Mode Ø5.6 mm
HL6714G 670 nm 10 mW 55 mA <2.7 V 22° Single Mode Ø9 mm
HL6756MG 670 nm 15 mW 35 mA 2.3 V 24° Single Mode Ø5.6 mm
SLD1332V 670 nm 500 mW 800 mA 2.4 V 23° Multimode Ø9 mm
LP685-SF15 685 nm 15 mW 55 mA 2.1 V - - Single Mode Ø5.6 mm, SM Pigtail
HL6750MG 685 nm 50 mW 75 mA 2.5 V 21° Single Mode Ø5.6 mm
HL6738MG 690 nm 30 mW - 2.5 V 8.5° 19° Single Mode Ø5.6 mm
LP705-SF15 705 nm 15 mW 55 mA 2.3 V - - Single Mode Ø5.6 mm, SM Pigtail
HL7001MG 705 nm 40 mW 75 mA 2.5 V 18° Single Mode Ø5.6 mm
HL7302MG 730 nm 40 mW 75 mA 2.5 V 18° Single Mode Ø5.6 mm
VCSEL-780 780 nm 1.65 mW - 2.1 V 16° 16° Multimode TO-46
L780P010 780 nm 10 mW 24 mA 1.8 V 30° Multimode Ø5.6 mm
LPS-785-FC 785 nm 6.25 mW 65 mA - - - Single Mode Ø5.6 mm, SM Pigtail
LPS-PM785-FC 785 nm 6.25 mW 65 mA - - - Single Mode Ø5.6 mm, PM Pigtail
LP785-SF20 785 nm 20 mW 85 mA 1.9 V - - Single Mode Ø5.6 mm, SM Pigtail
QL7816S-B-L 785 nm 25 mW 45 mA 1.9 V 30° Single Mode Ø5.6 mm
L785P090 785 nm 90 mW 120 mA 2.0 V 16° Single Mode Ø5.6 mm
LP785-SF100 785 nm 100 mW 300 mA 2.0 V - - Single Mode Ø9 mm, SM Pigtail
LD785-SH300 785 nm 300 mW 400 mA 2.0 V 18° Single Mode Ø9 mm
FPL785C 785 nm 300 mW 400 mA 2.0 V 18° Single Mode 3 mm x 5 mm Submount
FPL785CM 785 nm 300 mW 400 mA 2.0 V 18° Single Mode C-Mount
ML620G40 805 nm 500 mW 650 mA 1.9 V 34° Multimode Ø5.6 mm
L808P010 808 nm 10 mW 50 mA 2 V 10° 30° Single Mode Ø5.6 mm
LP808-SF30 808 nm 30 mW 110 mA 1.8 V - - Single Mode Ø9 mm, SM Pigtail
L808P030 808 nm 30 mW 65 mA 2 V 10° 30° Single Mode Ø5.6 mm
LD808-SA60 808 nm 60 mW 100 mA 2.0 V 24° Single Mode Ø5.6 mm
LD808-SA100 808 nm 100 mW 145 mA 2.0 V 24° Single Mode Ø9 mm
M9-808-0100 808 nm 100 mW 130 mA 1.9 V 17° Single Mode Ø9 mm
M9-808-0150 808 nm 150 mW 180 mA 1.9 V 17° Single Mode Ø9 mm
L808P200 808 nm 200 mW 260 mA 2 V 10° 30° Multimode Ø5.6 mm
L808P1WJ 808 nm 1000 mW 1900 mA 1.65 V 33° Multimode Ø9 mm
LPS-830-FC 830 nm 10 mW 120 mA - - - Single Mode Ø5.6 mm, SM Pigtail
LPS-PM830-FC 830 nm 10 mW 120 mA - - - Single Mode Ø5.6 mm, PM Pigtail
LP830-SF30 830 nm 30 mW 115 mA 1.9 V - - Single Mode Ø9 mm, SM Pigtail
HL8338MG 830 nm 50 mW 75 mA 1.9 V 22° Single Mode Ø5.6 mm
M9-830-0150 830 nm 150 mW 170 mA 1.9 V 18° Single Mode Ø9 mm
LD830-MA1W 830 nm 1000 mW 1330 mA 2.1 V 24° Multimode Ø9 mm
VCSEL-850 850 nm 1.85 mW - 1.9 V 25° 25° Multimode TO-46
L850P010 850 nm 10 mW 50 mA 2 V 10° 30° Single Mode Ø5.6 mm
L850P030 850 nm 30 mW 65 mA 2 V 8.5° 30° Single Mode Ø5.6 mm
L850P100 850 nm 100 mW 200 mA 2 V 10° 30° Multimode Ø5.6 mm
LP852-SF30 852 nm 30 mW 115 mA 1.9 V - - Single Mode Ø9 mm, SM Pigtail
HL8342MG 852 nm 50 mW 75 mA 1.9 V 22° Single Mode Ø5.6 mm
M9-852-0100 852 nm 100 mW 120 mA 1.9 V 18° Single Mode Ø9 mm
M9-852-0150 852 nm 150 mW 170 mA 1.9 V 18° Single Mode Ø9 mm
L904P010 904 nm 10 mW 50 mA 2 V 10° 30° Single Mode Ø5.6 mm
M5-905-0100 905 nm 100 mW 140 mA 1.9 V 28° Single Mode Ø5.6 mm
LP915-SF100 915 nm 100 mW 200 mA 1.5 V - - Single Mode Ø9 mm, SM Pigtail
BF-915-0180 915 nm 180 mW 340 mA 2.1 V - - Single Mode PM, Butterfly
M9-915-0200 915 nm 200 mW 260 mA 1.9 V 28° Single Mode Ø9 mm
M9-915-0300 915 nm 300 mW 370 mA 1.9 V 28° Single Mode Ø9 mm
L915P1WJ 915 nm 1000 mW 1500 mA 1.5 V 31° Multimode Ø9 mm
LP940-SF30 940 nm 30 mW 90 mA 1.5 V - - Single Mode Ø9 mm, SM Pigtail
M9-940-0100 940 nm 100 mW 140 mA 1.9 V 28° Single Mode Ø9 mm
M9-940-0200 940 nm 200 mW 270 mA 1.9 V 28° Single Mode Ø9 mm
BF-940-0200 940 nm 200 mW 350 mA 2.0 V - - Single Mode PM, Butterfly
M9-940-0300 940 nm 300 mW 400 mA 1.9 V 28° Single Mode Ø9 mm
BF-979-0300 975 nm 300 mW 490 mA 2.0 V - - Single Mode PM, Butterfly
PL980P330J 975 nm 330 mW <720 mA 1.7 V - - Single Mode SM, Butterfly
L975P1WJ 975 nm 1000 mW 1500 mA 1.5 V 31° Multimode Ø9 mm
VCSEL-980 980 nm 1.85 mW - 1.9 V 25° 25° Multimode TO-46
L980P010 980 nm 10 mW 25 mA 2 V 10° 30° Single Mode Ø5.6 mm
L980P030 980 nm 30 mW 100 mA 2 V 10° 30° Single Mode Ø5.6 mm
L9805E2P5 980 nm 50 mW 95 mA 1.5 V 33° Single Mode Ø5.6 mm
L980P100 980 nm 100 mW 200 mA 2 V 10° 30° Multimode Ø5.6 mm
L980P200J 980 nm 200 mW 260 mA 1.4 V 33° Single Mode Ø9 mm
M9-980-0250 980 nm 250 mW 300 mA 1.7 V 28° Single Mode Ø9 mm
M9-980-0300 980 nm 300 mW 370 mA 1.8 V 28° Single Mode Ø9 mm
L980P300J 980 nm 300 mW 430 mA 1.45 V 30° Single Mode Ø9 mm
L1060P200J 1060 nm 200 mW 280 mA 1.3 V 32° Single Mode Ø9 mm
LPS-1060-FC 1064 nm 50 mW 150 mA 1.4 V - - Single Mode Ø9 mm, SM Pigtail
BF-1064-0180 1064 nm 180 mW 384 mA 2.1 V - - Single Mode PM, Butterfly
M9-A64-0200 1064 nm 200 mW 280 mA 1.7 V 28° Single Mode Ø9 mm
M9-A64-0300 1064 nm 300 mW 390 mA 1.7 V 28° Single Mode Ø9 mm
BAL1112CM 1208 nm 3000 mW 5000 mA 1.33 V 20° 26° Multimode C-Mount
LPS-1310-FC 1310 nm 2.5 mW 20 mA 1.1 V - - Single Mode Ø5.6 mm, SM Pigtail
LPS-PM1310-FC 1310 nm 2.5 mW 20 mA 1.1 V - - Single Mode Ø5.6 mm, PM Pigtail
ML725B11F 1310 nm 5 mW 16 mA 1.1 V 25° 30° Single Mode DFB Ø5.6 mm
ML725B8F 1310 nm 5 mW 20 mA 1.1 V 25° 30° Single Mode Ø5.6 mm
LPSC-1310-FC 1310 nm 80 mW 570 mA 2 V - - Single Mode Ø5.6 mm, SM Pigtail
FPL1053S 1310 nm 130 mW 400 mA 1.7 V - - Single Mode SM Butterfly
FPL1053P 1310 nm 130 mW 400 mA 1.7 V - - Single Mode PM Butterfly
FPL1053T 1310 nm 300 mW 750 mA 2 V 15° 28° Single Mode Ø5.6 mm
FPL1053C 1310 nm 300 mW 750 mA 2 V 15° 27° Single Mode Chip on Submount
LPS-1550-FC 1550 nm 1.5 mW 30 mA 1.1 V - - Single Mode Ø5.6 mm, SM Pigtail
LPS-PM1550-FC 1550 nm 1.5 mW 30 mA 1.1 V - - Single Mode Ø5.6 mm, SM Pigtail
ML925B45F 1550 nm 5 mW 30 mA 1.1 V 25° 30° Single Mode Ø5.6 mm
ML925B11F 1550 nm 5 mW 25 mA 1.1 V 25° 35° Single Mode DFB Ø5.6 mm
SFL1550S 1550 nm 40 mW 300 mA 1.5 V - - Single Mode SM Butterfly
SFL1550P 1550 nm 40 mW 300 mA 1.5 V - - Single Mode PM Butterfly
LPSC-1550-FC 1550 nm 50 mW 750 mA 2 V - - Single Mode Ø5.6 mm, SM Pigtail
FPL1009S 1550 nm 100 mW 400 mA 1.4 V - - Single Mode SM Butterfly
FPL1009SXL 1550 nm 100 mW 400 mA 1.4 V - - Single Mode SM Butterfly
FPL1009P 1550 nm 100 mW 400 mA 1.4 V - - Single Mode PM Butterfly
FPL1009PXL 1550 nm 100 mW 400 mA 1.4 V - - Single Mode PM Butterfly
FPL1001C 1550 nm 150 mW 400 mA 1.4 V 18° 31° Single Mode Chip on Submount
FPL1055T 1550 nm 300 mW 750 mA 2 V 15° 28° Single Mode Ø5.6 mm
FPL1055C 1550 nm 300 mW 750 mA 2 V 15° 28° Single Mode Chip on Submount
SFL1620S 1620 nm 40 mW 300 mA 1.5 V - - Single Mode SM Butterfly
SFL1620P 1620 nm 40 mW 300 mA 1.5 V - - Single Mode PM Butterfly
LPSC-1625-FC 1625 nm 50 mW 750 mA 2 V - - Single Mode Ø5.6 mm, SM Pigtail
FPL1054S 1625 nm 80 mW 400 mA 1.7 V - - Single Mode SM Butterfly
FPL1054P 1625 nm 80 mW 400 mA 1.7 V - - Single Mode PM Butterfly
FPL1054C 1625 nm 250 mW 750 mA 2 V 15° 28° Single Mode Chip on Submount
FPL1054T 1625 nm 250 mW 750 mA 2 V 15° 28° Single Mode Ø5.6 mm
FPL1059S 1650 nm 80 mW 400 mA 1.7 V - - Single Mode SM Butterfly
FPL1059P 1650 nm 80 mW 400 mA 1.7 V - - Single Mode PM Butterfly
FPL1059C 1650 nm 225 mW 750 mA 2 V 15° 28° Single Mode Chip on Submount
FPL1059T 1650 nm 225 mW 750 mA 2 V 15° 28° Single Mode Ø5.6 mm
FPL1940S 1940 nm 15 mW 400 mA 2 V - - Single Mode SM Butterfly
FPL2000S 2 µm 15 mW 400 mA 2 V - - Single Mode SM Butterfly
FPL2000C 2 µm 30 mW 70 mA 5.2 V 19° Single Mode Chip on Submount
FPL2000CM 2 µm 30 mW 400 mA 2 V - - Single Mode C-Mount
IF3420CM1 3.42 µm 30 mW 70 mA 5.2 V 19° Single Mode Two-Tab C-Mount
IF3550CM1 3.55 µm 30 mW 480 mA 3.1 V 45° 30° Single Mode Two-Tab C-Mount
QF4550CM1 4.55 µm 450 mW 900 mA 10.5 V 50° 30° Single Mode Two-Tab C-Mount
QD4580CM1 4.54 - 4.62 µm 40 mW <600 mA 10.5 V 30° 50° Single Mode Two-Tab C-Mount
QD7950CM1 7.90 - 8.00 µm 100 mW 1000 mA (Max) 9.5 V 70° 55° Single Mode Two-Tab C-Mount
QD8050CM1 8.00 - 8.10 µm 100 mW 1000 mA (Max) 9.5 V 70° 55° Single Mode Two-Tab C-Mount
QF8350CM1 8.55 µm 300 mW 1750 mA 8.5 V 70° 55° Single Mode Two-Tab C-Mount
QF9550CM1 9.55 µm 80 mW 1500 mA 7.8 V 60° 35° Single Mode Two-Tab C-Mount
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
785 nm, C-Mount
  • Fabry-Perot Laser Diode
  • 785 nm Center Wavelength
  • Quantum Well Structure

The FPL785CM Fabry-Perot laser is based on state-of-the-art, quantum-well epitaxial layer growth and reliable ridge waveguide structure. This FPL chip is manufactured to form an FP laser cavity tuned to emit 300 mW of CW light at 785 nm. The FP laser cavity yields a typical spectral bandwidth of ~0.5 nm.

Item #InfoCenter
Wavelength
Output Power
(Typical)
BandwidthSlope
Efficiency
Spatial Mode
FPL785CM info 785 nm 300 mW 0.5 nm 0.95 W/A Single Mode
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FPL785CM Support Documentation FPL785CM 785 nm, 300 mW, One-Tab C-Mount, Laser Diode $450.00
Today
Add To Cart
1208 nm, C-Mount
  • Broad Area Laser
  • 1208 nm Center Wavelength
  • Multiple Quantum Well Layer Structure

The BAL1112CM Broad Area Laser (BAL) diode is a compact, high-power sources that can be produced at a relatively low cost while providing larger emitter widths than those of conventional laser diodes. This diode is ideal for a cariety of applications requiring high output power, and can be custimized for targeted specifications such as wavelength and power to meet the user's needs. This device is built by using a highly efficient InP/InGaAsP Multiple Quantum Well (MQW) layer structure. In addition to the advanced ridge waveguide, this BAL diode features advanced epitaxial structures, wafer processing techniques, and die bonding processes. The BAL1112CM is a multimode laser with an output power in excess of 2.5 W.

Item #InfoCenter
Wavelength
Output Power
(Typical)
BandwidthSlope
Efficiency
Spatial Mode
BAL1112CM info 1208 nm 3000 mW 1.5 nm 0.6 W/A Multimode
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
BAL1112CM Support Documentation BAL1112CM Customer Inspired! 1208 nm, 3000 mW, One-Tab C-Mount, Laser Diode $650.00
3-5 Days
Add To Cart
2000 nm, C-Mount
  • Fabry-Perot Laser Diode
  • 2000 nm Center Wavelength
  • Quantum Well Structure

The FPL2000CM Fabry-Perot laser is based on state-of-the-art, quantum-well epitaxial layer growth and reliable ridge waveguide structure. This FPL chip is manufactured to form an FP laser cavity tuned to emit 30 mW of CW light at 2000 nm. The FP laser cavity yields a typical spectral bandwidth of ~15 nm.

Item #InfoCenter
Wavelength
Output Power
(Typical)
BandwidthSlope
Efficiency
Spatial Mode
FPL2000CM info 2000 nm 30 mW 15 nm 0.05 W/A Single Mode
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FPL2000CM Support Documentation FPL2000CM 2000 nm, 30 mW, One-Tab C-Mount, Laser Diode $1,500.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000