Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Elliptical Mirrors 


Related Items











Elliptical Mirrors 

Elliptical Mirror
Note: In the item descriptions below, the specified mirror dimension is the minor axis of the ellipse. When the mirror is at 45°, this dimension will effectively be the outside diameter of the optic.
Elliptical Mirror Schematic
When elliptical mirrors are oriented at a 45° incident angle, the clear aperture is circular.

Features

  • Circular 1/2", 1", or 2" Aperture at 45°
  • Metallic or Broadband Dielectric Coatings
    • Metallic: Protected Aluminum, Protected Silver, or Protected Gold
    • Broadband Dielectric: 400 - 750 nm (-E02) or 750 - 1100 nm (-E03) Coating
  • First-Surface, Plano Mirrors
  • Circular Clear Aperture of >90% of Diameter
  • UV Fused Silica Substrates

Thorlabs' Elliptical Mirrors are plano mirrors with a coated elliptical face. When the mirror is rotated by 45° about the minor axis, the resulting clear aperture is circular, as shown in the schematic to the right.

To mount these mirrors, we suggest our Kinematic Elliptical Mirror Mounts, compatible with 1/2", 1", or 2" Elliptical Mirrors. These mounts provide compatibility with our Cage Systems and SM Series Lens Tubes, giving access to a variety of optomechanical construction standards. The photograph at the top right of this page shows a 2" Protected Gold Elliptical Mirror in the KCB2E Right-Angle Kinematic Mount.

Optical Coatings and Substrates
Optic Cleaning Tutorial
Elliptical Mirror

A schematic of an elliptical mirror is shown to the right. The minor axis is the shorter dimension of the ellipse, while the major axis is the longer axis. When the mirror is turned 45° about the minor axis, the clear aperture of the mirror will be circular, as shown below:

Elliptical Mirror Schematic

Minor Axis1/2" (12.7 mm)1" (25.4 mm)2" (50.8 mm)
Major Axis0.71" (18.0 mm)1.41" (35.9 mm)2.83" (71.8 mm)
Dimensional Tolerance+0.00/-0.10 mm
Thickness6.0 mm (0.24")6.0 mm (0.24")12.0 mm (0.47")
Thickness Tolerance±0.2 mm
Circular Clear Aperture>90% of Diameter
SubstrateUV Fused Silica
Back SurfaceFine Ground
Front Surface Flatnessλ/10
Surface Quality (Scratch-Dig)E0210-5
E0310-5
P01 (Silver)40-20
G01 (Aluminum)40-20
M01 (Gold)40-20
Average ReflectanceE02>99% from 400 nm to 750 nm
E03>99% from 750 nm to 1100 nm
P01 (Silver)>97.5% from 450 nm to 2 µm, >96% from 2 µm to 20 µm
G01 (Aluminum)>90% from 450 nm to 2 µm, >95% from 2 µm to 20 µm
M01 (Gold)>96% from 800 nm to 20 µm
Damage ThresholdE020.25 J/cm2 at 532 nm, 10 ns, 10 Hz, Ø0.803 mm
E031 J/cm2 at 810 nm, 10 ns, 10 Hz, Ø0.133 mm
0.5 J/cm2 at 1064 nm, 10 ns, 10 Hz, Ø0.433 mm
P01 (Silver)3 J/cm2 at 1064 nm, 10 ns, 10 Hz, Ø1.000 mm
G01 (Aluminum)0.3 J/cm2 at 1064 nm, 10 ns, 10 Hz, Ø1.000 mm
M01 (Gold)2 J/cm2 at 1064 nm, 10 ns, 10 Hz, Ø1.000 mm

These plots show the reflectivity of our -E02 (400 - 750 nm) and -E03 (750 - 1100 nm) dielectric coatings for a typical coating run. The shaded region in each graph denotes the spectral range over which the coating is highly reflective. Due to variations in each run, this recommended spectral range is narrower than the actual range over which the optic will be highly reflective. If you have any concerns about the interpretation of this data, please contact Tech Support. For applications that require a mirror that bridges the spectral range between the dielectric coatings, please consider a metallic mirror.

-E02 Coating (400 - 750 nm)

Excel Spreadsheet with Raw Data for -E02 Coating, 8° and 45° AOI

-E03 Coating (750 - 1100 nm)

Excel Spreadsheet with Raw Data for -E03 Coating, 8° and 45° AOI


All data shown below is for unpolarized light, unless otherwise stated. The shaded regions in the graphs denote the ranges over which we recommend using these optics.

Protected Aluminum Coating (450 nm - 20 µm)

G01, 8° AOI
Click to Enlarge
Excel Spreadsheet with Raw Data for Protected Aluminum, 8° AOI
G01, 45° AOI
Click to Enlarge
Excel Spreadsheet with Raw Data for Protected Aluminum, 45° AOI
G01, 45° AOI, Polarization Dependent

Click to Enlarge
Excel Spreadsheet with Polarization-Dependent Raw Data for Protected Aluminum, 45° AOI


Protected Silver Coating (450 nm - 20 µm)

P01, 8° AOI
Click to Enlarge
Excel Spreadsheet with Raw Data for Protected Silver, 8° AOI
P01, 45° AOI
Click to Enlarge
Excel Spreadsheet with Raw Data for Protected Silver, 45° AOI
P01, 45° AOI, Polarization Dependent

Click to Enlarge
Excel Spreadsheet with Polarization-Dependent Raw Data for Protected Silver, 45° AOI


Protected Gold Coating (800 nm - 20 µm)

M01, 8° AOI
Click to Enlarge
Excel Spreadsheet with Raw Data for Protected Gold, 8° AOI
M01, 45° AOI
Click to Enlarge
Excel Spreadsheet with Raw Data for Protected Gold, 45° AOI
M01, 45° AOI, Polarization Dependent

Click to Enlarge
Excel Spreadsheet with Polarization-Dependent Raw Data for Protected Gold, 45° AOI

Laser Induced Damage Threshold Tutorial

This tutorial is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.).

Testing Method

Thorlabs' LIDT testing is done in compliance with ISO/DIS11254 specifications. A standard 1-on-1 testing regime is performed to test the damage threshold.

LIDT metallic mirror

The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.

First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for a set duration of time (CW) or number of pulses (prf specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.

LIDT BB1-E02
Fluence# of Tested LocationsLocations with DamageLocations Without Damage
1.50 J/cm210010
1.75 J/cm210010
2.00 J/cm210010
2.25 J/cm21019
3.00 J/cm21019
5.00 J/cm21091

According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that it is only representative of one coating run and that Thorlabs' specified damage thresholds account for coating variances.

Continuous Wave and Long-Pulse Lasers

When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions. Additionally, when pulse lengths are between 1 ns and 1 µs, LIDT can occur either because of absorption or a dielectric breakdown (must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.

Linear Power Density Scaling

LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].

Intensity Distribution

Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a large PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.

In order to use the specified CW damage threshold of an optic, it is necessary to know the following:

  1. Wavelength of your laser
  2. Linear power density of your beam (total power divided by 1/e2 spot size)
  3. Beam diameter of your beam (1/e2)
  4. Approximate intensity profile of your beam (e.g., Gaussian)

The power density of your beam should be calculated in terms of W/cm. The graph to the right shows why the linear power density provides the best metric for long pulse and CW sources. Under these conditions, linear power density scales independently of spot size; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other nonuniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the 1/e2 beam (see lower right).

Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm). While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application.

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.

Pulsed Lasers

As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the pulse lengths that our specified LIDT values are relevant for.

Pulses shorter than 10-11 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-9 s and 10-6 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.

Pulse Durationt < 10-11 s10-11 < t < 10-9 s10-9 < t < 10-6 st > 10-6 s
Damage MechanismAvalanche IonizationDielectric BreakdownDielectric Breakdown or ThermalThermal
Relevant Damage SpecificationN/APulsedPulsed and CWCW

When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:

Energy Density Scaling

LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].

  1. Wavelength of your laser
  2. Energy density of your beam (total energy divided by 1/e2 area)
  3. Pulse length of your laser
  4. Pulse repetition frequency (prf) of your laser
  5. Beam diameter of your laser (1/e2 )
  6. Approximate intensity profile of your beam (e.g., Gaussian)

The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why the energy density provides the best metric for short pulse sources. Under these conditions, energy density scales independently of spot size, one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum power density that is twice that of the 1/e2 beam.

Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):

Pulse Wavelength Scaling

You now have a wavelength-adjusted energy density, which you will use in the following step.

Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm2, scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.

The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:

Pulse Length Scaling

Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-11 s and 10-9 s. For pulses between 10-9 s and 10-6 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.


[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1997).
[2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003).
[3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003).
[4] N. Bloembergen, Appl. Opt. 12, 661 (1973).

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: bdada
Posted Date: 2011-04-21 16:55:00.0
Response from Buki at Thorlabs: Thank you for using our Feedback Tool. We often provide custom sized optics and will contact you directly to discuss a custom sized elliptical mirror for your application.
Poster: shshim
Posted Date: 2011-04-21 13:42:11.0
Is it possible to make a custom-size elliptical mirror whose diameter is between 1/2" and 1"??
Click on any phrase below to search our site using our new Search Engine:
02   03   45 degree   broadband dielectric   coated   e   e02   e03   ellipse   elliptical   eo2   eo3   first surface   front surface   hr   metal   metallic   mirror   o2   o3   plano   protected aluminum   protected gold   protected silver   reflectance   reflection   reflectivity   splitting   splitting mirror   turning   turning mirror  
E02 Broadband Dielectric-Coated Elliptical Mirrors

E02 broadband dielectric coated mirrors offer high reflectivity in the visible range (400 - 750 nm). Although broadband dielectric coatings offer smaller operating wavelength ranges than metallic coatings, they typically yield higher reflectivity in those ranges than their metallic counterparts.

The plot to the right shows the measured reflectance of our E02 coating as a function of wavelength. The shaded region is the 400 - 750 nm spectral range. Data was obtained at a 45° angle of incidence.

Please click here for an Excel spreadsheet containing the raw data used to make the graph to the right.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
BBE05-E02 Support Documentation BBE05-E02 1/2" Broadband Dielectric Elliptical Mirror, 400 - 750 nm $59.40
Today
BBE1-E02 Support Documentation BBE1-E02 1" Broadband Dielectric Elliptical Mirror, 400 - 750 nm $85.00
3-5 Days
BBE2-E02 Support Documentation BBE2-E02 2" Broadband Dielectric Elliptical Mirror, 400 - 750 nm $171.00
3-5 Days
Add To Cart
E03 Broadband Dielectric-Coated Elliptical Mirrors

E03 broadband dielectric coated mirrors offer high reflectivity in the NIR range (750 - 1100 nm). Although broadband dielectric coatings offer smaller operating wavelength ranges than metallic coatings, they typically yield higher reflectance in those ranges than their metallic counterparts.

The plot to the right shows the measured reflectance of our E03 coating as a function of wavelength. The shaded region is the 750 - 1100 nm spectral range. Data was obtained at a 45° angle of incidence.

Please click here for an Excel spreadsheet containing the raw data used to make the graph to the right.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
BBE05-E03 Support Documentation BBE05-E03 1/2" Broadband Dielectric Elliptical Mirror, 750 - 1100 nm $59.40
Today
BBE1-E03 Support Documentation BBE1-E03 1" Broadband Dielectric Elliptical Mirror, 750 - 1100 nm $85.00
Today
BBE2-E03 Support Documentation BBE2-E03 2" Broadband Dielectric Elliptical Mirror, 750 - 1100 nm $171.00
Today
Add To Cart
Protected Aluminum-Coated Elliptical Mirrors

Protected aluminum coated mirrors are a good option for many general broadband applications. An SiO2 coating is used to protect the delicate aluminum coating, making it suitable for laboratory and industrial use. The protected aluminum coating gives a reflectivity that most closely matches the reflection of a bare aluminum coating. These mirrors have an average reflectance greater than 90% from 450 nm to 2 µm and greater than 95% over their 2 - 20 µm spectral range.

The plot to the right shows the measured reflectance of protected aluminum as a function of wavelength in micrometers. The shaded region is the 450 nm - 20 µm spectral range. Data was obtained using unpolarized light at 45° incidence. Please click here for an Excel spreadsheet containing the raw data used to make the graph to the right.

Our aluminum-coated elliptical mirrors have two rail-line cutouts along the minor axis of the ellipse for compatibility with our Right-Angle Kinematic Mounts. See the image above for details.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PFE05-G01 Support Documentation PFE05-G01 1/2" Protected Aluminum Elliptical Mirror, 450 nm - 20 µm $41.60
Today
PFE10-G01 Support Documentation PFE10-G01 1" Protected Aluminum Elliptical Mirror, 450 nm - 20 µm $57.90
Today
PFE20-G01 Support Documentation PFE20-G01 2" Protected Aluminum Elliptical Mirror, 450 nm - 20 µm $119.00
Today
Add To Cart
Protected Silver-Coated Elliptical Mirrors

Silver-coated mirrors have the highest reflectivity of all metal-coated mirrors in the visible wavelength range. Silver offers high reflectivity from 450 nm to 20 µm. In order to protect the mirrors from oxidation, they have an overcoat of SiO2.

The plot to the right shows the measured reflectivity of protected silver as a function of wavelength. The shaded region is the 450 nm - 20 µm spectral range. Data was obtained using unpolarized light at 45° incidence. Please click here for an Excel spreadsheet containing the raw data used to make the graph to the right.

Our silver-coated elliptical mirrors have two rail-line cutouts along the minor axis of the ellipse for compatibility with our Right-Angle Kinematic Mounts. See the image to the left for details.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PFE05-P01 Support Documentation PFE05-P01 1/2" Protected Silver Elliptical Mirror, 450 nm - 20 µm $39.60
Today
PFE10-P01 Support Documentation PFE10-P01 1" Protected Silver Elliptical Mirror, 450 nm - 20 µm $60.00
Today
PFE20-P01 Support Documentation PFE20-P01 2" Protected Silver Elliptical Mirror, 450 nm - 20 µm $125.00
3-5 Days
Add To Cart
Protected Gold-Coated Elliptical Mirrors

Protected gold is the most efficient reflective coating over the entire IR range. A protective SiO2 overcoat is layered over the gold to make it damage resistant and easy to clean. Our protected gold mirrors have an average reflectivity in excess of 96% from 800 nm to 20 µm.

The plot to the right shows the measured reflectivity of protected gold as a function of wavelength. The shaded region is the 800 nm - 20 µm spectral range. Data was obtained using unpolarized light at 45° incidence. Please click here for an Excel spreadsheet containing the raw data used to make the graph to the right.

Our gold-coated elliptical mirrors have two rail-line cutouts along the minor axis of the ellipse for compatibility with our Right-Angle Kinematic Mounts. See the image above for details.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PFE05-M01 Support Documentation PFE05-M01 1/2" Protected Gold Elliptical Mirror, 800 nm - 20 µm $39.60
Today
PFE10-M01 Support Documentation PFE10-M01 1" Protected Gold Elliptical Mirror, 800 nm - 20 µm $64.10
Today
PFE20-M01 Support Documentation PFE20-M01 2" Protected Gold Elliptical Mirror, 800 nm - 20 µm $126.00
Lead Time
Add To Cart
Elliptical Mirror Mounts
  • Cage System, Post, and Lens Tube Compatible
  • Mount 1/2", 1", or 2" Elliptical Optics at a 45° Angle to the Optical Axis
  • ±4° of Kinematic Adjustment

These kinematic mounts hold an elliptical optic rotated 45° with respect to the optical axis. A nylon-tipped setscrew secures the optic in the double-bored mounting hole, and fine threaded* adjusters allow for ±4° of adjustment. The three right-angle mounts listed below are sized to incorporate 1/2", 1", or 2" elliptical optics within a 16 mm, 30 mm, or 60 mm Cage System, respectively.

* 1/2" Mounts include M3 x 0.25 adjusters, while 1" and 2" mounts include 100 TPI adjusters.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
KCB05E Support Documentation KCB05E Right-Angle Kinematic Mount for 1/2" Elliptical Optics, 16 mm Cage and SM05 Lens Tube Compatible $220.00
Today
KCB1E Support Documentation KCB1E Right-Angle Kinematic Mount for 1" Elliptical Optics, 30 mm Cage and SM1 Lens Tube Compatible $220.00
Today
KCB2E Support Documentation KCB2E Right-Angle Kinematic Mount for 2" Elliptical Optics, 60 mm Cage and SM2 Lens Tube Compatible $225.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000