Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

IR Linear Film Polarizers


Related Items




IR Linear Film Polarizers

Linear Polarizer Selection Guide

Item SeriesWavelengh Range
LPUV365 - 395 nm
LPVIS550 nm - 1.5 µm
LPVISA480 - 550 nm
LPVISB500 - 720 nm
LPNIR650 nm - 2.0 µm
LPMIR1.5 - 5.0 µm

Features

  • Better than Conventional Polarizers
    • High Extinction Ratio
    • High Operating Temperatures
    • High Laser Damage Threshold
  • Resistant Against UV and Chemicals
  • Mounted and Unmounted Versions
  • Two Polarizer Sizes: Ø12.5 mm and Ø25.0 mm
  • Mounted Versions with SM05 or SM1 Threadings

The LPMIR Linear Polarizer Series is a better alternative to conventional polymer-based polarizers because the polarizing effect is generated using spherical ellipsoid nanoparticles embedded in sodium-silicate glass. Although both types of polarizers absorb the light polarized perpendicular to the transmission axis, the nanoparticles enable a significantly higher damage threshold and provide a dramatically better extinction ratio than polymers. A line is marked on the edge of the polarizer to indicate the polarization axis.

All polarizers are available mounted or unmounted; choose from either Ø12.5 mm or Ø25.0 mm. The mounted versions are housed in cells that have either SM05 (0.535"-40) or SM1 (1.035"-40) external threading.

Extinction Ratios and Laser Damage Thresholds

Item #Wavelength RangeExtinction RatiosLaser Damage
Threshold
DiameterThicknessClear ApertureMounting
LPMIR0501500 - 5000 nm> 10 000 : 1
2000 - 4500 nm

>1 000 : 1
1500 - 5000 nm
10 W/cm2
Continuous Block

25 W/cm2
Continuous Pass
12.5 mm (0.49")200 ± 50 µm90% of Surface DimensionUnmounted
LPMIR10025.0 mm (0.98")
LPMIR050-MP17.8 mm* (0.70")10.4 mm* (0.41")Ø10.9 mm (0.43")External SM05 (0.535"-40)
LPMIR100-MP30.5 mm* (1.20")11.4mm* (0.45")Ø22.9 mm (0.90")External SM1 (1.035"-40)

*Housing Dimension

The LP Polarizer Series maintains an Extinction Ratio of at least 1,000:1 over the full operating bandwidth with a maximum Extinction Ratio greater than 10,000:1 at some wavelengths (see the Plots tab for details).

Item #LPMIR Series
Wavelength Range1500 - 5000 nm
Extinction Ratio>10,000 : 1 (2000 - 4500 nm)
>1 000 : 1 (1500 - 5000 nm)
Polarizing MaterialNanoparticles in Sodium-Silicate Glass
Substrate MaterialNone
Diameter (Tolerance)Unmounted Version: 12.5 mm (LPxxx050) or 25.0 mm (LPxxx100) ± 0.2 mm;
Mounted Version: 17.8 mm (LPxxx050) or 30.5 mm (LPxxx100)
Clear ApertureUnmounted Version: 90% of Surface Dimension;
Mounted Version: 10.9 mm (LPxxx050) or 22.9 mm (LPxxx100) of Surface Dimension
ThicknessUnmounted Version: 200 ± 50 µm;
Mounted Version: 10.4 mm (LPxxx050) or 11.4 mm (LPxxx100) incl. LPMIR Series
Wavefront Distortion<3λ @ 633 nm
Acceptance Angle±20°
Laser DamageThreshold10 W/cm² Continuous Block
25 W/cm² Continuous Pass
Operating Temperature-50 to +400 °C
MaintenanceClean with Standard Cleaning Solvents

*The acceptance angle is limited by losses due to Fresnel reflections.

Transmission and Extinction Ratio Diagrams of LPMIR Series Linear Polarizers

The plots below show the transmission as a function of wavelength (blue line) and the extinction ratio (ER) as a function of wavelength (red line) for the MIR linear polarizer when the light is normally incident. The percent transmission is the percentage of light with a linear state of polarization (SOP) aligned with the transmission axis of the linear polarizer that is transmitted through the linear polarizer. This number is less than 100 percent because of surface reflections and internal absorption. The ER is the ratio of the transmitted intensity of a linearly polarized beam of light with the orientation of the SOP parallel to the transmission axis of the linear polarizer to the transmitted intensity of the same linearly polarized beam of light with the orientation of the SOP perpendicular to the transmission axis of the linear polarizer. For reference, an ER of 1x106 is typical of a top-of-the-line Glan-Laser Calcite Polarizer, although a calcite polarizer has a significantly higher damage threshold.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LPMIR050 Support Documentation LPMIR050 Ø12.5 mm Unmounted Linear Polarizer, 1500 - 5000 nm $548.00
Today
LPMIR050-MP Support Documentation LPMIR050-MP Ø12.5 mm SM05-Mounted Linear Polarizer, 1500 - 5000 nm $578.00
Today
LPMIR100 Support Documentation LPMIR100 Ø25.0 mm Unmounted Linear Polarizer, 1500 - 5000 nm $1,400.00
Today
LPMIR100-MP Support Documentation LPMIR100-MP Ø25.0 mm SM1-Mounted Linear Polarizer, 1500 - 5000 nm $1,430.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000