Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Features

  • Reduces Electromagnetic Interference from Common Laboratory Items
  • Does Not Interfere with ScienceDesk Active or Passive Vibration Isolation Systems
  • Compatible with Many of Our ScienceDesk Accessories*

Experiments in electrophysiology, confocal microscopy, and other sensitive applications often need to be shielded from external interference from electrostatic fields and electromagnetic waves generated by AM/FM radio, CRT oscilloscopes, fluorescent lights, and other common lab equipment. Thorlabs' ScienceDesk™ Faraday Enclosure consists of a taut copper mesh that protects against these external sources of interference.

This Faraday Enclosure fits onto our Rigid, Passive Isolator, Heavy-Duty Isolator, and Active Isolator 750 mm x 900 mm ScienceDesk frames. Our ScienceDesk post-mounted accessories can be installed inside the enclosure, as shown to the right, providing a variety of shelving and equipment mounting options. Additionally, the adapters sold below allow the ScienceDesk Faraday enclosure to be used with the PSY350 side shelf, the PSY121 Monitor Mount, and our range of 25 mm construction rails and construction rail accessories.

*Please Note: The enclosure prevents the installation of our PSY101 Wrist Rest and our PSY250, PSY251, and PSY252 Sample Preparation Shelves.

Compatible ScienceDesk™ Frames
750 mm x 900 mm
Rigid (Non-Isolating) Supports
750 mm x 900 mm
Standard Passive Isolator Supports
750 mm x 900 mm
Heavy-Duty Isolator Supports
750 mm x 900 mm
Active (Self-Leveling) Isolator Supports
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
Faraday Enclosure

Click to Enlarge
Magnets Hold Each Side Panel of the Enclosure in Place
  • Removable Magnetic Panels Allow for Access to Setup
  • Includes Two Port Holes in Rear Panel for Managing Cables
  • Enclosure Design Tested by Independent Electromagnetic Compatibility (EMC) Consultants
  • Designed to Fit 750 mm x 900 mm ScienceDesk Frames

Faraday cages minimize the influence of external electromagnetic waves on objects placed within them. Waves that are significantly longer than the mesh spacing will be blocked. Our ScienceDesk Faraday Enclosure features a taut mesh made of Ø0.25 mm copper wire with 1.4 mm spacing and has been designed to fit our 750 mm x 900 mm ScienceDesk frames. For easy access to the enclosure's interior, each of the four side panels are held in place by magnets and can be quickly removed, as shown in the photo to the right. The base plate of the Faraday enclosure includes an M3-tapped hole for attaching a user-supplied strap to ground the enclosure.

This enclosure mounts directly onto the ScienceDesk frame, not the breadboard as with systems from other manufacturers, and therefore does not interfere with the vibration-isolated tabletop. To mount the enclosure, the breadboard and any accessories must first be removed from the frame. After the rubber pads from each corner of the frame are removed, the base tray of the enclosure can be placed on top of the frame. A hole in each corner of the tray allows contact between the breadboard and the isolators to be maintained.

For simplified cable management, this enclosure comes with two port holes in the rear panel, each with a clearance of Ø1.75" (Ø44.4 mm). Additional port holes can be added using the PSY405 Cable Port Kit (sold below). To help further organize your workspace, our Faraday enclosure is large enough to fit many of our ScienceDesk Accessories inside and is compatible with our 25 mm construction rails via the PSY404 Rail System Adapter Kit (sold below). Our ScienceDesk stainless steel posts can be installed inside the enclosure without any special adapters.

Please Note: The enclosure prevents the installation of our PSY101 Wrist Rest and our PSY250, PSY251, and PSY252 Sample Preparation Shelves.

Item # Shielding Effectiveness @ 10 MHz Outer Dimensions, Including Handles
(L x W x H)
Inner Dimensions
(L x W x H)
Port Hole Clearance
FAR01 55 dB 1036 mm x 1186 mm x 1027 mm
(40.8" x 46.7" x 40.4")
894 mm x 1044 mm x 894 mm
(35.2" x 41.1" x 35.2")
Ø1.75" (Ø44.4 mm) 
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FAR01 Support Documentation FAR01 Faraday Enclosure to Fit 750 mm x 900 mm ScienceDesk Frame $2,500.00
Today
Add To Cart
Cable Port Kit

Click to Enlarge
PSY405 Cable Port Fitted to Faraday Enclosure

While our Faraday enclosure offers two cable ports on its rear panel, additional ports can be added to any Faraday enclosure panel using our PSY405 Cable Port Kit. Each cable port kit enables the creation of one additional port with a clearance of Ø1.75" (Ø44.4 mm).

To install a new port, place one plate on either side of the enclosure's copper mesh and bolt them together. Then use a sharp blade or scalpel to cut away the mesh from the center aperture. Finally, fit the included protective rubber ring to the hole. A manual with detailed instructions is included with each cable port kit. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY405 Support Documentation PSY405 Faraday Cage Cable Port Kit $22.00
Today
Add To Cart
Single External Post Adapter

Click to Enlarge
Monitor Mounted via a PSY403 External Post Adapter, a PSY161 Post, and a PSY121 Monitor Support Bracket

The PSY403 External Post Adapter allows our ScienceDesk™ Stainless Steel Posts to be mounted outside of the Faraday enclosure. The adapter bolts to the upper rails of a ScienceDesk frame and provides a single post-mounting through hole. Common applications of this adapter include mounting a PSY132 keyboard holder, attaching a PSY191 instrument shelf, or mounting a monitor via a PSY121 monitor support bracket, as shown in the photo to the right. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY403 Support Documentation PSY403 Faraday Enclosure External Post Adapter $50.00
Today
Add To Cart
Post and Side Shelf Adapter

Click to Enlarge
PSY350 Side Shelf Mounted via the PSY401 Post and Side Shelf Adapter

The PSY401 post and side shelf adapter maximizes the mounting capabilities when using a ScienceDesk™ with a Faraday enclosure. It offers seven through holes for ScienceDesk™ stainless steel posts and allows for use of our post-mounted ScienceDesk accessories. Additionally, this adapter allows the PSY350 side shelf to be attached to a ScienceDesk frame equipped with an enclosure, thereby providing a large, 755 mm x 600 mm (29.7" x 23.6") work surface separate from the isolated experiment, as shown in the photo to the right. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY401 Support Documentation PSY401 750 mm Faraday Enclosure Post and Side Shelf Adapter $130.00
Today
Add To Cart
25 mm Rail System Adapter Plate Kit

Click to Enlarge
Steps to Secure a 25 mm Rail System Inside a Faraday Enclosure

The PSY404 Adapter Plate Kit allows our range of 25 mm construction rails and construction rail accessories to be attached to the inside edge of the Faraday enclosure frame, as shown in the photo to the right. This allows custom enclosure and shelving systems to be constructed. A common application of this adapter is to construct a custom mounting structure within the Faraday enclosure that does not disturb the vibration-isolated experiment.

The adapter plate kit includes two adapter plates, two countersunk 1/4"-20 screws, and two countersunk M6 screws. Each kit allows the user to attach two 25 mm construction rails to the Faraday enclosure frame or to attach one 25 mm construction rail at both ends. The inclusion of imperial and metric screws permits both imperial and metric rail systems to be constructed. 

For details on how to install the rails, please see the image to the right. In Figure 1, a countersunk 1/4"-20 screw from the kit is used to attach the adapter plate to one end of a 25 mm rail. Figure 2 shows two Low-Profile T-Nuts (our Drop-In T-Nuts can also be used) slipped into the frame. In Figure 3, the T-nuts allow the adapter plate to be attached to the rail using two user-supplied 1/4"-20, 3/8" long or M6, 10 mm long screws. One example of a possible final arrangement is shown in Figure 4.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PSY404 Support Documentation PSY404 Faraday Enclosure Adapter Plate Kit for 25 mm Construction Rails $40.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000