Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

CaF2 Positive Meniscus Lenses


Related Items







CaF2 Positive Meniscus Lenses

Common Specifications
Substrate MaterialVacuum-Grade Calcium Fluoride
Wavelength Range0.18 - 8.0 μm
AR Coating Range3 - 5 μm
Reflectance over Coating Range (Avg.)<2.0%
Diameters Available1/2" or 1"
Diameter Tolerance+0.00/-0.10
Thickness Tolerance±0.1 mm
Focal Length Tolerance±1%
Surface Quality40-20 (Scratch-Dig)
Spherical Surface Power*3λ/2
Spherical Surface Irregularity
(Peak to Valley)
λ/2
Centration≤3 arcmin
Clear Aperture≥90% of Diameter
Design Wavelength4 μm

*Much like surface flatness for flat optics, spherical surface power is a measure of the deviation between the surface of the curved optic and a calibrated reference gauge, typically for a 633 nm source, unless otherwise stated. This specification is also commonly referred to as surface fit.

Features

  • Vacuum-Grade Calcium Fluoride Substrate
  • Ø1/2" and Ø1" Versions Available
  • Broadband AR Coating for the 3 - 5 μm Range
  • Focal Lengths from 20.0 to 1000.0 mm

Thorlabs' Ø1/2" and Ø1" Calcium Fluoride (CaF2) Positive Meniscus Lenses, which offer high transmission from 0.18 - 8.0 μm, are available with a broadband AR coating optimized for the 3 - 5 μm spectral range deposited on both surfaces. This coating greatly reduces the surface reflectivity of the substrate, yielding an average transmission in excess of 96.8% over the entire AR coating range. See the Graphs tab for detailed information.

CaF2 is commonly used for applications requiring high transmission in the infrared and ultraviolet spectral ranges. The material exhibits a low refractive index, varying from 1.35 to 1.51 within its usage range of 180 nm to 8.0 μm. Calcium fluoride is also fairly chemically inert and offers superior hardness compared to its barium fluoride, magnesium fluoride, and lithium fluoride cousins.

Positive meniscus (convex-concave) lenses, which are thicker in the middle than at the edges and cause light rays to converge, are designed to minimize third-order spherical aberration. When used to focus a collimated beam, the convex side of the lens should face the source to minimze spherical aberration. They are often used in conjunction with other lenses to decrease the focal length, and therefore increase the numerical aperture (NA), of an optical assembly. Since a positive meniscus lens has a greater radius of curvature on the concave side of the lens than on the convex side, real images can be formed.

Optic Cleaning Tutorial
Optical Coatings and Substrates
Quick Links to Other Spherical Singlets
Plano-ConvexBi-ConvexBest FormPlano-ConcaveBi-ConcavePositive MeniscusNegative Meniscus

CaF2 AR Coating Curve

Shown above is a theoretical graph of the percent reflectivity of the AR coating as a function of wavelength. The average reflectivity in the 3 - 5 μm range is <2.0%. The blue shading indicates the region for which the AR coating is optimized.

Transmission of AR-Coated CaF2

Shown above is a graph of the theoretical transmission of an AR-coated calcium fluoride plano-convex lens. The blue shaded region denotes the 3 - 5 μm spectral range where the AR coating is optimized. For this wavelength range, the measured transmission is in excess of 95%.

Total Transmission of Optic (CaF2 Substrate + AR Coating)

The table below gives the approximate theoretical transmission of these AR-Coated optics for a few select wavelengths in the 0.18 - 8.0 μm range. To see an excel file that lists all measured transmission values for this wavelength range, please click here. Please note that the transmission values stated for wavelengths outside of the AR coating range are approximate and can vary significantly by coating lot.

Wavelength (μm)Total Transmission
0.20.210
0.40.361
0.60.284
0.80.453
1.00.481
1.20.799
1.40.838
1.60.641
1.80.932
2.00.794
Wavelength
(μm)
Total Transmission
2.20.733
2.40.704
2.60.858
2.80.972
3.00.977
3.20.971
3.40.972
3.60.968
3.80.962
4.00.960
Wavelength
(μm)
Total Transmission
4.20.965
4.40.972
4.60.975
4.80.969
5.00.952
5.20.927
5.40.898
5.60.868
5.80.839
6.00.815
Wavelength
(μm)
Total Transmission
6.20.795
6.40.779
6.60.767
6.80.759
7.00.753
7.20.750
7.40.749
7.60.750
7.80.751
8.00.754

Wavelength-Dependent Focal Length Shift
The paraxial focal length of a lens is wavelength dependent. The focal length listed under the Specs tab for a given lens corresponds to the value at the design wavelength (i.e., the focal length at 4 μm). Since CaF2 offers high transmission from 0.18 - 8.0 μm, users may wish to use these lenses at other popular wavelengths. Below is a table that gives the focal length (in millimeters) for each lens at fifteen popular wavelengths within the 0.18 - 8.0 μm range.

The first column lists the fifteen wavelengths for which the focal length was calculated. The first row lists the item numbers. Trace across the row of choice to the column of choice to find the focal length corresponding to that lens and that wavelength. For example, the focal length of an LE5234-E positive meniscus lens when used with 248 nm light is 69.82 mm. Note that the row denoting the focal lengths at the design wavelength is highlighted in orange.

Ø1/2" Positive Meniscus Lenses

Item_Wavelength image LE5838-E LE5243-E LE5234-E
248 nm 17.47 mm 43.67 mm 69.82 mm
405 nm 18.54 mm 46.34 mm 74.11 mm
488 nm 18.73 mm 46.83 mm 74.90 mm
532 nm 18.80 mm 47.00 mm 75.18 mm
588 nm 18.87 mm 47.17 mm 75.45 mm
633 nm 18.91 mm 47.27 mm 75.62 mm
780 nm 19.01 mm 47.51 mm 76.00 mm
850 nm 19.04 mm 47.59 mm 76.13 mm
1064 nm 19.11 mm 47.77 mm 76.41 mm
1310 nm 19.17 mm 47.92 mm 76.65 mm
1550 nm 19.22 mm 48.05 mm 76.86 mm
3000 nm 19.60 mm 49.00 mm 78.40 mm
4000 nm 20.00 mm 50.00 mm 80.00 mm
5000 nm 20.54 mm 51.36 mm 82.19 mm
8000 nm 23.47 mm 58.69 mm 93.97 mm

Ø1" Positive Meniscus Lenses

Item_Wavelength image LE5183-E LE5801-E LE5802-E LE5803-E LE5382-E
248 nm 34.94 mm 43.55 mm 64.92 mm 86.98 mm 130.96 mm
405 nm 37.08 mm 46.27 mm 69.16 mm 92.46 mm 138.99 mm
488 nm 37.47 mm 46.77 mm 69.94 mm 93.47 mm 140.46 mm
532 nm 37.60 mm 46.94 mm 70.22 mm 93.83 mm 140.98 mm
588 nm 37.74 mm 47.11 mm 70.48 mm 94.17 mm 141.48 mm
633 nm 37.82 mm 47.22 mm 70.65 mm 94.39 mm 141.80 mm
780 nm 38.01 mm 47.47 mm 71.03 mm 94.88 mm 142.52 mm
850 nm 38.08 mm 47.55 mm 71.16 mm 95.04 mm 142.75 mm
1064 nm 38.22 mm 47.73 mm 71.44 mm 95.40 mm 143.29 mm
1310 nm 38.34 mm 47.88 mm 71.68 mm 95.71 mm 143.74 mm
1550 nm 38.44 mm 48.01 mm 71.88 mm 95.98 mm 144.13 mm
3000 nm 39.20 mm 48.98 mm 73.41 mm 97.95 mm 147.00 mm
4000 nm 40.00 mm 50.00 mm 75.00 mm 100.00 mm 150.00 mm
5000 nm 41.09 mm 51.39 mm 77.17 mm 102.80 mm 154.09 mm
8000 nm 46.93 mm 58.86 mm 88.92 mm 117.92 mm 176.13 mm
Item_Wavelength image LE5414-ELE5990-E LE5656-E LE5714-E
248 nm 174.52 mm 437.36 mm 655.91 mm 874.98 mm
405 nm 185.26 mm 463.79 mm 695.60 mm 927.72 mm
488 nm 187.23 mm 468.62 mm 702.86 mm 937.37 mm
532 nm 187.92 mm 470.33 mm 705.43 mm 940.78 mm
588 nm 188.60 mm 471.98 mm 707.91 mm 944.08 mm
633 nm 189.03 mm 473.04 mm 709.50 mm 946.20 mm
780 nm 189.99 mm 475.40 mm 713.04 mm 950.90 mm
850 nm 190.30 mm 476.18 mm 714.22 mm 952.46 mm
1064 nm 191.01 mm 477.93 mm 716.84 mm 955.94 mm
1310 nm 191.62 mm 479.40 mm 719.06 mm 958.89 mm
1550 nm 192.14 mm 480.69 mm 720.99 mm 961.46 mm
3000 nm 195.98 mm 490.13 mm 735.18 mm 980.31 mm
4000 nm 200.00 mm 500.00 mm 750.00 mm 1000.00 mm
5000 nm 205.48 mm 513.44 mm 770.20 mm 1026.83 mm
8000 nm 234.98 mm 585.85 mm 878.98 mm 1171.31 mm
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
½ optic   1 2 inch lens   1 2 inch optic   1 2 lens   1 2 optic   1 inch lens   1 inch optic   1 lens   1 optic   12.7 mm lens   12.7 mm optic   12.7mm lens   12.7mm optic   25 mm lens   25 mm optic   25mm lens   25mm optic   AR Coated Lens   CaF2   concave singlet   convex lens   focus lens   IR AR Coated Lens   IR AR Coating   IR Lens   ir optics   lens   lenses   MIR AR Coated Lens   MIR AR Coating   MIR lens   positive meniscus   singlet   spherical lens   spherical lenses   spherical singlet  
Ø1/2" CaF2 Positive Meniscus Lenses, AR Coated: 3 - 5 µm
Item #DiameterFocal
Length
Radius of
Curvature 1
Radius of
Curvature 2
Center
Thickness
Edge
Thickness*
Back Focal
Length**
Reference
Drawing
LE5838-E 1/2" 20.0 mm 7.5 mm 72.4 mm 4.7 mm 1.4 mm 16.3 mm Positive Meniscus Lens Drawing
LE5243-E 1/2" 50.0 mm 15.0 mm 52.8 mm 3.0 mm 2.0 mm 47.1 mm
LE5234-E 1/2" 80.0 mm 20.0 mm 49.1 mm 3.0 mm 2.4 mm 76.5 mm

*Edge thickness given before 0.2 mm at 45o typical chamfer.
**Measured at the design wavelength, 4 µm.

Suggested Fixed Lens Mount: LMR05

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LE5838-E Support Documentation LE5838-E Ø1/2" CaF2 Positive Meniscus Lens, f = 20.0 mm, ARC: 3 - 5 µm $280.00
Today
LE5243-E Support Documentation LE5243-E Ø1/2" CaF2 Positive Meniscus Lens, f = 50.0 mm, ARC: 3 - 5 µm $280.00
Today
LE5234-E Support Documentation LE5234-E Ø1/2" CaF2 Positive Meniscus Lens, f = 80.0 mm, ARC: 3 - 5 µm $280.00
Today
Add To Cart
Ø1" CaF2 Positive Meniscus Lenses, AR Coated: 3 - 5 µm
Item #DiameterFocal
Length
Radius of
Curvature 1
Radius of
Curvature 2
Center
Thickness
Edge
Thickness*
Back Focal
Length**
Reference
Drawing
LE5183-E 1" 40.0 mm 15.0 mm 146.9 mm 8.9 mm 2.4 mm 33.1 mm Positive Meniscus Lens Drawing
LE5801-E 1" 50.0 mm 15.5 mm 55.2 mm 7.1 mm 2.0 mm 43.3 mm
LE5802-E 1" 75.0 mm 15.5 mm 28.0 mm 5.6 mm 2.0 mm 67.2 mm
LE5803-E 1" 100.0 mm 20.0 mm 36.8 mm 4.0 mm 1.7 mm 94.2 mm
LE5382-E 1" 150.0 mm 35.0 mm 78.6 mm 4.0 mm 2.7 mm 145.0 mm
LE5414-E 1" 200.0 mm 40.0 mm 75.9 mm 4.0 mm 3.0 mm 194.2 mm
LE5990-E 1" 500.0 mm 125.0 mm 317.8 mm 4.0 mm 3.6 mm 495.4 mm
LE5656-E 1" 750.0 mm 150.0 mm 290.8 mm 4.0 mm 3.7 mm 744.2 mm
LE5714-E 1" 1000.0 mm 250.0 mm 638.5 mm 4.0 mm 3.8 mm 995.4 mm

*Edge thickness given before 0.2 mm at 45o typical chamfer.
**Measured at the design wavelength, 4 µm.

Suggested Fixed Lens Mount: LMR1

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LE5183-E Support Documentation LE5183-E Ø1" CaF2 Positive Meniscus Lens, f = 40.0 mm, ARC: 3 - 5 µm $350.00
Today
LE5801-E Support Documentation LE5801-E Ø1" CaF2 Positive Meniscus Lens, f = 50.0 mm, ARC: 3 - 5 µm $350.00
Today
LE5802-E Support Documentation LE5802-E Ø1" CaF2 Positive Meniscus Lens, f = 75.0 mm, ARC: 3 - 5 µm $350.00
Today
LE5803-E Support Documentation LE5803-E Ø1" CaF2 Positive Meniscus Lens, f = 100.0 mm, ARC: 3 - 5 µm $350.00
Today
LE5382-E Support Documentation LE5382-E Ø1" CaF2 Positive Meniscus Lens, f = 150.0 mm, ARC: 3 - 5 µm $350.00
Today
LE5414-E Support Documentation LE5414-E Ø1" CaF2 Positive Meniscus Lens, f = 200.0 mm, ARC: 3 - 5 µm $350.00
Today
LE5990-E Support Documentation LE5990-E Ø1" CaF2 Positive Meniscus Lens, f = 500.0 mm, ARC: 3 - 5 µm $350.00
Today
LE5656-E Support Documentation LE5656-E Ø1" CaF2 Positive Meniscus Lens, f = 750.0 mm, ARC: 3 - 5 µm $350.00
Today
LE5714-E Support Documentation LE5714-E Ø1" CaF2 Positive Meniscus Lens, f = 1000.0 mm, ARC: 3 - 5 µm $350.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000