Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Laser Safety Barrier


Related Items







Laser Safety Barrier

Features

  • 5' x 6' (1.5 m x 1.8 m) Portable Barrier
  • ANSI and EN Certified*
  • Modular Design with Coupling Strip for Connecting Barriers in Series
  • No-Trip Design Base Eliminates Cross-Feet
  • All Components are Stored Within Base
  • Easy to Assemble Design Based on XE25 Rail System

Laser safety barriers are an essential laser safety component for use in many high-power laser labs where scattered light must be blocked to avoid the potential for irreparable eye damage. The SB5X6 barrier is designed for use in labs with high-power CW or pulsed lasers. To block both CW and pulsed lasers, two materials are used in conjunction. If the barrier material is damaged (i.e., laser burn, physical tear, etc.), the curtain should be replaced immediately; replacements can be ordered by contacting your local Tech Support office.

The barrier meets both ANSI and EN requirements for certification. For more details, including damage threshold levels, please see the Certification tab.

Compact Design
The 5' x 6' (1.5 m x 1.8 m) barrier is supported by a base with a footprint of only 60.2" x 12.3" (1.5 m x 30.8 cm). By not using cross-feet, the base eliminates the tripping hazard that many other laser barriers create. Mobility is provided via two fixed wheels on one end and two leveling feet on the other end. When one side of the barrier is lifted, it can be easily transported around your lab. When lowered, the leveling feet ensure that the barrier will remain stationary.

All construction components are stored in the base upon shipment. The barrier design is based on our XE25 rail system, which bolts together using locking collars and 1/4"-20 cap screws. The barrier material simply wraps around the construction rods and is secured onto the rods using hook and loop fasteners.

Couple Barriers Together
When a longer barrier is needed, multiple barriers can be connected in series with an included strip of laser barrier material. These strips attach to the barrier using hook and loop fasteners, making large barriers easy to build. If a different laser barrier configuration is needed for your lab, please contact our Tech Support team to discuss our custom capabilities.

*DISCLAIMER
The barrier materials have been tested individually by a 3rd party using ANSI or EN specifications as applicable. Due to manufacturing variances, mechanical wear, and laser damage, Thorlabs assumes no responsibility for laser barrier failure. Please consult your laser safety specialist before purchasing to ensure that the barrier is suitable for your application. To minimize risk, inspect the barrier before each use and ensure that it is in excellent condition.

EN Certification
CertificationTest ParametersDamage Threshold
EN 12254:D10.6 µm wavelength (CW)230 W/cm2
EN 12254:D1064 nm wavelength (CW)175 W/cm2
EN 12254:1998, I, A71064 nm wavelength, 200 µs pulses, 20 Hz47 J/cm2
EN 12254:1998, R, A61064 nm wavelength, 7 ns pulses, 20 Hz-
EN 12254:1998, R, A6532 nm wavelength, 5 ns pulses, 20 Hz-
ANSI Certification
Information about ANSI certification is available upon request; please contact Tech Support.

DISCLAIMER
The barrier materials have been tested individually by a third party using ANSI or EN specifications as applicable. Due to manufacturing variances, mechanical wear, and laser damage, Thorlabs assumes no responsibility for laser barrier failure. Please consult your laser safety specialist before purchasing to ensure that the barrier is suitable for your application. To minimize risk, inspect the barrier before each use and ensure that it is in excellent condition.

Laser Safety and Classification

Safe practices and proper usage of safety equipment should be taken into consideration when operating lasers. The eye is susceptible to injury, even from very low levels of laser light. Thorlabs offers a range of laser safety accessories that can be used to reduce the risk of accidents or injuries. Laser emission in the visible and near infrared spectral ranges has the greatest potential for retinal injury, as the cornea and lens are transparent to those wavelengths, and the lens can focus the laser energy onto the retina. 

Alignment Tools
Laser Barriers
Enclosure Systems
Blackout Materials
Laser Glasses
Laser Viewing Cards
Laser Safety Signs
Shutter and Controllers

Safe Practices and Light Safety Accessories

  • Thorlabs recommends the use of safety eyewear whenever working with laser beams with non-negligible powers (i.e., > Class 1) since metallic tools such as screwdrivers can accidentally redirect a beam.
  • Laser goggles designed for specific wavelengths should be clearly available near laser setups to protect the wearer from unintentional laser reflections.
  • Goggles are marked with the wavelength range over which protection is afforded and the minimum optical density within that range
  • Laser Barriers and Blackout Materials can prevent direct or reflected light from leaving the experimental setup area.
  • Thorlabs' Enclosure Systems can be used to contain optical setups to isolate or minimize laser hazards.
  • All beams should be terminated at the edge of the table, and laboratory doors should be closed whenever a laser is in use.
  • Do not place laser beams at eye level.
  • Carry out experiments on an optical table such that all laser beams travel horizontally.
  • Remove unnecessary reflective items such as reflective jewelry (e.g., rings, watches, etc.) while working near the beam path.
  • Be aware that lenses and other optical devices may reflect a portion of the incident beam from the front or rear surface.
  • Operate a laser at the minimum power necessary for any operation.
  • If possible, reduce the output power of a laser during alignment procedures.
  • Use beam shutters and filters to reduce the beam power.
  • Post appropriate warning signs or labels near laser setups or rooms.
  • Use laser sign lightboxes if operating Class 3R or 4 lasers (i.e., lasers requiring the use of a safety interlock).
  • Do not use Laser Viewing Cards in place of a proper Laser Barrier or Beam Trap.

 

Laser Classification

Lasers are categorized into different classes according to their ability to cause eye and other damage. The International Electrotechnical Commission (IEC) is a global organization that prepares and publishes international standards for all electrical, electronic, and related technologies. The IEC document 60825-1 outlines the safety of laser products. A description of each class of laser is given below:

ClassDescriptionWarning Label
1This class of laser is safe under all conditions of normal use, including use with optical instruments for intrabeam viewing. Lasers in this class do not emit radiation at levels that may cause injury during normal operation, and therefore the maximum permissible exposure (MPE) cannot be exceeded. Class 1 lasers can also include enclosed, high-power lasers where exposure to the radiation is not possible without opening or shutting down the laser. Class 1
1MClass 1M lasers are safe except when used in conjunction with optical components such as telescopes and microscopes. Lasers belonging to this class emit large-diameter or divergent beams, and the MPE cannot normally be exceeded unless focusing or imaging optics are used to narrow the beam. However, if the beam is refocused, the hazard may be increased and the class may be changed accordingly. Class 1M
2Class 2 lasers, which are limited to 1 mW of visible continuous-wave radiation, are safe because the blink reflex will limit the exposure in the eye to 0.25 seconds. This category only applies to visible radiation (400 - 700 nm).Class 2
2MBecause of the blink reflex, this class of laser is classified as safe as long as the beam is not viewed through optical instruments. This laser class also applies to larger-diameter or diverging laser beams. Class 2M
3RLasers in this class are considered safe as long as they are handled with restricted beam viewing. The MPE can be exceeded with this class of laser, however, this presents a low risk level to injury. Visible, continuous-wave lasers are limited to 5 mW of output power in this class. Class 3R
3BClass 3B lasers are hazardous to the eye if exposed directly. However, diffuse reflections are not harmful. Safe handling of devices in this class includes wearing protective eyewear where direct viewing of the laser beam may occur. In addition, laser safety signs lightboxes should be used with lasers that require a safety interlock so that the laser cannot be used without the safety light turning on. Class-3B lasers must be equipped with a key switch and a safety interlock.Class 3B
4This class of laser may cause damage to the skin, and also to the eye, even from the viewing of diffuse reflections. These hazards may also apply to indirect or non-specular reflections of the beam, even from apparently matte surfaces. Great care must be taken when handling these lasers. They also represent a fire risk, because they may ignite combustible material. Class 4 lasers must be equipped with a key switch and a safety interlock. Class 4
All class 2 lasers (and higher) must display, in addition to the corresponding sign above, this triangular warning signWarning Symbol
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: ivan.breslavetz
Posted Date: 2012-10-26 15:14:51.953
Dear Madam, dear Sir, I would like to know in which material is in the base of this laser barrier. I am overall interested knowing if it is magnetic or not. Best regards.
Poster: jlow
Posted Date: 2012-10-26 11:58:00.0
Response from Jeremy at Thorlabs: Most of the base is made from anodized aluminum. However, there are some parts that are made from steel and stainless steel and those are magnetic.
Click on any phrase below to search our site using our new Search Engine:
Beam Blocks Traps   beam dump   black out material   blackout material   divider   drape   laser barrier   laser curtain   laser drape   laser safety eyewear   laser safety glasses   laser wall   optical table enclosure    SB5X6  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SB5X6 Support Documentation SB5X6 5' x 6' (1.5 m x 1.8 m) Fixed Panel Laser Safety Barrier $1,250.00
3-5 Days
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000