Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LaserPort


Related Items







LaserPort

Features

  • Mount and Collimate a 5.6 mm or 9 mm Laser Diode
  • AR-Coated Aspheric Lens with 5 Degrees of Freedom
  • Pair with a FiberPort on a FiberBench to Fiber Couple Laser Diode
  • Ideal for Low-Power Laser Diodes
  • High-Power TEC Versions Available by Contacting Tech Support

Thorlabs' LaserPort mounts either a 5.6 mm or a 9 mm customer-supplied laser diode and collimates the laser's emitted light. It offers 5-axis (X, Y, Z, Pitch, and Yaw) adjustment of an aspheric lens relative to a laser diode, allowing the user to adjust the lens for optimum collimation performance. As the LaserPort does not offer TEC control, dissipating heat from the diode is essential for stable power and wavelength output. To accomplish this and to electrically insulate the diode, the LaserPort features a ceramic mounting seat for the diode. To drive the laser diode, we suggest using our SR9 cables; however this configuration will provide an electrical connection only, not strain relief. These cables are designed to accommodate various pin configurations and can be easily integrated with our Laser Diode Current Controllers.

Temporary Fiber Pigtail
The highly-stable 5-axis adjustment, combined with the thermal properties of the mount, provides the LaserPort with excellent stability characteristics. As can be seen at the top right of this webpage, the LaserPort can be paired with a FiberPort on a FiberBench for fiber coupling applications. Depending on the divergence angle of the laser diode, a diode can be coupled into single mode fiber with better than 60% efficiency. This essentially creates a temporary fiber pigtail where the laser diode can be easily swapped. As a testament to this setup's stability, our tests have shown initial coupling efficiency to single mode fiber of 62% only decreasing to 58% over a 7 day period.

Item #Lens EFLCoating RangeMax Beam DivergenceCollimated Output Beam Diameter*Laser Diode Package
PAL5-A2.7 mm350 - 700 nm31°0.5 - 2.7 mm5.6 mm
PAL5-B2.7 mm650 - 1050 nm31°0.5 - 2.7 mm5.6 mm
PAL5-C2.7 mm1050 - 1620 nm31°0.5 - 2.7 mm5.6 mm
PAL9-A2.7 mm350 - 700 nm31°0.5 - 2.7 mm9 mm
PAL9-B2.7 mm650 - 1050 nm31°0.5 - 2.7 mm9 mm
PAL9-C2.7 mm1050 - 1620 nm31°0.5 - 2.7 mm9 mm

*Dependent on the divergence angle of the laser diode.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: Thorlabs
Posted Date: 2010-10-28 21:23:22.0
Response from Javier at Thorlabs to Patrick: we currently do not offer a similar product for TO3, TO5, and TO8 LD packages. The lens could potentially be replaced, but the NA and focal length specifications of the new lens would have to be similar, or else the mechanic design would have to be modified significantly. I will contact you directly to discuss the possibility of a customized solution.
Poster: berthoud
Posted Date: 2010-10-28 15:58:02.0
Do you have similar product to holding a TO3, TO5 and TO8 laser diode package ? If not do you intend to develop those ? If not could we easily adapt the back side flange for accomodating those laser packages ? As we intend to use difference aspheric lens (e.g C230TME-B), can you order laser port with the propoer lens, or order separately laser port without the lens and the proper lens ? Regards, Patrick
Click on any phrase below to search our site using our new Search Engine:
collimator   diode laser mount   fiberport laser   focusing a laser diode   laser collimation   laser diode collimation   laser diodes   laser fiber coupling   laser holder   laser port   ofr  
5.6 mm Laser Diode Mounts
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PAL5-A Support Documentation PAL5-A LaserPort for 5.6 mm Laser Diode, f = 2.7 mm, 350 - 700 nm $460.00
Today
PAL5-B Support Documentation PAL5-B LaserPort for 5.6 mm Laser Diode, f = 2.7 mm, 650 - 1050 nm $460.00
Today
PAL5-C Support Documentation PAL5-C LaserPort for 5.6 mm Laser Diode, f = 2.7 mm, 1050 - 1620 nm $460.00
Today
Add To Cart
9 mm Laser Diode Mounts
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PAL9-A Support Documentation PAL9-A LaserPort for 9.0 mm Laser Diode, f = 2.7 mm, 350 - 700 nm $460.00
Today
PAL9-B Support Documentation PAL9-B LaserPort for 9.0 mm Laser Diode, f = 2.7 mm, 650 - 1050 nm $460.00
Today
PAL9-C Support Documentation PAL9-C LaserPort for 9.0 mm Laser Diode, f = 2.7 mm, 1050 - 1620 nm $460.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000