Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Complete LD/TEC Controller with Mount


Related Items











Complete LD/TEC Controller with Mount

Features

  • Laser Diode Driver Integrated with TEC Controller
  • 14-Pin Butterfly Mount
  • Controlled via RS-232 Interface
  • Laser-Enabled LED Indicator
  • Suited for Use with BOAs, SOAs, SLDs, and FPLs

The LDC1300B Laser Diode Controller combines a laser driver, thermoelectric cooler (TEC) controller, and butterfly mount into a compact package that can be controlled through an RS-232 interface. The controller is well suited for use with our Fabry-Perot Lasers, Superluminescent Diodes, Semiconductor Optical Amplifiers (SOA), and Booster Optical Amplifiers (BOA) that have an integrated TEC in a 14-pin butterfly package.

The LDC drive board can deliver source currents up to 1 A and TEC currents of 2.5 A. The controller is adjusted for stable operation at 25 °C, assuming adequate heat sinking of the device. An LED indicator light is illuminated when the laser diode is enabled. The controller is also equipped with a monitor photodiode sensor that has an FC mating port that can be used to measure the output power (in either dBm or mW) of the device.

Each unit ships with an external 5 V power supply, location-specific power cord, RS-232 cable, driver software, and a manual. The included software provides complete computer control of the Laser Diode Controller System. If desired, all current settings for the connected device can be saved in non-volatile memory and implemented each time power is turned on.

A drawing of the LDC1300B can be found in the attached spec sheet.

Electrical ParametersMinTypicalMax
Supply Current  2.4 A
Supply Voltage4.5 V5 V5.5 V
Drive Current  1000 mA
Drive Current Resolution 16 Bit 
TEC Set Point10 oC 40 oC
TEC Step 0.1 oC 
Update Rate 3 Hz 
Computer Interface
CompatibilityWindows 95, 98, NT, 2000, or XP
InterfaceRS-232
General   
Operation Temperature* 25 oC
Footprint85 mm x 140 mm (3.35" x 5.51")

*The chip temperature will be maintained by the TEC as long as the case is maintained at a temperature between 0 and 70 oC

Laser Diode Controller Selection Guide

The table below is designed to give a quick overview of the key specifications for our laser diode controllers. For more details and specifications, or to order a specific item, click on the appropriate item number below.

Item #Drive CurrentCompliance VoltageCCaCPbModulationPackage
LDC200CV20 mA6 VYes!Yes!ExternalBenchtop
VLDC00225 mA5 VYes! Int/ExtOEM
VITC00225 mA5 VYes! Int/ExtOEM
LDC201CU100 mA5 VYes!Yes!ExternalBenchtop
LD2000100 mA3.5 V Yes!ExternalOEM
LD2000R100 mA3.5 V Yes!ExternalOEM
EK2000100 mA3.5 V Yes!ExternalOEM
LDC202C200 mA10 VYes!Yes!ExternalBenchtop
TLD001200 mA8 VYes!Yes!ExternalT-Cube
IP250-BV250 mA8 VcYes!Yes!ExternalOEM
LD1100250 mA6.5 Vc Yes! --OEM
LD1101250 mA6.5 Vc Yes!--OEM
EK1101250 mA6.5 Vc Yes!--OEM
EK1102250 mA6.5 Vc Yes!--OEM
LD1255R250 mA3.3 VYes! ExternalOEM
LDC205C500 mA10 VYes!Yes!ExternalBenchtop
IP500500 mA3 VYes!Yes!ExternalOEM
LDC210C1 A10 VYes!Yes!ExternalBenchtop
LDC220C2 A4 VYes!Yes!ExternalBenchtop
LD30002.5 A--Yes! ExternalOEM
LD3000R2.5 A--Yes! ExternalOEM
LDC240C4 A5 VYes!Yes!ExternalBenchtop
LDC40055 A10 VYes!Yes!Int/ExtBenchtop
LDC40205 A10 VYes!Yes!Int/ExtBenchtop
Dual Temperature and Current Controllers
LDC1300B1 A5 VYes!Yes!--OEM
ITC40011 A>10 VYes!Yes!Int/ExtBenchtop
ITC40055 A>10 VYes!Yes!Int/ExtBenchtop
ITC402020 A>10 VYes!Yes!Int/ExtBenchtop

a Constant Current
b Constant Power
c When using a 12 V Power Supply

We also offer a variety of rack mounted laser diode current & temperature controllers (OEM Modules, TXP Rack Modules, PRO8 Rack Modules)

LDC Pin Configuration

Please note that the device is mounted on the LDC board such that the ouput of the device is oriented towards the LED on the LDC board.

Pin-to-Connector Configuration
1TEC Anode
2Thermistor
3No Contact
4No Contact
5Thermistor
6No Contact
7No Contact
8No Contact
9No Contact
10Device Anode
11Device Cathode
12No Contact
13Case
14TEC Cathode

Software for the LDC1300B Controller

Software

Version 2.5

Standard software application packages, drivers, and programming guide.

Software Download

PC Software Interface

Below is a full screen shot of the layout of the main Laser Diode Controller (LDC) window. The screen is divided into six main panels: Main Chart Display (upper left), Instantaneous Measurement (upper right), Current Source (lower left), TEC Drive, Communications, and Connection Status (bottom right). To establish communication between the PC and the Laser Diode Controller, choosing the correct COM port in the Connections window and pressing the "CONNECT" button. Once connected, the main LDC screen will update the device parameters continuously. Instantaneous measurements are displayed in the Measurement portion of the main screen, while a rolling chart of the active measurements is displayed in the main area. The user can select which measurements to display via toggle switches in the Measurements section. The graphs can also be easily re-scaled. To end the session, simply click on the "QUIT" button in the lower right-hand corner of the screen.

LDC Screen Shot
Figure 1. Full Screen Shot of the main Laser Diode Controller window

TEC Controller Screen

TEC Controller

Once a device is installed, the LDC main panel will immediately show the device temperature being monitored. The device set point can be changed either by typing the desired value directly into the "Set Temperature" box on the TEC Controller portion of the main screen or by using the up/down arrows to change the temperature in 0.1oC steps. The TEC tuner window is selected from the Functions menu as shown in Figure 2 to the right.

If the TEC's temperature is stable, temperature traces will settle to a steady value after a short period of time. If the temperature of the TEC is unstable , oscillations of increasing magnitude will be evident in the temperature trace.

The LDR features a safety lockout mechanism to reduce the risk of damage to the device as a result of improper TEC controller settings, incorrect TEC wiring, or inadequate heat sinking. If the temperature deviation is ever larger than 0.5 oC for a period of time exceeding the set "Lockout Time," then the TEC and current source are both locked out. The lockout time, which has a default setting of 30 units (about 10 s), can be adjusted by the user.

Current Source

The current source (refer to Fig. 1) is turned on/off by clicking the "ON" button. Upon activation, the set current is applied to the device, and the LED indicator light is illuminated.

Prior to activating the current source, set the current limit for the device. To change the set current, either directly type it into the box or use the slider button. As the current is changed, all monitored parameters will be displayed and automatically updated in the measurement panel and graphically in the main window.

If preferred, the current source can also be used in constant power mode. In this case, set the desired power in dBm (or mW). The driver will then try to maintain the set value using feedback from the photodiode.

Standalone Driver Configuration

The board can be used as a standalone driver. Under the Functions Menu, you can select "Save Settings" to save the state of the board to non-volatile memory. The driver will then boot up in this state every time power is applied.

Power-Voltage-Current Graphs

The software included with these controllers is capable of producing L-V-I [Optical Power (Light)-Voltage-Current] plots that can be viewed on the screen or exported in .csv (comma separated value) format for use with other programs such as Microsoft Excel.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: bdada
Posted Date: 2012-02-24 16:36:00.0
Response from Buki at Thorlabs.com to khokhlova: Thank you for your feedback. The LDC1300B controller has an RS232 communication port. You can use an RS232-to-USB converter if you only have a USB port is available. Labview program can be used to control the LDC1300B. We do not have sample Labview programs. The communication protocol is based on RS232 and a programming guide is included on the CD that ships with the unit. Please contact TechSupport@thorlabs.com if you have any questions.
Poster: khokhlova
Posted Date: 2012-01-10 09:56:12.0
Dear Sir or Madam, we are going to buy Complete LD/TEC Controller with Mount, but we are not quite sure if this controller is compatible with LabView. Namely, do you have any test examples of program for LabView? Thank you in advance, Maria Khokhlova
Click on any phrase below to search our site using our new Search Engine:
Butterfly Package   DIL Package   diode laser mount   diode-laser mount   Laser Diode Controller   Laser Diode Controllers   laser diode socket   LD Controller   LD Controllers   LDC 1300 BFL   LDC 1300 DIL   SOA  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LDC1300B Support Documentation LDC1300B Laser Diode Controller for Butterfly Packages $1,895.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000