Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

4-Channel Digital Lab Timer


Related Items





4-Channel Digital Lab Timer

Features

  • 4 Timer Channels, Each with 100 Hour Countdown
  • Large LCD Display
  • Includes Clock, Stopwatch, and Time-Out
  • Battery Operated with 1.5 V Button Battery (GPA76)

This advanced timer, with a large, 19 mm LCD screen, features four separate timer channels. Each channel can be set to count down from 1 second to 99 hours, 59 minutes, 59 seconds. When the timer reaches zero, a high-decibel alarm will sound for 1 minute and the timer will begin counting up, measuring the elapsed time.

Each channel can be used as a stopwatch or countdown timer. The four channels can be operated independently of each other and used in any combination of functions. The unit also displays the time of day.

The unit can be mounted using the magnetic strip in the back, attached using the clip, placed on a desktop using the dropdown kickstand, or attached to a lanyard through a hole in the clip.

Each timer comes with a certificate from an ISO 17025 calibration laboratory accredited by A2LA to indicate instrument traceability to standards provided by the National Institute of Standards and Technology.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: bdada
Posted Date: 2012-02-15 11:00:00.0
Response from Buki to pmpbruckie: Thank you for your feedback on the CDLT4. We have contacted you with a PDF manual for this product. If you have any further questions, please contact us at techsupport@thorlabs.com.
Poster: pmpbruckie
Posted Date: 2012-02-15 04:23:10.0
I have this timer but I have lost the manual. Could you mail me a manual in pdf? I can't reset the clock anymore :(
Click on any phrase below to search our site using our new Search Engine:
clock   countdown   stop   stopwatch   time   timer   watch  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
CDLT4 Support Documentation CDLT4 4-Channel Digital Lab Timer and Stopwatch $42.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000