Thorlabs' ScienceDesk frame has isolator mounting platforms in each of the interior four corners of the top-rail. These platforms are fitted with rigid, standard passive, heavy-duty passive, or active isolator supports for optical tabletops depending on the model chosen. A overview of the vibration isolator options can be found in the Selection Guide.
Rigid Supports
Set of Four Max Load Capacity: 1540 lbs (700 kg)
Non-Skid, Rubberized Optical Tabletop Contact Pad
Rigid supports are non-isolating optical tabletop supports. They consist of a steel mounting tray welded into each corner of the frame. Each tray has 3 contact pads made from a rubberized material. The non-slip rubberized material prevents the position of the optical tabletop from drifting within the optical tabletop well of the ScienceDesk frame. The mounting trays are tested at the factory to ensure they are level. ScienceDesk frames with rigid supports are offered by Thorlabs for use in applications that are not sensitive to vibrations but that can still benefit from the ergonomic design and flexibility of the ScienceDesk system. For instance, applications like microscope slide preparation and low resolution semiconductor inspection might not require an isolated work surface, but the researcher or technician still needs to perform delicate tasks for prolonged periods of time in an environment that can support the preparation and inspection tools required for the application.
Product
PerformancePlus
Performance
Performance, Solid Surface
Finish & Construction
Breadboard thickness
60 mm (2.4")
Flatness, Ove Any 0.3 m2
±0.10 mm (±0.004")
±0.15 mm (±0.006")
±0.15 mm (±0.006")
Construction
Athermalized, Triple-Plate, Double Honeycomb-Core
Athermalized, Double-Plate, Single-Honeycomb Core
Top and Bottom Plates
5 mm (3/16") Thick, Magnetic Stainless Steel
Main Core
High-Density Plated Steel Honeycomb
Intermediate Core
13 mm (0.15")Thick Plated Steel Sealing Cup Cell Size: ~1.6 cm2 (0.25 in2)
n/a
Damping
Enhanced Proprietary Damping
Proprietary Broadband Damping
Sides
Black, Laminated-Steel Sides, Slightly Inset
Finish
Top Plate is Brush Finished
Mounting Holes
Metric
M6 Tapped on 25 mm Centers
Solid Surface
Imperial
1/4"-20 Tapped Holes on 1" Centers
Solid Surface
Distance from Edge to First Hole
Metric
50 mm on All Sides
Solid Surface
Imperial
2.0" on All Sides
Solid Surface
PerformancePlus Series: Weights and Dimensions
Item #
PBI11112
PBI51512
Dimensions (L x W x H)
4' x 2.5' x 2.4"
1200 mm x 750 mm x 60 mm
Unpackaged
Mass (kg)
102
102
Weight (lbs)
225
225
Performance Series: Weights and Dimensions
Item #
PBH11112
PBH51512
Dimensions (L x W x H)
4' x 2.5' x 2.4"
1200 mm x 750 mm x 60 mm
Unpackaged
Mass (kg)
88
88
Weight (lbs)
194
194
Performance Series, Solid Surface: Weights and Dimensions
Item #
PBH11112/NH
PBH51512/NH
Dimensions (L x W x H)
4' x 2.5' x 2.4"
1200 mm x 750 mm x 60 mm
Unpackaged
Mass (kg)
82
80
Weight (lbs)
181
176
Loading...
Posted Comments:
No Comments Posted
No tags entered
Add the ScienceDesk Frame You Selected to Your Cart.
Rigid Frame Modular Design Allows for Customization of Workspace
Full Range of Adaptable Accessories Available
Easy to Relocate
Welded Steel Frame (No Assembly Required)
Load Capacity: 1545 lbs (700 kg)
Rigid ScienceDesk Frames do not isolate the optical tabletop working surface from external vibrations. However, they are commonly used in laboratory environments for applications that are not overly sensitive to vibrations.
Stiffest tabletop with the highest level of dampening.
Performance*,Tapped Holes in Work Surface
Stiff tabletop with good dampening, offering a balance of cost and performance.
Performance, Solid Work Surface**
Stiff tabletop with good dampening, offering a balance of cost and performance.
*These tabletops are also available in a 4.3” thick version. **Standard and custom non-magnetic tables are also offered
Excellent Surface Flatness up to ±0.1 mm over any 0.3 m2
Athermalized Design for Excellent Thermal Stability
Dual Layer, Honeycombed Structure Provides Good Dampening
1/4"-20 Holes on 1" Center (Imperial) M6 Holes on 25 mm Center (Metric)
The PBH (Performance Series) tabletops are recommended for applications that do not require you to put sources of vibration on the tabletop. For more information see the Tabletop tab above.
Locking Mechanism Prevents Unintentional Movement Max Load: 320 kg (704 lbs) (set of four)
Our Casters come in a set of four and attach to the bottom of a ScienceDesk frame to convert the ScienceDesk into a mobile workstation. Once the ScienceDesk is in your desired location, feet can be lowered on each leg of the frame to provide a stable work environment. The Casters feature a locking mechanism to prevent inadvertent movement when the frame's feet are not lowered. If Casters are ordered at the same time as a ScienceDesk, they will be fitted to the frame before shipment.
300 mm x 278 mm (11.8" x 10.9") and 300 mm x 500 mm (11.8" x 19.7") Shelf Sizes
Max Load: 20 kg (44 lbs)
PSY191 and PSY192 Include 750 mm (29.5") Post
PSY191/S and PSY192/S can be Fitted Without Removing Post
The post of the instrument shelf assembly mounts to the upper rails (excluding the front rail) of the ScienceDesk bases. The PSY191 shelf unit measures 300 mm x 278 mm (11.8" x 10.9") while the PSY192 measures 300 mm x 500 mm (11.8" x 19.7"). If more shelf space is required, the PSY191/S and PSY192/S additional shelf units can be mounted to the same post. The split-clamp design allows the shelf to be fitted anywhere on the post without removing the existing shelf.
A ScienceDesk Fitted with a PSY212 and PSY202/S
Overhead Shelf (PSY212)
1200 mm Wide
300 mm (11.8") Shelf Depth
Max Load: 50 kg (110 lbs
Two 750 mm (29.5") High Posts Included
The PSY202 Overhead Shelf spans the width of the ScienceDesk and is supported by two 750 mm (29.5") high posts (included). The shelf slides along the posts to set the height above the working surface. As seen in the image to the right, two shelves can be mounted on a single set of supporting posts. To purchase an additional shelf (support posts not included), select a PSY202/S shelf unit to go with the PSY212 unit.
Not in Contact with Tabletop Max Load: 15 kg (33 lbs)
The preparation shelf rests on the upper rails of the ScienceDesk, creating usable workspace next to an imaging sytem without disturbing the isolated tabletop. The shelf can be easily repositioned by sliding it along the frame.
Keeps Arms Elevated Above Tabletop
Padded for Comfort
The ergonomic Wrist Rest, designed to provide the optimum height and angle for adjusting nanopositioning stages, enables operators to perform delicate instrument adjustments with higher accuracy and lower fatigue. The Wrist Rest is adjustable and mounts to the upper front bar of the ScienceDesk frame. The padded portion of the Wrist Rest is molded foam to provide extra comfort for the user. The Wrist Rest comes complete with mounting studs and locking bolts.
Compatible with 75 mm x 75 mm and 100 mm x 100 mm VESA Patterns
Mounts to a Ø1.5" Post (Not Included)
The PSY121 flat screen support bracket is compatible with 75 mm x 75 mm and 100 mm x 100 mm VESA mounting patterns. These mounting patterns are typically used on small to medium LCD displays. It has articulated arms which allow for more flexible positioning.
A Ø1.5" post must be used with these mounts and is not included. An acceptable post is our PSY160 (below). A post from an Overhead Shelf or Instrument Shelf may also be used.
Articulating Arm Keyboard and Mouse Holder Includes Wrist Rest Attaches to ScienceDesk Frame
The frame-mounted Keyboard Holder is suitable for most keyboards and mouse pads. It fixes to the side rails and provides 360° horizontal positioning and vertical adjustment
Length: 750 mm (29.5") and 1000 mm (39.4") Ideal for Monitor Mount or P-Post Accessories M16 Bolt Attaches to Outside Rails of ScienceDesk
These posts are available in lengths of 750 mm or 1000 mm (29.5" and 39.4") and are compatible with our monitor mounts. Note that 750 mm long posts are included with the Overhead and Instrument Shelves.
The TA2 Post Adapter allows a Ø1.5" ScienceDesk post to be fitted to an optical table or breadboard. With this adapter, post-mounted ScienceDesk accessories such as monitor mounts, keyboard rests, and shelves can compliment nearly any standard breadboard or table, increasing usable workspace.
The adapter features elongated slots and is supplied with a replacement post stud, together with M6 and 1/4"-20 bolts to fit to either metric or imperial work surfaces. Two adapters are necessary to attach the two posts required for fitting an overhead shelf unit. The adapter is fitted to the ScienceDesk posts via an M16 counterbore.