Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

ScienceDesk Frames


Related Items









ScienceDesk Frames

Applications

  • Microscopy
  • Micro-Injection / Micro-Manipulation
  • Optical Lithography
  • Semiconductor Inspection, Testing, and Research
  • Nanopositioning Systems
  • Holography

ScienceDesk Features

Features

  • Ergonomic Design with a Flexible Line of Accessories
  • Welded Steel Frame (No Assembly Required)
  • Corner Desk and Breadboard Option Now Available
  • Integrated Breadboard Well Prevents Incidental Contact with the Optical Breadboard
  • Accessory Post Mounting Points Every 100 mm Along Top Rails
  • Adjustable Leveling Feet
  • Available Accessories: PC Shelf, Bottom Shelf, Side Shelf, Instrument Shelf, Rear Shelf, Breadboard Shelf, Monitor Mount, Keyboard Arm, Castors, and Wrist Rest

The ScienceDesk frame melds function and form to produce a portable industry-leading vibration isolation platform. ScienceDesk frames feature a durable welded steel construction and the optical breadboard (working surface) is inset in the ScienceDesk frame so that it is protected from incidental contact. The ScienceDesk frame is available for five different sized work surfaces:

  • 2' x 3' (600 mm x 900 mm) (Rigid and Passive Models Only).
  • 2.5' x 3' (750 mm x 900 mm)
  • 2.5' x 4' (750 mm x 1200 mm)
  • 3' x 4' (900 mm x 1200 mm)
  • Corner Desk with Work Surface Area of 0.7m²

Independent of the work surface size, the ScienceDesk frame supports the optical breadboard at all four corners with a choice of four types of vibration isolators (please see the Isolators tabs):

  • Rigid (No Isolation)
  • Standard Passive
  • Heavy-Duty Passive
  • Active (Self-Leveling)
    [Note: the 5' x 6' (1500 mm x 1800 mm) option is only available with active isolation]

Corner Desk:
In addition to standard rectangular frames, a ScienceDesk option is also available that fits in the corner of the lab/room. Available with active, heavy-duty passive, or rigid isolation supports, these desks are offered with our best, PerformancePlus series breadboard and offer a work surface area of 0.7m². They are compatible with 2' (600 mm) deep lab furniture. These desks are described briefly below. For complete details, please see our Life Sciences section.

Frame Selection

Building a ScienceDesk workstation usually starts with choosing the frame followed by the optical breadboard and concludes with the accessories. When choosing a ScienceDesk frame only two criteria need to be considered: the size of the work surface desired and the level of vibration isolation for that work surface. Thorlabs supports all three sizes of frames with a complete line of optical breadboards and ScienceDesk accessories. A brief description of the isolation types is below while specifications and a more in-depth discussion can be found on the Specs and Isolators tab, respectively.

Rigid ScienceDesk Frames do not isolate the optical breadboard working surface from external vibrations. However, they are commonly used in laboratory environments for applications that are not overly sensitive to vibrations.

Passive ScienceDesk Frames (0.15 Transmissibility @ 10 Hz) provide an isolated work surface for use in vibration sensitive applications located in a laboratory environment or to isolate a work surface from the vibrations present in a noisy environment. See the Specs tab for information about the load capacity of the standard and heavy-duty passive isolators. These frames are frequently used for imaging applications with micron resolution. The pneumatic isolators on the passive desks do not require a constant air supply once inflated with a simple air pump (PTA127).

Active ScienceDesk Frames (0.035 Transmissibility @ 10 Hz) provide the highest level of isolation available in this line of compact, portable, and ergonomic workstations. These frames are frequently used for imaging applications with sub-micron resolution. The pneumatic isolators in the active ScienceDesk require a constant source of pressurized air. In addition, this isolation system will adjust the pressure in each isolator to keep the optical breadboard surface level even when the distribution of weight on the optical breadboard is changed.

To complete the ScienceDesk workstation, select an optical breadboard and the ScienceDesk accessories required for your application.

ScienceDesk Breadboards

ScienceDesk compatible optical breadboards are available with or without holes in magnetic stainless steel and with holes in non-magnetic steel.

ScienceDesk Breadboards

ScienceDesk Accessories provide all of the features required to customize a ScienceDesk frame into an efficient workspace.

Thorlabs also manufactures a complete line of vibration isolation products ranging from optical tables and supports to optical breadboards and support frames in a wide variety of sizes.

ScienceDesk Frames with Rigid Isolators SDR6090SDR7590SDR75120SDR90120
Load Capacity 1540 lbs (700 kg)
Height 800 mm (31.5")
Leveling Feet Height Adjustment Range ±15 mm (0.59")
Optical Breadboard Working Surface Size600 mm x 900 mm
(2' x 3')
750 mm x 900 mm
(2.5' x 3')
750 mm x 1200 mm
(2.5' x 4')
900 mm x 1200 mm
(3' x 4')
Outer Frame Dimensions (Depth x Width)795 mm x 1095 mm
(2.6' x 3.6')
945 mm x 1095 mm
(3.1' x 3.6')
945 mm x 1395 mm
(3.1' x 4.6')
1095 mm x 1395 mm
(3.6' x 4.6')
Frame Weight (Mass)138.6 lbs (63 kg)144.1 lbs (65.5 kg)151.8 lbs (69 kg)160.6 lbs (73 kg)
Shipping (Packed Frame) Weight (Mass)244.2 lbs (111 kg)264.6 lbs (120 kg)308.7 lbs (140 kg)315.3 lbs (143 kg)
ScienceDesk Frames with
Standard Passive Isolators
SDP6090SDP7590SDP75120SDP90120
Vertical Resonant Frequency* 3.5 Hz
Vertical Transmissibility at Resonance* 24 dB
Vertical Transmissibility at 10 Hz*  -16 dB (0.15 Transmissibility Ratio)**
Load Capacity 50 to 570 lbs (24 to 260 kg)
Maximum Isolator Air Pressure 496 kPa (72 psi)
Height 800 mm (31.5")
Leveling Feet Height Adjustment Range ±15 mm (0.59")
Optical Breadboard Working Surface Size600 mm x 900 mm
(2' x 3')
750 mm x 900 mm
(2.5' x 3')
750 mm x 1200 mm
(2.5' x 4')
900 mm x 1200 mm
(3' x 4')
Outer Frame Dimensions (Depth x Width)795 mm x 1095 mm
(2.6' x 3.6')
945 mm x 1095 mm
(3.1' x 3.6')
945 mm x 1395 mm
(3.1' x 4.6')
1095 mm x 1395 mm
(3.6' x 4.6')
Frame Weight (Mass)140.8 lbs (64 kg)146.3 lbs (66.5 kg)154 lbs (70 kg)162.8 lbs (74 kg)
Shipping (Packed Frame) Weight (Mass)253.5 lbs (115 kg)277.8 lbs (126 kg)304.2 lbs (138 kg)324.1 lbs (147 kg)
ScienceDesk Frames with
Heavy-Duty Passive Isolators
SDH7590SDH75120SDH90120
Vertical Resonant Frequency*3.5 Hz
Vertical Transmissibility at Resonance*24 dB
Vertical Transmissibility at 10 Hz* -16 dB (0.15 Transmissibility Ratio)**
Load Capacity 300 to 1540 lbs (135 to 700 kg)
Maximum Isolator Air Pressure496 kPa (72 psi)
Height800 mm (31.5")
Leveling Feet Height Adjustment Range±15 mm (0.59")
Optical Breadboard Working Surface Size750 mm x 900 mm
(2.5' x 3')
750 mm x 1200 mm
(2.5' x 4')
900 mm x 1200 mm
(3' x 4')
Outer Frame Dimensions (Depth x Width)945 mm x 1095 mm
(3.1' x 3.6')
945 mm x 1395 mm
(3.1' x 4.6')
1095 mm x 1395 mm
(3.6' x 4.6')
Frame Weight (Mass)148.5 lbs (67.5 kg)156.2 lbs (71 kg)165 lbs (75 kg)
Shipping (Packed Frame) Weight (Mass)363.8 lbs (165 kg)308.6 lbs (140 kg)319 lbs (145 kg)
ScienceDesk Frames with Active IsolatorsSDA7590SDA75120SDA90120SDA150180
Vertical Resonant Frequency*1.5 Hz
Horizontal Resonant Frequency*1.4 Hz
Vertical Transmissibility at Resonance*13 dB
Horizontal Transmissibility at Resonance21 dB
Vertical Transmissibility @ 10 Hz -29 dB (0.035 Transmissibility Ratio)**
Horizontal Transmissibility @ 10 Hz -27 dB (0.043 Transmissibility Ratio)**
Load Capacityc1540 lbs (700 kg)
Self-Leveling Repeatability±0.5 mm (0.02")
Maximum Isolator Air Pressure551 kPa (80 psi)
Height800 mm (31.5")
Leveling Feet Height Adjustment Range±15 mm (0.59")
Optical Breadboard Working Surface Size750 mm x 900 mm
(2.5' x 3')
750 mm x 1200 mm
(2.5' x 4')
900 mm x 1200 mm
(3' x 4')
1500 mm x 1800 mm
(5' x 6')
Outer Frame Dimensions (Depth x Width)945 mm x 1095 mm
(3.1' x 3.6')
945 mm x 1395 mm
(3.1' x 4.6')
1095 mm x 1395 mm
(3.6' x 4.6')
1595 mm x 1995 mm
(5.6' x 6.6')
Frame Weight (Mass)165 lbs (75 kg)173.8 lbs (79 kg)178.2 lbs (81 kg)266.2 lbs (121 kg)
Shipping (Packed Frame) Weight (Mass)297 lbs (135 kg)343.9 lbs (156 kg)354.2 lbs (161 kg)617.3 lbs (280 kg)
 
Corner ScienceDesk Frames with BreadboardActive
SDAC3636/SDAC9090/M
Heavy Duty Passive
SDHC3636/SDHC9090/M
Rigid
SDRC3636/SDRC9090/M
Vertical Resonant Frequency*1.5 Hz3.5 HzN/A
Vertical Transmissibility at Resonance*13 dB24 dBN/A
Vertical Transmissibility at 10 Hz*-29 dB
(0.035 Transmiss Ratio)**
-16 dB
(0.15 Transmiss Ratio)**
N/A
Load Capacity 1160 lbs (525 kg)
Maximum Isolator Air Pressure551 kPa (80 psi)496 kPa (72 psi)N/A
Height800 mm (31.5")
Leveling Feet Height Adjustment Range±15 mm (0.59")
Optical Breadboard Working Surface AreaMetric 0.69 m2
Imperial 0.71m2
Outer Frame Dimensions (Depth x Width)1095 mm x 1095 mm
(3.6' x 3.6')
Frame Weight (Mass) including Breadboard327.8 lbs (149 kg)312.4 lbs (142 kg)303.6 lbs (138 kg)
Shipping (Packed Frame and Breadboard) Weight (Mass)481.8 lbs (219 kg)468.6 lbs (213 kg)455.4 lbs (207 kg)

*These specifications were measured at the maximum load capacity for the isolator type. See the compliance curves below.
**The transmissibility is the ratio of the acceleration transmitted to the isolated surface to the input acceleration that the ScienceDesk frame is subjected to. Other common ways to represent this ratio are to report the percent of isolation by taking (1 - transmissibility ratio)*100 or in dB by taking 20*log(transmissibility ratio). At resonance, the system amplifies the input vibration so that the transmissibility ratio is greater than one. The transmissibility ratio is dependent on several factors; for instance the ratio will be dependent on the load placed on the isolators. Remember that the isolators only damp vibrations transmitted through the legs of the frame from the floor; air handling systems are often a significant source of vibration that is transmitted to the work surface through the air. As a result, in applications particularly sensitive to vibrations a comprehensive evaluation of the environment is recommended before choosing a vibration isolation platform. For more information on this topic please see our Vibration Isolation Tutorial.

Measured Compliance Curves for ScienceDesk Frames

Standard and Heavy-Duty Passive Isolators

Compliance curve for passive isolation scienceDesks

Active Isolators

transmissibility curve for active isolation sciencedesks

ScienceDesk™ Isolators

Thorlabs' ScienceDesk frame has isolator mounting platforms in each of the interior four corners of the top-rail. These platforms are fitted with rigid, standard passive, heavy-duty passive, or active isolator supports for optical breadboards depending on the model chosen. Below is a description of the design and benefits of each isolator type while a complete list of the specifications can be found on the Specs tab.

Rigid Supports

Rigid ScienceDesk Mount
  • Set of Four Load Capacity: 1540 lbs (700 kg)
  • Non-Skid, Rubberized Optical Breadboard Contact Pad

Rigid supports are non-isolating optical breadboard supports. They consist of a steel mounting tray welded into each corner of the frame. Each tray has 3 contact pads made from a rubberized material. The non-slip rubberized material prevents the position of the optical breadboard from drifting within the optical breadboard well of the ScienceDesk frame. The mounting trays are tested at the factory to ensure they are level. ScienceDesk frames with rigid supports are offered by Thorlabs for use in applications that are not sensitive to vibrations but that can still benefit from the ergonomic design and flexibility of the ScienceDesk system. For instance, applications like microscope slide preparation and low resolution semiconductor inspection might not require an isolated work surface, but the researcher or technician still needs to perform delicate tasks for prolonged periods of time in an environment that can support the preparation and inspection tools required for the application.

Passive Supports

Passive ScienceDesk Mount
  • Set of Four Load Capacity
    • Standard Passive Isolators: 570 lbs (260 kg)
    • Heavy-Duty Passive Isolators: 1540 lbs (700 kg)
  • Pneumatic Spring

The passive isolators on a ScienceDesk consist of an air chamber with a rolling-rubber sidewall. The air chamber is connected by tubing to a Schrader valve so that once the air chamber is inflated the source of compressed air or the pump used to pressurize the chamber can be removed. The optical breadboard is supported by the air pressure in the chamber, which can be adjusted to compensate for a change in the load supported by the system. The volume and stiffness of the reinforced rubber air chamber has been optimized to minimize the resonant frequency of the optical table supports while maximizing the damping performance. The optical breadboard is supported by rigid supports when the passive isolators are not inflated.

ScienceDesks with passive isolators are the most frequently chosen ScienceDesk for imaging applications. The level of isolation provided by the passive isolators provides an ideal environment for optical, OCT, confocal, and other imaging systems without the need for a constant supply of regulated compressed air. The compact frame supports a family of accessories that allow for the creation of an ergonomic workstation for imaging applications. For instance, a Swept Source OCT Imaging System contains the optical scan head as well as a computer, monitor, swept source laser, and a control box. With the ScienceDesk, all of the supporting electronics can be easily situated around the isolated optical breadboard without transmitting the vibrations created by the cooling fans.

Active Supports

Passive ScienceDesk Mount
  • Set of Four Load Capacity: 1540 lbs (700 kg)
  • Pneumatic Dual-Chamber Air Spring Damps Vertical Vibrations
  • Trifilar Suspension System Damps Horizontal Vibrations
  • Self-Leveling Valves with High Repeatability

The ScienceDesks equipped with active isolators provided the highest degree of vibration isolation. Vertical damping is achieved by the use of a dual-chamber, damped pneumatic spring. The table is supported by the air pressure in these chambers. A piston, in contact with the bottom of the optical breadboard, is sealed to the upper chamber with a rolling rubber diaphragm, allowing virtually friction-free motion between piston and chamber. Floor or tabletop motion forces air to flow from one chamber to the other through a laminar flow damper. This restriction of airflow damps oscillatory motion between the floor and table, dramatically reducing settling time. The volume ratio of the chambers has been optimized to minimize the resonant frequency of the ScienceDesk frame while maximizing the damping performance for our complete range of ScienceDesk optical breadboards. Damping of horizontal vibrations is accomplished by supporting the pneumatic vertical isolator on a Trifilar suspension system. This innovative pendulum design uses gravity to provide the restoring force after horizontal disturbances. Horizontal oscillations at the system’s resonant frequency are damped by linking the base of the vertical isolator to the outer cylinder with an oil-free vibration-absorbing damper. To allow for changes in load distribution, the active vibration isolation optical breadboard supports have a self-leveling system based on a precision 3-Way valves that do not compromise vertical isolation when the system is at rest. Because these valves are actuated by tabletop movement, the system returns to its original level position within ±0.5 mm (0.02 in.) after disturbances. These isolators require a constant supply of air. When the air supply is removed, the optical breadboard rests securely on top of the legs with the isolation system disabled.

ScienceDesks with active isolators not only provide the highest level of isolation but because of the self-leveling valves are ideal for applications where the load placed on the optical breadboard is constantly changing. Typical applications for this level of ScienceDesk include holography, optical lithography, and high-power optical microscopy. In addition, the active ScienceDesk frame is often chosen when the surrounding environment is less than ideal since the active isolators provide a higher level of isolation from floor vibrations.

Thorlab's ScienceDesk frames, tabletops, and accessories can be configured to satisfy many workspace requirements. Click on the various ScienceDesk elements in the photo below for more information on each item.

Fully-Loaded ScienceDesk

Monitor MountOverhead ShelfOverhead ShelfInstrument ShelfSide ShelfSample Prep ShelfTabletopTabletopTabletopUnder ShelfUnder ShelfComputer ShelfComputer ShelfComputer ShelfCastersCastersCastersCastersKeyboard ArmKeyboard ArmFrameMonitor MountCastersWrist RestUnder ShelfComputer ShelfFrameInstrument ShelfSample Prep ShelfOverhead ShelfSide ShelfTabletopKeyboard ArmPostPostPostPostPostPost 

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
active   active workstation   anti vibration   antivibration   breadboard isolation system   breadboard support   corner bench   corner sciencedesk   corner workststion   isolating station   microscope   microscopy   optical bench   optical breadboard   optical desk   optical table   optics table   passive   passive workstation   rigid   rigid workstation   science desk   ScienceDesk   self levelling   support frame   vibration isolation   vibration isolation table   work station   workstation  
ScienceDesk Frames with Rigid Supports
ScienceDesk Frames with Rigid IsolatorsRectangular OptionCorner Option
Load Capacity 1540 lbs (700 kg) 1160 lbs (525 kg)
Height 800 mm (31.5")
Leveling Feet Height Adjustment Range ±15 mm (0.59")

For more specifications see the Specs Tab.

Note. The Corner Option desks are supplied complete with breadboard.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SDR6090 Support Documentation SDR6090 2' x 3' (600 mm x 900 mm) Frame, Rigid (Non-Isolating) Supports $1,225.00
Today
SDR7590 Support Documentation SDR7590 2.5' x 3' (750 mm x 900 mm) Frame, Rigid (Non-Isolating) Supports $1,250.00
Today
SDR75120 Support Documentation SDR75120 2.5' x 4' (750 mm x 1200 mm) Frame, Rigid (Non-Isolating) Supports $1,275.00
Today
SDR90120 Support Documentation SDR90120 3' x 4' (900 mm x 1200 mm) Frame, Rigid (Non-Isolating) Supports $1,300.00
2 Weeks
SDRC3636 Support Documentation SDRC3636 Rigid Corner ScienceDesk with Imperial Breadboard 3' x 3' $2,770.00
Lead Time
+1 Qty Docs Part Number - Metric Price Available / Ships
SDRC9090/M Support Documentation SDRC9090/M Rigid Corner ScienceDesk with Metric Breadboard 900 mm x 900 mm $2,770.00
2 Weeks
Add To Cart
ScienceDesk Frames with Standard Passive Isolator Supports
ScienceDesk Frames with Standard Passive Isolators SDP7590 SDP75120 SDP90120 SDP6090
Vertical Resonant Frequency* 3.5 Hz
Vertical Transmissibility at Resonance* 24 dB
Vertical Transmissibility at 10 Hz* -16 dB (0.15 Transmissibility Ratio)
Load Capacity 50 to 570 lbs (24 to 260 kg)
Leveling Feet Height Adjustment Range ±15 mm (0.59")

For more information see the Specs tab.
*These specifications were measured at the maximum load capacity for the isolator type. See the Specs tab for the compliance curve.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SDP6090 Support Documentation SDP6090 2' x 3' (600 mm x 900 mm) Frame, Standard Passive Isolators $1,625.00
Today
SDP7590 Support Documentation SDP7590 2.5' x 3' (750 mm x 900 mm) Frame, Standard Passive Isolators $1,650.00
Today
SDP75120 Support Documentation SDP75120 2.5' x 4' (750 mm x 1200 mm) Frame, Standard Passive Isolators $1,675.00
Today
SDP90120 Support Documentation SDP90120 3' x 4' (900 mm x 1200 mm) Frame, Standard Passive Isolators $1,700.00
Today
Add To Cart
ScienceDesk Frames with Heavy-Duty Isolator Supports
ScienceDesk Frames with Heavy-Duty Passive Isolators Rectangular Options Corner Option
Load Capacity 300 to 1540 lbs (135 to 700 kg) 1160 lbs (525 kg)
Vertical Resonant Frequency* 3.5 Hz
Vertical Transmissibility at Resonance* 24 dB
Vertical Transmissibility at 10 Hz* -16 dB (0.15 Transmissibility Ratio)
Leveling Feet Height Adjustment Range ±15 mm (0.59")

For more information see the Specs tab.
*These specifications were measured at the maximum load capacity for the isolator type. See the Specs tab for the compliance curve.

Note. The Corner Option desks are supplied complete with breadboard.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SDH7590 Support Documentation SDH7590 2.5' x 3' (750 mm x 900 mm) Frame, Heavy-Duty Passive Isolators $1,736.00
Lead Time
SDH75120 Support Documentation SDH75120 2.5' x 4' (750 mm x 1200 mm) Frame, Heavy-Duty Passive Isolators $1,775.00
Lead Time
SDH90120 Support Documentation SDH90120 3' x 4' (900 mm x 1200 mm) Frame, Heavy-Duty Passive Isolators $1,800.00
Lead Time
SDHC3636 Support Documentation SDHC3636 HD Passive Corner ScienceDesk with Imperial Breadboard 3' x 3' $3,270.00
Lead Time
+1 Qty Docs Part Number - Metric Price Available / Ships
SDHC9090/M Support Documentation SDHC9090/M HD Passive Corner ScienceDesk with Metric Breadboard 900 x 900 mm $3,270.00
2 Weeks
Add To Cart
ScienceDesk Frames with Active (Self-Leveling) Isolator Supports
ScienceDesk Frames with Active Isolators Rectangular Options Corner Option
Load Capacity 1540 lbs (700 kg) 1160 lbs (525 kg)
Vertical Resonant Frequency* 1.5 Hz
Horizontal Resonant Frequency* 1.4 Hz
Vertical Transmissibility at Resonance* 13 dB
Horizontal Transmissibility at Resonance 21 dB
Vertical Transmissibility @ 10 Hz -29 dB (0.035 Transmissibility Ratio)
Horizontal Transmissibility @ 10 Hz -27 dB (0.043 Transmissibility Ratio)
Self-Leveling Repeatability ±0.5 mm (0.02")
Leveling Feet Height Adjustment Range ±15 mm (0.59")

For more information see the Specs tab.
*These specifications were measured at the maximum load capacity for the isolator type. See the Specs tab for the compliance curve.

Note. The Corner Option desks are supplied complete with breadboard.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SDA7590 Support Documentation SDA7590 2.5' x 3' (750 mm x 900 mm) Frame, Active, Self Leveling Isolators $2,500.00
Lead Time
SDA75120 Support Documentation SDA75120 2.5' x 4' (750 x 1200 mm) Frame, Active, Self Leveling Isolators $2,525.00
Today
SDA90120 Support Documentation SDA90120 3' x 4' (900 x 1200 mm) Frame, Active, Self Leveling Isolators $2,550.00
Today
SDAC3636 Support Documentation SDAC3636 Active Corner ScienceDesk with Imperial Breadboard 3' x 3' $3,990.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
SDAC9090/M Support Documentation SDAC9090/M Active Corner ScienceDesk with Metric Breadboard 900 x 900 mm $3,990.00
2 Weeks
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000