Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Optical Power and Energy Meter, Dual-Channel Benchtop Console


Related Items










Optical Power and Energy Meter, Dual-Channel Benchtop Console

Item #PM320E
Compatible SensorsPhotodiode, Thermal, and Pyroelectric
Number of Channels2
Optical Power Range*100 pW to 200 W
Optical Energy Range*3 µJ to 15 J
Available Sensor Wavelength Range*185 nm - 25 μm
Display Refresh Rate20 Hz
Bandwidth*DC - 100 kHz
Photodiode Sensor Range**100 nA - 10 mA
Thermopile Sensor Range**1 mV - 1 V
Pyroelectric Sensor Range**100 mV - 100 V

*Sensor Dependent
**Ranges Selectable in Watts (Photodiode and Thermopile) or Joules (Pyroelectric) and is dependent on the sensor used.

Features

  • Dual-Channel Power and Energy Meter Benchtop Console
  • Over 25 Compatible Sensors
  • Large Graphics Display
  • Advanced Display and Measurement Features
  • Programmable Channels: Monitor, Difference, Ratio, Math Functions, Linear and Log Values, Attenuation
  • USB 2.0 Interface and Software Suite
  • Continuous and Single-Shot Energy Measurement of Pulsed Laser Sources

Thorlabs’ Dual Channel PM320E Power and Energy Meter offers many feaures not found in handheld devices. It is ideal for precise optical measurements, laser and photodiode characterization, lifecycle measurements and many more applications in the lab and on the manufacturing floor.

The dual-channel design enables differential and ratiometric measurements. Intuitive manual operation with the large graphics display, compatibility to conventional photodiodes, and excellent remote capabilities enable easy system integration.

The PM320E is compatible with all Thorlabs Photodiode Sensors (dual-channel) and Thermal Sensors (single channel only) and allows the connection of unamplified anode or cathode grounded photodiodes with up to 10mA photocurrent and thermal elements with up to 100 mV output voltage.

Additionally the PM320E offers energy measurements with all Thorlabs Pyroelectric Energy Sensors (both channels). More information can be found in the Sensor Compatibility tab and the Power Meter Compatibility Chart.The PM320E is sold as a single benchtop device with the sensors available separately. Please see Thorlabs' complete line of sensors below.

Console Design
The calibrated sensors connect via two sub-D connectors on the rear panel, which also provides two analog high bandwidth outputs to allow monitoring of each channel, plus the programmable analog output. Optional user-supplied photodiodes connect via two BNC inputs on the front panel, which feature switchable bandwidth and a programmable bias voltage. The input can be switched between the front and rear connectors. The additional BNC output is gain-and-function programmable. It provides an analog voltage proportional to the output of one of the channels or as a difference or ratio of the two power meter channels. The measurement resolution is 16 bit for all power ranges. The PM320E are controlled locally via the front panel, which features a large 240 x 128 pixel LCD display, or remotely via USB 2.0.

In addition to the console, the following comes with each purchase: Software CD ROM, LabVIEW™ and LabWINDOWS™ /CVI Driver Set, Certificate of Calibration, and Operation Manual.

Sensor Compatibility
The PM320E Console is compatibile with all Thorlabs' Power and Energy Sensors. A complete list of these sensors is shown below. For more information on previous generation sensors and consoles, please see the Sensor Compatibility tab or contact tech support.

Item #PM320E
Display
Display TypeGraphical LCD 240 x 128 pixels
Display ScreensNumerical, Bargraph, Linegraph, Statistics, Simulated Analog Needle
Viewing Area3.7" x 2.4"
Refresh Rate 20 Hz
Sensor Interface
Compatible SensorsAll Photodiodes, Thermopiles, and Pyros
See below for full sensor specs
Channels2
Input Connection2x DB9, Rear
2x BNC, Front
Trigger ConnectionBNC, Rear
Analog Outputs
Connector2x BNC, Rear
SignalCh1, Ch2 Amplified Input Signal
Voltage Range0 to ±10 V
Bandwidthup to 100 kHz, Dependent on Sensor and Settings
Programmable Analog Output
ConnectorBNC, Rear
SignalSelectable: Ch1, Ch2, Ch1-Ch2, Ch1/Ch2
Voltage Range0 to ±10 V
Bandwidthup to 500 Hz, Dependent on Sensor and Settings
Digital Outputs
Connector / InterfaceUSB, Rear / USB 2.0
Power Supply
Line Voltage100 / 115 / 230 V (-10%, +10%)
Line Frequency50 to 60 Hz
Dimensions and Mounting
Dimensions (LxWxH)220 mm x 122 mm x 325 mm
Weight<4 kg
Mounting OptionsBenchtop
Operating Temperature0 to 40 °C
Storage Temperature-40 to 70 °C


Sensor Compatibility Specs

Item #PM320E
Detector CompatibilityPhotodiode Sensors:
S1xxC Series
Photodiodes (Max 10 mA)*
Thermal Sensors:
S3xxC Series
Thermopiles (Max 100 mV)
Pyroelectric Sensors:
ESxxxC Series
Pyros (Max 100V)
InputCh1, Ch2 / DB9, Rear / BNC, FrontCh1, Ch2 / DB9, RearCh1, Ch2 / DB9, Rear
Measurement Ranges6 Decades; 100 nA - 10 mA
Ranges Selectable in W,
Sensor Dependent
4 Decades; 1 mV - 1 V
Ranges Selectable in W,
Sensor Dependent
4 Decades; 100 mV - 100 V
Ranges Selectable in J,
Sensor Dependent
Wavelength Ranges200 nm - 1800 nm190 nm - 25 μm185 nm - 25 μm
Power / Energy Ranges100 pW - 20 W100 μW - 200 W10 μJ - 15 J
UnitsW, dBm, W/cm², A (Photodiodes only)W, dBm, W/cm²J, J/cm², W, W/cm²
Accuracy±0.2% of Full Scale (1 µA - 10 mA)
±0.5% of Full Scale (100 nA)
±0.5% of Full Scale±0.5% of Full Scale
Display Resolution10 pA / Responsivity Value (A/W)1 µV / Responsivity Value (V/W)100 µV / Responsivity Value (V/W)
BandwidthDC - 100 kHz, Dependent on Sensor and SettingsDC - 10 Hz, Dependent on Sensor and Settings3 kHz (Max. Rep. Rate)
Wavelength CorrectionSensor Dependent; nm (A/W)Sensor Dependent; nm (V/W)Sensor Dependent; nm (V/J)

*Compatible with Anode Grounded and Cathode Grounded photodiodes and bias voltages of 0 to ±10 V.

For a full list of the sensor head specifications please visit the Photodiode Power Sensors, Thermal Power Sensors, or Pyroelectric Energy Sensors pages. For other information, please contact tech support.

 Power Meter Consoles
 PM100DPM100USBPM100APM320E
Standard Photodiode Sensors
S120VCyesyesyesyes
S120Cyesyesyesyes
S121Cyesyesyesyes
S122Cyesyesyesyes
Slim Photodiode Sensors
S130Cyesyesyesyes
S130VCyesyesyesyes
S132Cyesyesyesyes
Integrating Sphere Photodiode Sensors
S140Cyesyesyesyes
S142Cyesyesyesyes
S144Cyesyesyesyes
S145Cyesyesyesyes
S146Cyesyesyesyes
Fiber Photodiode Sensors
S150Cyesyesyesyes
S151Cyesyesyesyes
S154Cyesyesyesyes
S155Cyesyesyesyes
Thermal Sensors
S302Cyesyesyesyes
S310Cyesyesyesyes
S314Cyesyesyesyes
S322Cyesyesyesyes
S350Cyesyesyesyes
S370Cyesyesyesyes
Pyroelectric Sensors
ES111Cyesyes-yes
ES120Cyesyes-yes
ES145Cyesyes-yes
ES220Cyesyes-yes
ES245Cyesyes-yes
 PM100DPM100USBPM100APM320E
 Power Meters Consoles
yesFully Compatible
-Not Compatible

Sensor Options

The PM320E console is compatible with more than 25 photodiode, slim photodiode, integrating sphere, fiber, thermal, and pyroelectric sensors covering the UV to the MIR. Additionally an unamplified anode or cathode grounded photodiode, with up to 5 mA photocurrent, thermal elements with up to 1 V output voltage, and pyroelectric sensors with max. 100 V output may be interfaced with the PM100D. Depending on the application the sensor can measure optical powers in the range from 100 pW to 200 W and energy from 3 µJ to 15 J.

Please see the Applications tab for common sensor arrangements. Please see the Power Meter Compatibility Chart for information about using new and old sensors with the PM320E and other Thorlabs power meters.

Power and energy density can be displayed based on user input beam areas. Optical sources may be attenuated / gained electronically through the console. Note: Attenuating the source through the console will not attenuate the light at the detector and damage may still occur above the detector threshold power.

Thorlabs' complete line of Sensor Heads are shown below. Utilizing the variety of sensors, the PM320E can measure optical power and energy from CW and pulsed sources. Sensors are available for monitoring low power CW laser diode emission to high power excimer, YAG, and CO2 laser pulses.

Additionally, the PM320E communicates with the sensor and accesses spectral response functions, time constants, and other information specific to the detector. The PM320E then corrects for spectral response functions automatically. The power meter also accounts for the detector time constants (which can vary greatly, especially for Thermal sensors) for each sensor and can minimizes the response time of the system (sensor + console), thus greatly improving the efficiency of the unit.

Sensor Upgrade Service

Thorlabs' Sensors and PM320E Console are not compatible with old power meter consoles and sensor heads, respectively. We offer a sensor upgrade service if you want to use your existing sensors with a new power meter console. Note: upgraded sensors will be incompatible with old power meter consoles and new sensors converted to work with older consoles will not be compatible with the PM320E. Please contact our tech support team for details.

Sensor Head Compatibility Chart

Thorlabs has been expanding and improving on its power meter consoles and sensor heads over the past several years to meet the demanding needs of our customers. Sometimes this creates compatibility issues. The chart to the right shows compatible and incompatible sensors and consoles. A complete compatibility chart showing all Thorlabs' current and former generation sensors and consoles is also availalble here.

S150C Sensor with FC and SMA Connectors (Click to Enlarge)
S150C and PM100D

Fiber Compatibility Chart

Many of Thorlab's power meter sensors are directly compatible (see S15xC Sensors) or can be made compatible with the use of the adapters listed below. The chart below shows all of Thorlab's sensors and the compatible fiber adapters. Note that there may be more than one adapter for each sensor. A complete list of compatible fiber adapters for all of Thorlabs' current and former generation sensors is available here. Contact tech support for any specific questions regarding these options.

 Fiber Mounts and Adapters (Available Connectors)
 S120-xx
(FC, SC, LC,
SMA, or ST)
S140-BFA
(Bare Fiber)
PM20-xx
(FC, SC, LC,
SMA, or ST)
Standard Photodiode Sensors
S120VCyes--
S120Cyes--
S121Cyes--
S122Cyes--
Slim Photodiode Sensors
S130C---
S130VC---
S132C---
Integrating Sphere Photodiode Sensors
S140Cyesayes-
S142Cyesayes-
S144Cyesayes-
S145Cyesayes-
S146Cyesayes-
Fiber Photodiode Sensors
S150Cb--yes
S151Cb--yes
S154Cc--yes
S155Cc--yes
Thermal Sensors
S302Cyesayes-
S310Cyesd--
S314Cyesd--
S322Cyesd--
S350C---
S370C---
Pyroelectric Sensors
ES111C---
ES120Cyesd--
ES145C---
ES220Cyesd--
ES245C---
  • With adapter plate S120-S140
  • Fiber Sensor includes FC and SMA connectors (LC, SC, and ST optional)
  • Fiber Sensor includes FC connector (SMA, LC, SC, and ST optional)
  • With adapter plate 'cage - S120'

Standard Photodiode Sensor Mounting Options

Thorlabs Standard Photosdiode Sensors compact design allows easy integration into existing setups. Typical mounting configurations including post, cage, and lens tube options are available. Shown on this page are several different choices for mounting these sensors.

The Standard Photodiode Sensors are compatible with all S120-xx Series fiber adapters. FC/PC and SMA adapters are shown on the right. Adapters for SC, LC, and ST connections are also available.

Flip up mounts are convenient for quick power measurments from a static location. The sensor can be placed in the path of the laser beam for the power measurment and flipped down during normal operation of the system.

FM90 Right Angle Flip-Mounts are shown to the right. Thorlabs also offers the TRB1 Articulating Post Mount. The lockable articulating mount offers almost unlimited positioning of the sensor head. The articulating mount is shown on an S13xC Slim Photodiode Sensor below.

The Standard Photodiode Sensors also feature SM1 threaded connections on the front face. The SM1 theading provides easy mounting to 1" lens tube systems and quick release mounts.

Shown to the right are the KB1P Quick-Release Post Mount and QRC1A Quick-Release 30 mm Cage Mount. Both mounts feature SM1 threaded connections to the sensor heads.

Note: Due to the thickness of the S12xC sensor, the QRC1A and CP90F (shown below) quick release mounts can only be fully removed from the cage system by backing them off an open end. The two mounts are easily removed from the cage system if only three cage mounts are used. See the picture on the right.

Thorlabs also offers the CP90F 30 mm Cage Plates with Quick-Release Mounts. These mounts feature magnetically coupled mounting for easy and repeatable mounting.

Note: Like the QRC1A, the CP90F can not be removed from a closed cage system.

Slim Photodiode Sensor Mounting Options

Thorlabs' Slim Photodiode Sensors are designed to fit into tight optic arrangements such as cages, lens tubs, and optic dense free space arrangements.

Shown to the right is a S130C Sensor inserted into a 30 mm cage system. The application shown highlights the ease for which the sensor can be inserted into the cage, and the minimal space needed to take a power measurment.

The Slim Photodiode Sensors may also be mounted on a TRB1 Articulating Mount. This mount allows repeatable insertion of the sensor into tight optic arrangements. After the measurement is made, the sensor may be rotated out of the beam path for normal operation.

Integrating Sphere Photodiode Sensor Mounting Options

Thorlabs' Integrating Sphere Photodiode Sensor provides a low loss cavity for diverging, non-uniform, or off-axis beam measurements. These integrating spheres are ideal for all fiber based applications due to the beam divergence at the end of the fiber.

Shown to the right is an S140C Integrating Sphere with S120-FC Fiber Adapter. Also shown is an S140C with a S140-BFA Bare Fiber Adapter. The Bare Fiber adapter features a mounting clamp and light shield to decrease interference from ambient light.

Compact Fiber Photodiode Sensor Mounting Options

Thorlabs' Compact Fiber Photodiodes are the ideal choice for a portable, fiber coupled power meter. The S15xC sensors are compatible with a wide variety of fiber connections. PM20-xx adapters are available to couple FC, PC, SC, LC, SMA, and ST connectors with the sensors. Shown to the right is a S150C Sensor with FC and SMA connector adapters.

Shown to the far right is a PM100D console with S150C sensor connected to a FC connectorized optical fiber. This setup is ideal for portable in the lab and in the field use.

Pyroelectric Energy Sensor Mounting Options

Thorlabs' Pyroelectric Energy Sensors are ideal for measuring pulsed sources. These pyroelectric sensors provide direct energy readings for those sources. The sensors are designed to handle medium to high energy pulses from Excimer, YAG, and other high power lasers.

Mounting options include post (with insulating adapter) and cage configurations, shown to the right.

Provided Software:

This series is provided with a software package including drivers for LabVIEW™ and LabWindows™.
To download the latest version of this software please click the link below.

Use this link to download the below software packages:

  1. Applications: Standard application-software packages and graphical user interfaces .
  2. Drivers: Instrument drivers for the National Instruments™, LabWindows™/CVI and LabVIEW™ development environments.
  3. Firmware: Low level software for the internal operation of the device.
  4. Utilities: Software tools for general use.
PinConnectionPinConnection
1+5 V (Drive Max. 50 mA from this Pin)5Pyro-Electric Sensor +
2EEPROM Digital I/O6DGND
3Photodiode Ground (Anode), Thermal and Pyro Sensor Ground7PRESENT Connect this Pin via a 1 - 10 kΩ Resistor to Pin 3 (AGND)
8Thermal Sensor +
4Photodiode Cathode9Not Connected

Sensor Connector

D-type Female

DB9 Female

Photodiode Input

BNC Female

BNC Female

Analog Output

BNC Female

BNC Female

0 ... ± 10 V, Min Load 10 kΩ

Chassis Ground

4 mm Banana Jack

4 mm Banana Jack

Trigger Input

BNC Female

BNC Female

TTL, Max Frequency 1.5 kHz

Programmable Analog Output

BNC Female

BNC Female

0 ... ± 10 V, Min Load 10 kΩ

Computer Connection

USB Type B

USB Type B

USB Type B to Type A Cable Included

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: jvigroux
Posted Date: 2012-10-08 13:09:00.0
a response form Julien at Thorlabs: Thank you for your inquiry! The PM320E can be in principle used with any thermopile detector or photodiode. The only physical limitation are the voltage and current readout ranges (100 nA - 10 mA and 1 mV - 1 V). The connector used are standard subD9 connectors. the detailed pin out of the connectors. For the use of custom Thermopile, it is further necessary to short pin 2 and 6 with a resistor of 10 to 15kOhms. You can find more detail about the exact procedure in the section 3.3.4 of the manual.
Poster: tangt21
Posted Date: 2012-10-08 06:38:22.0
Could Power Meter(PM320E) work for other detectors such as Newport's photodiode detector (918D-UV OD3) and thermopile detector (818P-070-12)? Thanks you.
Poster: Ed
Posted Date: 2012-07-13 19:32:15.0
Does this PM320 powermeter have an audio feedback feature(ie acoustic pitch related to power level)? This is very usefull to 'hear' a light signal fluctuation, or adjust a photodiode to the max. I am currently having difficulty coupling 633nm or 850nm single mode fibers rapidly just by looking at the bargraph.
Poster: jvigroux
Posted Date: 2012-01-11 10:18:00.0
a response from Julien at Thorlabs: thank you for your feedback! We will add this specification to our main specification table on the product page of those sensors.
Poster:
Posted Date: 2012-01-10 16:15:42.0
It was very hard to find the "Max Average Power Density 100mW/cm² 10W/cm^2", eventually found it noted on the Spec Sheet, can i suggest you add this improtant specification to the main presentation.
Poster: jvigroux
Posted Date: 2011-11-16 08:13:00.0
a response from Julien at Thorlabs: Thank you for your feedback! this problem is indeed related to a Labview compatibility issue. I will send you a corrected version of the driver that solves this issue. We will also update the driver that is accessible online.
Poster: cbrideau
Posted Date: 2011-11-15 15:21:13.0
I'm using the PM300 with Labview but I can't get it to initialize. When the initialize window pops up it is empty. I see a previous poster had a similar problem. Is there an update of the initialize vi I could get?
Poster: bdada
Posted Date: 2011-09-15 20:28:00.0
Response from Buki at Thorlabs: Thank you for your feedback. There is a .bas file installed with the driver for the PM300 series, and it can be found here: C:\Program Files\IVI Foundation\VISA\WinNT\include\PM300_Drv.bas There is no example but normally, with this file, the programming and communicating in VB with the PM300 should be okay.
Poster: zhongxiong.wu
Posted Date: 2011-09-14 19:52:07.0
hi,we have bought an energy meter PM300E and we want connect it with the PC with SDK, thorlabs seemed only support the develop tools labview and labwindow which most of us are not very familiar with, could you give us some support such as the VB SDK of this instrument. thank you.
Poster: jjurado
Posted Date: 2011-05-18 10:14:00.0
Response from Javier at Thorlabs to last poster: Thank you very much for contacting us. You can certainly use the S150C fiber coupled sensor with FC/APC connectors. The small beam deviation caused by the APC connector does not have any negative effects on the performance of the sensor.vPlease contact us at techsupport@thorlabs.com if you have any further questions.
Poster:
Posted Date: 2011-05-17 18:02:57.0
Is the S150C Series compatible with FC/APC connectors.
Poster: jjurado
Posted Date: 2011-02-08 14:19:00.0
Response from Javier at Thorlabs to cchipman: Thank you very much for submitting your request. The missing connector for the initialize.vi is related to a conversion problem between the different Labview versions. We will modify the software package so as to include a version of the initialize.vi that is compatible with all LabView versions. We will also include a small example VI. I will contact you directly to send you those files.
Poster: cchipman
Posted Date: 2011-02-07 18:23:03.0
I am looking for an example program in LabVIEW just to start me out. For example, the PM300 Initialize VI does not have a Resource Name connector defined, it is present on the subVI but there is no connector for it. So how is it used? Also, the instrument handle out type does not match instrument handle in type. How does it work? The PM100D has a simple example program, could you duplicate it with the PM300 VIs?
Poster: Thorlabs
Posted Date: 2010-08-20 08:48:29.0
Response from Javier at Thorlabs to egon.pavlica: Thank you for your feedback. We do not offer support for Linux systems.
Poster: egon.pavlica
Posted Date: 2010-08-18 05:36:03.0
Hi, I am not working with ni-visa. Is there any info, that could help me figure out, how to write usb driver for linux? Please contact me to email.
Poster: julien
Posted Date: 2010-06-04 05:43:33.0
A response from Julien at Thorlabs: Hi Mahadji. The installation CD of the PM300E does not include Labview programming example. However, a detailed description of the VIs and their arguments can be found in the programmers reference manual. I will contact you directly to help you with the use of Labview with the PM300E.
Poster: apalmentieri
Posted Date: 2010-01-19 17:35:36.0
A response from Adam at Thorlabs to mzz: The PM300E were designed for use with our old SXXXA, SXXXB and ESXXX sensors. The new PM320E is designed for our new sensors, SXXXC and ESXXXC, which are shown on this webpage. I will contact you directly to get more information about the sensors you already own.
Poster: mzz
Posted Date: 2010-01-19 17:28:08.0
Please, I must know difference between PM300E and PM320E best regards
Poster:
Posted Date: 2009-05-05 12:59:55.0
Great feedback from a non-customer.
Poster: acable
Posted Date: 2008-01-05 18:08:01.0
It would be nice to have an easy link to the compatible heads, or even better just include them all on this page.
Click on any phrase below to search our site using our new Search Engine:
2 channel   c type   detector   dual   dual channel   energy   energy meter   laser   laser energy measurement    light   light meter   meter   photodiodes   PM100   power   power meter   Power Meter kits   powermeter   pyroelectric   S130C   two channel  
Optical Power and Energy Meter, Dual-Channel Benchtop Console
  Benchtop, Dual-Channel Power and Energy Meter Console
  Large LCD Display Screen with Multiple Display Features
  Programmable Channels with Mathematical Functions
  Factory Calibrated with Certificate of Calibration

Please note that sensors are not included with the PM320E console. For information about our compatible sensors, please see the sensor descriptions below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
PM320E Support Documentation PM320E Dual-Channel Benchtop Power and Energy Meter Console $2,200.00
Today
Add To Cart
Standard Photodiode Power Sensors - S12xC Series
S120C and quick release 30mm Cage System
Click to Enlarge
S120C and CP90F Quick-Release Mount
  • For General Purpose Optical Power Measurements
  • Integrated Viewing Target for Easy Sensor Alignment
  • Compaptible Fiber Adapters: S120-xx Series
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles
  • Sensor, Protective Cap, IR Target, and Thread Adapter Included
  • Click Here to View All of our Photodiode Power Sensors

The S12xC Standard Photodiode Power Sensors are ideal for metering low power coherent and incoherent sources from the UV to the NIR. The NIST-traceable, calibrated sensors feature an integrated viewing target for easy alignment, enhanced shielding against electromagnetic interference, over temperature alert device, and large Ø9.5 mm sensor aperture. The sensors are compatible with 30 mm cage systems, Ø1/2" posts, and SM1 (1.035"-40) lens tubes, and are ideal for free-space and fiber-coupled sources.

Item #S120VCS120CS121CS122C

Sensor Image
(Click the Image to Enlarge)

S120VC

S120C

S121C

S122C

Aperture Size Ø9.5 mm
Wavelength Range 200 nm - 1100 nm 400 nm - 1100 nm 400 nm - 1100 nm 700 nm - 1800 nm
Power Range 50 nW - 50 mW 500 nW - 500 mW 50 nW - 40 mW
Detector Type Si Photodiode (UV Extended) Si Photodiode Ge Photodiode
Linearity ±0.5%
Resolutiona 1 nW 10 nW 2 nW
Measurement Uncertaintyb ±3% (451 nm - 1100 nm)
±5% (Over Rest of Range)
±3% (451 nm - 1000 nm)
±5% (Over Rest of Range)
±5%
  • Measured with PMD100D console in low bandwidth setting.
  • Beam diameter > 1 mm.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S120VC Support Documentation S120VC Standard Photodiode Power Sensor, Si, 200 - 1100 nm, 50 mW $395.00
Today
S120C Support Documentation S120C Standard Photodiode Power Sensor, Si, 400 - 1100 nm, 50 mW $285.00
Today
S121C Support Documentation S121C Standard Photodiode Power Sensor, Si, 400 - 1100 nm, 500 mW $310.00
Today
S122C Support Documentation S122C Standard Photodiode Power Sensor, Ge, 700 - 1800 nm, 40 mW $570.00
Today
Add To Cart
Slim Photodiode Power Sensors - S13xC Series
S130C inserted into 30mm Cage System
Click to Enlarge

S130C Sensor in a 30 mm Cage
  • For Optical Power Measurements in Confined Spaces
  • Very Slim Design: 5 mm Thin on Sensor Side
  • Ø9.5 mm Sensor Aperture
  • Slideable ND Filter Automatically Changes Sensor Power Range
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles
  • Click Here to View All of our Photodiode Power Sensors

The S13xC Slim Photodiode Power Sensors are designed to take optical source power measurements in locations where space and accessibility are at a premium. The 5 mm thin Slim Photodiode Sensors can fit between closely space optics, cage systems, and other arrangements where standard power meters may not fit. The NIST-traceable, calibrated sensors also feature a large Ø9.5 mm sensor aperture and slideable neutral density filter for dual power ranges in one compact device.

Item #S130VCS130CS132C
Sensor Image
(Click the Image to Enlarge)

S130VC

S130C

S132C

Aperture Size Ø9.5 mm
Wavelength Range 200 - 1100 nm 400 - 1100 nm 700 - 1800 nma
Power Range
(with filter)
500 pW - 5 mWb
(Up to 50 mW)b
500 pW - 5 mW
(Up to 500 mW)
5 nW - 5 mW
(Up to 500 mW)
Detector Type Si Photodiode Ge Photodiode
Linearity ±0.5%
Resolution (with filter) 100 pW (1 nW)c 100 pW (100 nW)c 1 nW (100 nW)d
Measurement Uncertaintye ±3% (451 - 1000 nm)
±5% (Over Rest of Range)
±5%
  • For the S132C, these specifications are valid for devices with serial numbers 1203xxx or higher. Older versions had a reflective ND diffuser (OD1), which would decrease the wavelength range from 700 nm to 1800 nm to 1200 nm to 1800 nm. For additional information, please contact technical support.
  • For the S130VC, these specifications are valid for devices with serial numbers 1203xxx or higher. Older versions had an optical power range of 5 nW to 5 mW (50 nW to 50 mW with filter). For additional information, please contact technical support.
  • Measured with PM100D console in low bandwidth setting, without filter.
  • Measured with PM100D console in low bandwidth setting at 1550 nm, without filter.
  • Beam Diameter > 1 mm.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S130VC Support Documentation S130VC Slim Photodiode Power Sensor, Si, 200 - 1100 nm, 50 mW $575.00
Today
S130C Support Documentation S130C Slim Photodiode Power Sensor, Si, 400 - 1100 nm, 500 mW $475.00
Today
S132C Support Documentation S132C Slim Photodiode Power Sensor, Ge, 700 - 1800 nm, 500 mW $675.00
Today
SM1A29 Support Documentation SM1A29 Customer Inspired! SM1 Thread Adapter for Slim Photodiode Sensors $39.00
Today
Add To Cart
Integrating Sphere Photodiode Power Sensors - S14xC Series
S142C and S120-FC Fiber Adapter
Click to Enlarge

S140C and S120-FC Fiber Adapter

The S14xC Integrating Sphere Photodiode Power Sensors are the choice for non-uniform, diverging, beam shape and entrance angle independent power measurements. Integrating spheres are ideal for power measurements from fiber sources, as well as off-axis free space sources. The integrating spheres feature large Ø5 mm or Ø12 mm apertures, SM1 (1.035"-40) threaded front connections, enhanced shielding against electromagnetic interference, and an overtemp alert sensor. NIST-traceable data is stored in the sensor connector.

Item #S140CS142CS144CS145CS146C
Sensor Image
(Click the Image to Enlarge)

S140C

S142C

S144C

S145C

S146C

Aperture Ø5 mm Ø12 mm Ø5 mm Ø12 mm
Wavelength Range 350 - 1100 nm 800 - 1700 nm 900 - 1650 nm
Power Range 1 µW - 500 mW 1 µW - 5 W 1 µW - 500 mW 1 µW - 3 W 10 µW - 20 W
Detector Type Si Photodiode InGaAs Photodiode
Linearity ±0.5%
Resolutiona 1 nW 10 nW
Measurement
Uncertaintyb
±3% 451 - 1000 nm
±5% (Over Rest of Range)
±3% 451 - 1000 nm
±5% (Over Rest of Range)
±5%
  • Measured with PM100D console in low bandwidth setting.
  • Beam diameter > 1 mm.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S140C Support Documentation S140C Integrating Sphere Photodiode Power Sensor, Si, 350 - 1100 nm, 500 mW $655.00
Today
S142C Support Documentation S142C Integrating Sphere Photodiode Power Sensor, Si, 350 - 1100 nm, 5 W $910.00
Today
S144C Support Documentation S144C Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 500 mW $770.00
Today
S145C Support Documentation S145C Integrating Sphere Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 3 W $945.00
Today
S146C Support Documentation S146C Integrating Sphere Photodiode Power Sensor, InGaAs, 900 - 1650 nm, 20 W $945.00
Today
Add To Cart
Fiber Photodiode Power Sensors - S15xC Series
S150C and PM100D
Click to Enlarge

PM100D with S150C Sensor and FC Cable

The S15xC Compact Fiber Photodiode Power Sensor is designed to take power measurements from a wide variety of fiber-coupled sources. The compact sensor, integrated into the power meter connector, features a unique integrated design housing the photodiode sensor, fiber coupling, and NIST-traceable data. The connectors included with these sensors are easily interchanged with a variety of standard fiber connectors.

Item #S150CS151CS154CS155C
Sensor Image
(Click the Image to Enlarge)

S150C

S151C

S152C

S153C

Included Connectors FC & SMA FC
Wavelength Range 350 - 1100 nm 400 - 1100 nm 800 - 1700 nm
Power Range 100 pW to 5 mW
(-70 dBm to +7 dBm)
1 nW to 20 mW
(-60 dBm to +13 dBm)
100 pW to 3 mW
(-70 dBm to +5 dBm)
1 nW to 20 mW
(-60 dBm to +13 dBm)
Detector Type Si Photodiode InGaAs Photodiode
Linearity ±0.5%
Resolutiona 10 pW (-80 dBm) 100 pW (-70 dBm) 10 pW (-80 dBm) 100 pW (-70 dBm)
Measurement Uncertaintyb ±3% (451 - 1000 nm)
±5% (Over Rest of Range)
±3% (451 - 1000 nm)
±5% (Over Rest of Range)
±5%
  • Measured with PM100D console in low bandwidth setting.
  • Beam diameter > 1 mm.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S150C Support Documentation S150C Compact Fiber Photodiode Power Sensor, Si, 350 - 1100 nm, 5 mW $285.00
Today
S151C Support Documentation S151C Compact Fiber Photodiode Power Sensor, Si, 400 - 1100 nm, 20 mW $325.00
Today
S154C Support Documentation S154C Compact Fiber Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 3 mW $410.00
Today
S155C Support Documentation S155C Compact Fiber Photodiode Power Sensor, InGaAs, 800 - 1700 nm, 20 mW $470.00
Today
Add To Cart
Thermal Sensors for General Applications - S3xxC Series
Thermal Sensor Absorption Spectra
Click to Enlarge

Thermal Sensor Absorption Spectra
  • For General Broadband Optical Power Measurements
  • Ø12 mm - Ø25 mm Sensor Area
  • Fast Response Time
  • Broadband Coatings with Flat Response over a Large Wavelength Range
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles
  • Click Here to View All of our Thermal Power Sensors

The S3xxC Standard Thermal Power Sensors are designed for broadband optical power measurements of low (100 µW) to high (200 W) power sources. The broadband coatings used on these thermal sensors feature a flat response over a wide range of wavelengths (190 nm to 25 µm).

NIST-traceable response curves are stored in the sensor connector. Aperture sizes from Ø12 mm to Ø25 mm allow easy alignment and measurement of large spot size laser sources. All Standard Thermal Sensors feature SM1 (1.035"-40) threading on the front for easy integration into existing cage and lens tube systems in addition to fiber coupling applications.

Item #S302CS310CS314CS322C

Sensor Image
(Click the Image to Enlarge)

S302C

S310C

S314C

S322C

Aperture Size Ø9.3 mm (Ø12 mm with Black SM1-Threaded Shield Removed) Ø20 mm Ø25 mm
Wavelength Range 0.19 - 25 µm 0.19 - 25 µm 0.19 - 11 µm 0.25 - 11 µm
Power Range 100 µW - 2 W 10 mW - 10 W 10 mW - 40 W 100 mW - 200 W
Detector Type Stabilized Thermal Absorber Thermal Surface Absorber
Linearity ± 1%
Resolution 1 µW 200 µW 1 mW 5 mW
Measurement Uncertainty ±3% @ 1064 nm
±5% @ 0.19 - 25 µm
±3% @ 1064 nm
±5% @ 0.19 - 11 µm
Response Time 3 s <1 s 1 s
Cooling Passive Active Fan Cooling
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S302C Support Documentation S302C Thermal Power Sensor, Stabilized, 0.19 - 25 µm, 2 W $690.00
Today
S310C Support Documentation S310C Thermal Power Sensor, Surface Absorber, 0.19 - 25 µm, 10 W $690.00
Today
S314C Support Documentation S314C Thermal Power Sensor, Surface Absorber, 0.25 - 11 µm, 40 W $855.00
Today
S322C Support Documentation S322C Thermal Power Sensor, Surface Absorber, 0.25 - 11 µm, 200 W, Fan Cooled $1,260.00
Today
Add To Cart
Thermal Sensors for Excimer and YAG Lasers - S3xxC Series
For Excimer and YAG Lasers
  • For Optical Power Measurements of Excimer and YAG Lasers
  • Ideal for Applications with High Peak Powers (10 W and 40 W Versions Available)
  • Ø25 mm or Ø40 mm Sensor Area
  • Fast Response Time
  • Compatible with the PM200, PM100D, PM100USB, PM100A, and PM320E Consoles
  • Click Here to View All of our Thermal Power Sensors

The S350C and S370C Thermal Sensors are designed for Excimer and YAG pulsed laser sources, respectively. The S350C sensor features a Ø40 mm aperture, while the S370C has a Ø25 mm aperture designed for easy alignment of large spot size pulsed lasers. The units are post mountable for free space applications and feature NIST-traceable data stored in the sensor connector.

Item #S350CS370C
Sensor Image
(Click the Image to Enlarge)

S350C

S370C

Aperture Size Ø40 mm Ø25 mm
Wavelength Range 0.19 - 1.1 µm, 10.6 µm 0.40 - 5.2 µm
Power Range 10 mW - 40 W 10 mW - 10 W
Detector Type Thermal Surface Absorber Thermal Volume Absorber
Linearity ± 1%
Resolution 1 mW 250 µW
Measurement Uncertainty ±3% @ 351 nm
±5% @ 190 - 1100 nm (10.6 µm)
±3% @ 1064 nm
±5% @ 0.40 - 5.2 µm
Response Time 1 s 3 s
Cooling Passive
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S350C Support Documentation S350C Thermal Power Sensor for Excimer Lasers, Surface Absorber, 0.19 - 1.1 µm and 10.6 µm, 40 W, Large Aperture $1,020.00
Today
S370C Support Documentation S370C Thermal Power Sensor for YAG Lasers, Volume Absorber, 0.4 - 5.2 µm, 10 W $1,055.00
Today
Add To Cart
Pyroelectric Sensors - ESxxxC Series
ES220C with a 30mm Cage System
Click to Enlarge

ES220C Sensor in a 30 mm Cage System
  • For General Purpose and High Energy Optical Pulse Measurements
  • Black Broadband Coating with Flat Response Over a Wide Wavelength Range
  • Ceramic Coating with High Damage Thresholds for High-Energy-Density Lasers
  • Ø11 mm - Ø45 mm Sensor Area
  • Comes with BNC Connector for Oscilloscope Use and a Sensor Adapter for Use with the
    PM200, PM100D, PM100USB, and PM320E Consoles
  • Click Here for more information about our Pyroelectric Energy Sensors

The ESxxxC Standard and High Energy Pyroelectric Sensors are designed to measure pulsed coherent and incoherent sources. Pyroelectric sensors are not suited for CW measurements, as they convert energy from light pulses into voltage pulses. A black broadband or ceramic coating is used for low or high power measurements, respectively. Large sensor areas from Ø11 mm - Ø45 mm allow easy alignment. The energy sensors features BNC connectors for oscilloscope use, as well as standard power meter connectors which contain NIST and PTB-traceable calibration data.

Item #ES111CES120CES145CES220CES245C
Sensor Image
(Click the Image to Enlarge)

ES111C

ES120C

ES145C

ES220C

ES245C

Aperture Size Ø11 mm Ø20 mm Ø45 mm Ø20 mm Ø45 mm
Wavelength Range 0.185 - 25 µm
Energy Range 10 µJ – 150 mJ 100 µJ – 500 mJ 500 µJ – 2 J 500 µJ – 3 J 1 mJ – 15 J
Detector Type Pyroelectric Energy Sensor with Black Broadband Coating Pyroelectric Energy Sensor with Ceramic Coating
Resolution 100 nJ 100 nJ 1 µJ 25 µJ 50 µJ
Linearity ±1%
Measurement Uncertainty ±5% @ 0.185 - 25 µm
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
ES111C Support Documentation ES111C Pyroelectric Energy Sensor, Broadband Coating, 0.185 - 25 µm, 150 mJ $1,200.00
Today
ES120C Support Documentation ES120C Pyroelectric Energy Sensor, Broadband Coating, 0.185 - 25 µm, 500 mJ $1,250.00
Today
ES145C Support Documentation ES145C Pyroelectric Energy Sensor, Broadband Coating, 0.185 - 25 µm, 2 J $1,450.00
Today
ES220C Support Documentation ES220C Pyroelectric Energy Sensor, Ceramic Coating, 0.185 - 25 µm, 3 J $1,500.00
Today
ES245C Support Documentation ES245C Pyroelectric Energy Sensor, Ceramic Coating, 0.185 - 25 µm, 15 J $1,750.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000