Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

3-Axis NanoMax Stage


Related Items















3-Axis NanoMax Stage

3-Axis NanoMax Stage

Stage Specifications

Item #MAX301, MAX302, and MAX303
Travel4 mm
Load Capacity2.2 lbs (1 kg)
Thermal Stability1 µm/°C
Weight1.65 lbs (0.75 kg)
Deck Height2.46" (62.5 mm)
Optical Axis Height2.95" (75 mm)

Features

  • 4 mm Travel Per Axis
  • Flexure Design Ensures Smooth Continuous Motion with No Friction
  • Compact Design
  • Enhanced Long-Term Stability
  • All Adjusters Tied to a Common Ground and Side Mounted
  • Piezo and Feedback Cables Included

NanoMax Parallel Flexure Stages
The patented MAX300 series parallel flexure designs advantages are readily apparent when it is implemented in alignment applications requiring sub-micron resolution, or better. Typically, with a multi-axis stacked stage, touching one of the two drives that are not referenced to “ground” will result in unwanted motion within the assembly. With each of the drives in a NanoMax series stage coupled directly to the base of the stage, these adverse effects are eliminated.

Modular Drive Options Allow the Stage to be Configured in the Field in Less Than One Minute
Whether the application is a multimode fiber launch using the DRV004 modular thumbscrews or an automated alignment using the DRV001 Stepper motor drives, the same NanoMax stage can be reconfigured on the fly. The NanoMax modular design provides the ability to upgrade or downgrade in the field, at any time, in a matter of minutes. Please see below for the range of available drive options.

Closed-Loop Internal Piezoelectric Actuators
The MAX301 and MAX302 feature internal piezoelectric actuators built directly into the body of the stage, providing a 20 µm travel range with a positional resolution of 20 nm. The MAX301 also has three strain gauge displacement sensors which provide a voltage signal that is linearly proportional to the displacement of the piezoelectric element. This signal is used to compensate for the hysteresis, creep, and thermal drift that is inherent in all piezoelectric elements. If driven by a closed-loop controller (such as the BPC303, MPZ601, or TPZ001 and TSG001 combination), the piezoelectric actuator can be controlled in a feedback mode that improves the positional resolution from 20 nm to 5 nm. Also, the hysteresis, creep, and drift associated with piezos can be monitored and compensated via this closed loop control. The modular design allows for the piezo travel to be increased by fitting an additional piezo extender in series with the DRV001 stepper motor actuators.

Furthermore, when the stage is coupled with the BNT001/IR , MNA601/IR or TNA001/IR NanoTrak controllers, the system becomes a powerful auto alignment solution that maintains optical throughput and eliminates decreased coupling efficiency due to thermal drift or other external forces. PAA622 cables are included with the MAX301, and all other closed-loop piezoelectric stages.

Easy Alignment of Accessories
The central keyway in the top platform allows rapid system reconfiguration while maintaining accessory alignment. A wide range of accessories are available to mount items such as microscope objectives, collimation packages, wave guides, fiber and much more. If options are required for mounting components off center, the grooved top plate can be replaced with the RB13P1 adapter plate which has an array of 1/4"-20 (M6) and 8-32 (M4) mounting holes (see image at top of page).

In addition multiple adapter plates are also available to mount the NanoMax series stages to a wide range of other Thorlabs rotation and long travel linear stages.

Combined, these features make the MAX300 flexure stage a solid platform for alignment applications that require high stability and repeatability.

Common Specifications

Item #MAX301, MAX302, and MAX303
Travel4 mm
Load Capacity (Max)2.2 lbs (1 kg)
Recommended Load Capacity<1.54 lb (<0.7 kg)
Thermal Stability1 µm/°C
Weight1.65 lbs (0.75 kg)
Deck Height2.46" (62.5 mm)
Optical Axis Height2.95" (75 mm)
Differential Adjuster Specifications
Coarse Adjustment0.5 mm/rev
Fine Adjustment (with Vernier)50 µm/rev (300 µm Range)

Arcuate Cross Talk Specifications

The measured maximum cross talk to the Z axis, when a movement is demanded in X or Y is <88 µm.
The table below shows the theoretical amount of cross talk to the Z axis, for movement at various X positions (Y axis at zero).
Cross talk at Y axis positions (with X at zero) would be the same.

X axis position (mm)0.00.51.01.52.02.53.03.54.0
Arcuate Motion in Z axis (µm)80.045.020.05.00.05.020.045.080.0

The measured maximum cross talk to the X and Y axes, when a movement is demanded in Z is <66 µm.
The table below shows the typical amount of cross talk to the X axis, for movement at various Z axis positions (Y axis at zero).
Cross talk to Y axis positions (with X axis at zero) would be the same.

Z axis position (mm)0.00.51.01.52.02.53.03.54.0
Arcuate Motion in X axis (µm)57.132.114.33.60.03.614.332.157.1

Piezo Stage Specifications

Item #MAX301MAX302
Piezo Specifications
Piezo ControlClosed LoopOpen Loop
Piezo Voltage Range0 - 75 V
Piezo Range20 µm
Piezo Resolution (Theoretical)5 nm20 nm
Piezo Bidirectional Repeatability0.05 µm0.2 µm
Absolute On-Axis Accuracy1.0 µm
Resonant Frequency
No Load375 Hz
with 9.7oz (275 g) Load200 Hz
with 20.3oz (575 g) Load150 Hz
Compatible Piezo ControllersBPC303
MDT693A (For Use with MAX302)
MPZ601
TPZ001 (For use with MAX311D (with TSG001) and MAX302
TSG001 (For use with MAX311D with the TPZ001)
MNA601/IR (For Use with MAX301)
BNT001/IR (For Use with MAX301)
TNA001 (For Use with MAX301)

Displacement Sensor

7 Pin LEMO Male

MAX301 ONLY

LEMO Male
PinDesignation
1+15 V
2Oscillator +
30 V
4Signal Out -
5Signal Out +
6-15 V
7Travel

Piezo Drive Input

SMC Male

MAX301 & MAX302

SMA Male

Nominal maximum input voltage:75 V
Absolute maximum input voltage:100 V

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
3 axis   3 axis Flexure Stage   3 Axis Positioner   feedback   Fiber alignment   Fiber Launch   Fibre alignment   Flexure Stage   laser fiber coupling   Launch System   Manual Stage   motorized translation stage   Multi axis platforms   Multi axis stage   NanoMax   Nanopositioning   Parallel flexure stage   piezo   piezo stage   PM Fiber   Positioning   pzt   pzt stage   Single Mode   Stage   stepper motor   Three Axis   translation stage   Translational stage   XYZ stage  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
MAX301 Support Documentation MAX301 3-Axis, NanoMax, 4 mm Travel, Internal Piezo & Feedback $2,075.00
Today
MAX302 Support Documentation MAX302 3-Axis, NanoMax, 4 mm Travel, Internal Piezo No Feedback $1,210.00
Today
MAX303 Support Documentation MAX303 3-Axis, NanoMax, 4 mm Travel, No Piezo $875.00
Today
RB13P1 Support Documentation RB13P1 Imperial Tapped Adapter Plate with 1/4"-20 and 8-32 Taps $48.40
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
MAX301/M Support Documentation MAX301/M 3-Axis, NanoMax, 4 mm Travel, Internal Piezo & Feedback, Metric $2,075.00
Today
MAX302/M Support Documentation MAX302/M 3-Axis, NanoMax, 4 mm Travel, Internal Piezo, Metric $1,210.00
Today
MAX303/M Support Documentation MAX303/M 3-Axis, NanoMax, 4 mm Travel, No Internal Piezo, Metric $875.00
Today
RB13P1/M Support Documentation RB13P1/M Metric Tapped Adapter Plate with M6 and M4 Taps $48.40
Today
Add To Cart
NanoMax Compatible Drives
DRV003 and MAX300

A choice of drives are available for use with our NanoMax MAX300 series stages. Simply unscrew the existing drive and fit the new drive as shown to the right.

The drives are summarized below. For more detailed information please see the associated product pages:
Stepper Motor Drive, Differential Micrometers and Thumbscrew Drives, In-line Piezo Actuators.

Item #DRV001
Motor Type2 Phase Stepper
Travel Range (on MAX300)4 mm (0.16 ")
Lead Screw Pitch1 mm
Bidirectional Repeatability500 nm
Minimum Incremental Movement60 nm
Micro Steps per Revolution of Leadscrew25,600
Limit Switches Ceramic Tipped Mechanical
Speed RangeUp to 4 mm/sec
Compatible ControllersBSC201 or MST601
DRV001

Stepper Motor Drive

The DRV001 Modular Stepper Motor Actuator is ideal for short travel stages such as the MAX300 series flexure stages. This actuator is capable of speeds as high as 4 mm/s and is capable of handling a load capacity of up to 48 lbs (22 kg). Bidirectional repeatability is 0.5 μm.

Item #DRV3
Travel Range (on MAX300)Coarse: 4 mm (0.16")
Fine: 300 µm
Fine Drive Resolution100 nm (Calculated)
Coarse Adjustment500 µm per revolution
Fine Adjustment50 µm per revolution
DRV3

Differential Micrometer DRV3

The DRV3 is a compact differential adjuster. Two large knobs are provided for coarse and fine adjustment. The coarse adjustment provides 4 mm of travel at 500 μm per revolution, while the fine adjustment provides 300 µm travel at 50 µm per revolution.

Item #DRV004
Travel Range (on MAX300)4 mm (0.16")
Resolution1.0 µm (Calculated)
Adjustment500 µm per revolution
DRV004

Thumbscrew Drive DRV004

This thumbscrew drive is ideal for applications that do not require the accuracy of differential actuators. The large diameter knurled knob provides excellent sensitivity with around 1µm resolution over the 4 mm adjustment range, with 500 µm of travel per revolution.

Item #DRV120 and DRV181
Travel RangeDRV120: 20 µm
DRV181: 80 µm
Piezo Drive Voltage0 to 75 VDC
ResolutionDRV120: 5 nm
DRV181: 20 nm
Compatible ControllersBPC301
MPZ601
TPZ001 (with TSG001 for DRV120)
DRV120
DRV120

Inline Piezo Extenders

These Piezo Actuators have been designed to add additional travel range and control to our NanoMax Flexure Stages and are ideal for applications requiring high-resolution movements over a small range. Piezo actuators can be used to upgrade a previously purchased, non-piezo equipped stage, and fit to the stepper motor or manual drive as shown to the right.

The DRV120 offers 20 µm of travel with position feedback sensing. The DRV181 offers 80 µm travel without feedback and provides a convenient electrical feedthrough for daisy chaining multiple piezo extenders together using a single controller. PAA622 piezo feedback cables are included with all closed loop piezoelectric Nanomax stages.

DRV001 Motor Connector Pins

D-type Male

Connector_Image
DB15 Male
PinDescriptionPinDescription
1Limit Switch Ground7Motor Phase A+
2Not Connected8 to 12Reserved For Future Use
3CW Limit Switch13+ 5 V
4Motor Phase B-14Reserved For Future Use
5Motor Phase B+
6Motor Phase A-15Earth GND

Displacement Sensor

7 Pin LEMO Male

LEMO Male
PinDesignation
1+15 V
2Oscillator +
30 V
4Signal Out -
5Signal Out +
6-15 V
7Travel

Piezo Drive Input

SMC Male

SMA Male

Nominal maximum input voltage:70 V

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
DRV001 Support Documentation DRV001 8 mm Travel Modular NanoMax Stepper Motor Drive $585.00
Today
DRV3 Support Documentation DRV3 8 mm High Precision Differential Micrometer $308.70
Today
DRV004 Support Documentation DRV004 Modular NanoMax Thumbscrew Drive, 8 mm travel $96.50
Today
DRV120 Support Documentation DRV120 Modular NanoMax 20 µm Piezo Drive with Feedback $995.00
Today
DRV181 Support Documentation DRV181 Modular NanoMax 80 µm Piezo Drive Without Feedback $995.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000