Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Unmounted Iris Diaphragms


Related Items







Unmounted Iris Diaphragms

Features

  • Choose from Three Versions:
    • Standard Black Spring Steel Leaves
    • Stainless Steel Leaves for High Power Applications
    • Zero-Aperture
  • Continuously Variable Iris Diaphragms
  • These Models Have No Mounting Holes

These lever-actuated, continuously variable iris diaphragms are designed to provide smooth operation over many thousands of cycles. These irises do not have any mounting holes and cannot be attached directly to a post. Thorlabs also offers Post-Mounted Iris, as well as SM-threaded Lever-Actuated and Ring-Actuated irises.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: jlow
Posted Date: 2012-09-28 09:50:00.0
Response from Jeremy at Thorlabs: The thread size for the actuator lever on the D12S is M1.7x0.35mm.
Poster: cjimenez
Posted Date: 2012-09-27 20:07:15.0
what is the thread size for the actuator lever on model D12S?
Poster: bdada
Posted Date: 2011-12-13 13:36:00.0
Response from Buki at Thorlabs: Thank you for your feedback. The iris diaphragms you asked about are our unmounted diaphragms, which are best for OEM applications that require custom mounting options. These unmounted diaphragms do not have mounting holes and cannot be mounted directly to a post. To mount the iris, please consider our post mounted irises: http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=206 The post mounted version of the D37SZ you asked about is the ID37Z Zero Aperture, Post-Mounted Iris Diaphragm, Ø37.0 mm Max Aperture http://www.thorlabs.com/thorProduct.cfm?partNumber=ID37Z For future reference, please note that we also provide SMx threaded irises: http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=1479 If you have recently purchased the unmounted iris diaphragm and want to exchange it with one of the iris diaphragms that can be mounted, please contact TechSupport@thorlabs.com for further assistance.
Poster: raphael.cohen3
Posted Date: 2011-12-11 06:11:00.0
we have a number of these 1/ is there a way to attach them to something? 2/ how can we use them without attaching them to anything? thanks
Poster: tor
Posted Date: 2010-11-29 14:50:19.0
Response from Tor at Thorlabs: The housing is CW614N brass, and the leaves are C100S+QT stainless steel.
Poster: a.matveev
Posted Date: 2010-11-26 14:43:44.0
Which material is the frame of the diaphragm made of?
Click on any phrase below to search our site using our new Search Engine:
Adjustable Diaphragm   alignment guide   diaphragm   iris   iris diaphragm   iris diaphragms   lever iris   oem iris   pin holes   pinholes   unmounted   variable aperture   variable iris  
Unmounted Iris Diaphragms
  • Black Spring Steel Leaves
  • Continually Variable Iris Diaphragms
  • These Items have no Mounting Holes
Item #Aperture*Size (Outer Diameter) Thickness
D5S Ø0.7 mm - Ø5 mm (Ø0.03" - Ø0.20") 0.39" (10.0 mm) 0.18" (4.5 mm)
D8S Ø0.7 mm - Ø8 mm (Ø0.03" - Ø0.32") 0.58" (14.8 mm) 0.18" (4.6 mm)
D12S Ø0.8 mm - Ø12.0 mm (Ø0.03" - Ø0.47") 0.78" (19.8 mm) 0.20" (5.0 mm)
D15S Ø0.8 mm - Ø15 mm (Ø0.03" - Ø0.59") 0.95" (24.0 mm) 0.20" (5.0 mm)
D20S Ø0.8 mm - Ø20 mm (Ø0.03" - Ø0.79") 1.18" (30.0 mm) 0.22" (5.5 mm)
D25S Ø0.8 mm - Ø25 mm (Ø0.04" - Ø0.985") 1.455" (37.0 mm) 0.215" (5.5 mm)
D36S Ø1.2 mm - Ø36 mm (Ø0.05" - Ø1.42") 1.97" (50.0 mm) 0.23" (6.0 mm)
D50S Ø2 mm - Ø50 mm (Ø0.08" - Ø1.97") 2.75" (70.0 mm) 0.30" (7.5 mm)

*Aperture Tolerance is ±0.13 mm (±0.005")

These irises do not have any mounting holes and cannot be attached directly to a post.

Click here to view our full line of Post-Mounted Iris Diaphragms.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
D5S Support Documentation D5S Standard Iris Ø5.0 mm Max Aperture $43.00
Today
D8S Support Documentation D8S Standard Iris, Ø8.0 mm Max Aperture $38.00
Today
D12S Support Documentation D12S Standard Iris Ø12.0 mm Max Aperture $36.00
Today
D15S Support Documentation D15S Standard Iris, Ø15.0 mm Max Aperture $37.50
Today
D20S Support Documentation D20S Standard Iris, Ø20.0 mm Max Aperture $41.00
Today
D25S Support Documentation D25S Standard Iris Ø25.0 mm Max Aperture $44.00
Today
D36S Support Documentation D36S Standard Iris Ø36.0 mm Max Aperture $58.00
Today
D50S Support Documentation D50S Standard Iris Ø50.0 mm Max Aperture $104.00
Today
Add To Cart
Unmounted Stainless Steel Iris Diaphragms
  • Stainless Steel Leaves, Suitable for High Power Applications
  • Continuously Variable Iris Diaphragms
  • These Items have no Mounting Holes
Item #Aperture*Size (Outer Diameter) Thickness
D12SS Ø0.8 mm - Ø12 mm (Ø0.03" - Ø0.5") 0.78" (19.8 mm) 0.20" (5.0 mm)
D25SS Ø0.8 mm - Ø25 mm (Ø0.04" - Ø0.985") 1.46" (37.0 mm) 0.22" (5.5 mm)

*Aperture Tolerance is ±0.13 mm (±0.005")

These irises do not have any mounting holes and cannot be attached directly to a post.

Click here to view our full line of Post-Mounted Iris Diaphragms.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
D12SS Support Documentation D12SS Stainless Steel Iris, Ø12.0 mm Max Aperture $37.50
Today
D25SS Support Documentation D25SS Stainless Steel Iris, Ø25.0 mm Max Aperture $44.00
Today
Add To Cart
Zero Aperture Iris Diaphragms
  • Black Spring Steel Leaves
  • Continuously Variable Iris Diaphragms
  • These Items have no Mounting Holes
Item #Aperture*Size (Outer Diameter) Thickness
D12SZ Ø0 mm - Ø12 mm (Ø0" - Ø0.5") 0.827" (21.0 mm) 0.24" (6.1 mm)
D25SZ Ø0 mm - Ø25 mm (Ø0" - Ø0.985") 1.50" (38.0 mm) 0.24" (6.0 mm)
D37SZ Ø0 mm - Ø37 mm (0" - 1.46") 2.13" (54.0 mm) 0.30" (7.7 mm)
D50SZ Ø0 mm - Ø50 mm (Ø0" - 1.97") 2.84" (72.0 mm) 0.35" (9.0 mm)
D75SZ Ø0 mm - Ø75 mm (0" - 2.95") 4.02" (102.0 mm) 0.37" (9.5 mm)

*Aperture Tolerance is ±0.13 mm (±0.005")

These irises do not have any mounting holes and cannot be attached directly to a post.

Click here to view our full line of Post-Mounted Iris Diaphragms.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
D12SZ Support Documentation D12SZ Zero Aperture Iris, Ø12.0 mm Max Aperture $39.70
Today
D25SZ Support Documentation D25SZ Zero Aperture Iris, Ø25.0 mm Max Aperture $48.00
Today
D37SZ Support Documentation D37SZ Zero Aperture Iris, Ø37.0 mm Max Aperture $63.00
Today
D50SZ Support Documentation D50SZ Zero Aperture Iris, Ø50.0 mm Max Aperture $116.00
Today
D75SZ Support Documentation D75SZ Zero Aperture Iris, Ø75.0 mm Max Aperture $169.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000